stream type AVC/H.264 profile High level 3.0 chroma format 4:2:0 resolution 720 x 420 frame rate 24 coding mode CABAC declared bitrate undefined duration 00:00:21:041 epsnr [504] 35.56 frames count 505 I 8 (1.58%) P 204 (40.39%) B 293 (58.01%) size (byte) / encode ratio (avg) 3769 / 120 I 35 858 / 12 P 5 897 / 76 B 1 410 / 321 bit allocation max 6 402 648 avg 690 368 min 22 816 qp qp min 0 qp avg 30.28 qp max 45 distribution (bits) total 30 152 (100.00%) mb_skip 442 (1.47%) mb_field_decoding_flag 0 (0.00%) mb_type 898 (2.98%) sub_mb_type 53 (0.18%) prediction pred_mode_flag 309 (1.03%) pred_mode 619 (2.05%) inter_prediction 3 407 (11.30%) transform coded_block_pattern 1 119 (3.71%) transform_size_8x8_flag 52 (0.17%) mb_qp_delta 867 (2.88%) transform 21 598 (71.63%) pcm_data 0 (0.00%)