-Boot > nand write 0x80700000 0x60000 0x200000 NAND write: device 0 offset 0x60000, size 0x200000 2097152 bytes written: OK U-Boot > setenv bootcmd 'nboot 0x80700000 0 0x60000; bootm' U-Boot > saveenv Saving Environment to NAND... Erasing Nand... Erasing at 0x0 -- 100% complete. Writing to Nand... done U-Boot > DM644x_810MHz initialization passed! TI UBL Version: 1.50 Booting Catalog Boot Loader BootMode = NAND Starting NAND Copy... Valid magicnum, 0xA1ACED66, found in block 0x00000006. DONE Jumping to entry point at 0x81080000. U-Boot 2009.03 (Jun 21 2010 - 16:30:08) I2C: ready DRAM: 256 MB NAND: NAND device: Manufacturer ID: 0xec, Chip ID: 0x36 (Samsung NAND 64MiB 1,8V 8-bit) 64 MiB In: serial Out: serial Err: serial ARM Clock: 405MHz DDR Clock: 189MHz Ethernet PHY: LXT972 @ 0x01 Hit any key to stop autoboot: 0 Loading from NAND 64MiB 1,8V 8-bit, offset 0x60000 Image Name: Linux-2.6.18_pro500-davinci_evm- Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2017252 Bytes = 1.9 MB Load Address: 80008000 Entry Point: 80008000 ## Booting kernel from Legacy Image at 80700000 ... Image Name: Linux-2.6.18_pro500-davinci_evm- Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2017252 Bytes = 1.9 MB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux..................................................................................................................................... done, booting the kernel. Linux version 2.6.18_pro500-davinci_evm-arm_v5t_le (root@yash12) (gcc version 4.2.0 (MontaVista 4.2.0-16.0.32.0801914 2008-08-30)) #1 PREEMPT Thu Sep 1 20:12:36 IST 2016 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 Machine: DaVinci EVM Memory policy: ECC disabled, Data cache writeback DaVinci DM6443 variant 0x1 CPU0: D VIVT write-back cache CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets Built 1 zonelists. Total pages: 30208 Kernel command line: video=davincifb:vid0=0,2500K: vid1=0,2500K:osd0=720x576x16,2025K davinci_enc_mngr.ch0_output=COMPOSITE davinci_enc_mngr.ch0_mode=$(videostd) console=ttyS0,115200n8 noinitrd rw ip=192.168.1.103 root=/dev/nfs nfsroot=192.168.1.122:/public/filesys,nolock mem=118M PID hash table entries: 512 (order: 9, 2048 bytes) Clock event device timer0_0 configured with caps set: 03 Console: colour dummy device 80x30 Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 118MB = 118MB total Memory: 115328KB available (3457K code, 689K data, 172K init) Security Framework v1.0.0 initialized Capability LSM initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok NET: Registered protocol family 16 DaVinci: 71 gpio irqs WARNING: both IDE and NOR flash are enabled, but share pins. Disable IDE for NOR support. ch0 default output "COMPOSITE", mode "NTSC" MUX: initialized LOEEN MUX: initialized LFLDEN VPBE Encoder Initialized LogicPD encoder initialized SCSI subsystem initialized usbcore: registered new driver usbfs usbcore: registered new driver hub NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 2, 16384 bytes) TCP bind hash table entries: 2048 (order: 1, 8192 bytes) TCP: Hash tables configured (established 4096 bind 2048) TCP reno registered davinci_spi_board_init: NO spi support VFS: Disk quotas dquot_6.5.1 Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) squashfs: version 3.1 (2006/08/19) Phillip Lougher JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc. yaffs Sep 1 2016 20:15:19 Installing. SGI XFS with no debug enabled Initializing Cryptographic API io scheduler noop registered io scheduler anticipatory registered (default) LTT : ltt-facilities init LTT : ltt-facility-core init in kernel davincifb davincifb: dm_osd0_fb: 720x480x16@0,0 with framebuffer size 675KB davincifb davincifb: dm_vid0_fb: 0x0x16@0,0 with framebuffer size 2500KB davincifb davincifb: dm_osd1_fb: 720x480x4@0,0 with framebuffer size 675KB davincifb davincifb: dm_vid1_fb: 0x0x16@0,0 with framebuffer size 1020KB davincifb davincifb.0: dm_osd0_fb: Failed to obtain ownership of OSD window. DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfec20000 (irq = 40) is a 16550A RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize netconsole: not configured, aborting TI DaVinci EMAC: MAC address is 00:0e:99:02:43:b1 TI DaVinci EMAC Linux version updated 4.0 TI DaVinci EMAC: Installed 1 instances. Linux video capture interface: v2.00 vpfe vpfe.1: DaVinci v4l2 capture driver V1.0 loaded Trying to register davinci display video device. layer=c088d600,layer->video_dev=c088d760 Trying to register davinci display video device. layer=c088d400,layer->video_dev=c088d560 davinci_init:DaVinci V4L2 Display Driver V1.0 loaded Davici AEW Driver cannot be loaded VIDEO PORT is not enabledData Flow path from CCDC is disabled Davinci AF driver cannot be loaded VIDEO PORT is not enabled CCDC needs to be configured<6>i2c /dev entries driver Uniform Multi-Platform E-IDE driver Revision: 7.00alpha2 ide: Assuming 50MHz system bus speed for PIO modes; override with idebus=xx MUX: initialized HDIREN MUX: initialized ATAEN ide0: MMIO-DMA , BIOS settings: hda:pio, hdb:pio hda: 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0, ATA DISK drive ide0 at 0xfec661f0-0xfec661f7,0xfec663f6 on irq 22 hda: max request size: 128KiB hda: 7928928 sectors (4059 MB) w/2049KiB Cache, CHS=7866/16/63, BUG DMA OFF hda: task_no_data_intr: status=0x51 { DriveReady SeekComplete Error } hda: task_no_data_intr: error=0x04 { DriveStatusError } ide: failed opcode was: 0xef hda: unknown partition table Initializing USB Mass Storage driver... usbcore: registered new driver usb-storage USB Mass Storage support registered. usbcore: registered new driver usbhid drivers/usb/input/hid-core.c: v2.6:USB HID core driver musb_hdrc: version 6.0, cppi-dma, host, debug=0 musb_hdrc musb_hdrc: No DMA interrupt line musb_hdrc: USB Host mode controller at c785e000 using DMA, IRQ 12 musb_hdrc musb_hdrc: MUSB HDRC host driver musb_hdrc musb_hdrc: new USB bus registered, assigned bus number 1 usb usb1: configuration #1 chosen from 1 choice hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected mice: PS/2 mouse device common for all mice rtc_davinci_evm rtc_davinci_evm: rtc intf: proc rtc_davinci_evm rtc_davinci_evm: rtc intf: dev (254:0) rtc_davinci_evm rtc_davinci_evm: rtc core: registered rtc_davinci_evm as rtc0 rtc0: hours 12-23 are misreported as duplicate hours 00-11 davinci-mmc davinci-mmc.0: Supporting 4-bit mode davinci-mmc davinci-mmc.0: Using DMA mode Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50 2006 UTC). ASoC version 0.13.1 MUX: initialized MCBSP AIC3X Audio Codec 0.1 asoc: aic3x <-> davinci-i2s mapping ok ALSA device list: #0: DaVinci EVM (aic3x) IPv4 over IPv4 tunneling driver TCP bic registered NET: Registered protocol family 1 NET: Registered protocol family 17 Time: timer0_1 clocksource has been installed. Clock event device timer0_0 configured with caps set: 08 Switched to high resolution mode on CPU 0 rtc_davinci_evm rtc_davinci_evm: setting the system clock to 2004-02-01 12:16:16 (1075637776) IP-Config: Guessing netmask 255.255.255.0 IP-Config: Complete: device=eth0, addr=192.168.1.103, mask=255.255.255.0, gw=255.255.255.255, host=192.168.1.103, domain=, nis-domain=(none), bootserver=255.255.255.255, rootserver=192.168.1.122, rootpath= Looking up port of RPC 100003/2 on 192.168.1.122 Looking up port of RPC 100005/1 on 192.168.1.122 VFS: Mounted root (nfs filesystem). Freeing init memory: 172K INIT: version 2.86 booting Starting the hotplug events dispatcher: udevd. Synthesizing the initial hotplug events...done. Waiting for /dev to be fully populated...done. Activating swap...done. Remounting root filesystem...done. Calculating module dependencies WARNING: Couldn't open directory /lib/modules/2.6.18_pro500-davinci_evm-arm_v5t_le: No such file or directory FATAL: Could not open /lib/modules/2.6.18_pro500-davinci_evm-arm_v5t_le/modules.dep.temp for writing: No such file or directory Loading modules: Checking all file systems: fsck fsck 1.40 (29-Jun-2007) Mounting local filesystems: mount nothing was mounted umount.nfs: /dev/root: not found or not mounted Setting up networking .... /etc/network/options is deprecated. Setting up IP spoofing protection: rp_filter done. Disabling IPv4 packet forwarding: done. Disabling TCP/IP Explicit Congestion Notification: done. Starting network interfaces: done. Starting hotplug subsystem: pci pci [success] usb usb [success] isapnp isapnp [success] ide ide [success] input input [success] scsi scsi [success] done. Starting portmap daemon.... Cleaning: /tmp /var/lock /var/run done. Updating /etc/motd...done. INIT: Entering runlevel: 3 Starting system log daemon: syslogd klogd. Starting NFS common utilities: statd. Starting internet superserver: inetd. Starting OpenBSD Secure Shell server: sshd. MontaVista(R) Linux(R) Professional Edition 5.0.0 (0801921) 192.168.1.103 login: root Last login: Sun Feb 1 01:05:35 2004 on console Linux 192.168.1.103 2.6.18_pro500-davinci_evm-arm_v5t_le #1 PREEMPT Thu Sep 1 20:12:36 IST 2016 armv5tejl GNU/Linux root@192.168.1.103:~# nfs: server 192.168.1.122 not responding, still trying nfs: server 192.168.1.122 not responding, still trying ide0: unexpected interrupt, status=0x00, count=1