U-Boot# bootm 820000 data abort pc : [<9ff61270>] lr : [<9ff50c50>] sp : 9fe2ddc0 ip : 9fe32a9f fp : 9ff9d240 r10: 00000000 r9 : 9ff9cc40 r8 : 9fe2df68 r7 : 00000003 r6 : 9fe32ab8 r5 : 00820000 r4 : 00820000 r3 : 00000000 r2 : 00000010 r1 : 00000000 r0 : 00820000 Flags: nZCv IRQs off FIQs on Mode SVC_32 Resetting CPU ... resetting ... U-Boot SPL 2012.10 (Dec 16 2012 - 13:54:10) U-Boot 2012.10 (Dec 16 2012 - 13:54:10) I2C: ready DRAM: 512 MiB WARNING: Caches not enabled NAND: 256 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Peripheral mode controller at 47401000 using PIO, IRQ 0 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Host mode controller at 47401800 using PIO, IRQ 0 Net: cpsw, usb_ether Hit any key to stop autoboot: 0 Card did not respond to voltage select! Booting from nand ... NAND read: device 0 offset 0x280000, size 0x2000000 33554432 bytes read: OK ## Booting kernel from Legacy Image at 80007fc0 ... Image Name: Linux-3.2.0 Image Type: ARM Linux Multi-File Image (uncompressed) Data Size: 28859332 Bytes = 27.5 MiB Load Address: 80008000 Entry Point: 80008000 Contents: Image 0: 3169208 Bytes = 3 MiB Image 1: 25690112 Bytes = 24.5 MiB Verifying Checksum ... OK ## Loading init Ramdisk from multi component Legacy Image at 80007fc0 ... ## Flattened Device Tree from multi component Image at 80007FC0 Loading Multi-File Image ... OK OK WARNING: legacy format multi component image overwritten Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (formolo@formolo-OptiPlex-755) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #5 Mon Jun 17 10:04:38 BRT 2013 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] INITRD: 0x8030dbc4+0x01880000 overlaps in-use memory region - disabling initrd [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=6,2048 noinitrd rootfstype=ubifs rootwait=1 ip=none [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 512MB = 512MB total [ 0.000000] Memory: 513144k/513144k available, 11144k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc05a0000 (5728 kB) [ 0.000000] .init : 0xc05a0000 - 0xc05de000 ( 248 kB) [ 0.000000] .data : 0xc05de000 - 0xc0646488 ( 418 kB) [ 0.000000] .bss : 0xc06464ac - 0xc0673364 ( 180 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000152] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.058929] pid_max: default: 32768 minimum: 301 [ 0.059051] Security Framework initialized [ 0.059173] Mount-cache hash table entries: 512 [ 0.059570] CPU: Testing write buffer coherency: ok [ 0.080078] omap_hwmod: pruss: failed to hardreset [ 0.081237] print_constraints: dummy: [ 0.081604] NET: Registered protocol family 16 [ 0.083740] OMAP GPIO hardware version 0.1 [ 0.086364] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.088317] omap_i2c.1: alias fck already exists [ 0.089233] omap2_mcspi.1: alias fck already exists [ 0.089477] omap2_mcspi.2: alias fck already exists [ 0.090423] edma.0: alias fck already exists [ 0.090454] edma.0: alias fck already exists [ 0.090454] edma.0: alias fck already exists [ 0.117187] bio: create slab at 0 [ 0.119445] SCSI subsystem initialized [ 0.121063] usbcore: registered new interface driver usbfs [ 0.121368] usbcore: registered new interface driver hub [ 0.121582] usbcore: registered new device driver usb [ 0.121734] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.122009] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.123107] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.125000] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.127410] print_constraints: VRTC: [ 0.128906] print_constraints: VIO: at 1800 mV [ 0.131286] print_constraints: VDD1: 600 <--> 1500 mV at 1262 mV normal [ 0.133636] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal [ 0.134674] print_constraints: VDD3: 5000 mV [ 0.136108] print_constraints: VDIG1: at 1800 mV [ 0.137542] print_constraints: VDIG2: at 1800 mV [ 0.139007] print_constraints: VPLL: at 1800 mV [ 0.140441] print_constraints: VDAC: at 1800 mV [ 0.141876] print_constraints: VAUX1: at 1800 mV [ 0.143341] print_constraints: VAUX2: at 3300 mV [ 0.144805] print_constraints: VAUX33: at 3300 mV [ 0.146240] print_constraints: VMMC: at 3300 mV [ 0.146728] tps65910 1-002d: No interrupt support, no core IRQ [ 0.147979] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.149139] Switching to clocksource gp timer [ 0.164520] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.164703] musb-hdrc musb-hdrc.0: dma type: pio [ 0.165008] MUSB0 controller's USBSS revision = 4ea20800 [ 0.165649] musb-hdrc musb-hdrc.0: USB OTG mode controller at e083c000 using PIO, IRQ 18 [ 0.165832] musb-hdrc musb-hdrc.1: dma type: pio [ 0.166137] MUSB1 controller's USBSS revision = 4ea20800 [ 0.166290] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.166381] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.166503] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.166534] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.166534] usb usb1: Product: MUSB HDRC host driver [ 0.166564] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.166564] usb usb1: SerialNumber: musb-hdrc.1 [ 0.167358] hub 1-0:1.0: USB hub found [ 0.167388] hub 1-0:1.0: 1 port detected [ 0.167938] musb-hdrc musb-hdrc.1: USB Host mode controller at e083e800 using PIO, IRQ 19 [ 0.168365] NET: Registered protocol family 2 [ 0.168548] IP route cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.168884] TCP established hash table entries: 16384 (order: 5, 131072 bytes) [ 0.169158] TCP bind hash table entries: 16384 (order: 4, 65536 bytes) [ 0.169433] TCP: Hash tables configured (established 16384 bind 16384) [ 0.169433] TCP reno registered [ 0.169433] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.169464] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.169647] NET: Registered protocol family 1 [ 0.169921] RPC: Registered named UNIX socket transport module. [ 0.169921] RPC: Registered udp transport module. [ 0.169952] RPC: Registered tcp transport module. [ 0.169952] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.170196] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.191436] VFS: Disk quotas dquot_6.5.2 [ 0.191497] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.192077] msgmni has been set to 1002 [ 0.195281] alg: No test for stdrng (krng) [ 0.195922] io scheduler noop registered [ 0.195953] io scheduler deadline registered [ 0.196014] io scheduler cfq registered (default) [ 0.197204] Could not set LED4 to fully on [ 0.198974] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.830841] console [ttyO0] enabled [ 0.835113] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.842956] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.850738] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.858489] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.866271] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.874542] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00 [ 0.890899] brd: module loaded [ 0.898864] loop: module loaded [ 0.902404] i2c-core: driver [tsl2550] using legacy suspend method [ 0.908843] i2c-core: driver [tsl2550] using legacy resume method [ 0.915283] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.929351] Detected a daughter card on AM335x EVM.. [ 0.934356] CPLD version: CPLD1.0F [ 0.938140] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.953491] Board name: A33515BB [ 0.956848] Board version: 1.2A [ 0.960144] SKU: SKU#01 [ 0.963226] The board is general purpose EVM in profile 0 [ 0.969909] da8xx_lcdc.0: alias fck already exists [ 0.975433] da8xx_lcdc da8xx_lcdc.0: GLCD: Found TFC_S9700RTWV35TR_01B panel [ 0.999023] Console: switching to colour frame buffer device 100x30 [ 1.015716] omap-gpmc omap-gpmc: GPMC revision 6.0 [ 1.020782] Registering NAND on CS0 [ 1.025115] omap_i2c.2: alias fck already exists [ 1.030426] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 100 kHz [ 1.036865] tsl2550 2-0039: standard operating mode [ 1.042694] tsl2550 2-0039: support ver. 1.2 enabled [ 1.048583] davinci-mcasp.1: alias fck already exists [ 1.054443] omap_hsmmc.0: alias fck already exists [ 1.059844] omap_hsmmc.2: alias fck already exists [ 1.065246] Configure Bluetooth Enable pin... [ 1.071228] registered am33xx_sr device [ 1.075469] _regulator_get: 2-0018 supply Vdd not found, using dummy regulator [ 1.083129] _regulator_get: 2-0018 supply Vdd_IO not found, using dummy regulator [ 1.111572] lis3lv02d: 8 bits 3DLH sensor found [ 1.210174] input: ST LIS3LV02DL Accelerometer as /devices/platform/lis3lv02d/input/input0 [ 1.221984] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.229248] omap2-nand driver initializing [ 1.233886] ONFI flash detected [ 1.237304] ONFI param page 0 valid [ 1.240966] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron MT29F2G08ABAEAWP) [ 1.249542] Creating 9 MTD partitions on "omap2-nand.0": [ 1.255096] 0x000000000000-0x000000020000 : "SPL" [ 1.261413] 0x000000020000-0x000000040000 : "SPL.backup1" [ 1.268280] 0x000000040000-0x000000060000 : "SPL.backup2" [ 1.275177] 0x000000060000-0x000000080000 : "SPL.backup3" [ 1.282135] 0x000000080000-0x000000260000 : "U-Boot" [ 1.289276] 0x000000260000-0x000000280000 : "U-Boot Env" [ 1.296142] 0x000000280000-0x000007e80000 : "system1" [ 1.354095] 0x000007e80000-0x00000fa80000 : "system2" [ 1.412139] 0x00000fa80000-0x000010000000 : "safe_area" [ 1.421264] OneNAND driver initializing [ 1.425994] UBI: attaching mtd6 to ubi0 [ 1.430053] UBI: physical eraseblock size: 131072 bytes (128 KiB) [ 1.436584] UBI: logical eraseblock size: 126976 bytes [ 1.442199] UBI: smallest flash I/O unit: 2048 [ 1.447113] UBI: VID header offset: 2048 (aligned 2048) [ 1.453369] UBI: data offset: 4096 [ 2.505889] UBI: max. sequence number: 0 [ 2.510559] UBI error: ubi_read_volume_table: the layout volume was not found [ 2.518371] UBI error: ubi_init: cannot attach mtd6 [ 2.524291] CAN device driver interface [ 2.528289] CAN bus driver for Bosch D_CAN controller 1.0 [ 2.579833] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 2.586303] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 2.593750] davinci_mdio.0: probed [ 2.597290] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 2.605010] usbcore: registered new interface driver zd1201 [ 2.611022] usbcore: registered new interface driver cdc_ether [ 2.617248] usbcore: registered new interface driver cdc_eem [ 2.623321] usbcore: registered new interface driver dm9601 [ 2.629150] cdc_ncm: 04-Aug-2011 [ 2.632690] usbcore: registered new interface driver cdc_ncm [ 2.638610] Initializing USB Mass Storage driver... [ 2.643920] usbcore: registered new interface driver usb-storage [ 2.650207] USB Mass Storage support registered. [ 2.655456] mousedev: PS/2 mouse device common for all mice [ 2.662200] input: matrix-keypad as /devices/platform/matrix-keypad/input/input1 [ 2.671234] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/input2 [ 2.679779] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0 [ 2.686981] i2c /dev entries driver [ 2.691253] Linux video capture interface: v2.00 [ 2.696411] usbcore: registered new interface driver uvcvideo [ 2.702423] USB Video Class driver (1.1.1) [ 2.707611] lm75 2-0048: hwmon0: sensor 'tmp275' [ 2.715393] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 2.724029] cpuidle: using governor ladder [ 2.728790] cpuidle: using governor menu [ 2.806762] omap4_aes_mod_init: loading AM33X AES driver [ 2.812438] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 2.818969] omap4_aes_probe: probe() done [ 2.823425] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 2.829559] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 2.841430] omap4_sham_probe: probe() done [ 2.848175] usbcore: registered new interface driver usbhid [ 2.854034] usbhid: USB HID core driver [ 2.858734] usbcore: registered new interface driver snd-usb-audio [ 2.869628] mmc1: card claims to support voltages below the defined range. These will be ignored. [ 2.879730] _regulator_get: 2-001b supply IOVDD not found, using dummy regulator [ 2.887542] _regulator_get: 2-001b supply DVDD not found, using dummy regulator [ 2.895233] _regulator_get: 2-001b supply AVDD not found, using dummy regulator [ 2.902893] _regulator_get: 2-001b supply DRVDD not found, using dummy regulator [ 2.913452] asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok [ 2.921295] ALSA device list: [ 2.924407] #0: AM335X EVM [ 2.927398] oprofile: hardware counters not available [ 2.932708] oprofile: using timer interrupt. [ 2.937194] nf_conntrack version 0.5.0 (8017 buckets, 32068 max) [ 2.944030] ip_tables: (C) 2000-2006 Netfilter Core Team [ 2.949676] TCP cubic registered [ 2.953094] NET: Registered protocol family 17 [ 2.957733] can: controller area network core (rev 20090105 abi 8) [ 2.964263] NET: Registered protocol family 29 [ 2.968902] can: raw protocol (rev 20090105) [ 2.973358] can: broadcast manager protocol (rev 20090105 t) [ 2.979309] Registering the dns_resolver key type [ 2.984313] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 2.992340] ThumbEE CPU extension supported. [ 2.996856] mux: Failed to setup hwmod io irq -22 [ 3.002410] Power Management for AM33XX family [ 3.007263] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 3.013977] Copied the M3 firmware to UMEM [ 3.018463] smartreflex smartreflex: am33xx_sr_probe: Zero NValue read from EFUSE [ 3.026306] smartreflex: probe of smartreflex failed with error -22 [ 3.033447] sr_init: platform driver register failed [ 3.043975] clock: disabling unused clocks to save power [ 3.062866] Detected MACID=0:18:31:e0:9a:d1 [ 3.068359] cpsw: Detected MACID = 00:18:31:e0:9a:d2 [ 3.075317] input: gpio-keys as /devices/platform/gpio-keys/input/input3 [ 3.083129] omap_rtc am33xx-rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 3.092376] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0) [ 3.099731] Please append a correct "root=" boot option; here are the available partitions: [ 3.108520] 1f00 128 mtdblock0 (driver?) [ 3.113800] 1f01 128 mtdblock1 (driver?) [ 3.119079] 1f02 128 mtdblock2 (driver?) [ 3.124359] 1f03 128 mtdblock3 (driver?) [ 3.129638] 1f04 1920 mtdblock4 (driver?) [ 3.134918] 1f05 128 mtdblock5 (driver?) [ 3.140197] 1f06 126976 mtdblock6 (driver?) [ 3.145477] 1f07 126976 mtdblock7 (driver?) [ 3.150756] 1f08 5632 mtdblock8 (driver?) [ 3.156005] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) [ 3.164642] Backtrace: [ 3.167205] [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) [ 3.176025] r6:df924000 r5:c05cf3ac r4:c06474c8 r3:c06007c8 [ 3.181976] [] (dump_stack+0x0/0x1c) from [] (panic+0x6c/0x1a0) [ 3.189971] [] (panic+0x0/0x1a0) from [] (mount_block_root+0x184/0x228) [ 3.198669] r3:c06007c8 r2:00000000 r1:df82df78 r0:c0500a10 [ 3.204589] r7:00008000 [ 3.207244] [] (mount_block_root+0x0/0x228) from [] (prepare_namespace+0xac/0x1d4) [ 3.216979] [] (prepare_namespace+0x0/0x1d4) from [] (kernel_init+0x124/0x130) [ 3.226318] r5:c05dd654 r4:c05dd654 [ 3.230072] [] (kernel_init+0x0/0x130) from [] (do_exit+0x0/0x67c) [ 3.238342] r5:c05a07e8 r4:00000000