diff --git a/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts b/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts index 6788a3611..a5c63f6da 100644 --- a/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts +++ b/arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts @@ -283,6 +283,16 @@ J721E_WKUP_IOPAD(0x38, PIN_INPUT, 0) /* (A23) MCU_OSPI1_LBCLKO */ >; }; + + mymcu_spi1_pins_default: mymcu_spi1_pins_default { + pinctrl-single,pins = < + J721E_WKUP_IOPAD(0xb0, PIN_OUTPUT, 0) /* (F26) WKUP_GPIO0_0.MCU_SPI1_CLK */ + J721E_WKUP_IOPAD(0xb4, PIN_OUTPUT, 0) /* (F25) WKUP_GPIO0_1.MCU_SPI1_D0 */ + J721E_WKUP_IOPAD(0xb8, PIN_INPUT, 0) /* (F28) WKUP_GPIO0_2.MCU_SPI1_D1 */ + J721E_WKUP_IOPAD(0xc4, PIN_OUTPUT, 2) /* (G24) WKUP_GPIO0_5.MCU_SPI1_CS3 */ + >; + }; + }; &wkup_pmx0 { @@ -309,6 +319,16 @@ J721E_WKUP_IOPAD(0x0088, PIN_INPUT, 0) /* MCU_MDIO0_MDIO */ >; }; + + mymcu_spi1_pins_default: mymcu_spi1_pins_default { + pinctrl-single,pins = < + J721E_WKUP_IOPAD(0xb0, PIN_OUTPUT, 0) /* (F26) WKUP_GPIO0_0.MCU_SPI1_CLK */ + J721E_WKUP_IOPAD(0xb4, PIN_OUTPUT, 0) /* (F25) WKUP_GPIO0_1.MCU_SPI1_D0 */ + J721E_WKUP_IOPAD(0xb8, PIN_INPUT, 0) /* (F28) WKUP_GPIO0_2.MCU_SPI1_D1 */ + J721E_WKUP_IOPAD(0xc4, PIN_OUTPUT, 2) /* (G24) WKUP_GPIO0_5.MCU_SPI1_CS3 */ + >; + }; + }; &wkup_uart0 { @@ -913,3 +933,16 @@ &main_uart2 { status = "disabled"; }; + + +&mcu_spi0 { + pinctrl-names = "default"; + pinctrl-0 = <&mymcu_spi1_pins_default>; + ti,spi-num-cs = <2>; + status = "okay"; + spidev@1{ + reg = <1>; + spi-max-frequency = <24000000>; + compatible = "linux,spidev"; + }; +}; \ No newline at end of file diff --git a/arch/arm64/boot/dts/ti/k3-j721e-mcu-wakeup.dtsi b/arch/arm64/boot/dts/ti/k3-j721e-mcu-wakeup.dtsi index 31875a917..25168cc23 100644 --- a/arch/arm64/boot/dts/ti/k3-j721e-mcu-wakeup.dtsi +++ b/arch/arm64/boot/dts/ti/k3-j721e-mcu-wakeup.dtsi @@ -386,4 +386,14 @@ loczrama = <1>; }; }; + + mcu_spi0: spi@40300000 { + compatible = "ti,am654-mcspi","ti,omap4-mcspi"; + reg = <0x0 0x40300000 0x0 0x400>; + interrupts = ; + clocks = <&k3_clks 274 1>; + power-domains = <&k3_pds 274 TI_SCI_PD_EXCLUSIVE>; + #address-cells = <1>; + #size-cells = <0>; + }; }; diff --git a/arch/arm64/configs/defconfig b/arch/arm64/configs/defconfig index c9a867ac3..0f04144bc 100644 --- a/arch/arm64/configs/defconfig +++ b/arch/arm64/configs/defconfig @@ -392,7 +392,7 @@ CONFIG_SPI_PL022=y CONFIG_SPI_ROCKCHIP=y CONFIG_SPI_QUP=y CONFIG_SPI_S3C64XX=y -CONFIG_SPI_SPIDEV=m +CONFIG_SPI_SPIDEV=y CONFIG_SPI_SUN6I=y CONFIG_SPMI=y CONFIG_PINCTRL_SINGLE=y