Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (root@ubuntu) (gcc version 4.6.3 (Ubuntu/Linaro 4.6.3-1ubuntu5) ) #59 Wed Sep 9 11:44:37 IST 2015 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048 [ 0.000000] Kernel command line: console=ttyO0,115200n8 rootfstype=ext3 root=/dev/mmcblk0p2 mem=512M rootwait [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 512MB = 512MB total [ 0.000000] Memory: 512720k/512720k available, 11568k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc05bb000 (5836 kB) [ 0.000000] .init : 0xc05bb000 - 0xc0653000 ( 608 kB) [ 0.000000] .data : 0xc0654000 - 0xc06b0b28 ( 371 kB) [ 0.000000] .bss : 0xc06b0b4c - 0xc06dd194 ( 178 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] omap_dm_timer_switch_src: Switching to HW default clocksource(sys_clkin_ck) for timer1, this may impact timekeeping in low power state [ 0.000000] OMAP clocksource: GPTIMER1 at 24000000 Hz [ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000166] Calibrating delay loop... 996.14 BogoMIPS (lpj=4980736) [ 0.087761] pid_max: default: 32768 minimum: 301 [ 0.087863] Security Framework initialized [ 0.087947] Mount-cache hash table entries: 512 [ 0.088278] CPU: Testing write buffer coherency: ok [ 0.088945] devtmpfs: initialized [ 0.107413] omap_hwmod: gfx: failed to hardreset [ 0.123158] omap_hwmod: pruss: failed to hardreset [ 0.124242] print_constraints: dummy: [ 0.124530] NET: Registered protocol family 16 [ 0.126216] OMAP GPIO hardware version 0.1 [ 0.128024] static void __init am335x_evm_init(void) - ############## EVM_Init [ 0.128217] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.129799] static void __init am335x_evm_i2c_init(void) - ############## i2c_Init [ 0.129979] omap_i2c.1: alias fck already exists [ 0.130706] omap2_mcspi.1: alias fck already exists [ 0.130879] omap2_mcspi.2: alias fck already exists [ 0.131084] edma.0: alias fck already exists [ 0.131099] edma.0: alias fck already exists [ 0.131112] edma.0: alias fck already exists [ 0.150295] bio: create slab at 0 [ 0.152167] SCSI subsystem initialized [ 0.153491] usbcore: registered new interface driver usbfs [ 0.153743] usbcore: registered new interface driver hub [ 0.153907] usbcore: registered new device driver usb [ 0.154037] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.154254] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.167781] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.169371] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.171637] print_constraints: VRTC: [ 0.173014] print_constraints: VIO: at 1800 mV [ 0.175240] print_constraints: VDD1: 600 <--> 1500 mV at 1325 mV normal [ 0.177442] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal [ 0.178367] print_constraints: VDD3: 5000 mV [ 0.179705] print_constraints: VDIG1: at 1800 mV [ 0.181062] print_constraints: VDIG2: at 1800 mV [ 0.182404] print_constraints: VPLL: at 1800 mV [ 0.183759] print_constraints: VDAC: at 1800 mV [ 0.185108] print_constraints: VAUX1: at 1800 mV [ 0.186472] print_constraints: VAUX2: at 3300 mV [ 0.187816] print_constraints: VAUX33: at 3300 mV [ 0.189166] print_constraints: VMMC: at 3300 mV [ 0.189565] tps65910 1-002d: No interrupt support, no core IRQ [ 0.190863] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.191886] Switching to clocksource gp timer [ 0.205572] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.205736] musb-hdrc musb-hdrc.0: dma type: pio [ 0.206459] musb-hdrc musb-hdrc.0: USB OTG mode controller at e081c000 using PIO, IRQ 18 [ 0.206603] musb-hdrc musb-hdrc.1: dma type: pio [ 0.206921] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.206986] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.207103] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.207114] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.207124] usb usb1: Product: MUSB HDRC host driver [ 0.207132] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.207139] usb usb1: SerialNumber: musb-hdrc.1 [ 0.207879] hub 1-0:1.0: USB hub found [ 0.207903] hub 1-0:1.0: 1 port detected [ 0.208371] musb-hdrc musb-hdrc.1: USB Host mode controller at e081e800 using PIO, IRQ 19 [ 0.208747] NET: Registered protocol family 2 [ 0.208921] IP route cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.209190] TCP established hash table entries: 16384 (order: 5, 131072 bytes) [ 0.209404] TCP bind hash table entries: 16384 (order: 4, 65536 bytes) [ 0.209530] TCP: Hash tables configured (established 16384 bind 16384) [ 0.209540] TCP reno registered [ 0.209549] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.209566] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.209731] NET: Registered protocol family 1 [ 0.209940] RPC: Registered named UNIX socket transport module. [ 0.209951] RPC: Registered udp transport module. [ 0.209957] RPC: Registered tcp transport module. [ 0.209964] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.210155] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.229706] VFS: Disk quotas dquot_6.5.2 [ 0.229762] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.230919] msgmni has been set to 1001 [ 0.231568] io scheduler noop registered [ 0.231579] io scheduler deadline registered [ 0.231626] io scheduler cfq registered (default) [ 0.232724] usbcore: registered new interface driver udlfb [ 0.321981] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.971525] console [ttyO0] enabled [ 0.975802] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.983641] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.991386] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.999160] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 1.006932] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 1.022329] brd: module loaded [ 1.029463] loop: module loaded [ 1.033069] i2c-core: driver [tsl2550] using legacy suspend method [ 1.039530] i2c-core: driver [tsl2550] using legacy resume method [ 1.045975] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.131973] No daughter card found [ 1.135567] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.144928] Board name: A33515BB [ 1.148297] Board version: 1.4A [ 1.151574] SKU: SKU#01 [ 1.171922] The board is general purpose EVM in profile 0 [ 1.177563] Found invalid GP EVM revision, falling back to Rev1.1A [ 1.183847] LCD configuration - ############## 0a [ 1.192041] LCD configuration - ############## 0a1 [ 1.200133] LCD configuration - ############## 0a3 [ 1.208309] ##01 - pwm backlight - enable_ecap0 [ 1.213602] LCD configuration - ############## 1 [ 1.221790] LCD configuration - ############## 2 [ 1.229789] da8xx_lcdc.0: alias fck already exists [ 1.235417] da8xx_lcdc da8xx_lcdc.0: GLCD: Found TFC_S9700RTWV35TR_01B panel [ 1.256464] Console: switching to colour frame buffer device 100x30 [ 1.275288] omap-gpmc omap-gpmc: GPMC revision 6.0 [ 1.280311] Registering NAND on CS0 [ 1.284623] omap_i2c.2: alias fck already exists [ 1.291982] usb 1-1: new high-speed USB device number 2 using musb-hdrc [ 1.301960] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 100 kHz [ 1.308499] tsl2550 2-0039: standard operating mode [ 1.314304] tsl2550 2-0039: support ver. 1.2 enabled [ 1.319889] COMM - static void mmc2_wl12xx_init(int evm_id, int profile) - 00 [ 1.327742] omap_hsmmc.0: alias fck already exists [ 1.333138] omap_hsmmc.2: alias fck already exists [ 1.338480] COMM - static void wl12xx_init(int evm_id, int profile) - 00 [ 1.345698] COMM - static void wl12xx_init(int evm_id, int profile) - 01 [ 1.352900] Configure Bluetooth Enable pin... [ 1.357463] COMM - gp_evm_revision == GP_EVM_REV_IS_1_1A - 00 [ 1.363691] LCD configuration - ############## 0b [ 1.372573] _regulator_get: 2-0018 supply Vdd not found, using dummy regulator [ 1.380215] _regulator_get: 2-0018 supply Vdd_IO not found, using dummy regulator [ 1.408647] lis3lv02d: 8 bits 3DLH sensor found [ 1.443243] usb 1-1: New USB device found, idVendor=04b4, idProduct=6572 [ 1.450253] usb 1-1: New USB device strings: Mfr=0, Product=1, SerialNumber=0 [ 1.457728] usb 1-1: Product: USB2.0 Hub [ 1.462856] hub 1-1:1.0: USB hub found [ 1.467078] hub 1-1:1.0: 4 ports detected [ 1.502238] input: ST LIS3LV02DL Accelerometer as /devices/platform/lis3lv02d/input/input0 [ 1.513652] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.520835] omap2-nand driver initializing [ 1.525460] ONFI flash detected [ 1.528861] ONFI param page 0 valid [ 1.532526] NAND device: Manufacturer ID: 0x2c, Chip ID: 0x38 (Micron MT29F8G08ABABAWP) [ 1.540897] chipsize = 1024 MB, writesize = 4096, busw = 0, oobsize = 224, erasesize = 524288 [ 1.549820] >>> chip->ecc.mode = 2, mtd->oobsize = 224 [ 1.555389] Creating 8 MTD partitions on "omap2-nand.0": [ 1.560951] 0x000000000000-0x000000080000 : "SPL" [ 1.567174] 0x000000080000-0x000000100000 : "SPL.backup1" [ 1.574332] 0x000000100000-0x000000180000 : "SPL.backup2" [ 1.581260] 0x000000180000-0x000000200000 : "SPL.backup3" [ 1.588104] 0x000000200000-0x000000300000 : "U-Boot" [ 1.594540] 0x000000300000-0x000000380000 : "U-Boot Env" [ 1.601244] 0x000000380000-0x000000d00000 : "Kernel" [ 1.608440] 0x000000d00000-0x000040000000 : "File System" [ 1.719271] OneNAND driver initializing [ 1.771935] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 1.778406] davinci_mdio davinci_mdio.0: detected phy mask 7fffffff [ 1.785555] davinci_mdio.0: probed [ 1.789115] davinci_mdio davinci_mdio.0: phy[31]: device 0:1f, driver unknown [ 1.796742] PPP generic driver version 2.4.2 [ 1.801322] usb 1-1.2: new full-speed USB device number 3 using musb-hdrc [ 1.808791] PPP BSD Compression module registered [ 1.813732] PPP Deflate Compression module registered [ 1.819397] PPP MPPE Compression module registered [ 1.824686] usbcore: registered new interface driver zd1201 [ 1.830686] usbcore: registered new interface driver cdc_ether [ 1.836973] usbcore: registered new interface driver cdc_eem [ 1.843117] usbcore: registered new interface driver dm9601 [ 1.848984] cdc_ncm: 04-Aug-2011 [ 1.852512] usbcore: registered new interface driver cdc_ncm [ 1.858430] Initializing USB Mass Storage driver... [ 1.863743] usbcore: registered new interface driver usb-storage [ 1.870021] USB Mass Storage support registered. [ 1.875158] usbcore: registered new interface driver usbserial [ 1.881255] usbserial: USB Serial Driver core [ 1.885931] USB Serial support registered for cp210x [ 1.891262] usbcore: registered new interface driver cp210x [ 1.897099] cp210x: v0.09:Silicon Labs CP210x RS232 serial adaptor driver [ 1.904348] USB Serial support registered for pl2303 [ 1.909760] usbcore: registered new interface driver pl2303 [ 1.915600] pl2303: Prolific PL2303 USB to serial adaptor driver [ 1.922564] mousedev: PS/2 mouse device common for all mice [ 1.929679] usb 1-1.2: New USB device found, idVendor=10c4, idProduct=ea60 [ 1.936900] usb 1-1.2: New USB device strings: Mfr=1, Product=2, SerialNumber=3 [ 1.944552] usb 1-1.2: Product: CP2102 USB to UART Bridge Controller [ 1.951191] usb 1-1.2: Manufacturer: Silicon Labs [ 1.956114] usb 1-1.2: SerialNumber: 0001 [ 1.960480] input: adp5588-keys as /devices/platform/omap/omap_i2c.1/i2c-1/1-0034/input/input1 [ 1.971254] cp210x 1-1.2:1.0: cp210x converter detected [ 1.981340] adp5588_keys 1-0034: Rev.4 keypad, irq 217 [ 1.987367] ==ft5x0x_ts_init== [ 1.990612] ==ft5x0x_ts_probe= [ 1.993823] ==kzalloc= [ 1.997273] input: ft5x0x_ts as /devices/virtual/input/input2 [ 2.052187] usb 1-1.2: reset full-speed USB device number 3 using musb-hdrc [ 2.062398] [FST] FT55x0x Firmware version = 0x30 [ 2.067319] ==probe over = [ 2.070358] ret=0 [ 2.073149] omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 [ 2.079976] i2c /dev entries driver [ 2.084268] Linux video capture interface: v2.00 [ 2.090347] lm75 2-0048: hwmon1: sensor 'tmp275' [ 2.153084] usb 1-1.2: cp210x converter now attached to ttyUSB0 [ 2.232173] usb 1-1.3: new full-speed USB device number 4 using musb-hdrc [ 2.293432] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 2.304398] cpuidle: using governor ladder [ 2.309171] cpuidle: using governor menu [ 2.313506] sdhci: Secure Digital Host Controller Interface driver [ 2.319961] sdhci: Copyright(c) Pierre Ossman [ 2.330212] usbcore: registered new interface driver usbhid [ 2.336069] usbhid: USB HID core driver [ 2.343520] usb 1-1.3: New USB device found, idVendor=10c4, idProduct=ea60 [ 2.350696] usb 1-1.3: New USB device strings: Mfr=1, Product=2, SerialNumber=3 [ 2.358337] usb 1-1.3: Product: CP2102 USB to UART Bridge Controller [ 2.364973] usb 1-1.3: Manufacturer: Silicon Labs [ 2.369872] usb 1-1.3: SerialNumber: 0001 [ 2.376112] HMC5843 initialized [ 2.382127] cp210x 1-1.3:1.0: cp210x converter detected [ 2.388051] i2c-core: driver [hmc5843] using legacy suspend method [ 2.394527] i2c-core: driver [hmc5843] using legacy resume method [ 2.401799] usbcore: registered new interface driver snd-usb-audio [ 2.408311] ALSA device list: [ 2.411403] No soundcards found. [ 2.414957] oprofile: hardware counters not available [ 2.420217] oprofile: using timer interrupt. [ 2.424713] nf_conntrack version 0.5.0 (8011 buckets, 32044 max) [ 2.431579] ip_tables: (C) 2000-2006 Netfilter Core Team [ 2.437266] TCP cubic registered [ 2.440633] NET: Registered protocol family 17 [ 2.445422] Bridge firewalling registered [ 2.449651] lib80211: common routines for IEEE802.11 drivers [ 2.455618] Registering the dns_resolver key type [ 2.460564] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 2.468570] ThumbEE CPU extension supported. [ 2.473090] mux: Failed to setup hwmod io irq -22 [ 2.478644] Power Management for AM33XX family [ 2.483510] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 2.490200] Copied the M3 firmware to UMEM [ 2.494514] omap_hwmod: wkup_m3: wkup_m3: hwmod data error: OMAP4 does not support st_shift [ 2.508909] clock: disabling unused clocks to save power [ 2.516731] Detected MACID=68:c9:b:a9:34:f2 [ 2.522661] omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 2.562251] usb 1-1.3: reset full-speed USB device number 4 using musb-hdrc [ 2.571547] mmc0: new high speed SDHC card at address 59b4 [ 2.577992] mmcblk0: mmc0:59b4 SS08G 7.40 GiB [ 2.584608] mmcblk0: p1 p2 [ 2.588781] buzzzz - wl12xx_set_power ON status 00 : 1 [ 2.594192] buzzzz - wl12xx_set_power ON status 01 [ 2.683446] usb 1-1.3: cp210x converter now attached to ttyUSB1 [ 2.709671] buzzzz - wl12xx_set_power ON status 00 : 0 [ 2.715085] buzzzz - wl12xx_set_power ON status 02 [ 3.222295] kjournald starting. Commit interval 5 seconds [ 3.232766] EXT3-fs (mmcblk0p2): using internal journal [ 3.238217] EXT3-fs (mmcblk0p2): recovery complete [ 3.247526] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode [ 3.254775] VFS: Mounted root (ext3 filesystem) on device 179:2. [ 3.261941] Freeing init memory: 608K INIT: version 2.88 booting backlight pwm on Starting udev /etc/rcS.d/S06alignment.sh: line 11: echo: write error: Device or resource busy /etc/rcS.d/S06alignment.sh: line 13: /sys/class/gpio/gpio53/value: No such file or directory /etc/rcS.d/S06alignment.sh: line 14: echo: write error: Invalid argument Error: could not load module /lib/ads1015.ko: No such file or directory Error: Module g_mass_storage is not currently loaded SUCCESSFULLY OPENED Received GPS Packet is: [ 8.426705] lun0: unable to open backing file: /dev/mmcblk0p3 [ 8.432950] g_mass_storage musb-hdrc.0: failed to start g_mass_storage: -2 ERROR: could not insert 'g_mass_storage': Unknown symbol in module, or unknown parameter (see dmesg) Executed command : Hardware Information: FATAL: Module ads1015 not found. Starting Bootlog daemon: bootlogd. ALSA: Restoring mixer settings... /usr/sbin/alsactl: load_state:1686: No soundcards found... Configuring network interfaces... [ 9.456968] PHY 0:00 not found [ 9.460195] PHY 0:01 not found udhcpc (v1.20.2) started testingggggggggggggggggggggg............ File not found. Please use the correct I2C-address or connect the adc-module.You can also try to load/reload the module ads1015 Sending discover... Sending discover... Sending discover... No lease, failing done. Sat Jan 1 00:01:00 UTC 2000 INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting Dropbear SSH server: dropbear. Starting telnet daemon. Performing wifi calibration... Error: Module wl12xx_sdio is not currently loaded [ 19.046105] Disabling lock debugging due to kernel taint [ 19.065917] cfg80211: Calling CRDA to update world regulatory domain [ 19.293040] wl12xx: driver version: ol_R5.SP4.01-2-g1aa2c8e [ 19.298864] wl12xx: compilation time: Sat Jan 10 12:45:07 2015 [ 19.313211] cfg80211: World regulatory domain updated: [ 19.318650] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp) [ 19.327402] cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (300 mBi, 2000 mBm) [ 19.335667] cfg80211: (2457000 KHz - 2482000 KHz @ 20000 KHz), (300 mBi, 2000 mBm) [ 19.343929] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (300 mBi, 2000 mBm) [ 19.352191] cfg80211: (5170000 KHz - 5250000 KHz @ 40000 KHz), (300 mBi, 2000 mBm) [ 19.360441] cfg80211: (5735000 KHz - 5835000 KHz @ 40000 KHz), (300 mBi, 2000 mBm) nvs file /lib/firmware/ti-connectivity/wl1271-nvs.bin. File already exists. Won't overwrite. Starting network benchmark server: netserver. Starting syslogd/klogd: done Starting thttpd. Launching Applications Desktop.. /etc/rc5.d/S40app.sh: line 3: cd: /home/pda/app/launcher: No such file or directory ....Launched.... Starting Lighttpd Web Server: lighttpd. 2000-01-01 00:00:00: (log.c.166) server started date: invalid date '000120000101' / Starting Matrix GUI application. [ 25.374595] gadget: Mass Storage Function, version: 2009/09/11 [ 25.380786] gadget: Number of LUNs=1 [ 25.384666] lun0: LUN: removable file: /dev/mmcblk0p1 [ 25.390059] gadget: Mass Storage Gadget, version: 2009/09/11 [ 25.396067] gadget: userspace failed to provide iSerialNumber [ 25.402170] gadget: g_mass_storage ready [ 25.406366] musb-hdrc musb-hdrc.0: MUSB HDRC host driver [ 25.411955] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 2 [ 25.419797] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 25.426898] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 25.434447] usb usb2: Product: MUSB HDRC host driver [ 25.439620] usb usb2: Manufacturer: Linux 3.2.0 musb-hcd [ 25.445163] usb usb2: SerialNumber: musb-hdrc.0 [ 25.451044] hub 2-0:1.0: USB hub found [ 25.455035] hub 2-0:1.0: 1 port detected /etc/rc5.d/S99demon-process: line 3: bug: command not found the size if 4 File opened successfully through fopen() fread() sucessfuly done the read string is060 the the size of buffer is 4 the number of min read is 48 *************************************************************** *************************************************************** NOTICE: This file system contains the followin GPLv3 packages: binutils-symlinks binutils gdbserver If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** ********************************************Z _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm ttyO0 Arago 2013.05 am335x-evm ttyO0