NAND: 512 MiB MMC: davinci: 0 Bad block table found at page 262080, version 0x01 Bad block table found at page 262016, version 0x01 In: serial Out: serial Err: serial ARM Clock : 456000000 Hz DDR Clock : 150000000 Hz Net: Ethernet PHY: GENERIC @ 0x07 DaVinci-EMAC Hit any key to stop autoboot: 0 U-Boot > loady c0700000 460800 ## Switch baudrate to 460800 bps and press ENTER ... ## Ready for binary (ymodem) download to 0xC0700000 at 460800 bps... CCxyzModem - CRC mode, 0(SOH)/2519(STX)/0(CAN) packets, 3 retries ## Total Size = 0x00275618 = 2577944 Bytes ## Switch baudrate to 115200 bps and press ESC ... U-Boot > printenv autoload=no baudrate=115200 bootargs=mem=32M console=ttyS2,115200n8 root=/dev/mmcblk0p2 rw rootwait ip=off vpif_capture.ch0_bufsize=831488 vpif_display.ch2_bufsize=831488 bootcmd=mmc rescan 0;fatload mmc 0 0xc0700000 uImage; bootm c0700000; bootdelay=4 bootfile=uImage ethact=DaVinci-EMAC ethaddr=00:00:a0:00:fb:c7 filesize=275618 ipaddr=192.168.0.82 mask 255.255.255.0 gateway 192.168.0.2 oldbootargs=console=ttyS2,115200n8 rw noinitrd root=/dev/nfs nfsroot=192.168.0.81:/home/barry/ti/mcsdk_1_01_00_02/targetNFS,nolock,rsize=1024,wsize=1024 ip=dhcp oldbootcmd=dhcp;setenv serverip 192.168.0.81;tftpboot;bootm oldserverip=192.168.0.81 serverip=192.168.0.81 stderr=serial stdin=serial stdout=serial ver=U-Boot 2010.12 (May 07 2012 - 16:09:45) Environment size: 780/65532 bytes U-Boot > bootm ## Booting kernel from Legacy Image at c0700000 ... Image Name: Linux-3.3.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2577880 Bytes = 2.5 MiB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0 Linux version 3.3.0 (root@ubuntu) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 PREEMPT Fri Sep 9 12:02:59 MSK 2016 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: AM18x/OMAP-L138 lcdk board Memory policy: ECC disabled, Data cache writeback BUG: mapping for 0x80000000 at 0xfffe0000 out of vmalloc space DaVinci da850/omap-l138/am18x variant 0x1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 8128 Kernel command line: mem=32M console=ttyS2,115200n8 root=/dev/mmcblk0p2 rw rootwait ip=off vpif_capture.ch0_bufsize=831488 vpif_display.ch2_bufsize=831488 PID hash table entries: 128 (order: -3, 512 bytes) Dentry cache hash table entries: 4096 (order: 2, 16384 bytes) Inode-cache hash table entries: 2048 (order: 1, 8192 bytes) Memory: 32MB = 32MB total Memory: 27012k/27012k available, 5756k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xc2800000 - 0xff000000 ( 968 MB) lowmem : 0xc0000000 - 0xc2000000 ( 32 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc04c5000 (4852 kB) .init : 0xc04c5000 - 0xc04f2000 ( 180 kB) .data : 0xc04f2000 - 0xc052ea40 ( 243 kB) .bss : 0xc052ea64 - 0xc054c62c ( 119 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 227.32 BogoMIPS (lpj=1136640) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc0398f68 - 0xc0398fc0 gpiochip_add: registered GPIOs 0 to 31 on device: DaVinci gpiochip_add: registered GPIOs 32 to 63 on device: DaVinci gpiochip_add: registered GPIOs 64 to 95 on device: DaVinci gpiochip_add: registered GPIOs 96 to 127 on device: DaVinci gpiochip_add: registered GPIOs 128 to 143 on device: DaVinci DaVinci: 144 gpio irqs print_constraints: dummy: NET: Registered protocol family 16 EMAC: MII PHY configured da850_evm_init VPIF : vpif capture mux success: 0 da850_evm_init VPIF : VPIF registration success: 0 bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb i2c-gpio i2c-gpio.1: using pins 20 (SDA) and 21 (SCL) Advanced Linux Sound Architecture Driver Version 1.0.24. Switching to clocksource timer0_1 musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) musb-hdrc musb-hdrc: dma type: dma-cppi41 MUSB255 controller's USBSS revision = 4ea11003 Waiting for USB PHY clock good... musb-hdrc musb-hdrc: USB OTG mode controller at fee00000 using DMA, IRQ 58 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 1024 (order: 1, 8192 bytes) TCP bind hash table entries: 1024 (order: 0, 4096 bytes) TCP: Hash tables configured (established 1024 bind 1024) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 52 io scheduler noop registered (default) Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 console [ttyS2] enabled brd: module loaded ahci ahci: forcing PORTS_IMPL to 0x1 ahci ahci: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x01e18000-0x01e19fff] port 0x100 irq 67 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask ffffff7f davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[7]: device davinci_mdio-0:07, driver SMSC LAN8710/LAN8720 ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 1 Waiting for USB PHY clock good... ohci ohci.0: irq 59, io mem 0x01e25000 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. input: gpio-keys-polled as /devices/platform/gpio-keys-polled.0/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected i2c /dev entries driver lirc_dev: IR Remote Control driver registered, major 253 IR NEC protocol handler initialized IR RC5(x) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR RC5 (streamzap) protocol handler initialized IR SANYO protocol handler initialized IR MCE Keyboard/mouse protocol handler initialized IR LIRC bridge handler initialized Linux video capture interface: v2.00 tvp514x: probe of 1-005d failed with error -5 ata1: SATA link down (SStatus 0 SControl 300) vpif_capture vpif_capture: Error registering v4l2 subdevice usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) watchdog watchdog: heartbeat 60 sec cpuidle: using governor ladder cpuidle: using governor menu davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode usbcore: registered new interface driver usbhid usbhid: USB HID core driver usbcore: registered new interface driver snd-usb-audio soc-audio soc-audio.0: ASoC: Failed to create card debugfs directory _regulator_get: 1-0018 supply IOVDD not found, using dummy regulator _regulator_get: 1-0018 supply DVDD not found, using dummy regulator _regulator_get: 1-0018 supply AVDD not found, using dummy regulator _regulator_get: 1-0018 supply DRVDD not found, using dummy regulator asoc: tlv320aic3x-hifi <-> davinci-mcasp.0 mapping ok ALSA device list: #0: DA850/OMAP-L138 EVM TCP cubic registered NET: Registered protocol family 17 console [netcon0] enabled netconsole: network logging started davinci_emac davinci_emac.1: using random MAC addr: 72:ec:f6:32:cb:13 omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) Waiting for root device /dev/mmcblk0p2... mmc0: new high speed SDHC card at address 1234 mmcblk0: mmc0:1234 SA04G 3.63 GiB mmcblk0: p1 p2 p3 < p5 > EXT3-fs (mmcblk0p2): warning: mounting fs with errors, running e2fsck is recommended kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode VFS: Mounted root (ext3 filesystem) on device 179:2. Freeing init memory: 180K INIT: version 2.86 booting Please wait: booting... Error opening /dev/fb0: No such device Starting udev udevd (623): /proc/623/oom_adj is deprecated, please use /proc/623/oom_score_adj instead. udev: starting version 141 Remounting root file system... Caching udev devnodes Populating dev cacheFAT-fs (mmcblk0p3): invalid media value (0x1f) FAT-fs (mmcblk0p3): Can't find a valid FAT filesystem mv: cannot rename '/tmp/devices': No such file or directory logger: mount: mount point /proc/bus/usb does not exist logger: mount: special device /dev/sda1 does not exist ALSA: Restoring mixer settings... Configuring network interfaces... ifconfig: SIOCGIFFLAGS: No such device ifconfig: SIOCSIFADDR: No such device done. Setting up IP spoofing protection: rp_filter. Mon Nov 11 00:54:00 UTC 2013 INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting Hardware abstraction layer hald ^CStarting Dropbear SSH server: dropbear. Starting telnet daemon. Starting network benchmark server: netserver. Starting syslogd/klogd: done Starting thttpd. Starting Lighttpd Web Server: lighttpd. 2013-11-11 00:54:04: (log.c.166) server started *************************************************************** *************************************************************** NOTICE: This file system contains the followin GPLv3 packages: binutils-symlinks binutils gdbserver If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** ***************************************************************