Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (anatoly@anatoly-ThinkPad-Edge-E440) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Thu May 7 15:02:32 EEST 2015 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: PowerBeacon-AM3874 reserved size = 0 at 0x0 Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8148 2.0 SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 44660 Kernel command line: console=ttyO0,115200n8 root=/dev/mtdblock8 rw rootfstype=jffs2 rootwait=1 mem=176M PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 176MB = 176MB total Memory: 174008k/174008k available, 6216k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xcb800000 - 0xf8000000 ( 712 MB) lowmem : 0xc0000000 - 0xcb000000 ( 176 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0040000 ( 224 kB) .text : 0xc0040000 - 0xc03b5000 (3540 kB) .data : 0xc03b6000 - 0xc03f0160 ( 233 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:375 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ368 Trying to install interrupt handler for IRQ369 Trying to install interrupt handler for IRQ370 Trying to install interrupt handler for IRQ371 Trying to install interrupt handler for IRQ372 Trying to install interrupt handler for IRQ373 Trying to install interrupt handler for IRQ374 Trying to install type control for IRQ375 Trying to set irq flags for IRQ375 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 4797.23 BogoMIPS (lpj=23986176) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok ftrace: allocating 9460 entries in 28 pages devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now bio: create slab at 0 SCSI subsystem initialized Switching to clocksource gp timer NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) (SUMMARY) �© 2001-2006 Red Hat, Inc. msgmni has been set to 339 kworker/u:0 used greatest stack depth: 6732 bytes left kworker/u:0 used greatest stack depth: 6516 bytes left io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded Generic platform RAM MTD, (c) 2004 Simtec Electronics slram: not enough parameters. GPIO NAND driver, �© 2004 Simtec Electronics omap2-nand driver initializing NAND device: Manufacturer ID: 0xc2, Chip ID: 0xf0 (Macronix ) Creating 9 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000020000 : "U-Boot SPL" mtd: Giving out device 0 to U-Boot SPL 0x000000020000-0x000000040000 : "U-Boot SPL Backup 1" mtd: Giving out device 1 to U-Boot SPL Backup 1 0x000000040000-0x000000060000 : "U-Boot SPL Backup 2" mtd: Giving out device 2 to U-Boot SPL Backup 2 0x000000060000-0x000000080000 : "U-Boot SPL Backup 3" mtd: Giving out device 3 to U-Boot SPL Backup 3 0x000000080000-0x000000180000 : "U-Boot" mtd: Giving out device 4 to U-Boot 0x000000180000-0x0000001a0000 : "U-Boot Env" mtd: Giving out device 5 to U-Boot Env 0x0000001a0000-0x0000001c0000 : "U-Boot Env Backup" mtd: Giving out device 6 to U-Boot Env Backup 0x0000001c0000-0x0000009c0000 : "Kernel" mtd: Giving out device 7 to Kernel 0x0000009c0000-0x000004000000 : "File System" mtd: Giving out device 8 to File System omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) Empty flash at 0x0000ff70 ends at 0x00010000 Empty flash at 0x0002fffc ends at 0x00030000 Empty flash at 0x0004fffc ends at 0x00050000 Empty flash at 0x0006fffc ends at 0x00070000 Empty flash at 0x0008fffc ends at 0x00090000 Empty flash at 0x000afffc ends at 0x000b0000 Empty flash at 0x000efffc ends at 0x000f0000 Empty flash at 0x0010fffc ends at 0x00110000 Empty flash at 0x0012fffc ends at 0x00130000 Empty flash at 0x0014fffc ends at 0x00150000 Empty flash at 0x0016fffc ends at 0x00170000 Empty flash at 0x0018fffc ends at 0x00190000 Empty flash at 0x001afffc ends at 0x001b0000 Empty flash at 0x001cff98 ends at 0x001d0000 Empty flash at 0x001efffc ends at 0x001f0000 Empty flash at 0x0020ffcc ends at 0x00210000 Empty flash at 0x0026fffc ends at 0x00270000 Empty flash at 0x0028ffd0 ends at 0x00290000 JFFS2 notice: (1) jffs2_build_xattr_subsystem: complete building xattr subsystem, 0 of xdatum (0 unchecked, 0 orphan) and 0 of xref (0 dead, 0 orphan) found. VFS: Mounted root (jffs2 filesystem) on device 31:8. devtmpfs: mounted Freeing init memory: 224K Node CRC b8097a6b != calculated CRC adc8ff07 for node at 0009cc70 Data CRC b84d64b0 != calculated CRC 98a1e20d for node at 0009d6f8 Data CRC 7af86759 != calculated CRC 0346b867 for node at 0009e114 Data CRC 4f26c478 != calculated CRC 1fd9828b for node at 0009ec4c inflate returned -3 hostname used greatest stack depth: 5388 bytes left System initialization... Hostname : OMAP3EVM Filesystem : v1.0.0 Kernel release : Linux 2.6.37 Kernel version : #1 Thu May 7 15:02:32 EEST 2015 Mounting /proc : [SUCCESS] Mounting /syspagealloc: memory corruption : c06d6d48: 05 00 00 00 00 00 00 00 ........ Backtrace: [] (dump_backtrace+0x0/0x118) from [] (dump_stack+0x20/0x24) r7:00000000 r6:c0458618 r5:c06d6d4f r4:c06d6d48 [] (dump_stack+0x0/0x24) from [] (kernel_map_pages+0x224/0x238) [] (kernel_map_pages+0x0/0x238) from [] (get_page_from_freelist+0x314/0x58c) [] (get_page_from_freelist+0x0/0x58c) from [] (__alloc_pages_nodemask+0xfc/0x610) [] (__alloc_pages_nodemask+0x0/0x610) from [] (do_wp_page+0x638/0x7bc) [] (do_wp_page+0x0/0x7bc) from [] (handle_mm_fault+0x160/0x74c) [] (handle_mm_fault+0x0/0x74c) from [] (do_page_fault+0x1dc/0x240) [] (do_page_fault+0x0/0x240) from [] (do_DataAbort+0x44/0xa8) [] (do_DataAbort+0x0/0xa8) from [] (ret_from_exception+0x0/0x10) Exception stack(0xcaa93fb0 to 0xcaa93ff8) 3fa0: 00001000 00000000 ffffffff 00000000 3fc0: 00000000 0018d030 00198bcc 00198bd8 00198bb0 00198bf0 00198bc4 001b8e84 3fe0: 0018e1e8 bedf6cf0 000994a4 001010c8 60000010 ffffffff [SUCCESS] Mounting /devUnable to handle kernel paging request at virtual address eae929c8 pgd = caaa4000 [eae929c8] *pgd=00000000 Internal error: Oops: 5 [#1] last sysfs file: Modules linked in: CPU: 0 Not tainted (2.6.37 #1) PC is at mix_pool_bytes_extract+0x10c/0x1d0 LR is at extract_buf+0x88/0x100 pc : [] lr : [] psr: 20000093 sp : caa93ba8 ip : caa93c08 fp : caa93c04 r10: 00000011 r9 : 0000001f r8 : 00000000 r7 : 88ed2b4f r6 : bcd2bf35 r5 : c04439a8 r4 : 00000005 r3 : 00000007 r2 : 7ee92d7c r1 : 00000001 r0 : 0000000e Flags: nzCv IRQs off FIQs on Mode SVC_32 ISA ARM Segment user Control: 10c5387d Table: 8aaa4019 DAC: 00000015 Process mount (pid: 44, stack limit = 0xcaa922e8) Stack: (0xcaa93ba8 to 0xcaa94000) 3ba0: c02dcb10 caa93d4c 00000014 caa93d8c c03e0b48 0000001a 3bc0: 00000014 0000000e 00000007 00000001 000018bf 60000013 c00df148 caa93d4c 3be0: caa93c0c c03e0b48 caa93d8c caa93dce caa93fb0 c03e0b48 caa93dc4 caa93c08 3c00: c02364e4 c0235f9c 00000001 e684220f 242de9fe a0bc49f7 e7d1abdb a6d01a50 3c20: 82db7e97 0e04c4ce ec5bb9e4 9905aeb7 94516223 3d6e1717 e27629ec e33a5ff3 3c40: 5c82687d 71116d73 029ac5fa 077f5a65 4d789aea 73310294 00074d8b 0d2c370e 3c60: 82675b34 cc2e9503 ef785266 42e771e2 eee2884d 843a302c f828fbf1 e3cb1b86 3c80: b08b8d3e 84d0b3c8 86a22de0 0c45485b 4e9bd9c8 f90a50ac ec1b4a2a d8a4c086 3ca0: 493da980 cc043a07 bf386e9a 074b402b 28ab20e7 43862b38 47e6f99d 2e28905f 3cc0: 792444cc 06ee7012 b25215da 16403821 198b862f a0f55d91 e900442d 4607d9e2 3ce0: 5fa9bc8e 49429c26 c78d048a 1a49df78 7f0986e6 15adc4f8 9b164c09 23917e92 3d00: 02e452c1 85f53039 9f8bd3da 5c31d013 14eee9ba d9a926a2 e31cc972 7075a5d8 3d20: 86d398ce 6bc5742a aef5e8dc aa0ca6bb 3668aeff 82c0e828 a1c4e203 c0f28b19 3d40: 32f9e3fb 278aec06 cac4b34b c0100c38 caa7f420 c0073e18 00000000 80000093 3d60: 00000010 60000013 caa93ec0 caa82100 caa93fb0 c03e0b48 caa93da4 c0236440 3d80: c03e0b48 00000010 60000013 0b55ddb1 5c411227 e946c7a8 a9289d7b 0245da63 3da0: c0236440 0000000a 00000010 caa93dce caa93ec0 0000000a caa93dfc caa93dc8 3dc0: c02365d4 c0236468 ffff0000 00000001 caa82500 0018d9b5 caa93ec0 caa92000 3de0: caa82500 00000000 caa82100 ca9ea200 caa93e14 caa93e00 c0236720 c0236568 3e00: 00000000 be82ff6b caa93efc caa93e18 c01544d0 c02366f8 00001812 00000000 3e20: caa93e44 caa93e30 c0054c3c c0054adc 00000017 c011b15c caa92000 00000000 3e40: 00008000 00000001 00000000 ca979900 0018d9b5 001b8f3c 00009e00 00000000 3e60: 00008000 00184690 0018d000 0018d9b5 ca9ea200 001ba2d8 00000005 ca811000 3e80: caa93eb4 00000008 c00fb5b8 00184690 00000017 0018d9b5 00000006 c00fb568 3ea0: 0018d000 caa92000 caa93eec 00000006 be82ff6b be82ff5b 00008000 00000001 3ec0: caa93ecc c0056e84 00000f8b caa93e4c caa93eec fffffff8 00000000 c03db3e8 3ee0: c0153978 c03daed8 c03e7220 ca9ea200 caa93f3c caa93f00 c011b15c c0153984 3f00: caa93fb0 ca9ea202 00000000 00000000 001ba2e4 00000000 ca9ea200 00000001 3f20: caa93fb0 c011c86c 001ba2e4 ca811000 caa93f84 caa93f40 c011ca98 c011b0c0 3f40: 001ba30c c043e538 caa93fb0 001ba2c4 c004d048 00000000 caa93f84 ca811000 3f60: 001ba2c4 001ba2e4 caa93fb0 c004d048 caa92000 00000000 caa93fa4 caa93f88 3f80: c00509dc c011c828 001ba2c4 001ba30c 001ba2e4 0000000b 00000000 caa93fa8 3fa0: c004ce40 c00509a4 001ba2c4 001ba30c 001ba30c 001ba2c4 001ba2e4 00000000 3fc0: 001ba2c4 001ba30c 001ba2e4 0000000b 001ba30c 00000000 001ba254 00000000 3fe0: 001ba317 bebe1690 00016a70 000d1cdc 60000010 001ba30c 00000000 00000000 Backtrace: [] (mix_pool_bytes_extract+0x0/0x1d0) from [] (extract_buf+0x88/0x100) [] (extract_buf+0x0/0x100) from [] (extract_entropy+0x78/0xac) r8:0000000a r7:caa93ec0 r6:caa93dce r5:00000010 r4:0000000a [] (extract_entropy+0x0/0xac) from [] (get_random_bytes+0x34/0x40) [] (get_random_bytes+0x0/0x40) from [] (load_elf_binary+0xb58/0x1420) [] (load_elf_binary+0x0/0x1420) from [] (search_binary_handler+0xa8/0x300) [] (search_binary_handler+0x0/0x300) from [] (do_execve+0x27c/0x324) [] (do_execve+0x0/0x324) from [] (sys_execve+0x44/0x64) [] (sys_execve+0x0/0x64) from [] (ret_fast_syscall+0x0/0x30) r7:0000000b r6:001ba2e4 r5:001ba30c r4:001ba2c4 Code: e08a3001 e7956104 e0000009 e0033009 (e795410c) : ---[ end trace 3bd48277ee9ab467 ]--- mount used greatest stack depth: 4896 bytes left Segmentation fau