CONFIG_ARM=y CONFIG_GENERIC_GPIO=y CONFIG_EXPERIMENTAL=y CONFIG_SYSVIPC=y CONFIG_POSIX_MQUEUE=y CONFIG_BSD_PROCESS_ACCT=y CONFIG_IKCONFIG=y CONFIG_IKCONFIG_PROC=y CONFIG_LOG_BUF_SHIFT=16 CONFIG_BLK_DEV_INITRD=y CONFIG_EMBEDDED=y # CONFIG_SYSCTL_SYSCALL is not set CONFIG_KALLSYMS_EXTRA_PASS=y # # Kernel Performance Events And Counters # CONFIG_SLAB=y CONFIG_PROFILING=y CONFIG_OPROFILE=y CONFIG_KPROBES=y CONFIG_MODULES=y # CONFIG_MODULE_FORCE_LOAD is not set CONFIG_MODULE_UNLOAD=y # CONFIG_MODULE_FORCE_UNLOAD is not set CONFIG_MODVERSIONS=y CONFIG_MODULE_SRCVERSION_ALL=y # CONFIG_BLK_DEV_BSG is not set # # System Type # CONFIG_MMU=y CONFIG_ARCH_OMAP=y # # TI OMAP Common Features # CONFIG_ARCH_OMAP_OTG=y # CONFIG_ARCH_OMAP1 is not set CONFIG_ARCH_OMAP2PLUS=y # # OMAP Feature Selections # CONFIG_OMAP_SMARTREFLEX=y CONFIG_OMAP_SMARTREFLEX_CLASS3=y CONFIG_OMAP_RESET_CLOCKS=y CONFIG_OMAP_MUX=y CONFIG_OMAP_MUX_DEBUG=y CONFIG_OMAP_MUX_WARNINGS=y CONFIG_OMAP_32K_TIMER=y # CONFIG_OMAP3_L2_AUX_SECURE_SAVE_RESTORE is not set CONFIG_OMAP_32K_TIMER_HZ=128 CONFIG_OMAP_DM_TIMER=y # CONFIG_OMAP_PM_NONE is not set CONFIG_OMAP_PM_NOOP=y # # TI OMAP2/3/4 Specific Features # CONFIG_ARCH_OMAP2PLUS_TYPICAL=y # CONFIG_ARCH_OMAP2 is not set CONFIG_ARCH_OMAP3=y # CONFIG_ARCH_OMAP4 is not set # CONFIG_ARCH_TI81XX is not set CONFIG_ARCH_OMAP3430=y CONFIG_OMAP_PACKAGE_CBB=y # CONFIG_OMAP_PACKAGE_CUS is not set # # OMAP Board Type # CONFIG_MACH_OMAP3_BEAGLE=y # CONFIG_MACH_DEVKIT8000 is not set # CONFIG_MACH_OMAP_LDP is not set # CONFIG_MACH_OMAP3530_LV_SOM is not set # CONFIG_MACH_OMAP3_TORPEDO is not set # CONFIG_MACH_OVERO is not set # CONFIG_MACH_OMAP3EVM is not set # CONFIG_MACH_OMAP3517EVM is not set # CONFIG_MACH_CRANEBOARD is not set # CONFIG_MACH_OMAP3_PANDORA is not set # CONFIG_MACH_OMAP3_TOUCHBOOK is not set # CONFIG_MACH_OMAP_3430SDP is not set # CONFIG_MACH_NOKIA_RM680 is not set # CONFIG_MACH_NOKIA_RX51 is not set # CONFIG_MACH_OMAP_ZOOM2 is not set # CONFIG_MACH_OMAP_ZOOM3 is not set # CONFIG_MACH_CM_T35 is not set # CONFIG_MACH_CM_T3517 is not set # CONFIG_MACH_IGEP0020 is not set # CONFIG_MACH_IGEP0030 is not set # CONFIG_MACH_SBC3530 is not set # CONFIG_MACH_OMAP_3630SDP is not set # CONFIG_OMAP3_EMU is not set # CONFIG_OMAP3_SDRC_AC_TIMING is not set # # Processor Features # CONFIG_ARM_THUMB=y CONFIG_ARM_THUMBEE=y # # Kernel Features # CONFIG_TICK_ONESHOT=y CONFIG_NO_HZ=y CONFIG_HIGH_RES_TIMERS=y CONFIG_PREEMPT_NONE=y CONFIG_HZ=128 CONFIG_AEABI=y CONFIG_ARCH_HAS_HOLES_MEMORYMODEL=y # CONFIG_LEDS is not set # # Boot options # CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO2,115200" CONFIG_KEXEC=y CONFIG_ATAGS_PROC=y # # CPU Power Management # CONFIG_CPU_FREQ=y CONFIG_CPU_FREQ_TABLE=y CONFIG_CPU_FREQ_STAT=y CONFIG_CPU_FREQ_STAT_DETAILS=y CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE=y CONFIG_CPU_FREQ_GOV_USERSPACE=y CONFIG_CPU_FREQ_GOV_ONDEMAND=y # # Floating point emulation # # # At least one emulation must be selected # CONFIG_FPE_NWFPE=y CONFIG_VFP=y CONFIG_VFPv3=y CONFIG_NEON=y # # Userspace binary formats # CONFIG_BINFMT_ELF=y CONFIG_HAVE_AOUT=y CONFIG_BINFMT_MISC=y # # Power management options # CONFIG_PM=y CONFIG_PM_DEBUG=y CONFIG_PM_SLEEP=y CONFIG_SUSPEND=y CONFIG_PM_RUNTIME=y CONFIG_NET=y # # Networking options # CONFIG_PACKET=y CONFIG_UNIX=y CONFIG_XFRM=y CONFIG_XFRM_USER=y CONFIG_NET_KEY=y CONFIG_NET_KEY_MIGRATE=y CONFIG_INET=y CONFIG_IP_MULTICAST=y CONFIG_IP_PNP=y CONFIG_IP_PNP_DHCP=y CONFIG_IP_PNP_BOOTP=y CONFIG_IP_PNP_RARP=y # CONFIG_INET_LRO is not set CONFIG_TCP_CONG_CUBIC=y CONFIG_DEFAULT_TCP_CONG="cubic" # CONFIG_IPV6 is not set # # Network testing # CONFIG_WIRELESS=y # # Generic Driver Options # CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" CONFIG_PREVENT_FIRMWARE_BUILD=y CONFIG_MTD=y CONFIG_MTD_CONCAT=y CONFIG_MTD_CMDLINE_PARTS=y # # User Modules And Translation Layers # CONFIG_MTD_CHAR=y CONFIG_MTD_BLOCK=y CONFIG_MTD_OOPS=y # # RAM/ROM/Flash chip drivers # CONFIG_MTD_CFI=y CONFIG_MTD_CFI_INTELEXT=y # # Disk-On-Chip Device Drivers # CONFIG_MTD_NAND=y CONFIG_MTD_NAND_OMAP2=y CONFIG_MTD_ONENAND=y CONFIG_MTD_ONENAND_VERIFY_WRITE=y CONFIG_MTD_ONENAND_OMAP2=y # # UBI - Unsorted block images # CONFIG_BLK_DEV=y CONFIG_BLK_DEV_LOOP=y CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_SIZE=16384 # # EEPROM support # CONFIG_EEPROM_LEGACY=y # # SCSI device support # CONFIG_SCSI=y CONFIG_SCSI_DMA=y # # SCSI support type (disk, tape, CD-ROM) # CONFIG_BLK_DEV_SD=y CONFIG_SCSI_MULTI_LUN=y CONFIG_SCSI_SCAN_ASYNC=y # # SCSI Transports # CONFIG_MD=y CONFIG_NETDEVICES=y # # MII PHY device drivers # CONFIG_SMSC_PHY=y CONFIG_NET_ETHERNET=y CONFIG_MII=y CONFIG_SMSC911X=y # # USB Network Adapters # CONFIG_USB_USBNET=y CONFIG_USB_NET_SMSC95XX=y CONFIG_USB_ALI_M5632=y CONFIG_USB_AN2720=y CONFIG_USB_EPSON2888=y CONFIG_USB_KC2190=y # # Input device support # CONFIG_INPUT=y # # Userland interfaces # CONFIG_INPUT_JOYDEV=y CONFIG_INPUT_EVDEV=y # # Input Device Drivers # CONFIG_INPUT_KEYBOARD=y CONFIG_KEYBOARD_GPIO=y CONFIG_KEYBOARD_TWL4030=y CONFIG_INPUT_TOUCHSCREEN=y CONFIG_TOUCHSCREEN_ADS7846=y CONFIG_INPUT_MISC=y CONFIG_INPUT_TWL4030_PWRBUTTON=y # # Character devices # CONFIG_VT_HW_CONSOLE_BINDING=y CONFIG_DEVKMEM=y # # Serial drivers # CONFIG_SERIAL_8250=y CONFIG_SERIAL_8250_CONSOLE=y CONFIG_SERIAL_8250_NR_UARTS=32 CONFIG_SERIAL_8250_RUNTIME_UARTS=4 CONFIG_SERIAL_8250_EXTENDED=y CONFIG_SERIAL_8250_MANY_PORTS=y CONFIG_SERIAL_8250_SHARE_IRQ=y CONFIG_SERIAL_8250_DETECT_IRQ=y CONFIG_SERIAL_8250_RSA=y # # Non-8250 serial port support # CONFIG_SERIAL_CORE=y CONFIG_SERIAL_CORE_CONSOLE=y # CONFIG_LEGACY_PTYS is not set CONFIG_HW_RANDOM=y CONFIG_I2C=y CONFIG_I2C_BOARDINFO=y CONFIG_I2C_COMPAT=y CONFIG_I2C_CHARDEV=y # # I2C system bus drivers (mostly embedded / system-on-chip) # CONFIG_I2C_OMAP=y CONFIG_SPI=y # # SPI Master Controller Drivers # CONFIG_SPI_OMAP24XX=y # # PPS support # CONFIG_DEBUG_GPIO=y CONFIG_GPIO_SYSFS=y # # I2C GPIO expanders: # CONFIG_GPIO_TWL4030=y # # MODULbus GPIO expanders: # # CONFIG_W1 is not set CONFIG_POWER_SUPPLY=y CONFIG_WATCHDOG=y CONFIG_OMAP_WATCHDOG=y CONFIG_TWL4030_WATCHDOG=y CONFIG_TWL4030_CORE=y CONFIG_TWL4030_POWER=y CONFIG_REGULATOR=y CONFIG_REGULATOR_DUMMY=y CONFIG_REGULATOR_TWL4030=y CONFIG_MEDIA_SUPPORT=y # # Multimedia core support # CONFIG_MEDIA_CONTROLLER=y CONFIG_VIDEO_DEV=y CONFIG_VIDEO_V4L2_COMMON=y CONFIG_VIDEO_ALLOW_V4L1=y CONFIG_VIDEO_V4L1_COMPAT=y CONFIG_VIDEO_V4L2_SUBDEV_API=y CONFIG_VIDEO_MEDIA=y # # Multimedia drivers # # CONFIG_IR_CORE is not set # CONFIG_MEDIA_ATTACH is not set # CONFIG_MEDIA_TUNER is not set # CONFIG_MEDIA_TUNER_CUSTOMISE is not set CONFIG_VIDEO_V4L2=y CONFIG_VIDEO_V4L1=y CONFIG_VIDEOBUF_GEN=y CONFIG_VIDEOBUF_DMA_CONTIG=y CONFIG_VIDEO_CAPTURE_DRIVERS=y CONFIG_VIDEO_MT9V113=y # # Video improvement chips # CONFIG_VIDEO_OMAP2_VOUT=y CONFIG_VIDEO_OMAP3=y CONFIG_VIDEO_OMAP3_DEBUG=y CONFIG_V4L_USB_DRIVERS=y CONFIG_USB_VIDEO_CLASS=y CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y # CONFIG_RADIO_ADAPTERS is not set # CONFIG_DAB is not set # # Graphics support # CONFIG_FB=y CONFIG_FIRMWARE_EDID=y CONFIG_FB_CFB_FILLRECT=y CONFIG_FB_CFB_COPYAREA=y CONFIG_FB_CFB_IMAGEBLIT=y CONFIG_FB_MODE_HELPERS=y CONFIG_FB_TILEBLITTING=y # # Frame buffer hardware drivers # CONFIG_OMAP2_VRAM=y CONFIG_OMAP2_VRFB=y CONFIG_OMAP2_DSS=y CONFIG_OMAP2_VRAM_SIZE=4 CONFIG_OMAP2_DSS_DEBUG_SUPPORT=y CONFIG_OMAP2_DSS_DPI=y CONFIG_OMAP2_DSS_VENC=y CONFIG_OMAP2_DSS_DSI=y CONFIG_OMAP2_DSS_USE_DSI_PLL=y CONFIG_OMAP2_DSS_MIN_FCK_PER_PCK=1 CONFIG_FB_OMAP2=y CONFIG_FB_OMAP2_DEBUG_SUPPORT=y CONFIG_FB_OMAP2_NUM_FBS=1 # # OMAP2/3 Display Device Drivers # CONFIG_PANEL_GENERIC=y CONFIG_PANEL_SHARP_LS037V7DW01=y CONFIG_BACKLIGHT_LCD_SUPPORT=y CONFIG_LCD_CLASS_DEVICE=y CONFIG_LCD_PLATFORM=y CONFIG_BACKLIGHT_CLASS_DEVICE=y CONFIG_BACKLIGHT_GENERIC=m # # Display device support # CONFIG_DISPLAY_SUPPORT=y # # Console display driver support # CONFIG_LOGO=y CONFIG_LOGO_LINUX_MONO=y CONFIG_LOGO_LINUX_VGA16=y CONFIG_LOGO_LINUX_CLUT224=y CONFIG_SOUND=y CONFIG_SND=y CONFIG_SND_USB=y CONFIG_SND_USB_AUDIO=y CONFIG_SND_SOC=y CONFIG_SND_OMAP_SOC=y CONFIG_SND_OMAP_SOC_OMAP3EVM=y CONFIG_SND_OMAP_SOC_OMAP3_BEAGLE=y CONFIG_SND_SOC_I2C_AND_SPI=y CONFIG_HID_SUPPORT=y CONFIG_HID=y CONFIG_USB=y CONFIG_USB_DEBUG=y CONFIG_USB_ANNOUNCE_NEW_DEVICES=y # # Miscellaneous USB options # CONFIG_USB_DEVICEFS=y # CONFIG_USB_DEVICE_CLASS is not set # CONFIG_USB_DYNAMIC_MINORS is not set CONFIG_USB_SUSPEND=y CONFIG_USB_OTG=y # CONFIG_USB_OTG_WHITELIST is not set # CONFIG_USB_MON is not set # # USB Host Controller Drivers # CONFIG_USB_EHCI_HCD=y CONFIG_USB_MUSB_HDRC=y CONFIG_USB_MUSB_SOC=y # # OMAP 343x high speed USB support # CONFIG_USB_MUSB_OTG=y CONFIG_USB_GADGET_MUSB_HDRC=y CONFIG_USB_MUSB_DEBUG=y # # NOTE: USB_STORAGE depends on SCSI but BLK_DEV_SD may # # # also be needed; see USB_STORAGE Help for more info # CONFIG_USB_STORAGE=y # CONFIG_USB_LIBUSUAL is not set # # USB Miscellaneous drivers # CONFIG_USB_TEST=y CONFIG_USB_GADGET=y # CONFIG_USB_GADGET_DEBUG is not set # CONFIG_USB_GADGET_DEBUG_FILES is not set # CONFIG_USB_GADGET_DEBUG_FS is not set CONFIG_USB_GADGET_DUALSPEED=y # CONFIG_USB_ZERO is not set # CONFIG_USB_AUDIO is not set CONFIG_USB_ETH=y CONFIG_USB_ETH_RNDIS=y CONFIG_MMC=y # CONFIG_MMC_DEBUG is not set # CONFIG_MMC_UNSAFE_RESUME is not set # # MMC/SD/SDIO Card Drivers # CONFIG_SDIO_UART=y # # MMC/SD/SDIO Host Controller Drivers # CONFIG_MMC_OMAP=y CONFIG_MMC_OMAP_HS=y CONFIG_RTC_LIB=y CONFIG_RTC_CLASS=y # # RTC interfaces # CONFIG_RTC_INTF_SYSFS=y CONFIG_RTC_INTF_PROC=y CONFIG_RTC_INTF_DEV=y # # I2C RTC drivers # CONFIG_RTC_DRV_TWL4030=y # # File systems # CONFIG_EXT2_FS=y CONFIG_EXT3_FS=y # CONFIG_EXT3_FS_XATTR is not set CONFIG_INOTIFY=y CONFIG_QUOTA=y CONFIG_QFMT_V2=y # # DOS/FAT/NT Filesystems # CONFIG_MSDOS_FS=y CONFIG_VFAT_FS=y # # Pseudo filesystems # CONFIG_PROC_FS=y CONFIG_SYSFS=y CONFIG_TMPFS=y CONFIG_JFFS2_FS=y CONFIG_JFFS2_SUMMARY=y CONFIG_JFFS2_FS_XATTR=y CONFIG_JFFS2_COMPRESSION_OPTIONS=y CONFIG_JFFS2_LZO=y CONFIG_JFFS2_RUBIN=y CONFIG_CRAMFS=y CONFIG_NFS_FS=y CONFIG_NFS_V3=y CONFIG_NFS_V3_ACL=y CONFIG_NFS_V4=y CONFIG_ROOT_NFS=y CONFIG_LOCKD=y CONFIG_LOCKD_V4=y # # Partition Types # CONFIG_PARTITION_ADVANCED=y CONFIG_MSDOS_PARTITION=y CONFIG_NLS=y CONFIG_NLS_DEFAULT="iso8859-1" CONFIG_NLS_CODEPAGE_437=y CONFIG_NLS_ISO8859_1=y # # Kernel hacking # CONFIG_PRINTK_TIME=y CONFIG_MAGIC_SYSRQ=y CONFIG_DEBUG_FS=y CONFIG_DEBUG_KERNEL=y CONFIG_SCHEDSTATS=y CONFIG_TIMER_STATS=y CONFIG_PROVE_LOCKING=y CONFIG_LOCK_STAT=y CONFIG_DEBUG_SPINLOCK_SLEEP=y CONFIG_STACKTRACE=y CONFIG_DEBUG_INFO=y # CONFIG_RCU_CPU_STALL_DETECTOR is not set CONFIG_ARM_UNWIND=y CONFIG_DEBUG_LL=y # CONFIG_EARLY_PRINTK is not set # # Security options # CONFIG_SECURITY=y # # Random Number Generation # # CONFIG_CRYPTO_ANSI_CPRNG is not set CONFIG_CRYPTO_HW=y # # Library routines # CONFIG_CRC_CCITT=y CONFIG_CRC32=y CONFIG_LIBCRC32C=y CONFIG_HAS_IOMEM=y CONFIG_HAS_IOPORT=y CONFIG_HAS_DMA=y