[ 0.000000] Linux version 3.2.0 (root@myreka-mm) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #2 Tue Jun 26 17:15:13 CIT 2012 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs r ubi.mtd=7,2048 noinitrd rootfstype=ubifs rootwait=1 ip=dhp [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 256MB = 256MB total [ 0.000000] Memory: 253420k/253420k available, 8724k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc0581000 (5604 kB) [ 0.000000] .init : 0xc0581000 - 0xc05bd000 ( 240 kB) [ 0.000000] .data : 0xc05be000 - 0xc061b7e8 ( 374 kB) [ 0.000000] .bss : 0xc061b80c - 0xc0648624 ( 180 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] omap_dm_timer_switch_src: Switching to HW default clocksource(sys_clkin_ck) for timer1, this may impact timekeeping in le [ 0.000000] OMAP clocksource: GPTIMER1 at 24000000 Hz [ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000235] Calibrating delay loop... 498.89 BogoMIPS (lpj=2494464) [ 0.056310] pid_max: default: 32768 minimum: 301 [ 0.056467] Security Framework initialized [ 0.056598] Mount-cache hash table entries: 512 [ 0.057059] CPU: Testing write buffer coherency: ok [ 0.078501] omap_hwmod: gfx: failed to hardreset [ 0.095279] omap_hwmod: pruss: failed to hardreset [ 0.096699] print_constraints: dummy: [ 0.097160] NET: Registered protocol family 16 [ 0.099968] OMAP GPIO hardware version 0.1 [ 0.103506] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.106517] omap_i2c.1: alias fck already exists [ 0.107742] omap2_mcspi.1: alias fck already exists [ 0.108036] omap2_mcspi.2: alias fck already exists [ 0.108389] edma.0: alias fck already exists [ 0.108420] edma.0: alias fck already exists [ 0.108447] edma.0: alias fck already exists [ 0.142729] bio: create slab at 0 [ 0.145671] SCSI subsystem initialized [ 0.147915] usbcore: registered new interface driver usbfs [ 0.148355] usbcore: registered new interface driver hub [ 0.148634] usbcore: registered new device driver usb [ 0.149008] registerd cppi-dma Intr @ IRQ 17 [ 0.149028] Cppi41 Init Done Qmgr-base(d083a000) dma-base(d0838000) [ 0.149043] Cppi41 Init Done [ 0.149089] musb-ti81xx musb-ti81xx: musb0, board_mode=0x1, plat_mode=0x1 [ 0.149463] musb-ti81xx musb-ti81xx: musb1, board_mode=0x1, plat_mode=0x0 [ 0.150975] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.152853] tps65910 1-002d: could not be detected [ 0.153515] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.155000] Switching to clocksource gp timer [ 0.176665] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.176841] USB: Trying to read configuration from [0x474010e8] [ 0.176866] USB: Remapped to [0xd081e0e8] [ 0.176881] USB: Before : Value in register [0xd081e0e8] is [0x100] [ 0.176897] USB: After : Value in register [0xd081e0e8] is [0x80] [ 0.176913] USB: Complete : Value in register [0xd081e0e8] is [0x80] [ 0.176966] musb-hdrc musb-hdrc.0: dma type: dma-cppi41 [ 0.177927] musb-hdrc musb-hdrc.0: MUSB HDRC host driver [ 0.178068] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 [ 0.178234] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.178256] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.178276] usb usb1: Product: MUSB HDRC host driver [ 0.178291] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.178306] usb usb1: SerialNumber: musb-hdrc.0 [ 0.179409] hub 1-0:1.0: USB hub found [ 0.179448] hub 1-0:1.0: 1 port detected [ 0.180217] musb-hdrc musb-hdrc.0: USB Host mode controller at d081c000 using DMA, IRQ 18 [ 0.180413] USB: Trying to read configuration from [0x474010e8] [ 0.180435] USB: Remapped to [0xd08340e8] [ 0.180449] USB: Before : Value in register [0xd08340e8] is [0x0] [ 0.180464] USB: After : Value in register [0xd08340e8] is [0x80] [ 0.180480] USB: Complete : Value in register [0xd08340e8] is [0x80] [ 0.180522] musb-hdrc musb-hdrc.1: dma type: dma-cppi41 [ 0.181442] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.181505] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 [ 0.181629] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.181650] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.181669] usb usb2: Product: MUSB HDRC host driver [ 0.181684] usb usb2: Manufacturer: Linux 3.2.0 musb-hcd [ 0.181700] usb usb2: SerialNumber: musb-hdrc.1 [ 0.182765] hub 2-0:1.0: USB hub found [ 0.182800] hub 2-0:1.0: 1 port detected [ 0.183551] musb-hdrc musb-hdrc.1: USB OTG mode controller at d0832800 using DMA, IRQ 19 [ 0.184083] NET: Registered protocol family 2 [ 0.184322] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.184697] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.184921] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.185129] TCP: Hash tables configured (established 8192 bind 8192) [ 0.185148] TCP reno registered [ 0.185166] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.185199] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.185450] NET: Registered protocol family 1 [ 0.185780] RPC: Registered named UNIX socket transport module. [ 0.185800] RPC: Registered udp transport module. [ 0.185813] RPC: Registered tcp transport module. [ 0.185826] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.186141] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.199634] VFS: Disk quotas dquot_6.5.2 [ 0.199721] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.200427] JFFS2 version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 0.200848] msgmni has been set to 494 [ 0.201827] io scheduler noop registered [ 0.201845] io scheduler deadline registered [ 0.201930] io scheduler cfq registered (default) [ 0.203510] Could not set LED4 to fully on [ 0.205725] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.898655] ti81xx_interrupt 939: VBUS error workaround (delay coming) [ 0.905579] console [ttyO0] enabled [ 0.910073] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.918122] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.926156] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.934103] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.942116] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.962983] brd: module loaded [ 0.973119] loop: module loaded [ 0.976749] i2c-core: driver [tsl2550] using legacy suspend method [ 0.983254] i2c-core: driver [tsl2550] using legacy resume method [ 0.989770] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.055184] No daughter card found [ 1.058824] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.066174] Overriding the EEPROM configuration for Tornado [ 1.072041] Board name: A335x [ 1.075177] Board version: 1 [ 1.078206] SKU: SKU#01 [ 1.080940] The board is general purpose EVM in profile 0 [ 1.086643] Found invalid GP EVM revision, falling back to Rev1.1A [ 1.094189] omap-gpmc omap-gpmc: GPMC revision 6.0 [ 1.099478] Registering NAND on CS0 [ 1.107024] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.114478] omap2-nand driver initializing [ 1.119245] NAND device: Manufacturer ID: 0x98, Chip ID: 0xda (Toshiba NAND 256MiB 3,3V 8-bit) [ 1.128626] Creating 8 MTD partitions on "omap2-nand.0": [ 1.134235] 0x000000000000-0x000000020000 : "SPL" [ 1.141072] 0x000000020000-0x000000040000 : "SPL.backup1" [ 1.148475] 0x000000040000-0x000000060000 : "SPL.backup2" [ 1.155919] 0x000000060000-0x000000080000 : "SPL.backup3" [ 1.163323] 0x000000080000-0x000000260000 : "U-Boot" [ 1.171068] 0x000000260000-0x000000280000 : "U-Boot Env" [ 1.178482] 0x000000280000-0x000000780000 : "Kernel" [ 1.187519] 0x000000780000-0x000010000000 : "File System" [ 1.299187] OneNAND driver initializing [ 1.304142] UBI: attaching mtd7 to ubi0 [ 1.308244] UBI: physical eraseblock size: 131072 bytes (128 KiB) [ 1.314841] UBI: logical eraseblock size: 126976 bytes [ 1.320542] UBI: smallest flash I/O unit: 2048 [ 1.325505] UBI: sub-page size: 512 [ 1.330361] UBI: VID header offset: 2048 (aligned 2048) [ 1.336702] UBI: data offset: 4096 [ 2.444697] UBI error: compare_lebs: unsupported on-flash UBI format [ 2.444713] [ 2.452993] slab error in kmem_cache_destroy(): cache `ubi_scan_leb_slab': Can't free all objects [ 2.462349] Backtrace: [ 2.464973] [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) [ 2.473878] r6:cfa78000 r5:cfaa25c0 r4:cfa0dc40 r3:c05dfcc8 [ 2.479894] [] (dump_stack+0x0/0x1c) from [] (kmem_cache_destroy+0xd0/0x104) [ 2.489181] [] (kmem_cache_destroy+0x0/0x104) from [] (ubi_scan+0x1b4/0xa24) [ 2.498445] r4:00000400 r3:cfaac000 [ 2.502230] [] (ubi_scan+0x0/0xa24) from [] (ubi_attach_mtd_dev+0x4a8/0xa0c) [ 2.511511] [] (ubi_attach_mtd_dev+0x0/0xa0c) from [] (ubi_init+0x204/0x2f0) [ 2.520783] [] (ubi_init+0x0/0x2f0) from [] (do_one_initcall+0x3c/0x180) [ 2.529702] [] (do_one_initcall+0x0/0x180) from [] (kernel_init+0x9c/0x130) [ 2.538904] [] (kernel_init+0x0/0x130) from [] (do_exit+0x0/0x67c) [ 2.547247] r5:c05817e8 r4:00000000 [ 2.551460] UBI error: ubi_init: cannot attach mtd7 [ 2.557738] CAN device driver interface [ 2.561784] CAN bus driver for Bosch D_CAN controller 1.0 [ 2.615096] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 2.621607] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 2.629021] davinci_mdio.0: probed [ 2.632611] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 2.640520] usbcore: registered new interface driver zd1201 [ 2.646674] usbcore: registered new interface driver cdc_ether [ 2.653033] usbcore: registered new interface driver cdc_eem [ 2.659245] usbcore: registered new interface driver dm9601 [ 2.665192] cdc_ncm: 04-Aug-2011 [ 2.668818] usbcore: registered new interface driver cdc_ncm [ 2.674786] Initializing USB Mass Storage driver... [ 2.680268] usbcore: registered new interface driver usb-storage [ 2.686619] USB Mass Storage support registered. [ 2.692080] mousedev: PS/2 mouse device common for all mice [ 2.699371] omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 [ 2.706139] omap_rtc: already running [ 2.710211] i2c /dev entries driver [ 2.714423] Linux video capture interface: v2.00 [ 2.719770] usbcore: registered new interface driver uvcvideo [ 2.725849] USB Video Class driver (1.1.1) [ 2.732453] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 2.739136] _regulator_get: deviceless supply vdd_mpu not found, using dummy regulator [ 2.748081] cpuidle: using governor ladder [ 2.753080] cpuidle: using governor menu [ 2.760193] usbcore: registered new interface driver usbhid [ 2.766105] usbhid: USB HID core driver [ 2.770924] usbcore: registered new interface driver snd-usb-audio [ 2.779502] ALSA device list: [ 2.782633] No soundcards found. [ 2.786248] oprofile: hardware counters not available [ 2.791564] oprofile: using timer interrupt. [ 2.796097] nf_conntrack version 0.5.0 (3959 buckets, 15836 max) [ 2.803021] ip_tables: (C) 2000-2006 Netfilter Core Team [ 2.808798] TCP cubic registered [ 2.812203] NET: Registered protocol family 17 [ 2.816921] can: controller area network core (rev 20090105 abi 8) [ 2.823550] NET: Registered protocol family 29 [ 2.828255] can: raw protocol (rev 20090105) [ 2.832755] can: broadcast manager protocol (rev 20090105 t) [ 2.838776] Registering the dns_resolver key type [ 2.843823] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 2.851923] ThumbEE CPU extension supported. [ 2.856500] mux: Failed to setup hwmod io irq -22 [ 2.862215] Power Management for AM33XX family [ 2.867147] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 2.873859] Copied the M3 firmware to UMEM [ 2.878222] omap_hwmod: wkup_m3: wkup_m3: hwmod data error: OMAP4 does not support st_shift [ 2.891353] clock: disabling unused clocks to save power [ 2.899371] Detected MACID=0:18:31:8e:26:fe [ 2.905666] omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 2.917480] [ 2.917489] CPSW phy found : id is : 0x221611 [ 2.924372] PHY 0:01 not found [ 11.915911] PHY: 0:00 - Link is Up - 1000/Full [ 11.945067] Sending DHCP requests . [ 13.915886] PHY: 0:00 - Link is Down [ 14.525044] . [ 17.915919] PHY: 0:00 - Link is Up - 1000/Full [ 19.035043] ., OK [ 19.645529] IP-Config: Got DHCP answer from 0.0.0.0, my address is 141.183.190.183 [ 19.654162] IP-Config: Complete: [ 19.657607] device=eth0, addr=141.183.190.183, mask=255.255.252.0, gw=141.183.188.1, [ 19.665987] host=141.183.190.183, domain=mys.agilent.com, nis-domain=(none), [ 19.673869] bootserver=0.0.0.0, rootserver=0.0.0.0, rootpath= [ 19.681129] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0) [ 19.688596] Please append a correct "root=" boot option; here are the available partitions: [ 19.697452] 1f00 128 mtdblock0 (driver?) [ 19.702780] 1f01 128 mtdblock1 (driver?) [ 19.708126] 1f02 128 mtdblock2 (driver?) [ 19.713452] 1f03 128 mtdblock3 (driver?) [ 19.718795] 1f04 1920 mtdblock4 (driver?) [ 19.724123] 1f05 128 mtdblock5 (driver?) [ 19.729467] 1f06 5120 mtdblock6 (driver?) [ 19.734793] 1f07 254464 mtdblock7 (driver?) [ 19.740131] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) [ 19.748840] Backtrace: [ 19.751464] [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) [ 19.760366] r6:cf840000 r5:c05addc4 r4:c061c7c8 r3:c05dfcc8 [ 19.766374] [] (dump_stack+0x0/0x1c) from [] (panic+0x6c/0x1a0) [ 19.774455] [] (panic+0x0/0x1a0) from [] (mount_block_root+0x184/0x228) [ 19.783265] r3:c05dfcc8 r2:00000000 r1:cf81df78 r0:c04e8500 [ 19.789257] r7:00008000 [ 19.791941] [] (mount_block_root+0x0/0x228) from [] (prepare_namespace+0xac/0x1d4) [ 19.801770] [] (prepare_namespace+0x0/0x1d4) from [] (kernel_init+0x124/0x130) [ 19.811219] r5:c05bbf94 r4:c05bbf94 [ 19.815009] [] (kernel_init+0x0/0x130) from [] (do_exit+0x0/0x67c) [ 19.823358] r5:c05817e8 r4:00000000