ERROR: tisdk-base-image-1.0-r0 do_rootfs: Unable to install packages. Command '/home/uegaki/ex1/rmu/tisdk8/build/arago-tmp-external-arm-glibc/work/am335x_evm-linux-gnueabi/tisdk-base-image/1.0-r0/recipe-sysroot-native/usr/bin/opkg --volatile-cache -f /home/uegaki/ex1/rmu/tisdk8/build/arago-tmp-external-arm-glibc/work/am335x_evm-linux-gnueabi/tisdk-base-image/1.0-r0/opkg.conf -t /home/uegaki/ex1/rmu/tisdk8/build/arago-tmp-external-arm-glibc/work/am335x_evm-linux-gnueabi/tisdk-base-image/1.0-r0/temp/ipktemp/ -o /home/uegaki/ex1/rmu/tisdk8/build/arago-tmp-external-arm-glibc/work/am335x_evm-linux-gnueabi/tisdk-base-image/1.0-r0/rootfs --force_postinstall --add-ignore-recommends libulm-dev --add-ignore-recommends ti-llvm3.6-dev --add-ignore-recommends coreutils --add-ignore-recommends coreutils-dev --add-ignore-recommends busybox-syslog --add-ignore-recommends gdbserver-c6x-dev --add-ignore-recommends opencl-monitor-dev install gdbserver mmc-utils net-snmp-server nodejs ntp ntpdate openssh-sftp-server opkg packagegroup-arago-base packagegroup-arago-base-tisdk packagegroup-arago-console packagegroup-core-boot packagegroup-core-ssh-openssh packagegroup-core-tools-debug procps psplash python3-django python3-djangorestframework python3-flask python3-pip python3-pytest rsyslog run-postinsts sqlite3 systemd-initramfs tree tzdata' returned 1: Collected errors: * Solver encountered 1 problem(s): * Problem 1/1: * - package packagegroup-core-ssh-openssh-1.0-r1.0.all requires openssh, but none of the providers can be installed * * Solution 1: * - do not ask to install a package providing packagegroup-core-ssh-openssh * Solution 2: * - do not ask to install a package providing packagegroup-arago-base * opkg_finalize_intercepts: Failed to open dir /home/uegaki/ex1/rmu/tisdk8/build/arago-tmp-external-arm-glibc/work/am335x_evm-linux-gnueabi/tisdk-base-image/1.0-r0/temp/ipktemp//opkg-y4PgS9/opkg-intercept-XB0kyA: No such file or directory. * rm_r: Failed to open dir /home/uegaki/ex1/rmu/tisdk8/build/arago-tmp-external-arm-glibc/work/am335x_evm-linux-gnueabi/tisdk-base-image/1.0-r0/temp/ipktemp//opkg-y4PgS9/opkg-intercept-XB0kyA: No such file or directory. * rm_r: Failed to open dir /home/uegaki/ex1/rmu/tisdk8/build/arago-tmp-external-arm-glibc/work/am335x_evm-linux-gnueabi/tisdk-base-image/1.0-r0/temp/ipktemp//opkg-y4PgS9: No such file or directory. Disfavor package: busybox-syslog Disfavor package: coreutils-dev Disfavor package: coreutils ERROR: Logfile of failure stored in: /home/uegaki/ex1/rmu/tisdk8/build/arago-tmp-external-arm-glibc/work/am335x_evm-linux-gnueabi/tisdk-base-image/1.0-r0/temp/log.do_rootfs.19783 ERROR: Task (/home/uegaki/ex1/rmu/tisdk8/sources/meta-arago/meta-arago-distro/recipes-core/images/tisdk-base-image.bb:do_rootfs) failed with exit code '1' NOTE: Writing buildhistory took: 88 seconds Summary: 1 task failed: /home/uegaki/ex1/rmu/tisdk8/sources/meta-arago/meta-arago-distro/recipes-core/images/tisdk-base-image.bb:do_rootfs Summary: There were 22 WARNING messages shown. Summary: There was 1 ERROR message shown, returning a non-zero exit code.