#!/bin/sh -e ### BEGIN INIT INFO # Provides: udev # Required-Start: mountvirtfs # Required-Stop: # Default-Start: S # Default-Stop: # Short-Description: Start udevd, populate /dev and load drivers. ### END INIT INFO export TZ=/etc/localtime [ -d /sys/class ] || exit 1 [ -r /proc/mounts ] || exit 1 [ -x /sbin/udevd ] || exit 1 [ -f /etc/default/udev ] && . /etc/default/udev [ -f /etc/udev/udev.conf ] && . /etc/udev/udev.conf kill_udevd() { if [ -x /sbin/pidof ]; then pid=`/sbin/pidof -x udevd` [ -n "$pid" ] && kill $pid fi } export ACTION=add # propagate /dev from /sys echo "Starting udev" # mount the tmpfs on /dev, if not already done LANG=C awk "\$2 == \"/dev\" && \$3 == \"tmpfs\" { exit 1 }" /proc/mounts && { mount -n -o mode=0755,size=1M,nr_inodes=8192 -t tmpfs none "/dev" mkdir -m 0755 /dev/pts mkdir -m 1777 /dev/shm } if [ "$DEVCACHE" != "" ]; then # Invalidate udev cache if the kernel or its bootargs/cmdline have changed [ -x /bin/uname ] && /bin/uname -mrspv > /tmp/uname || touch /tmp/uname [ -r /proc/cmdline ] && cat /proc/cmdline > /tmp/cmdline || touch /tmp/cmdline [ -r /proc/devices ] && cat /proc/devices > /tmp/devices || touch /tmp/devices [ -r /proc/atags ] && cat /proc/atags > /tmp/atags || touch /tmp/atags if [ -e $DEVCACHE ] && \ cmp -s /tmp/uname /etc/udev/saved.uname && \ cmp -s /tmp/cmdline /etc/udev/saved.cmdline && \ cmp -s /tmp/devices /etc/udev/saved.devices && \ cmp -s /tmp/atags /etc/udev/saved.atags; then (cd /; tar xf $DEVCACHE > /dev/null 2>&1) not_first_boot=1 fi fi if [ ! -e "/lib/modules/$(uname -r)"/modules.dep ] ; then mkdir -p /lib/modules/$(uname -r) depmod -ae fi # make_extra_nodes kill_udevd > "/dev/null" 2>&1 # trigger the sorted events echo -e '\000\000\000\000' > /proc/sys/kernel/hotplug /sbin/udevd -d /sbin/udevadm control --env STARTUP=1 if [ "$not_first_boot" != "" ];then /sbin/udevadm trigger --subsystem-nomatch=tty --subsystem-nomatch=mem --subsystem-nomatch=vc --subsystem-nomatch=vtconsole --subsystem-nomatch=misc --subsystem-nomatch=dcon --subsystem-nomatch=pci_bus --subsystem-nomatch=graphics --subsystem-nomatch=backlight --subsystem-nomatch=video4linux --subsystem-nomatch=platform (/sbin/udevadm settle --timeout=8; /sbin/udevadm control --env STARTUP=)& else /sbin/udevadm trigger /sbin/udevadm settle fi exit 0