Date: 2020-06-24 UTC [13:12:00.557] weston 5.0.0 https://wayland.freedesktop.org Bug reports to: https://gitlab.freedesktop.org/wayland/weston/issues/ Build: unknown (not built from git or tarball) [13:12:00.558] Command line: /usr/bin/weston --log=/run/user/353/weston.log [13:12:00.558] OS: Linux, 4.19.94-gbe5389fd85, #1 PREEMPT Thu Jun 25 10:22:44 UTC 2020, armv7l [13:12:00.561] Using config file '/etc/xdg/weston/weston.ini' [13:12:00.563] Output repaint window is 7 ms maximum. [13:12:00.568] Loading module '/usr/lib/libweston-5/drm-backend.so' [13:12:00.588] initializing drm backend [13:12:00.618] using /dev/dri/card0 [13:12:00.618] DRM: supports universal planes [13:12:00.618] DRM: supports atomic modesetting [13:12:00.618] DRM: supports picture aspect ratio [13:12:00.625] Loading module '/usr/lib/libweston-5/gl-renderer.so' [13:12:00.955] EGL client extensions: EGL_EXT_client_extensions EGL_EXT_device_base EGL_EXT_device_enumeration EGL_EXT_device_query EGL_EXT_platform_base EGL_KHR_client_get_all_proc_addresses EGL_KHR_debug EGL_EXT_platform_wayland EGL_MESA_platform_gbm [13:12:00.958] Unable to use first choice EGL config with id 0x34325258, succeeded with alternate id 0x34325241. [13:12:00.958] warning: neither EGL_EXT_swap_buffers_with_damage or EGL_KHR_swap_buffers_with_damage is supported. Performance could be affected. [13:12:00.958] warning: Disabling render GPU timeline due to missing EGL_ANDROID_native_fence_sync extension [13:12:00.958] EGL_KHR_surfaceless_context available [13:12:01.058] EGL version: 1.5 [13:12:01.058] EGL vendor: Mesa Project [13:12:01.058] EGL client APIs: OpenGL_ES [13:12:01.058] EGL extensions: EGL_EXT_buffer_age EGL_EXT_create_context_robustness EGL_EXT_image_dma_buf_import EGL_IMG_cl_image EGL_KHR_config_attribs EGL_KHR_create_context EGL_KHR_fence_sync EGL_KHR_get_all_proc_addresses EGL_KHR_gl_renderbuffer_image EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_image EGL_KHR_image_base EGL_KHR_image_pixmap EGL_KHR_no_config_context EGL_KHR_reusable_sync EGL_KHR_surfaceless_context EGL_EXT_pixel_format_float EGL_KHR_wait_sync EGL_MESA_configless_context EGL_MESA_drm_image EGL_WL_bind_wayland_display [13:12:01.059] GL version: OpenGL ES 2.0 build 1.17@4948957 [13:12:01.059] GLSL version: OpenGL ES GLSL ES 1.00 build 1.17@4948957 [13:12:01.059] GL vendor: Imagination Technologies [13:12:01.059] GL renderer: PowerVR SGX 530 [13:12:01.059] GL extensions: GL_OES_compressed_ETC1_RGB8_texture GL_OES_depth24 GL_OES_depth_texture GL_OES_egl_sync GL_OES_element_index_uint GL_OES_EGL_image GL_OES_EGL_image_external GL_OES_fbo_render_mipmap GL_OES_fragment_precision_high GL_OES_get_program_binary GL_OES_mapbuffer GL_OES_packed_depth_stencil GL_OES_required_internalformat GL_OES_rgb8_rgba8 GL_OES_standard_derivatives GL_OES_surfaceless_context GL_OES_texture_float GL_OES_texture_half_float GL_OES_vertex_array_object GL_OES_vertex_half_float GL_EXT_blend_minmax GL_EXT_discard_framebuffer GL_EXT_multi_draw_arrays GL_EXT_multisampled_render_to_texture GL_EXT_shader_texture_lod GL_EXT_texture_format_BGRA8888 GL_EXT_texture_rg GL_IMG_multisampled_render_to_texture GL_IMG_program_binary GL_IMG_read_format GL_IMG_shader_binary GL_IMG_texture_compression_pvrtc GL_IMG_texture_format_BGRA8888 GL_IMG_texture_npot GL_IMG_uniform_buffer_object GL_KHR_debug GL_EXT_texture_storage [13:12:01.060] GL ES 2 renderer features: read-back format: RGBA wl_shm sub-image to texture: no EGL Wayland extension: yes [13:12:01.081] event0 - Goodix Capacitive TouchScreen: is tagged by udev as: Keyboard Touchscreen [13:12:01.081] event0 - Goodix Capacitive TouchScreen: device is a keyboard [13:12:01.081] event0 - Goodix Capacitive TouchScreen: device is a touch device [13:12:01.152] event1 - Logitech USB-PS/2 Optical Mouse: is tagged by udev as: Mouse [13:12:01.153] event1 - Logitech USB-PS/2 Optical Mouse: device set to 1000 DPI [13:12:01.153] event1 - Logitech USB-PS/2 Optical Mouse: device is a pointer [13:12:01.444] Touchscreen - Goodix Capacitive TouchScreen - /sys/devices/platform/ocp/44e0b000.i2c/i2c-0/0-005d/input/input0/event0 [13:12:01.444] input device event0 has no enabled output associated (none named), skipping calibration for now. [13:12:01.446] DRM: head 'LVDS-1' found, connector 31 is connected, EDID make 'unknown', model 'unknown', serial 'unknown' [13:12:01.446] Registered plugin API 'weston_drm_output_api_v1' of size 12 [13:12:01.447] Unable to use first choice EGL config with id 0x34325258, succeeded with alternate id 0x34325241. [13:12:01.447] Chosen EGL config details: RGBA bits: 8 8 8 8 swap interval range: 1 - 1 [13:12:01.447] No backlight control for output 'LVDS-1' [13:12:01.447] Output LVDS-1 (crtc 29) video modes: 1024x600@60.0, preferred, current, 51.2 MHz [13:12:01.447] associating input device event0 with output LVDS-1 (none by udev) [13:12:01.449] associating input device event1 with output LVDS-1 (none by udev) [13:12:01.449] Output 'LVDS-1' enabled with head(s) LVDS-1 [13:12:01.449] Compositor capabilities: arbitrary surface rotation: yes screen capture uses y-flip: yes presentation clock: CLOCK_MONOTONIC, id 1 presentation clock resolution: 0.000000001 s [13:12:01.452] Loading module '/usr/lib/weston/desktop-shell.so' [13:12:01.474] launching '/usr/libexec/weston-keyboard' [13:12:01.480] launching '/usr/libexec/weston-desktop-shell'