J6E ... switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 reading uenv.txt 219 bytes read in 3 ms (71.3 KiB/s) Loaded environment from uenv.txt Importing environment from mmc0 ... 5152960 bytes read in 265 ms (18.5 MiB/s) 97527 bytes read in 27 ms (3.4 MiB/s) Booting from mmc0 ... Kernel image @ 0x82000000 [ 0x000000 - 0x4ea0c0 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8ffe5000, end 8ffffcf6 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.14.63 (andy@andy-Veriton-M490) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #14 SMP PREEMPT Mon Aug 1 13:59:46 CST 2016 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] Machine model: TI DRA722 [ 0.000000] Reserved memory: created CMA memory pool at 0x95800000, size 56 MiB [ 0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x99000000, size 64 MiB [ 0.000000] Reserved memory: initialized node dsp1_cma@99000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x9d000000, size 32 MiB [ 0.000000] Reserved memory: initialized node ipu1_cma@9d000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x9f000000, size 8 MiB [ 0.000000] Reserved memory: initialized node dsp2_cma@9f000000, compatible id shared-dma-pool [ 0.000000] cma: CMA: reserved 64 MiB at ab800000 [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] DRA722 ES1.0 [ 0.000000] PERCPU: Embedded 8 pages/cpu @eaf4f000 s8640 r8192 d15936 u32768 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 259088 [ 0.000000] Kernel command line: console=ttyO2,115200n8 elevator=noop root=/dev/mmcblk0p2 rw rootwait earlyprintk fixrtc omapdrm.num_crtc=2 consoleblank=0 cma=64M rootfstype=ext4 snd.slots_reserved=1,1 [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 792540K/1042432K available (6715K kernel code, 691K rwdata, 2664K rodata, 376K init, 267K bss, 249892K reserved, 268288K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xf0000000 - 0xff000000 ( 240 MB) [ 0.000000] lowmem : 0xc0000000 - 0xef800000 ( 760 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc09310d4 (9381 kB) [ 0.000000] .init : 0xc0932000 - 0xc09901c0 ( 377 kB) [ 0.000000] .data : 0xc0992000 - 0xc0a3ef20 ( 692 kB) [ 0.000000] .bss : 0xc0a3ef2c - 0xc0a81bfc ( 268 kB) [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] RCU restricting CPUs from NR_CPUS=2 to nr_cpu_ids=1. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] GIC CPU mask not found - kernel will fail to boot. [ 0.000000] GIC CPU mask not found - kernel will fail to boot. [ 0.000000] OMAP clockevent source: timer1 at 31475 Hz [ 0.000030] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 65536000000000ns [ 0.000030] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000427] Architected cp15 timer(s) running at 5.90MHz (virt). [ 0.000463] sched_clock: 56 bits at 5MHz, resolution 169ns, wraps every 2911033065472ns [ 0.000470] Switching to timer-based delay loop [ 0.001439] Console: colour dummy device 80x30 [ 0.001458] WARNING: Your 'console=ttyO2' has been replaced by 'ttyS2' [ 0.001464] This ensures that you still see kernel messages. Please [ 0.001470] update your kernel commandline. [ 0.001485] Calibrating delay loop (skipped), value calculated using timer frequency.. 11.80 BogoMIPS (lpj=59016) [ 0.001497] pid_max: default: 32768 minimum: 301 [ 0.001591] Security Framework initialized [ 0.001630] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001640] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.024122] CPU: Testing write buffer coherency: ok [ 0.024399] /cpus/cpu@0 missing clock-frequency property [ 0.024413] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.024434] Setting up static identity map for 0x80694aa8 - 0x80694b18 [ 0.060528] Brought up 1 CPUs [ 0.060539] SMP: Total of 1 processors activated (11.80 BogoMIPS). [ 0.060547] CPU: All CPU(s) started in SVC mode. [ 0.060947] devtmpfs: initialized [ 0.061676] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.063375] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.076301] omap_hwmod: tptc0 using broken dt data from edma-controller [ 0.076802] omap_hwmod: tptc1 using broken dt data from edma-controller [ 0.242738] pinctrl core: initialized pinctrl subsystem [ 0.243575] regulator-dummy: no parameters [ 0.247841] NET: Registered protocol family 16 [ 0.249715] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.252138] cpuidle: using governor ladder [ 0.252149] cpuidle: using governor menu [ 0.296967] syscon 4a002000.tisysconcore: regmap [mem 0x4a002000-0x4a0026cf] registered [ 0.297323] syscon 4a002e00.tisyscon: regmap [mem 0x4a002e00-0x4a002e7b] registered [ 0.300318] OMAP GPIO hardware version 0.1 [ 0.307027] irq: no irq domain found for /ocp/pinmux@4a003400 ! [ 0.315341] platform 58820000.ipu: assigned reserved memory node ipu1_cma@9d000000 [ 0.315668] platform 55020000.ipu: assigned reserved memory node ipu2_cma@95800000 [ 0.315988] platform 40800000.dsp: assigned reserved memory node dsp1_cma@99000000 [ 0.341383] No ATAGs? [ 0.341402] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.341412] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.344403] OMAP DMA hardware revision 0.0 [ 0.376189] bio: create slab at 0 [ 0.394136] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.401774] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver [ 0.402746] evm_3v3_sd: 3300 mV [ 0.403099] evm_3v3_sw: 3300 mV [ 0.403433] aic_dvdd: 1800 mV [ 0.403524] aic_dvdd: supplied by evm_3v3_sw [ 0.403888] vmmcwl_fixed: 1800 mV [ 0.407899] vgaarb: loaded [ 0.408379] i2c-core: driver [palmas] using legacy suspend method [ 0.408388] i2c-core: driver [palmas] using legacy resume method [ 0.408997] SCSI subsystem initialized [ 0.410397] usbcore: registered new interface driver usbfs [ 0.410574] usbcore: registered new interface driver hub [ 0.410823] usbcore: registered new device driver usb [ 0.412859] palmas 0-0058: could not find pctldev for node /ocp/pinmux@4a003400/tps65917_pins_default, deferring probe [ 0.412877] i2c 0-0058: Driver palmas requests probe deferral [ 0.430865] pcf857x: probe of 0-0020 failed with error -121 [ 0.450959] pcf857x: probe of 0-0021 failed with error -121 [ 0.450993] omap_i2c 48070000.i2c: bus 0 rev0.12 at 1 kHz [ 1.451414] omap_i2c 48072000.i2c: controller timed out [ 1.471446] pcf857x: probe of 1-0026 failed with error -110 [ 1.473324] omap_i2c 48072000.i2c: bus 1 rev0.12 at 400 kHz [ 1.473780] omap_i2c 48060000.i2c: bus 2 rev0.12 at 1 kHz [ 2.472028] omap_i2c 4807a000.i2c: controller timed out [ 2.492061] pcf857x: probe of 3-0021 failed with error -110 [ 2.492091] omap_i2c 4807a000.i2c: bus 3 rev0.12 at 1 kHz [ 2.492425] media: Linux media interface: v0.10 [ 2.492593] Linux video capture interface: v2.00 [ 2.492857] pps_core: LinuxPPS API ver. 1 registered [ 2.492866] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 2.492996] PTP clock support registered [ 2.494640] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400 [ 2.494716] omap-mailbox: probe of 48842000.mailbox failed with error -22 [ 2.495714] omap-iommu 40d01000.mmu: 40d01000.mmu registered [ 2.495830] omap-iommu 40d02000.mmu: 40d02000.mmu registered [ 2.495940] omap-iommu 58882000.mmu: 58882000.mmu registered [ 2.496042] omap-iommu 55082000.mmu: 55082000.mmu registered [ 2.496998] Advanced Linux Sound Architecture Driver Initialized. [ 2.498456] Switched to clocksource arch_sys_counter [ 2.518152] NET: Registered protocol family 2 [ 2.518824] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 2.518889] TCP bind hash table entries: 8192 (order: 4, 65536 bytes) [ 2.519021] TCP: Hash tables configured (established 8192 bind 8192) [ 2.519069] TCP: reno registered [ 2.519082] UDP hash table entries: 512 (order: 2, 16384 bytes) [ 2.519114] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) [ 2.519300] NET: Registered protocol family 1 [ 2.519602] RPC: Registered named UNIX socket transport module. [ 2.519611] RPC: Registered udp transport module. [ 2.519619] RPC: Registered tcp transport module. [ 2.519625] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 2.520899] hw perfevents: enabled with ARMv7 Cortex-A15 PMU driver, 7 counters available [ 2.523803] futex hash table entries: 256 (order: 2, 16384 bytes) [ 2.637226] bounce pool size: 64 pages [ 2.637477] VFS: Disk quotas dquot_6.5.2 [ 2.637579] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 2.638048] NFS: Registering the id_resolver key type [ 2.638085] Key type id_resolver registered [ 2.638094] Key type id_legacy registered [ 2.638126] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 2.638263] msgmni has been set to 1471 [ 2.642689] alg: No test for stdrng (krng) [ 2.642896] NET: Registered protocol family 38 [ 2.642926] io scheduler noop registered (default) [ 2.642935] io scheduler deadline registered [ 2.642956] io scheduler cfq registered [ 2.645997] platform 4a084000.phy: Driver omap-usb2 requests probe deferral [ 2.646141] platform 4a085000.phy: Driver omap-usb2 requests probe deferral [ 2.648670] pinctrl-single 4a003400.pinmux: 281 pins at pa fc003400 size 1124 [ 2.649092] pinctrl-single 4a002e8c.pinmux: 1 pins at pa fc002e8c size 4 [ 2.684075] dra7-pcie 51000000.pcie: PCI host bridge to bus 0000:00 [ 2.684090] pci_bus 0000:00: root bus resource [io 0x1000-0x10000] [ 2.684102] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff] [ 2.684113] pci_bus 0000:00: No busn resource found for root bus, will use [bus 00-ff] [ 2.684644] PCI: bus0: Fast back to back transfers disabled [ 2.684894] PCI: bus1: Fast back to back transfers enabled [ 2.685018] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff] [ 2.685033] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff] [ 2.685046] pci 0000:00:00.0: PCI bridge to [bus 01] [ 2.685066] pci 0000:00:00.0: PCI bridge to [bus 01] [ 2.687578] OMAP DSS rev 6.1 [ 2.692894] platform encoder@1: Driver dra7evm-tpd12s015 requests probe deferral [ 2.693627] connector-hdmi connector@1: failed to find video source [ 2.693644] platform connector@1: Driver connector-hdmi requests probe deferral [ 2.694643] pbias_mmc_omap5: 1800 <--> 3000 mV at 3000 mV [ 2.695499] abb_mpu: 1100 <--> 1210 mV [ 2.695876] abb_ivahd: 1060 <--> 1250 mV [ 2.696249] abb_dspeve: 1060 <--> 1250 mV [ 2.696629] abb_gpu: 1060 <--> 1280 mV [ 2.697849] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 2.702508] 4806a000.serial: ttyS0 at MMIO 0x4806a000 (irq = 299, base_baud = 3000000) is a 8250 [ 2.703286] 4806c000.serial: ttyS1 at MMIO 0x4806c000 (irq = 300, base_baud = 3000000) is a 8250 [ 2.704091] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 301, base_baud = 3000000) is a 8250 [ 3.762557] console [ttyS2] enabled [ 3.766878] 48066000.serial: ttyS4 at MMIO 0x48066000 (irq = 302, base_baud = 3000000) is a 8250 [ 3.776509] 48068000.serial: ttyS5 at MMIO 0x48068000 (irq = 303, base_baud = 3000000) is a 8250 [ 3.786156] 4ae2b000.serial: ttyS9 at MMIO 0x4ae2b000 (irq = 304, base_baud = 3000000) is a 8250 [ 3.796980] omap_rng 48090000.rng: OMAP Random Number Generator ver. 20 [ 3.804313] [drm] Initialized drm 1.1.0 20060810 [ 3.819875] brd: module loaded [ 3.828887] loop: module loaded [ 3.832379] (stk) :sysfs entries created [ 3.836347] (stk) : debugfs entries created [ 3.840699] (hci_tty): inside hci_tty_init [ 3.845387] (hci_tty): allocated 249, 0 [ 3.852190] ahci 4a140000.sata: SSS flag set, parallel bus scan disabled [ 3.859026] ahci 4a140000.sata: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode [ 3.867592] ahci 4a140000.sata: flags: 64bit ncq sntf stag pm led clo only pmp pio slum part ccc apst [ 3.878313] scsi0 : ahci_platform [ 3.882171] ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a1410ff] port 0x100 irq 341 [ 3.891612] mtdoops: mtd device (mtddev=name/number) must be supplied [ 3.906088] usbcore: registered new interface driver asix [ 3.911748] usbcore: registered new interface driver ax88179_178a [ 3.918043] usbcore: registered new interface driver cdc_ether [ 3.924360] usbcore: registered new interface driver smsc95xx [ 3.930328] usbcore: registered new interface driver net1080 [ 3.936185] usbcore: registered new interface driver cdc_subset [ 3.942375] usbcore: registered new interface driver zaurus [ 3.948176] usbcore: registered new interface driver cdc_ncm [ 3.954731] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 3.961398] ehci-pci: EHCI PCI platform driver [ 3.966002] ehci-omap: OMAP-EHCI Host Controller driver [ 3.971826] usbcore: registered new interface driver cdc_wdm [ 3.977715] usbcore: registered new interface driver usb-storage [ 3.984997] mousedev: PS/2 mouse device common for all mice [ 3.993219] i2c-core: driver [rtc-ds1307] using legacy suspend method [ 3.999821] i2c-core: driver [rtc-ds1307] using legacy resume method [ 4.006886] omap_rtc 48838000.rtcss: rtc core: registered 48838000.rtcss as rtc0 [ 4.015349] i2c /dev entries driver [ 4.020203] tvp5158 1-0058: Camera sensor driver registered [ 4.026100] i2c 1-0037: Driver ov1063x requests probe deferral [ 4.032959] vpe 489d0000.vpe: loading firmware vpdma-1b8.bin [ 4.039255] vip 48970000.vip: No explicit pinctrl resources data. [ 4.046322] vip 48970000.vip: loading firmware vpdma-1b8.bin [ 4.052876] DRA7xx Radio probe done [ 4.057064] Driver for 1-wire Dallas network protocol. [ 4.062612] vpe 489d0000.vpe: Device registered as /dev/video0 [ 4.068504] vip 48970000.vip: VPDMA firmware loaded [ 4.073508] vip1-s0: Using subdev tvp5158 1-0058 for capture [ 4.080477] coproc iva_coproc: probe [ 4.084179] Adding alias for supply vdd,iva_coproc -> vdd,4a0025cc.voltdm [ 4.091386] vip1-s0: vip Device registered as /dev/video1 [ 4.096814] vip1-s1: Port A enabled but no endpoints found [ 4.102211] Adding alias for supply vbb,iva_coproc -> vbb,4a0025cc.voltdm [ 4.109297] vip1-s0: Port B enabled but no endpoints found [ 4.114633] vip1-s1: Port B enabled but no endpoints found[ 4.120217] omap_voltdm 4a0025cc.voltdm: Unable to get vdd regulator:-517 [ 4.127039] coproc iva_coproc: of_pm_voltdm_notifier_register: Failed to get coproc regulator/voltdm: -517 [ 4.136790] coproc iva_coproc: coproc clock notifier not ready, retry [ 4.143366] coproc iva_coproc: coproc_probe result=-517 [ 4.148647] platform iva_coproc: Driver coproc requests probe deferral [ 4.155236] coproc dsp_coproc: probe [ 4.158954] Adding alias for supply vdd,dsp_coproc -> vdd,4a0025e0.voltdm [ 4.165772] Adding alias for supply vbb,dsp_coproc -> vbb,4a0025e0.voltdm [ 4.172639] omap_voltdm 4a0025e0.voltdm: Unable to get vdd regulator:-517 [ 4.179492] coproc dsp_coproc: of_pm_voltdm_notifier_register: Failed to get coproc regulator/voltdm: -517 [ 4.189201] coproc dsp_coproc: coproc clock notifier not ready, retry [ 4.195720] coproc dsp_coproc: coproc_probe result=-517 [ 4.201010] platform dsp_coproc: Driver coproc requests probe deferral [ 4.212208] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 4.238494] ata1: SATA link down (SStatus 0 SControl 300) [ 4.295652] mmc0: host does not support reading read-only switch. assuming write-enable. [ 4.306339] mmc0: new high speed SDHC card at address 1234 [ 4.312379] mmcblk0: mmc0:1234 SA04G 3.70 GiB [ 4.318038] mmcblk0: p1 p2 [ 4.339271] ledtrig-cpu: registered to indicate activity on CPUs [ 4.345618] omap-aes 4b500000.aes: OMAP AES hw accel rev: 3.3 [ 4.364556] mmc1: BKOPS_EN bit is not set [ 4.369558] omap-aes 4b700000.aes: OMAP AES hw accel rev: 3.3 [ 4.375967] omap-des 480a5000.des: OMAP DES hw accel rev: 2.2 [ 4.382369] alg: skcipher: setkey failed on test 5 for ecb-des-omap: flags=100 [ 4.390067] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100 [ 4.398290] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100 [ 4.406803] mmc1: new high speed DDR MMC card at address 0001 [ 4.414137] mmcblk1: mmc1:0001 R1J55A 7.28 GiB [ 4.420642] mmcblk1boot0: mmc1:0001 R1J55A partition 1 128 KiB [ 4.427665] mmcblk1boot1: mmc1:0001 R1J55A partition 2 128 KiB [ 4.434300] omap-sham 4b101000.sham: hw accel on OMAP rev 4.3 [ 4.440337] omap-sham 4b101000.sham: initialization failed. [ 4.445961] omap-sham: probe of 4b101000.sham failed with error -22 [ 4.453257] mmcblk1: p1 p2 [ 4.456851] usbcore: registered new interface driver usbhid [ 4.462708] usbhid: USB HID core driver [ 4.468770] remoteproc0: 58820000.ipu is available [ 4.473671] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 4.482802] mmcblk1boot1: unknown partition table [ 4.488407] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 4.499064] remoteproc0: Direct firmware load failed with error -2 [ 4.505416] mmcblk1boot0: unknown partition table [ 4.510375] remoteproc1: 55020000.ipu is available [ 4.515274] remoteproc1: Note: remoteproc is still under development and considered experimental. [ 4.524683] remoteproc0: Falling back to user helper [ 4.530069] remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 4.541652] remoteproc1: Direct firmware load failed with error -2 [ 4.550071] remoteproc2: 40800000.dsp is available [ 4.555023] remoteproc1: Falling back to user helper [ 4.560179] remoteproc2: Note: remoteproc is still under development and considered experimental. [ 4.569460] remoteproc2: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 4.580034] remoteproc2: Direct firmware load failed with error -2 [ 4.587304] remoteproc2: Falling back to user helper [ 4.598745] platform bt_sco_card: Driver asoc-simple-card requests probe deferral [ 4.607054] asoc-simple-card asoc-simple-card.0: hdmi-hifi <-> 58040000.encoder mapping ok [ 4.617320] davinci-mcasp 48464000.mcasp: DAI is shared [ 4.623335] davinci-mcasp 48468000.mcasp: numevt will be ignored due to errata i868 [ 4.632309] davinci-mcasp 48474000.mcasp: DAI is shared [ 4.637604] davinci-mcasp 48474000.mcasp: numevt will be ignored due to errata i868 [ 4.645844] davinci-mcasp 48478000.mcasp: numevt will be ignored due to errata i868 [ 4.654027] davinci-mcasp 4847c000.mcasp: numevt will be ignored due to errata i868 [ 4.673144] dra7xx-jamr3-snd jamr3_sound: multicodec <-> 48474000.mcasp mapping ok [ 4.683473] oprofile: using timer interrupt. [ 4.687834] nf_conntrack version 0.5.0 (15967 buckets, 63868 max) [ 4.694527] ip_tables: (C) 2000-2006 Netfilter Core Team [ 4.700067] TCP: cubic registered [ 4.703396] Initializing XFRM netlink socket [ 4.707699] NET: Registered protocol family 17 [ 4.712273] NET: Registered protocol family 15 [ 4.716802] Bridge firewalling registered [ 4.720879] can: controller area network core (rev 20120528 abi 9) [ 4.727136] NET: Registered protocol family 29 [ 4.731639] can: raw protocol (rev 20120528) [ 4.735972] 8021q: 802.1Q VLAN Support v1.8 [ 4.740224] Key type dns_resolver registered [ 4.744513] NET: Registered protocol family 41 [ 4.749760] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.voltdm [ 4.756057] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.voltdm [ 4.762432] omap_voltdm 4a003b20.voltdm: Unable to get vdd regulator:-517 [ 4.769295] cpu cpu0: of_pm_voltdm_notifier_register: Failed to get cpu0 regulator/voltdm: -517 [ 4.778032] cpu cpu0: cpu0 clock notifier not ready, retry [ 4.783585] platform cpufreq-cpu0.0: Driver cpufreq-cpu0 requests probe deferral [ 4.791280] Power Management for TI OMAP4+ devices. [ 4.796358] ThumbEE CPU extension supported. [ 4.800724] Registering SWP/SWPB emulation handler [ 4.805536] SmartReflex Class3 initialized [ 4.810766] vmmcwl_fixed: disabling [ 4.814272] aic_dvdd: disabling [ 4.817426] regulator-dummy: disabling [ 4.821553] dmm 4e000000.dmm: workaround for errata i878 in use [ 4.829799] dmm 4e000000.dmm: initialized all PAT entries [ 4.835718] platform omapdrm.0: Driver omapdrm requests probe deferral [ 4.844119] palmas 0-0058: Irq flag is 0x00000000 [ 10.627904] random: nonblocking pool is initialized [ 64.648857] remoteproc0: failed to load dra7-ipu1-fw.xem4 [ 64.654549] remoteproc1: failed to load dra7-ipu2-fw.xem4 [ 64.808670] remoteproc2: failed to load dra7-dsp1-fw.xe66