root@am62xx-evm:~# /etc/init.d/weston stop Stopping Weston root@am62xx-evm:~# kmstest [ 3998.805646] omap_i2c 20010000.i2c: controller timed out [ 4001.877648] omap_i2c 20010000.i2c: controller timed out [ 4004.949654] omap_i2c 20010000.i2c: controller timed out [ 4008.021656] omap_i2c 20010000.i2c: controller timed out [ 4011.093652] omap_i2c 20010000.i2c: controller timed out Connector 0/@39: HDMI-A-1 Crtc 0/@37: 1024x768 65.000 1024/24/136/160/- 768/3/6/29/- 60 (60.00) 0xa 0x40 Plane 0/@31: 0,0-1024x768 Fb 47 1024x768-XR24 press enter to exit root@am62xx-evm:~# speaker-test -D plughw:0,0 -r 48000 -c 2 -t sine -f 1000 speaker-test 1.2.1 Playback device is plughw:0,0 Stream parameters are 48000Hz, S16_LE, 2 channels Sine wave rate is 1000.0[ 4027.799658] davinci-mcasp 2b10000.mcasp: Sample-rate is off by -11776 PPM 000Hz Rate set to 48000Hz (requested 48000Hz) Buffer size range from 128 to 131072 Period size range from 64 to 16384 Using max buffer size 131072 Periods = 4 was set period_size = 16384 was set buffer_size = 131072 0 - Front Left 1 - Front Right Time per period = 3.034299 0 - Front Left 1 - Front Right Time per period = 6.029200 0 - Front Left 1 - Front Right Time per period = 6.029163 0 - Front Left