Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.12.10-ti2013.12.01 (neelam@neelam-Latitude-E5520) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-2013034 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: Generic AM33XX (Flattened Device Tree), model: AA Home Comfort Control [ 0.000000] cma: CMA: reserved 24 MiB at 8e000000 [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64512 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=7,512 noinitrd rootfstype=ubifs mem=256M rootwait=1 [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 226056K/260096K available (4607K kernel code, 422K rwdata, 1452K rodata, 280K init, 206K bss, 34040K reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc05f3004 (6061 kB) [ 0.000000] .init : 0xc05f4000 - 0xc063a2cc ( 281 kB) [ 0.000000] .data : 0xc063c000 - 0xc06a5950 ( 423 kB) [ 0.000000] .bss : 0xc06a5950 - 0xc06d94c0 ( 207 kB) [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: timer2 at 25000000 Hz [ 0.000000] sched_clock: 32 bits at 25MHz, resolution 40ns, wraps every 171798ms [ 0.000000] OMAP clocksource: timer1 at 25000000 Hz [ 0.000000] Console: colour dummy device 80x30 [ 0.001611] Calibrating delay loop... 66.35 BogoMIPS (lpj=331776) [ 0.078207] pid_max: default: 32768 minimum: 301 [ 0.078748] Security Framework initialized [ 0.078989] Mount-cache hash table entries: 512 [ 0.132305] CPU: Testing write buffer coherency: ok [ 0.133849] Setting up static identity map for 0xc0485fa8 - 0xc0486018 [ 0.138506] devtmpfs: initialized [ 0.149551] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.179409] ------------[ cut here ]------------ [ 0.179610] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2574 _init+0x4c8/0x520() [ 0.179668] omap_hwmod: rtc: doesn't have mpu register target base [ 0.179713] Modules linked in: [ 0.179810] CPU: 0 PID: 1 Comm: swapper Not tainted 3.12.10-ti2013.12.01 #36 [ 0.179859] Backtrace: [ 0.180004] [] (dump_backtrace+0x0/0x10c) from [] (show_stack+0x18/0x1c) [ 0.180060] r6:c0600bf8 r5:00000009 r4:cd87fe30 r3:00000000 [ 0.180254] [] (show_stack+0x0/0x1c) from [] (dump_stack+0x20/0x28) [ 0.180386] [] (dump_stack+0x0/0x28) from [] (warn_slowpath_common+0x70/0x90) [ 0.180503] [] (warn_slowpath_common+0x0/0x90) from [] (warn_slowpath_fmt+0x38/0x40) [ 0.180553] r8:c0601114 r7:00000000 r6:c0600730 r5:c0648f18 r4:c066d224 [ 0.180740] [] (warn_slowpath_fmt+0x0/0x40) from [] (_init+0x4c8/0x520) [ 0.180790] r3:c0572d2c r2:c056e458 [ 0.180936] [] (_init+0x0/0x520) from [] (omap_hwmod_for_each+0x38/0x64) [ 0.181057] [] (omap_hwmod_for_each+0x0/0x64) from [] (__omap_hwmod_setup_all+0x2c/0x48) [ 0.181108] r7:c05f4410 r6:c06a5980 r5:00000001 r4:c0639b28 [ 0.181282] [] (__omap_hwmod_setup_all+0x0/0x48) from [] (do_one_initcall+0xf4/0x154) [ 0.181418] [] (do_one_initcall+0x0/0x154) from [] (kernel_init_freeable+0xf0/0x1bc) [ 0.181533] [] (kernel_init_freeable+0x0/0x1bc) from [] (kernel_init+0x10/0xec) [ 0.181673] [] (kernel_init+0x0/0xec) from [] (ret_from_fork+0x14/0x3c) [ 0.181723] r4:00000000 r3:00000000 [ 0.181959] ---[ end trace 1b75b31a2719ed1c ]--- [ 0.268574] omap_hwmod: debugss: _wait_target_disable failed [ 0.271613] pinctrl core: initialized pinctrl subsystem [ 0.276071] regulator-dummy: no parameters [ 0.289009] NET: Registered protocol family 16 [ 0.303332] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.315957] cpuidle: using governor ladder [ 0.316048] cpuidle: using governor menu [ 0.368510] platform mpu.1: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.375038] platform 49000000.edma: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.382244] OMAP GPIO hardware version 0.1 [ 0.440627] omap-gpmc 50000000.gpmc: could not find pctldev for node /pinmux@44e10800/nandflash_pins_default, deferring probe [ 0.440791] platform 50000000.gpmc: Driver omap-gpmc requests probe deferral [ 0.443157] platform 56000000.sgx: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.455420] DSS not supported on this SoC [ 0.455514] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.587527] bio: create slab at 0 [ 0.683222] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.696325] SCSI subsystem initialized [ 0.701961] usbcore: registered new interface driver usbfs [ 0.703185] usbcore: registered new interface driver hub [ 0.704520] usbcore: registered new device driver usb [ 0.708501] omap_i2c 44e0b000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c0_pins, deferring probe [ 0.708653] platform 44e0b000.i2c: Driver omap_i2c requests probe deferral [ 0.708821] omap_i2c 4819c000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c2_pins, deferring probe [ 0.708929] platform 4819c000.i2c: Driver omap_i2c requests probe deferral [ 0.711152] pps_core: LinuxPPS API ver. 1 registered [ 0.711222] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.712126] PTP clock support registered [ 0.725736] Switched to clocksource timer1 [ 0.849334] NET: Registered protocol family 2 [ 0.853185] TCP established hash table entries: 2048 (order: 2, 16384 bytes) [ 0.853550] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.853761] TCP: Hash tables configured (established 2048 bind 2048) [ 0.854179] TCP: reno registered [ 0.854268] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.854405] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.855610] NET: Registered protocol family 1 [ 0.857466] RPC: Registered named UNIX socket transport module. [ 0.857544] RPC: Registered udp transport module. [ 0.857589] RPC: Registered tcp transport module. [ 0.857637] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.862096] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.865316] PM: Loading am335x-pm-firmware.bin [ 1.752806] VFS: Disk quotas dquot_6.5.2 [ 1.753213] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 1.756629] NFS: Registering the id_resolver key type [ 1.757093] Key type id_resolver registered [ 1.757155] Key type id_legacy registered [ 1.757472] msgmni has been set to 489 [ 1.766376] NET: Registered protocol family 38 [ 1.766588] io scheduler noop registered [ 1.766645] io scheduler deadline registered [ 1.766778] io scheduler cfq registered (default) [ 1.777746] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 1.942672] Console: switching to colour frame buffer device 100x30 [ 1.988469] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 2.003114] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UART0 [ 2.822541] console [ttyO0] enabled [ 2.830859] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 89, base_baud = 3000000) is a OMAP UART1 [ 2.845916] 481a8000.serial: ttyO4 at MMIO 0x481a8000 (irq = 61, base_baud = 3000000) is a OMAP UART4 [ 2.863517] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 2.937710] brd: module loaded [ 2.975685] loop: module loaded [ 2.996967] mtdoops: mtd device (mtddev=name/number) must be supplied [ 3.014917] edma-dma-engine edma-dma-engine.0: allocated channel for 0:17 [ 3.022714] edma-dma-engine edma-dma-engine.0: allocated channel for 0:16 [ 3.032181] <> Gain Span IRQ Registration Success : 164 [ 3.048799] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 3.056158] ehci-omap: OMAP-EHCI Host Controller driver [ 3.064691] usbcore: registered new interface driver cdc_wdm [ 3.072364] usbcore: registered new interface driver usb-storage [ 3.085658] mousedev: PS/2 mouse device common for all mice [ 3.095583] i2c /dev entries driver [ 3.108481] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 3.123387] edma-dma-engine edma-dma-engine.0: allocated channel for 0:25 [ 3.131545] edma-dma-engine edma-dma-engine.0: allocated channel for 0:24 [ 3.139327] omap_hsmmc 48060000.mmc: unable to get vmmc regulator -517 [ 3.146746] edma-dma-engine edma-dma-engine.0: freeing channel for 24 [ 3.153867] edma-dma-engine edma-dma-engine.0: freeing channel for 25 [ 3.161464] platform 48060000.mmc: Driver omap_hsmmc requests probe deferral [ 3.172243] edma-dma-engine edma-dma-engine.0: allocated channel for 0:36 [ 3.180421] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 3.193701] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 3.200633] edma-dma-engine edma-dma-engine.0: allocated channel for 0:5 [ 3.208224] edma-dma-engine edma-dma-engine.0: allocated channel for 0:6 [ 3.223396] usbcore: registered new interface driver usbhid [ 3.229685] usbhid: USB HID core driver [ 3.245429] oprofile: no performance counters [ 3.252815] oprofile: using timer interrupt. [ 3.259485] TCP: cubic registered [ 3.263151] Initializing XFRM netlink socket [ 3.268078] NET: Registered protocol family 17 [ 3.273140] NET: Registered protocol family 15 [ 3.278874] Key type dns_resolver registered [ 3.286614] cpu cpu0: cpu0 regulator not ready, retry [ 3.292270] platform cpufreq-cpu0.0: Driver cpufreq-cpu0 requests probe deferral [ 3.303309] ThumbEE CPU extension supported. [ 3.318315] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 3.324076] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 3.335139] ONFI param page 0 valid [ 3.339240] ONFI flash detected [ 3.342766] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron MT29F2G08ABAEAH4), 256MiB, page size: 2048, OOB size: 64 [ 3.355336] omap2-nand: detected x8 NAND flash [ 3.360288] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 3.366293] omap2-nand: using custom ecc layout [ 3.372025] 9 ofpart partitions found on MTD device omap2-nand.0 [ 3.378737] Creating 9 MTD partitions on "omap2-nand.0": [ 3.384677] 0x000000000000-0x000000020000 : "NAND.SPL" [ 3.399765] 0x000000020000-0x000000040000 : "NAND.SPL.backup1" [ 3.415203] 0x000000040000-0x000000060000 : "NAND.SPL.backup2" [ 3.430611] 0x000000060000-0x000000080000 : "NAND.SPL.backup3" [ 3.445237] 0x000000080000-0x0000000c0000 : "NAND.u-boot-spl-os" [ 3.460656] 0x0000000c0000-0x000000140000 : "NAND.u-boot" [ 3.475553] 0x000000200000-0x000000700000 : "NAND.kernel" [ 3.494951] 0x000000700000-0x000005700000 : "NAND.rootfs" [ 3.586447] 0x000005000000-0x000014600000 : "NAND.download" [ 3.592653] mtd: partition "NAND.download" extends beyond the end of device "omap2-nand.0" -- size truncated to 0xb000000 [ 3.800257] vdds_ddr: 1800 mV [ 3.810253] vdd_peripheral: 3300 mV [ 3.820652] vdd_mpu: 1100 mV [ 3.828864] LDO1: 1800 mV [ 3.836940] LDO2: 3300 mV [ 3.842566] LDO3: at 1800 mV [ 3.848562] LDO4: at 2800 mV [ 3.854853] tps65217 0-0024: TPS65217 ID 0x7 version 1.1 [ 3.867952] input: TSC2007 Touchscreen as /devices/ocp.2/44e0b000.i2c/i2c-0/0-0048/input/input0 [ 3.881866] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 3.897977] sht21 2-0040: initialized [ 3.904735] rtc-pcf8563 2-0051: chip found, driver version 0.4.3 [ 3.912650] rtc-pcf8563 2-0051: low voltage detected, date/time is not reliable. [ 3.920932] rtc-pcf8563 2-0051: retrieved date/time is not valid. [ 3.929556] rtc-pcf8563 2-0051: rtc core: registered rtc-pcf8563 as rtc0 [ 3.937493] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 400 kHz [ 3.946702] edma-dma-engine edma-dma-engine.0: allocated channel for 0:25 [ 3.954314] edma-dma-engine edma-dma-engine.0: allocated channel for 0:24 [ 4.011926] cpufreq_cpu0: Bootloader freq 100000000Hz no match to table, Using 300000000Hz [ 4.021176] vdd_mpu: operation not allowed [ 4.025789] vdd_mpu: operation not allowed [ 4.030290] cpufreq_cpu0: Fail to scale boot voltage up: -1 [ 4.036712] cpufreq-cpu0: probe of cpufreq-cpu0.0 failed with error -1 [ 4.051834] UBI: attaching mtd7 to ubi0 [ 4.087891] mmc0: host does not support reading read-only switch. assuming write-enable. [ 4.109130] mmc0: new high speed SDHC card at address 1234 [ 4.128837] mmcblk0: mmc0:1234 SA04G 3.63 GiB [ 4.150484] mmcblk0: p1 p2 [ 4.463982] UBI: scanning is finished [ 4.518352] UBI: volume 0 ("rootfs") re-sized from 58 to 596 LEBs [ 4.530388] UBI: attached mtd7 (name "NAND.rootfs", size 80 MiB) to ubi0 [ 4.537926] UBI: PEB size: 131072 bytes (128 KiB), LEB size: 129024 bytes [ 4.545386] UBI: min./max. I/O unit sizes: 2048/2048, sub-page size 512 [ 4.552717] UBI: VID header offset: 512 (aligned 512), data offset: 2048 [ 4.560148] UBI: good PEBs: 640, bad PEBs: 0, corrupted PEBs: 0 [ 4.566707] UBI: user volume: 1, internal volumes: 1, max. volumes count: 128 [ 4.574563] UBI: max/mean erase counter: 1/0, WL threshold: 4096, image sequence number: 348626322 [ 4.584414] UBI: available PEBs: 0, total reserved PEBs: 640, PEBs reserved for bad PEB handling: 40 [ 4.594541] UBI: background thread "ubi_bgt0d" started, PID 689 [ 4.705905] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 4.712685] davinci_mdio 4a101000.mdio: detected phy mask fffffffd [ 4.746349] libphy: 4a101000.mdio: probed [ 4.750830] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver unknown [ 4.778205] Random MACID = ee:a3:c9:5a:30:25 [ 4.797780] rtc-pcf8563 2-0051: low voltage detected, date/time is not reliable. [ 4.806094] rtc-pcf8563 2-0051: retrieved date/time is not valid. [ 4.812821] rtc-pcf8563 2-0051: hctosys: invalid date/time [ 4.906062] UBIFS: background thread "ubifs_bgt0_0" started, PID 700 [ 5.149340] UBIFS: mounted UBI device 0, volume 0, name "rootfs" [ 5.156194] UBIFS: LEB size: 129024 bytes (126 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes [ 5.166295] UBIFS: FS size: 75479040 bytes (71 MiB, 585 LEBs), journal size 9033728 bytes (8 MiB, 71 LEBs) [ 5.176950] UBIFS: reserved for root: 0 bytes (0 KiB) [ 5.182567] UBIFS: media format: w4/r0 (latest is w4/r0), UUID A9A71456-4AA8-4AAE-81F3-854F6957FFC8, small LPT model [ 5.238857] VFS: Mounted root (ubifs filesystem) on device 0:13. [ 5.257902] devtmpfs: mounted [ 5.264636] Freeing unused kernel memory: 280K (c05f4000 - c063a000) Starting logging: OK Initializing random number generator... done. Starting network... Welcome to Aprilaire 8920_HCC login: root # # # #