CONFIG_ARM=y CONFIG_ARCH_K3=y CONFIG_SYS_MALLOC_F_LEN=0x8000 CONFIG_SPL_GPIO=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=2 CONFIG_SOC_K3_AM62A7=y CONFIG_TARGET_AM62A7_A53_EVM=y CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x80480000 CONFIG_DM_GPIO=y CONFIG_SPL_DM_SPI=y CONFIG_DEFAULT_DEVICE_TREE="k3-am62a7-sk" CONFIG_SPL_TEXT_BASE=0x80080000 CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_SF_DEFAULT_SPEED=25000000 CONFIG_DM_RESET=y CONFIG_SPL_MMC=y CONFIG_SPL_SERIAL=y CONFIG_SPL_STACK_R_ADDR=0x82000000 CONFIG_SPL_FS_FAT=y CONFIG_SPL_LIBDISK_SUPPORT=y CONFIG_SPL_SPI=y # CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set CONFIG_SPL_LOAD_FIT=y CONFIG_SPL_LOAD_FIT_ADDRESS=0x81000000 CONFIG_BOOTSTD_FULL=y CONFIG_BOARD_LATE_INIT=y CONFIG_SPL_MAX_SIZE=0x58000 CONFIG_SPL_PAD_TO=0x0 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x80a00000 CONFIG_SPL_BSS_MAX_SIZE=0x80000 CONFIG_SPL_SYS_MALLOC_SIMPLE=y CONFIG_SPL_STACK_R=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x1400 CONFIG_SPL_ENV_SUPPORT=y CONFIG_SPL_DMA=y CONFIG_SPL_FS_LOAD_PAYLOAD_NAME="u-boot.img" CONFIG_SPL_I2C=y CONFIG_SPL_DM_MAILBOX=y CONFIG_SPL_MTD=y CONFIG_SPL_MTD_LOAD=y CONFIG_SYS_MTD_U_BOOT_OFFS=0x280000 CONFIG_SPL_NAND_SPI_SUPPORT=y CONFIG_SPL_DM_SPI_FLASH=y CONFIG_SPL_POWER_DOMAIN=y CONFIG_SPL_YMODEM_SUPPORT=y CONFIG_CMD_MMC=y CONFIG_CMD_USB_MASS_STORAGE=y CONFIG_MMC_SPEED_MODE_SET=y CONFIG_CMD_DDRSS=y CONFIG_CMD_MTD=y CONFIG_CMD_MTDPARTS=y CONFIG_CMD_UBI=y CONFIG_OF_CONTROL=y CONFIG_SPL_OF_CONTROL=y CONFIG_MULTI_DTB_FIT=y CONFIG_SPL_MULTI_DTB_FIT=y CONFIG_SPL_MULTI_DTB_FIT_NO_COMPRESSION=y CONFIG_SPL_DM=y CONFIG_SPL_DM_DEVICE_REMOVE=y CONFIG_SPL_DM_SEQ_ALIAS=y CONFIG_REGMAP=y CONFIG_SPL_REGMAP=y CONFIG_SPL_SYSCON=y CONFIG_SYSCON=y CONFIG_SPL_OF_TRANSLATE=y CONFIG_CLK=y CONFIG_SPL_CLK=y CONFIG_CLK_TI_SCI=y CONFIG_DFU_SF=y CONFIG_DFU_MTD=y CONFIG_DMA_CHANNELS=y CONFIG_TI_K3_NAVSS_UDMA=y CONFIG_TI_SCI_PROTOCOL=y CONFIG_SPL_DM_GPIO_LOOKUP_LABEL=y CONFIG_DA8XX_GPIO=y CONFIG_DM_PCA953X=y CONFIG_SPL_DM_PCA953X=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_OMAP24XX=y CONFIG_DM_MAILBOX=y CONFIG_K3_SEC_PROXY=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_MMC_IO_VOLTAGE=y CONFIG_SPL_MMC_IO_VOLTAGE=y CONFIG_MMC_UHS_SUPPORT=y CONFIG_SPL_MMC_UHS_SUPPORT=y CONFIG_MMC_HS200_SUPPORT=y CONFIG_SPL_MMC_HS200_SUPPORT=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_ADMA=y CONFIG_SPL_MMC_SDHCI_ADMA=y CONFIG_MMC_SDHCI_AM654=y CONFIG_MTD=y CONFIG_DM_MTD=y CONFIG_MTD_SPI_NAND=y CONFIG_PHY_TI_DP83867=y CONFIG_PHY_FIXED=y CONFIG_TI_AM65_CPSW_NUSS=y CONFIG_PHY=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_PINCTRL_SINGLE=y CONFIG_POWER_DOMAIN=y CONFIG_TI_SCI_POWER_DOMAIN=y CONFIG_DM_REGULATOR=y CONFIG_SPL_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_SPL_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_SPL_DM_REGULATOR_GPIO=y CONFIG_K3_SYSTEM_CONTROLLER=y CONFIG_REMOTEPROC_TI_K3_ARM64=y CONFIG_REMOTEPROC_TI_K3_R5F=y CONFIG_REMOTEPROC_TI_K3_DSP=y CONFIG_RESET_TI_SCI=y CONFIG_DM_SERIAL=y CONFIG_SOC_DEVICE=y CONFIG_SOC_DEVICE_TI_K3=y CONFIG_SOC_TI=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_CADENCE_QSPI=y CONFIG_CADENCE_QSPI_PHY=y CONFIG_SYSRESET=y CONFIG_SPL_SYSRESET=y CONFIG_SYSRESET_TI_SCI=y CONFIG_DM_THERMAL=y CONFIG_SPL_THERMAL=y CONFIG_FS_FAT_MAX_CLUSTSIZE=16384 CONFIG_DM_SPI_FLASH=y CONFIG_CMD_REMOTEPROC=y CONFIG_SYS_MALLOC_LEN=0x2000000 CONFIG_SPL_BOARD_INIT=y #include #include