diff --git a/arch/arm/mach-k3/j721e_init.c b/arch/arm/mach-k3/j721e_init.c index 586f3e4fbc..52fc253a3c 100644 --- a/arch/arm/mach-k3/j721e_init.c +++ b/arch/arm/mach-k3/j721e_init.c @@ -514,29 +514,6 @@ void start_non_linux_remote_cores(void) int size = 0, ret; u32 loadaddr = 0; - size = load_firmware("mainr5f0_0fwname", "mainr5f0_0loadaddr", - &loadaddr); - if (size <= 0) - goto err_load; - - /* assuming remoteproc 2 is aliased for the needed remotecore */ - ret = rproc_load(2, loadaddr, size); - if (ret) { - printf("Firmware failed to start on rproc (%d)\n", ret); - goto err_load; - } - - ret = rproc_start(2); - if (ret) { - printf("Firmware init failed on rproc (%d)\n", ret); - goto err_load; - } - - printf("Remoteproc 2 started successfully\n"); - return; - -err_load: - rproc_reset(2); } #endif