2  1  0 SD/MMC found on device 0 reading uEnv.txt 214 bytes read Loaded environment from uEnv.txt Importing environment from mmc ... reading uImage 4059016 bytes read ## Booting kernel from Legacy Image at 80007fc0 ... Image Name: Linux-3.2.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 4058952 Bytes = 3.9 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK XIP Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (dhanu@dhanu-PC) (gcc version 4.6.x-google 20120106 (prerelease) (GCC) ) #1 Sun Jan 25 00:25:24 PST 2015 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait ip=none [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 256MB = 256MB total [ 0.000000] Memory: 250248k/250248k available, 11896k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc074e000 (7448 kB) [ 0.000000] .init : 0xc074e000 - 0xc07a4000 ( 344 kB) [ 0.000000] .data : 0xc07a4000 - 0xc080bf70 ( 416 kB) [ 0.000000] .bss : 0xc080bf94 - 0xc0961cd0 (1368 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000152] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.058929] pid_max: default: 32768 minimum: 301 [ 0.059082] Security Framework initialized [ 0.059143] Mount-cache hash table entries: 512 [ 0.059570] CPU: Testing write buffer coherency: ok [ 0.059631] ftrace: allocating 21465 entries in 64 pages [ 0.126373] omap_hwmod: pruss: failed to hardreset [ 0.127197] print_constraints: dummy: [ 0.127410] NET: Registered protocol family 16 [ 0.128540] OMAP GPIO hardware version 0.1 [ 0.129669] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.130920] omap_i2c.1: alias fck already exists [ 0.131439] omap2_mcspi.1: alias fck already exists [ 0.131530] omap2_mcspi.2: alias fck already exists [ 0.131683] edma.0: alias fck already exists [ 0.131713] edma.0: alias fck already exists [ 0.131744] edma.0: alias fck already exists [ 0.141754] bio: create slab at 0 [ 0.142761] SCSI subsystem initialized [ 0.143615] usbcore: registered new interface driver usbfs [ 0.143707] usbcore: registered new interface driver hub [ 0.143859] usbcore: registered new device driver usb [ 0.144012] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.144134] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.158996] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.160278] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.162445] print_constraints: VRTC: [ 0.163818] print_constraints: VIO: at 1500 mV [ 0.166015] print_constraints: VDD1: 600 <--> 1500 mV at 1262 mV normal [ 0.168243] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal [ 0.169128] print_constraints: VDD3: 5000 mV [ 0.170471] print_constraints: VDIG1: at 1800 mV [ 0.171813] print_constraints: VDIG2: at 1800 mV [ 0.173126] print_constraints: VPLL: at 1800 mV [ 0.174468] print_constraints: VDAC: at 1800 mV [ 0.175781] print_constraints: VAUX1: at 1800 mV [ 0.177124] print_constraints: VAUX2: at 3300 mV [ 0.178466] print_constraints: VAUX33: at 3300 mV [ 0.179779] print_constraints: VMMC: at 3300 mV [ 0.180084] tps65910 1-002d: No interrupt support, no core IRQ [ 0.180603] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.181213] Bluetooth: Core ver 2.16 [ 0.181274] NET: Registered protocol family 31 [ 0.181304] Bluetooth: HCI device and connection manager initialized [ 0.181304] Bluetooth: HCI socket layer initialized [ 0.181335] Bluetooth: L2CAP socket layer initialized [ 0.181365] Bluetooth: SCO socket layer initialized [ 0.181579] Switching to clocksource gp timer [ 0.199340] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.199554] musb-hdrc musb-hdrc.0: dma type: pio [ 0.199768] MUSB0 controller's USBSS revision = 4ea20800 [ 0.200225] musb-hdrc musb-hdrc.0: USB OTG mode controller at d083c000 using PIO, IRQ 18 [ 0.200500] musb-hdrc musb-hdrc.1: dma type: pio [ 0.200653] MUSB1 controller's USBSS revision = 4ea20800 [ 0.200775] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.200866] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.200988] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.200988] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.201019] usb usb1: Product: MUSB HDRC host driver [ 0.201019] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.201049] usb usb1: SerialNumber: musb-hdrc.1 [ 0.201538] hub 1-0:1.0: USB hub found [ 0.201568] hub 1-0:1.0: 1 port detected [ 0.202056] musb-hdrc musb-hdrc.1: USB Host mode controller at d083e800 using PIO, IRQ 19 [ 0.202423] NET: Registered protocol family 2 [ 0.202636] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.203033] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.203186] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.203277] TCP: Hash tables configured (established 81 [ 1.638763] mousedev: PS/2 mouse device common for all mice [ 1.645507] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/input1 [ 1.654083] using rtc device, omap_rtc, for alarms [ 1.658966] omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 [ 1.665832] omap_rtc: already running [ 1.669708] i2c /dev entries driver [ 1.673553] Linux video capture interface: v2.00 [ 1.678680] usbcore: registered new interface driver uvcvideo [ 1.684722] USB Video Class driver (1.1.1)