Setting pipeline to PAUSED ... 0:00:02.403769750 1464 0x16050 INFO v4l2src gstv4l2src.c:626:gst_v4l2src_get_caps: probed caps: 0x2034c0 0:00:02.407273751 1464 0x16050 DEBUG v4l2src gstv4l2src.c:465:gst_v4l2src_negotiate: caps of src: 0x203300 0:00:02.407419901 1464 0x16050 DEBUG v4l2src gstv4l2src.c:466:gst_v4l2src_negotiate: thiscaps: 0x203300 0:00:02.408701751 1464 0x16050 DEBUG v4l2src gstv4l2src.c:474:gst_v4l2src_negotiate: caps of peer: 0x203280 0:00:02.408837701 1464 0x16050 DEBUG v4l2src gstv4l2src.c:475:gst_v4l2src_negotiate: peercaps: 0x203280 0:00:02.409217351 1464 0x16050 DEBUG v4l2src gstv4l2src.c:485:gst_v4l2src_negotiate: peer: 0x203260 0:00:02.409314751 1464 0x16050 DEBUG v4l2src gstv4l2src.c:486:gst_v4l2src_negotiate: ipcaps: 0x203260 0:00:02.409476151 1464 0x16050 DEBUG v4l2src gstv4l2src.c:498:gst_v4l2src_negotiate: intersect: 0x203240 0:00:02.409555051 1464 0x16050 DEBUG v4l2src gstv4l2src.c:499:gst_v4l2src_negotiate: icaps: 0x203240 0:00:02.409732550 1464 0x16050 DEBUG v4l2src gstv4l2src.c:553:gst_v4l2src_negotiate: fixated to: 0x203240 0:00:02.409812650 1464 0x16050 DEBUG v4l2src gstv4l2src.c:554:gst_v4l2src_negotiate: caps: 0x203240 Mode set is 1 0:00:02.410368150 1464 0x16050 DEBUG v4l2src gstv4l2src.c:705:gst_v4l2src_set_caps: trying to set_capture 720x480 at 15/1 fps, format YCbCr4:2:2 YC Interleaved 0:00:02.410509650 1464 0x16050 DEBUG v4l2src v4l2src_calls.c:244:gst_v4l2src_set_capture: Desired framerate: 15/1 0:00:02.410609050 1464 0x16050 DEBUG v4l2src v4l2src_calls.c:267:gst_v4l2src_set_capture: Not setting framerate (not supported) 0:00:02.410686050 1464 0x16050 DEBUG v4l2src v4l2src_calls.c:313:gst_v4l2src_capture_init: initializing the capture system 0:00:02.410760900 1464 0x16050 LOG v4l2src v4l2src_calls.c:323:gst_v4l2src_capture_init: initiating buffer pool