[Rx][09:44:02.555] [ 43.521916] systemd-shutdown[1]: Syncing filesystems and block devices. [Rx][09:44:02.575] [ 43.531911] systemd-shutdown[1]: Rebooting. [Rx][09:44:02.775] NOTICE: bl1_plat_arch_setup arch setup [Rx][09:44:02.784] NOTICE: Booting Trusted Firmware [Rx][09:44:02.784] NOTICE: BL1: v2.12.0(release):V2.0.0-beta.3-1-gfdb394301-dirty [Rx][09:44:02.794] NOTICE: BL1: Built : 15:18:10, Nov 14 2025 [Rx][09:44:02.794] NOTICE: BL1: dram_class: 11 [Rx][09:44:02.814] NOTICE: lpddr4: post start - PI training status=0x27c0a000 [Rx][09:44:02.814] NOTICE: bl1_platform_setup DDR init done [Rx][09:44:02.814] NOTICE: k3_bl1_handoff ENTERING WFI - end of bl1 [Rx][09:44:08.235] NOTICE: bl1_plat_arch_setup arch setup [Rx][09:44:08.235] NOTICE: Booting Trusted Firmware [Rx][09:44:08.245] NOTICE: BL1: v2.12.0(release):V2.0.0-beta.3-1-gfdb394301-dirty [Rx][09:44:08.245] NOTICE: BL1: Built : 15:18:10, Nov 14 2025 [Rx][09:44:08.255] NOTICE: BL1: dram_class: 11 [Rx][09:50:05.005] NOTICE: bl1_plat_arch_setup arch setup [Rx][09:50:05.005] NOTICE: Booting Trusted Firmware [Rx][09:50:05.005] NOTICE: BL1: v2.12.0(release):V2.0.0-beta.3-1-gfdb394301-dirty [Rx][09:50:05.015] NOTICE: BL1: Built : 15:18:10, Nov 14 2025 [Rx][09:50:05.015] NOTICE: BL1: dram_class: 11 [Rx][09:50:05.035] NOTICE: lpddr4: post start - PI training status=0x27c0a000 [Rx][09:50:05.035] NOTICE: bl1_platform_setup DDR init done [Rx][09:50:05.045] NOTICE: k3_bl1_handoff ENTERING WFI - end of bl1 [Rx][09:50:05.355] NOTICE: BL31: v2.12.0(release):V2.0.0-beta.3-1-gfdb394301-dirty [Rx][09:50:05.365] NOTICE: BL31: Built : 15:18:11, Nov 14 2025 [Rx][09:50:05.365] NOTICE: SYSFW ABI: 4.0 (firmware rev 0x000b '11.1.12-v11.01.12 (Fancy Rat)') [Rx][09:50:05.545] [Rx][09:50:05.545] U-Boot SPL 2025.01 (Nov 14 2025 - 15:18:17 +0800) [Rx][09:50:05.575] SPL initial stack usage: 1936 bytes [Rx][09:50:05.575] Trying to boot from MMC1 [Rx][09:50:06.044] [Rx][09:50:06.044] [Rx][09:50:06.044] U-Boot 2025.01 (Nov 14 2025 - 15:18:17 +0800) [Rx][09:50:06.054] [Rx][09:50:06.054] SoC: AM62LX SR1.1 HS-FS [Rx][09:50:06.054] DRAM: 1 GiB [Rx][09:50:06.235] Core: 76 devices, 26 uclasses, devicetree: separate [Rx][09:50:06.235] MMC: mmc@fa10000: 0, mmc@fa00000: 1 [Rx][09:50:06.245] Loading Environment from nowhere... OK [Rx][09:50:06.245] In: serial@2800000 [Rx][09:50:06.255] Out: serial@2800000 [Rx][09:50:06.255] Err: serial@2800000 [Rx][09:50:06.394] Verify GPT: success! [Rx][09:50:06.405] boot information: [Rx][09:50:06.405] active slot: A [Rx][09:50:06.405] max tries : 3 [Rx][09:50:06.405] slots : [Rx][09:50:06.415] slot a : tries=0, success=true , bootable=true [Rx][09:50:06.415] slot b : tries=0, success=false, bootable=false [Rx][09:50:06.426] system : [Rx][09:50:06.426] reset enable : true [Rx][09:50:06.426] reset factory: false [Rx][09:50:06.435] [Rx][09:50:06.775] 61905778 bytes read in 341 ms (173.1 MiB/s) [Rx][09:50:06.775] ## Loading kernel from FIT Image at 90000000 ... [Rx][09:50:06.775] Using 'config-1' configuration [Rx][09:50:06.785] Verifying Hash Integrity ... sha512,rsa4096:custMpk+ OK [Rx][09:50:06.795] Trying 'kernel-1' kernel subimage [Rx][09:50:06.795] Description: Linux kernel [Rx][09:50:06.795] Created: 2025-10-16 6:27:56 UTC [Rx][09:50:06.807] Type: Kernel Image [Rx][09:50:06.807] Compression: lz4 compressed [Rx][09:50:06.815] Data Start: 0x900000c8 [Rx][09:50:06.815] Data Size: 14737262 Bytes = 14.1 MiB [Rx][09:50:06.815] Architecture: AArch64 [Rx][09:50:06.815] OS: Linux [Rx][09:50:06.827] Load Address: 0x82000000 [Rx][09:50:06.827] Entry Point: 0x82000000 [Rx][09:50:06.827] Hash algo: sha512 [Rx][09:50:06.827] Hash value: 355c8361a07e839fa822ad0e34f8cb28a6f46df85ca74e00f2971e9991c5dd6a4c02aaec3ddad830325cb82f022c20fa27d18a9b103a52899a6e1d08f8cc4897 [Rx][09:50:06.848] Verifying Hash Integrity ... sha512+ OK [Rx][09:50:07.145] ## Loading ramdisk from FIT Image at 90000000 ... [Rx][09:50:07.145] Using 'config-1' configuration [Rx][09:50:07.155] Verifying Hash Integrity ... sha512,rsa4096:custMpk+ OK [Rx][09:50:07.165] Trying 'ramdisk-1' ramdisk subimage [Rx][09:50:07.165] Description: initramfs [Rx][09:50:07.165] Created: 2025-10-16 6:27:56 UTC [Rx][09:50:07.175] Type: RAMDisk Image [Rx][09:50:07.175] Compression: uncompressed [Rx][09:50:07.175] Data Start: 0x90e19fdc [Rx][09:50:07.175] Data Size: 47116787 Bytes = 44.9 MiB [Rx][09:50:07.186] Architecture: AArch64 [Rx][09:50:07.186] OS: Linux [Rx][09:50:07.186] Load Address: 0x88080000 [Rx][09:50:07.195] Entry Point: 0x88080000 [Rx][09:50:07.195] Hash algo: sha512 [Rx][09:50:07.195] Hash value: 3ad502918ec8de5a809f8b18ee3b3454f1fbbe28d56646073fa8cdaabad16848a651a5f6ff0cd0978b678c1f54270e4cb0329db2b426944f9a56fc66e4a782d2 [Rx][09:50:07.215] Verifying Hash Integrity ... sha512+ OK [Rx][09:50:08.165] Loading ramdisk from 0x90e19fdc to 0x88080000 [Rx][09:50:08.404] ## Loading fdt from FIT Image at 90000000 ... [Rx][09:50:08.404] Using 'config-1' configuration [Rx][09:50:08.414] Verifying Hash Integrity ... sha512,rsa4096:custMpk+ OK [Rx][09:50:08.428] Trying 'fdt-1' fdt subimage [Rx][09:50:08.428] Description: Flattened Device Tree blob [Rx][09:50:08.428] Created: 2025-10-16 6:27:56 UTC [Rx][09:50:08.435] Type: Flat Device Tree [Rx][09:50:08.435] Compression: uncompressed [Rx][09:50:08.435] Data Start: 0x90e0e158 [Rx][09:50:08.446] Data Size: 48528 Bytes = 47.4 KiB [Rx][09:50:08.446] Architecture: AArch64 [Rx][09:50:08.446] Load Address: 0x88000000 [Rx][09:50:08.455] Hash algo: sha512 [Rx][09:50:08.455] Hash value: 716b1c31e33f01aa23f1f655caa8f3a231c50d8ca4624212ea695bb72b0c5b370afc1d75f45b3f6fbe4ccaeaeeae3bc61e21adddc83d8a2276a8c5acdc7479a4 [Rx][09:50:08.466] Verifying Hash Integrity ... sha512+ OK [Rx][09:50:08.475] Loading fdt from 0x90e0e158 to 0x88000000 [Rx][09:50:08.475] Booting using the fdt blob at 0x88000000 [Rx][09:50:08.475] Working FDT set to 88000000 [Rx][09:50:08.486] Uncompressing Kernel Image to 82000000 [Rx][09:50:08.814] Loading Ramdisk to 8d310000, end 8ffff1f3 ... OK [Rx][09:50:08.864] Loading Device Tree to 000000008d301000, end 000000008d30fd8f ... OK [Rx][09:50:08.875] Working FDT set to 8d301000 [Rx][09:50:08.894] [Rx][09:50:08.894] Starting kernel ... [Rx][09:50:08.894] [Rx][09:50:09.084] [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [Rx][09:50:09.084] [ 0.000000] Linux version 6.12.43 #3 SMP PREEMPT_RT Thu Oct 16 11:34:30 CST 2025 [Rx][09:50:09.094] [ 0.000000] Machine model: Texas Instruments AM62L3 Evaluation Module [Rx][09:50:09.106] [ 0.000000] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '') [Rx][09:50:09.114] [ 0.000000] printk: legacy bootconsole [ns16550a0] enabled [Rx][09:50:09.114] [ 0.000000] OF: reserved mem: 0x0000000080200000..0x00000000809fffff (8192 KiB) nomap non-reusable optee@80200000 [Rx][09:50:09.125] [ 0.000000] OF: reserved mem: 0x0000000080000000..0x00000000801fffff (2048 KiB) nomap non-reusable tfa@80000000 [Rx][09:50:09.134] [ 0.000000] Zone ranges: [Rx][09:50:09.134] [ 0.000000] DMA [mem 0x0000000080000000-0x00000000bfffffff]