root@am335x-evm:~# ifconfig -a eth0 Link encap:Ethernet HWaddr 1C:BA:8C:A7:EE:BA BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) eth1 Link encap:Ethernet HWaddr 1C:BA:8C:A7:EE:BC BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) lo Link encap:Local Loopback LOOPBACK MTU:16436 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:0 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) usb0 Link encap:Ethernet HWaddr C6:06:00:87:68:6E BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ifconfig eth0 192.168.1.100 up [ 38.036773] net eth0: CPSW phy found : id is : 0x4dd072 root@am335x-evm:~# [ 40.036468] PHY: 0:00 - Link is Up - 100/Full root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ping 192.168.1.61 PING 192.168.1.61 (192.168.1.61): 56 data bytes 64 bytes from 192.168.1.61: seq=0 ttl=128 time=7.660 ms 64 bytes from 192.168.1.61: seq=1 ttl=128 time=0.549 ms 64 bytes from 192.168.1.61: seq=2 ttl=128 time=0.610 ms 64 bytes from 192.168.1.61: seq=3 ttl=128 time=0.488 ms 64 bytes from 192.168.1.61: seq=4 ttl=128 time=0.641 ms 64 bytes from 192.168.1.61: seq=5 ttl=128 time=0.671 ms 64 bytes from 192.168.1.61: seq=6 ttl=128 time=0.641 ms 64 bytes from 192.168.1.61: seq=7 ttl=128 time=0.702 ms 64 bytes from 192.168.1.61: seq=8 ttl=128 time=0.733 ms 64 bytes from 192.168.1.61: seq=9 ttl=128 time=0.641 ms --- 192.168.1.61 ping statistics --- 10 packets transmitted, 10 packets received, 0% packet loss round-trip min/avg/max = 0.488/1.333/7.660 ms root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~#