U-Boot 2012.10 (Dec 16 2012 - 13:54:10) I2C: ready DRAM: 512 MiB WARNING: Caches not enabled NAND: 256 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Peripheral mode controller at 47401000 using PIO, IRQ 0 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Host mode controller at 47401800 using PIO, IRQ 0 Net: cpsw, usb_ether Hit any key to stop autoboot: 0 mmc_send_cmd : timeout: No status update Card did not respond to voltage select! Booting from nand ... NAND read: device 0 offset 0x280000, size 0x500000 5242880 bytes read: OK ## Booting kernel from Legacy Image at 80007fc0 ... Image Name: Linux-3.2.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3169240 Bytes = 3 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK XIP Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (formolo@formolo-OptiPlex-755) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Mon May 27 11:35:49 BRT 2013 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=7,2048 noinitrd rootfstype=ubifs rootwait=1 ip=none [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 512MB = 512MB total [ 0.000000] Memory: 513144k/513144k available, 11144k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc05a0000 (5728 kB) [ 0.000000] .init : 0xc05a0000 - 0xc05de000 ( 248 kB) [ 0.000000] .data : 0xc05de000 - 0xc0646488 ( 418 kB) [ 0.000000] .bss : 0xc06464ac - 0xc0673364 ( 180 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000152] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.058959] pid_max: default: 32768 minimum: 301 [ 0.059082] Security Framework initialized [ 0.059173] Mount-cache hash table entries: 512 [ 0.059539] CPU: Testing write buffer coherency: ok [ 0.080078] omap_hwmod: pruss: failed to hardreset [ 0.081207] print_constraints: dummy: [ 0.081573] NET: Registered protocol family 16 [ 0.083740] OMAP GPIO hardware version 0.1 [ 0.086364] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.088317] omap_i2c.1: alias fck already exists [ 0.089263] omap2_mcspi.1: alias fck already exists [ 0.089508] omap2_mcspi.2: alias fck already exists [ 0.090423] edma.0: alias fck already exists [ 0.090454] edma.0: alias fck already exists [ 0.090454] edma.0: alias fck already exists [ 0.116973] bio: create slab at 0 [ 0.119293] SCSI subsystem initialized [ 0.120910] usbcore: registered new interface driver usbfs [ 0.121215] usbcore: registered new interface driver hub [ 0.121398] usbcore: registered new device driver usb [ 0.121551] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.121856] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.122955] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.124816] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.127227] print_constraints: VRTC: [ 0.128723] print_constraints: VIO: at 1800 mV [ 0.131103] print_constraints: VDD1: 600 <--> 1500 mV at 1262 mV normal [ 0.133453] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal [ 0.134490] print_constraints: VDD3: 5000 mV [ 0.135925] print_constraints: VDIG1: at 1800 mV [ 0.137359] print_constraints: VDIG2: at 1800 mV [ 0.138824] print_constraints: VPLL: at 1800 mV [ 0.140289] print_constraints: VDAC: at 1800 mV [ 0.141723] print_constraints: VAUX1: at 1800 mV [ 0.143188] print_constraints: VAUX2: at 3300 mV [ 0.144653] print_constraints: VAUX33: at 3300 mV [ 0.146087] print_constraints: VMMC: at 3300 mV [ 0.146606] tps65910 1-002d: No interrupt support, no core IRQ [ 0.147827] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.148956] Switching to clocksource gp timer [ 0.164367] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.164550] musb-hdrc musb-hdrc.0: dma type: pio [ 0.164886] MUSB0 controller's USBSS revision = 4ea20800 [ 0.165527] musb-hdrc musb-hdrc.0: USB OTG mode controller at e083c000 using PIO, IRQ 18 [ 0.165679] musb-hdrc musb-hdrc.1: dma type: pio [ 0.165985] MUSB1 controller's USBSS revision = 4ea20800 [ 0.166168] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.166229] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.166381] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.166381] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.166412] usb usb1: Product: MUSB HDRC host driver [ 0.166412] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.166442] usb usb1: SerialNumber: musb-hdrc.1 [ 0.167205] hub 1-0:1.0: USB hub found [ 0.167236] hub 1-0:1.0: 1 port detected [ 0.167755] musb-hdrc musb-hdrc.1: USB Host mode controller at e083e800 using PIO, IRQ 19 [ 0.168182] NET: Registered protocol family 2 [ 0.168365] IP route cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.168701] TCP established hash table entries: 16384 (order: 5, 131072 bytes) [ 0.169006] TCP bind hash table entries: 16384 (order: 4, 65536 bytes) [ 0.169250] TCP: Hash tables configured (established 16384 bind 16384) [ 0.169250] TCP reno registered [ 0.169281] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.169281] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.169464] NET: Registered protocol family 1 [ 0.169738] RPC: Registered named UNIX socket transport module. [ 0.169738] RPC: Registered udp transport module. [ 0.169769] RPC: Registered tcp transport module. [ 0.169769] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.170013] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.191284] VFS: Disk quotas dquot_6.5.2 [ 0.191345] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.191894] msgmni has been set to 1002 [ 0.195129] alg: No test for stdrng (krng) [ 0.195800] io scheduler noop registered [ 0.195800] io scheduler deadline registered [ 0.195861] io scheduler cfq registered (default) [ 0.197082] Could not set LED4 to fully on [ 0.198852] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.822143] console [ttyO0] enabled [ 0.826385] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.834228] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.842041] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.849822] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.857574] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.865844] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00 [ 0.882171] brd: module loaded [ 0.890228] loop: module loaded [ 0.893676] i2c-core: driver [tsl2550] using legacy suspend method [ 0.900146] i2c-core: driver [tsl2550] using legacy resume method [ 0.906585] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.920654] Detected a daughter card on AM335x EVM.. [ 0.925659] CPLD version: CPLD1.0F [ 0.929412] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.944793] Board name: A33515BB [ 0.948150] Board version: 1.2A [ 0.951446] SKU: SKU#01 [ 0.954528] The board is general purpose EVM in profile 0 [ 0.961212] da8xx_lcdc.0: alias fck already exists [ 0.966705] da8xx_lcdc da8xx_lcdc.0: GLCD: Found TFC_S9700RTWV35TR_01B panel [ 0.990386] Console: switching to colour frame buffer device 100x30 [ 1.007049] omap-gpmc omap-gpmc: GPMC revision 6.0 [ 1.012084] Registering NAND on CS0 [ 1.016448] omap_i2c.2: alias fck already exists [ 1.021728] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 100 kHz [ 1.028167] tsl2550 2-0039: standard operating mode [ 1.033996] tsl2550 2-0039: support ver. 1.2 enabled [ 1.040008] davinci-mcasp.1: alias fck already exists [ 1.045837] omap_hsmmc.0: alias fck already exists [ 1.051300] omap_hsmmc.2: alias fck already exists [ 1.056701] Configure Bluetooth Enable pin... [ 1.062683] registered am33xx_sr device [ 1.066925] _regulator_get: 2-0018 supply Vdd not found, using dummy regulator [ 1.074584] _regulator_get: 2-0018 supply Vdd_IO not found, using dummy regulator [ 1.103027] lis3lv02d: 8 bits 3DLH sensor found [ 1.199981] input: ST LIS3LV02DL Accelerometer as /devices/platform/lis3lv02d/input/input0 [ 1.211791] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.219085] omap2-nand driver initializing [ 1.223724] ONFI flash detected [ 1.227111] ONFI param page 0 valid [ 1.230773] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron MT29F2G08ABAEAWP) [ 1.239349] Creating 10 MTD partitions on "omap2-nand.0": [ 1.245025] 0x000000000000-0x000000020000 : "SPL" [ 1.251373] 0x000000020000-0x000000040000 : "SPL.backup1" [ 1.258209] 0x000000040000-0x000000060000 : "SPL.backup2" [ 1.265136] 0x000000060000-0x000000080000 : "SPL.backup3" [ 1.272064] 0x000000080000-0x000000260000 : "U-Boot" [ 1.279205] 0x000000260000-0x000000280000 : "U-Boot Env" [ 1.286102] 0x000000280000-0x000000780000 : "Kernel1" [ 1.294708] 0x000000780000-0x000008140000 : "File System1" [ 1.352203] 0x000008140000-0x000008640000 : "Kernel2" [ 1.360748] 0x000008640000-0x000010000000 : "File System2" [ 1.418395] OneNAND driver initializing [ 1.423187] UBI: attaching mtd7 to ubi0 [ 1.427215] UBI: physical eraseblock size: 131072 bytes (128 KiB) [ 1.433776] UBI: logical eraseblock size: 126976 bytes [ 1.439392] UBI: smallest flash I/O unit: 2048 [ 1.444305] UBI: VID header offset: 2048 (aligned 2048) [ 1.450561] UBI: data offset: 4096 [ 2.492065] UBI: max. sequence number: 0 [ 2.507904] UBI error: vtbl_check: volume table check failed: record 0, error 9 [ 2.515930] UBI error: ubi_init: cannot attach mtd7 [ 2.521850] CAN device driver interface [ 2.525848] CAN bus driver for Bosch D_CAN controller 1.0 [ 2.579711] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 2.586151] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 2.593597] davinci_mdio.0: probed [ 2.597167] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 2.604888] usbcore: registered new interface driver zd1201 [ 2.610900] usbcore: registered new interface driver cdc_ether [ 2.617126] usbcore: registered new interface driver cdc_eem [ 2.623199] usbcore: registered new interface driver dm9601 [ 2.629058] cdc_ncm: 04-Aug-2011 [ 2.632598] usbcore: registered new interface driver cdc_ncm [ 2.638488] Initializing USB Mass Storage driver... [ 2.643798] usbcore: registered new interface driver usb-storage [ 2.650085] USB Mass Storage support registered. [ 2.655364] mousedev: PS/2 mouse device common for all mice [ 2.662139] input: matrix-keypad as /devices/platform/matrix-keypad/input/input1 [ 2.671142] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/input2 [ 2.679748] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0 [ 2.686920] i2c /dev entries driver [ 2.691223] Linux video capture interface: v2.00 [ 2.696380] usbcore: registered new interface driver uvcvideo [ 2.702392] USB Video Class driver (1.1.1) [ 2.707550] lm75 2-0048: hwmon0: sensor 'tmp275' [ 2.715362] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 2.724029] cpuidle: using governor ladder [ 2.728790] cpuidle: using governor menu [ 2.806793] omap4_aes_mod_init: loading AM33X AES driver [ 2.812500] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 2.819000] omap4_aes_probe: probe() done [ 2.823699] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 2.829833] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 2.844360] mmc1: card claims to support voltages below the defined range. These will be ignored. [ 2.854003] omap4_sham_probe: probe() done [ 2.860931] usbcore: registered new interface driver usbhid [ 2.866760] usbhid: USB HID core driver [ 2.871398] usbcore: registered new interface driver snd-usb-audio [ 2.880065] _regulator_get: 2-001b supply IOVDD not found, using dummy regulator [ 2.887847] _regulator_get: 2-001b supply DVDD not found, using dummy regulator [ 2.895568] _regulator_get: 2-001b supply AVDD not found, using dummy regulator [ 2.903228] _regulator_get: 2-001b supply DRVDD not found, using dummy regulator [ 2.913787] asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok [ 2.921600] ALSA device list: [ 2.924713] #0: AM335X EVM [ 2.927703] oprofile: hardware counters not available [ 2.933013] oprofile: using timer interrupt. [ 2.937469] nf_conntrack version 0.5.0 (8017 buckets, 32068 max) [ 2.944335] ip_tables: (C) 2000-2006 Netfilter Core Team [ 2.950012] TCP cubic registered [ 2.953369] NET: Registered protocol family 17 [ 2.958007] can: controller area network core (rev 20090105 abi 8) [ 2.964569] NET: Registered protocol family 29 [ 2.969207] can: raw protocol (rev 20090105) [ 2.973663] can: broadcast manager protocol (rev 20090105 t) [ 2.979614] Registering the dns_resolver key type [ 2.984619] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 2.992614] ThumbEE CPU extension supported. [ 2.997131] mux: Failed to setup hwmod io irq -22 [ 3.002685] Power Management for AM33XX family [ 3.007568] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 3.014251] Copied the M3 firmware to UMEM [ 3.018707] smartreflex smartreflex: am33xx_sr_probe: Zero NValue read from EFUSE [ 3.026580] smartreflex: probe of smartreflex failed with error -22 [ 3.033721] sr_init: platform driver register failed [ 3.044189] clock: disabling unused clocks to save power [ 3.060638] mmc1: queuing unknown CIS tuple 0x91 (3 bytes) [ 3.068206] mmc1: new SDIO card at address 0001 [ 3.076690] Detected MACID=0:18:31:e0:9a:d1 [ 3.082092] cpsw: Detected MACID = 00:18:31:e0:9a:d2 [ 3.088867] input: gpio-keys as /devices/platform/gpio-keys/input/input3 [ 3.096557] omap_rtc am33xx-rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 3.105834] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0) [ 3.113189] Please append a correct "root=" boot option; here are the available partitions: [ 3.121948] 1f00 128 mtdblock0 (driver?) [ 3.127227] 1f01 128 mtdblock1 (driver?) [ 3.132507] 1f02 128 mtdblock2 (driver?) [ 3.137786] 1f03 128 mtdblock3 (driver?) [ 3.143066] 1f04 1920 mtdblock4 (driver?) [ 3.148345] 1f05 128 mtdblock5 (driver?) [ 3.153625] 1f06 5120 mtdblock6 (driver?) [ 3.158905] 1f07 124672 mtdblock7 (driver?) [ 3.164184] 1f08 5120 mtdblock8 (driver?) [ 3.169464] 1f09 124672 mtdblock9 (driver?) [ 3.174743] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) [ 3.183380] Backtrace: [ 3.185943] [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) [ 3.194763] r6:df924000 r5:c05cf3ac r4:c06474c8 r3:c06007c8 [ 3.200683] [] (dump_stack+0x0/0x1c) from [] (panic+0x6c/0x1a0) [ 3.208679] [] (panic+0x0/0x1a0) from [] (mount_block_root+0x184/0x228) [ 3.217407] r3:c06007c8 r2:00000000 r1:df82df78 r0:c0500a10 [ 3.223327] r7:00008000 [ 3.225952] [] (mount_block_root+0x0/0x228) from [] (prepare_namespace+0xac/0x1d4) [ 3.235687] [] (prepare_namespace+0x0/0x1d4) from [] (kernel_init+0x124/0x130) [ 3.245056] r5:c05dd654 r4:c05dd654 [ 3.248809] [] (kernel_init+0x0/0x130) from [] (do_exit+0x0/0x67c) [ 3.257049] r5:c05a07e8 r4:00000000