U-Boot SPL 2011.09-00381-g6309768 (Mar 25 2013 - 17:04:06) Texas Instruments Revision detection unimplemented Found a daughter card connected OMAP SD/MMC: 0 reading u-boot.img reading u-boot.img U-Boot 2011.09-00381-g6309768 (Mar 25 2013 - 17:04:06) I2C: ready DRAM: 256 MiB WARNING: Caches not enabled Found a daughter card connected NAND: HW ECC Hamming Code selected 256 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 *** Warning - bad CRC, using default environment Net: cpsw Hit any key to stop autoboot: 0 U-Boot# print autoload=yes baudrate=115200 bootargs_defaults=setenv bootargs console=${console} ${optargs} bootcmd=if mmc rescan; then echo SD/MMC found on device ${mmc_dev};if run loadbootenv; then echo Loaded environment from ${bootenv};run importbootenv;fi;if test -n $uenvcmd; bootdelay=3 bootenv=uEnv.txt bootfile=uImage console=ttyO0,115200n8 ethact=cpsw ethaddr=00:18:31:e0:a3:df importbootenv=echo Importing environment from mmc ...; env import -t $loadaddr $filesize ip_method=none kloadaddr=0x80007fc0 loadaddr=0x82000000 loadbootenv=fatload mmc ${mmc_dev} ${loadaddr} ${bootenv} mmc_args=run bootargs_defaults;setenv bootargs ${bootargs} root=${mmc_root} rootfstype=${mmc_root_fs_type} ip=${ip_method} mmc_boot=run mmc_args; run mmc_load_uimage; bootm ${kloadaddr} mmc_dev=0 mmc_load_uimage=fatload mmc ${mmc_dev} ${kloadaddr} ${bootfile} mmc_root=/dev/mmcblk0p2 rw mmc_root_fs_type=ext3 rootwait nand_args=run bootargs_defaults;setenv bootargs ${bootargs} root=${nand_root} noinitrd rootfstype=${nand_root_fs_type} ip=${ip_method} nand_boot=echo Booting from nand ...; run nand_args; nandecc hw 2; nand read.i ${kloadaddr} ${nand_src_addr} ${nand_img_siz}; bootm ${kloadaddr} nand_img_siz=0x500000 nand_root=ubi0:rootfs rw ubi.mtd=7,2048 nand_root_fs_type=ubifs rootwait=1 nand_src_addr=0x280000 net_args=run bootargs_defaults;setenv bootargs ${bootargs} root=/dev/nfs nfsroot=${serverip}:${rootpath},${nfsopts} rw ip=dhcp net_boot=echo Booting from network ...; setenv autoload no; dhcp; tftp ${kloadaddr} ${bootfile}; run net_args; bootm ${kloadaddr} nfsopts=nolock nor_args=run bootargs_defaults;setenv bootargs ${bootargs} root={nor_root} rootfstype=${nor_root_fs_type} ip=${ip_method} nor_boot=echo Booting from NOR ...; run nor_args; cp.b ${0x08080000} ${kloadaddr} ${nor_img_siz}; bootm ${kloadaddr} nor_img_siz=0x280000 nor_root=/dev/mtdblock3 rw nor_root_fs_type=jffs2 nor_src_addr=0x08080000 rootpath=/export/rootfs script_addr=0x81900000 spi_args=run bootargs_defaults;setenv bootargs ${bootargs} root=${spi_root} rootfstype=${spi_root_fs_type} ip=${ip_method} spi_boot=echo Booting from spi ...; run spi_args; sf probe ${spi_bus_no}:0; sf read ${kloadaddr} ${spi_src_addr} ${spi_img_siz}; bootm ${kloadaddr} spi_bus_no=0 spi_img_siz=0x380000 spi_root=/dev/mtdblock4 rw spi_root_fs_type=jffs2 spi_src_addr=0x62000 static_ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}:${hostname}::off stderr=serial stdin=serial stdout=serial Environment size: 2663/8188 bytes