[ 4249.200988] PM: late suspend of devices complete after 24.200 msecs [ 4252.532012] GFX domain entered low power state [ 4252.536804] Successfully transitioned all domains to low power state [ 4252.547058] PM: early resume of devices complete after 3.021 msecs [ 4252.717376] d_can d_can.0: can0: setting CAN BT = 0x1c05 [ 4252.723144] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.730133] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.737121] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.744140] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.751129] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.758087] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.765075] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.772064] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.779022] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.786010] d_can d_can.0: can_put_echo_skb: BUG! echo_skb is occupied! [ 4252.828094] PVR: PVRSRVDriverResume(pDevice=df0b0400) [ 4252.833496] PVR: SysSystemPostPowerState: Entering state D0 [ 4252.839385] PVR: EnableSystemClocks: Enabling System Clocks [ 4252.845367] PVR: GPTIMER11 clock is 24MHz [ 4252.849761] PVR: Installing device LISR SGX ISR on IRQ 37 with cookie de280e80 [ 4252.903564] omap_timer omap_timer.7: omap2_dm_timer_set_src: 518: clk_get() sys_ck FAILED [ 4252.932159] Unable to handle kernel NULL pointer dereference at virtual address 00000048 [ 4252.940673] pgd = c0004000 [ 4252.943542] [00000048] *pgd=00000000 [ 4252.947326] Internal error: Oops: 17 [#1] PREEMPT [ 4252.952239] Modules linked in: bufferclass_ti(O) omaplfb(O) pvrsrvkm(O) g_ether atmel_mxt_ts [ 4252.961181] CPU: 0 Tainted: G O (3.2.0 #32) [ 4252.966888] PC is at musb_start_urb+0x38/0x9d4 [ 4252.971588] LR is at musb_urb_enqueue+0x554/0x638 [ 4252.976531] pc : [] lr : [] psr: 60000193 [ 4252.976562] sp : d82e7cc0 ip : df17c0e8 fp : 00000000 [ 4252.988616] r10: 00000000 r9 : df17c33c r8 : d829220c [ 4252.994110] r7 : d82e6000 r6 : df17c0e8 r5 : e081cc00 r4 : d8292200 [ 4253.000976] r3 : df7b3c48 r2 : d8292200 r1 : 00000000 r0 : df17c0e8 [ 4253.007843] Flags: nZCv IRQs off FIQs on Mode SVC_32 ISA ARM Segment kernel [ 4253.015625] Control: 10c5387d Table: 98320019 DAC: 00000015 [ 4253.021667] Process kworker/u:9 (pid: 1796, stack limit = 0xd82e62f0) [ 4253.028442] Stack: (0xd82e7cc0 to 0xd82e8000) [ 4253.033020] 7cc0: d82e6000 00000010 d82e7cdc c0472efc c00a9184 c00a91b4 00000000 c0013d38 [ 4253.041625] 7ce0: 00000001 00000028 0000002c df003800 d8292200 60000113 df000140 00000000 [ 4253.050231] 7d00: 00000000 df7b3c38 00000010 00000000 e081cc00 d82e7d28 c00a9184 d82606c0 [ 4253.058837] 7d20: d8292200 df17c000 d82e6000 d829220c df17c33c 60000113 00000000 c02f1bcc [ 4253.067443] 7d40: c06ebdc0 a0000113 c074a140 c047312c a0000113 00000000 00200200 0003da0b [ 4253.076049] 7d60: c074a140 c004af90 00000000 ffffffff 00000064 d82e6000 d82e7dd8 d82606c0 [ 4253.084655] 7d80: 00000000 df17c000 00000010 000003e8 00000001 d82606c8 00000023 c02d64a8 [ 4253.093261] 7da0: c06ea740 de49e3b0 df0b5a00 c06ea778 00000000 df0b5a30 de49e3b0 df0b5a00 [ 4253.101867] 7dc0: d82e7df4 c0038f50 de49e3b0 c06ea778 c0039290 d82606c0 d82e7e08 00000000 [ 4253.110504] 7de0: d82e7e34 000003e8 00000001 df7b3c00 00000023 c02d8bc4 00000081 de49e380 [ 4253.119110] 7e00: 00ffff3f d826b9c0 00000001 d82e7e0c d82e7e0c 00000000 d826b9c0 00000000 [ 4253.127716] 7e20: 00000000 00000002 80000200 c02d8e48 00000000 00000002 df7a8780 00000010 [ 4253.136322] 7e40: df786800 00000002 df1b70c0 c04a4ff4 00000010 df1b70fc 00000089 c02ceb98 [ 4253.144927] 7e60: 00000002 00000002 00000000 00000000 000003e8 d82e6000 00000089 c02d2b78 [ 4253.153533] 7e80: 00000002 00000000 d8294908 00000000 d82e7f0c c0473154 00000081 df150507 [ 4253.162139] 7ea0: 00000010 df786800 df786800 c02ce264 c04a4ff4 d8294908 d82e6000 c02daf54 [ 4253.170745] 7ec0: 00000000 00000000 df786868 c02dbab8 00000000 00000000 df786868 c02ce270 [ 4253.179351] 7ee0: 00000000 c0267a08 00100100 00200200 00000000 00000000 df786868 df78689c [ 4253.187957] 7f00: 00000001 00000010 d8294900 c0268190 00000000 df786868 c075ad54 df014200 [ 4253.196563] 7f20: 00000000 c02682b8 00000000 c0736a1c df310e80 c005fec8 00000002 c005e868 [ 4253.205169] 7f40: 00000000 c06ea778 d82ec01c df0b5a00 d8294908 df310e80 df014200 00000000 [ 4253.213775] 7f60: c005fe30 00000000 d82e6000 c0054154 de0abe00 c0054a74 00000000 df310e80 [ 4253.222381] 7f80: c074b1f0 c06ec32c df310e90 c074b1e8 c074b1e8 d82e6000 00000089 c0054b74 [ 4253.230987] 7fa0: df310e80 c0059350 00000013 d82e5f2c df310e80 c0054a04 00000013 00000000 [ 4253.239593] 7fc0: 00000000 00000000 00000000 c005936c 00000000 00000000 df310e80 00000000 [ 4253.248199] 7fe0: d82e7fe0 d82e7fe0 d82e5f2c c00592ec c0015080 c0015080 beffffdf f7b75f7d [ 4253.256835] [] (musb_start_urb+0x38/0x9d4) from [] (musb_urb_enqueue+0x554/0x638) [ 4253.266571] [] (musb_urb_enqueue+0x554/0x638) from [] (usb_hcd_submit_urb+0xa4/0x7d4) [ 4253.276672] [] (usb_hcd_submit_urb+0xa4/0x7d4) from [] (usb_start_wait_urb+0x40/0x134) [ 4253.286834] [] (usb_start_wait_urb+0x40/0x134) from [] (usb_control_msg+0x98/0xcc) [ 4253.296630] [] (usb_control_msg+0x98/0xcc) from [] (clear_port_feature+0x44/0x4c) [ 4253.306365] [] (clear_port_feature+0x44/0x4c) from [] (usb_port_resume+0x64/0x4d0) [ 4253.316162] [] (usb_port_resume+0x64/0x4d0) from [] (usb_resume_both+0x104/0x138) [ 4253.325866] [] (usb_resume_both+0x104/0x138) from [] (usb_resume+0x34/0x80) [ 4253.335052] [] (usb_resume+0x34/0x80) from [] (usb_dev_resume+0xc/0x10) [ 4253.343841] [] (usb_dev_resume+0xc/0x10) from [] (pm_op+0x98/0xb4) [ 4253.352203] [] (pm_op+0x98/0xb4) from [] (device_resume+0xf8/0x208) [ 4253.360626] [] (device_resume+0xf8/0x208) from [] (async_resume+0x18/0x44) [ 4253.369689] [] (async_resume+0x18/0x44) from [] (async_run_entry_fn+0x98/0x1d4) [ 4253.379241] [] (async_run_entry_fn+0x98/0x1d4) from [] (process_one_work+0x128/0x37c) [ 4253.389312] [] (process_one_work+0x128/0x37c) from [] (worker_thread+0x170/0x334) [ 4253.399047] [] (worker_thread+0x170/0x334) from [] (kthread+0x80/0x88) [ 4253.407775] [] (kthread+0x80/0x88) from [] (kernel_thread_exit+0x0/0x8) [ 4253.416564] Code: e5b3a010 e15a0003 124aa014 03a0a000 (e59a5048) [ 4253.423156] ---[ end trace 4ef325c296ef0a97 ]---