U-Boot SPL 2011.09-00381-g6309768 (Mar 13 2013 - 14:41:38) Texas Instruments Revision detection unimplemented Found a daughter card connected OMAP SD/MMC: 0 reading u-boot.img reading u-boot.img U-Boot 2011.09-00381-g6309768 (Mar 14 2013 - 13:22:41) I2C: ready DRAM: 256 MiB WARNING: Caches not enabled Found a daughter card connected NAND: HW ECC Hamming Code selected 256 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Net: cpsw Hit any key to stop autoboot: 0 Booting from nand ... HW ECC BCH8 Selected NAND read: device 0 offset 0x280000, size 0x500000 5242880 bytes read: OK ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-3.2.0-gb02ab39 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3574368 Bytes = 3.4 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ...