**** Build of configuration Debug for project ethercat **** "C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all 'Building file: ../ethercat.cfg' 'Invoking: XDCtools' "C:/ti/xdctools_3_24_05_48/xs" --xdcpath="C:/ti/bios_6_34_04_22/packages;C:/ti/ccsv5/ccs_base;/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.A8Fnv -p ti.platforms.evmAM3359 -r debug -b "C:/ti/am335x_sysbios_ind_sdk_1.0.0.6/sdk/examples/ethercat_slave/.config/xconfig_ethercat/config.bld" -c "C:/ti/ccsv5/tools/compiler/tms470_5.0.3" --compileOptions "-g --optimize_with_debug" "../ethercat.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring ethercat.xea8fnv from package/cfg/ethercat_pea8fnv.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making C:/ti/am335x_sysbios_ind_sdk_1.0.0.6/sdk/examples/ethercat_slave/src/sysbios.aea8fnv ... Build of libraries done. clea8fnv package/cfg/ethercat_pea8fnv.c ... 'Finished building: ../ethercat.cfg' ' ' 1 Datei(en) kopiert. making ../src/sysbios.aea8fnv ... gmake[1]: Nothing to be done for `all'. 'Building file: ../tiescappl.c' 'Invoking: ARM Compiler' "C:/ti/ccsv5/tools/compiler/tms470_5.0.3/bin/armcl" -mv7A8 --code_state=32 --abi=eabi -me -g --include_path="C:/ti/ccsv5/tools/compiler/tms470_5.0.3/include" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.6/sdk/examples/ethercat_slave" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.6/sdk/os_drivers/include" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.6/sdk/platform/am335x/include" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.6/sdk/protocols/ethercat_slave/include" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.6/sdk/protocols/ethercat_slave/firmware" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.6/sdk/starterware/include" --include_path="C:/ti/am335x_sysbios_ind_sdk_1.0.0.6/sdk/starterware/include/hw" --gcc --define=ECAT_LIMITED_DEMO --diag_warning=225 --preproc_with_compile --preproc_dependency="tiescappl.pp" --cmd_file="./configPkg/compiler.opt" "../tiescappl.c" "../tiescappl.c", line 146: warning: variable "loop" was declared but never referenced "../tiescappl.c", line 274: warning: function declared implicitly "../tiescappl.c", line 421: warning: function declared implicitly 'Finished building: ../tiescappl.c' ' ' 'Building target: ethercat.out' 'Invoking: ARM Linker' "C:/ti/ccsv5/tools/compiler/tms470_5.0.3/bin/armcl" -mv7A8 --code_state=32 --abi=eabi -me -g --gcc --define=ECAT_LIMITED_DEMO --diag_warning=225 -z -m"ethercat.map" -i"C:/ti/ccsv5/tools/compiler/tms470_5.0.3/lib" -i"C:/ti/ccsv5/tools/compiler/tms470_5.0.3/include" --reread_libs --warn_sections --rom_model -o "ethercat.out" -l"./configPkg/linker.cmd" "./tiescappl.obj" -l"C:\ti\am335x_sysbios_ind_sdk_1.0.0.6\sdk/platform/am335x/lib/am335x_platform.lib" -l"C:\ti\am335x_sysbios_ind_sdk_1.0.0.6\sdk/starterware/binary/armv7a/cgt_ccs/am335x/drivers/drivers.lib" -l"C:\ti\am335x_sysbios_ind_sdk_1.0.0.6\sdk/starterware/binary/armv7a/cgt_ccs/am335x/evmAM335x/platform/platform.lib" -l"C:\ti\am335x_sysbios_ind_sdk_1.0.0.6\sdk/protocols/ethercat_slave/stack_lib/ecat_slave_stack.lib" -l"C:\ti\am335x_sysbios_ind_sdk_1.0.0.6\sdk/os_drivers/lib/sys_bios_driver.lib" -l"rtsv7A8_A_le_n_v3_eabi.lib" "../am335x.cmd" 'Finished building target: ethercat.out' ' ' C:/ti/ccsv5/utils/bin/gmake --no-print-directory post-build "C:\ti\am335x_sysbios_ind_sdk_1.0.0.6\sdk/tools/post_build/post_build.bat" "C:/ti/ccsv5" "C:/ti/ccsv5/tools/compiler/tms470_5.0.3" "C:\ti\am335x_sysbios_ind_sdk_1.0.0.6\sdk\examples\ethercat_slave\Debug" "ethercat" "C:\ti\am335x_sysbios_ind_sdk_1.0.0.6\sdk\tools\isdk_image\" "1" "0" "0x80000000" "0x80000000" Der Befehl ""C:/ti/ccsv5/tools/compiler/tms470_5.0.3/bin/ofd470.exe"" ist entweder falsch geschrieben oder konnte nicht gefunden werden. File does not exist: at XML_TI_OFD.pm line 877 Der Befehl ""C:/ti/ccsv5/tools/compiler/tms470_5.0.3/bin/hex470.exe"" ist entweder falsch geschrieben oder konnte nicht gefunden werden. Binary file does not exist in path finished ' ' **** Build Finished ****