[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.19.94-gbe5389fd85 (oe-user@oe-host) (gcc version 8.2.0 (GCC)) #1 PREEMPT Thu Jun 25 10:22:44 UTC 2020 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: ELFIN fpc-05 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x9d000000 [ 0.000000] On node 0 totalpages: 131072 [ 0.000000] Normal zone: 1152 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 131072 pages, LIFO batch:31 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] random: get_random_bytes called from start_kernel+0xa4/0x434 with crng_init=0 [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=00000000-02 rw rootfstype=ext4 rootwait [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 455956K/524288K available (9216K kernel code, 307K rwdata, 2704K rodata, 1024K init, 252K bss, 19180K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0x(ptrval) - 0x(ptrval) (10208 kB) [ 0.000000] .init : 0x(ptrval) - 0x(ptrval) (1024 kB) [ 0.000000] .data : 0x(ptrval) - 0x(ptrval) ( 307 kB) [ 0.000000] .bss : 0x(ptrval) - 0x(ptrval) ( 253 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] Tasks RCU enabled. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 25000000 Hz [ 0.000015] sched_clock: 32 bits at 25MHz, resolution 40ns, wraps every 85899345900ns [ 0.000034] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 76450417870 ns [ 0.000045] OMAP clocksource: timer1 at 25000000 Hz [ 0.000207] timer_probe: no matching timers found [ 0.000381] Console: colour dummy device 80x30 [ 0.000407] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000413] This ensures that you still see kernel messages. Please [ 0.000419] update your kernel commandline. [ 0.000470] Calibrating delay loop... 996.14 BogoMIPS (lpj=4980736) [ 0.089153] pid_max: default: 32768 minimum: 301 [ 0.089335] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089348] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.090106] CPU: Testing write buffer coherency: ok [ 0.090167] CPU0: Spectre v2: using BPIALL workaround [ 0.090979] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.091124] rcu: Hierarchical SRCU implementation. [ 0.091438] EFI services will not be available. [ 0.092692] devtmpfs: initialized [ 0.100185] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.100548] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.100571] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.103953] pinctrl core: initialized pinctrl subsystem [ 0.104673] DMI not present or invalid. [ 0.105079] NET: Registered protocol family 16 [ 0.107250] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.130972] l4_wkup_cm:clk:0010:0: failed to disable [ 0.183507] cpuidle: using governor ladder [ 0.183543] cpuidle: using governor menu [ 0.187986] gpio gpiochip0: (gpio-0-31): added GPIO chardev (254:0) [ 0.188075] gpiochip_setup_dev: registered GPIOs 0 to 31 on device: gpiochip0 (gpio-0-31) [ 0.188121] OMAP GPIO hardware version 0.1 [ 0.188871] gpio gpiochip1: (gpio-32-63): added GPIO chardev (254:1) [ 0.188950] gpiochip_setup_dev: registered GPIOs 32 to 63 on device: gpiochip1 (gpio-32-63) [ 0.189747] gpio gpiochip2: (gpio-64-95): added GPIO chardev (254:2) [ 0.189825] gpiochip_setup_dev: registered GPIOs 64 to 95 on device: gpiochip2 (gpio-64-95) [ 0.190486] gpio gpiochip3: (gpio-96-127): added GPIO chardev (254:3) [ 0.190565] gpiochip_setup_dev: registered GPIOs 96 to 127 on device: gpiochip3 (gpio-96-127) [ 0.197194] No ATAGs? [ 0.197205] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.210192] edma 49000000.edma: TI EDMA DMA engine driver [ 0.210770] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator0[0]' [ 0.213067] SCSI subsystem initialized [ 0.213511] media: Linux media interface: v0.10 [ 0.213559] videodev: Linux video capture interface: v2.00 [ 0.213646] pps_core: LinuxPPS API ver. 1 registered [ 0.213654] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.213675] PTP clock support registered [ 0.213709] EDAC MC: Ver: 3.0.0 [ 0.214746] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.215317] Advanced Linux Sound Architecture Driver Initialized. [ 0.216443] clocksource: Switched to clocksource timer1 [ 0.224136] NET: Registered protocol family 2 [ 0.224914] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 4096 bytes) [ 0.224945] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.224985] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.225023] TCP: Hash tables configured (established 4096 bind 4096) [ 0.225128] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.225146] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.225284] NET: Registered protocol family 1 [ 0.225841] RPC: Registered named UNIX socket transport module. [ 0.225854] RPC: Registered udp transport module. [ 0.225861] RPC: Registered tcp transport module. [ 0.225867] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.225881] PCI: CLS 0 bytes, default 64 [ 0.226891] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.228098] Initialise system trusted keyrings [ 0.228444] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.232786] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.233525] NFS: Registering the id_resolver key type [ 0.233566] Key type id_resolver registered [ 0.233573] Key type id_legacy registered [ 0.233614] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.235670] Key type asymmetric registered [ 0.235688] Asymmetric key parser 'x509' registered [ 0.235756] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.235769] io scheduler noop registered [ 0.235776] io scheduler deadline registered [ 0.236009] io scheduler cfq registered (default) [ 0.236021] io scheduler mq-deadline registered [ 0.236028] io scheduler kyber registered [ 0.237828] pinctrl-single 44e10800.pinmux: 142 pins, size 568 [ 0.241639] pwm-backlight backlight: GPIO lookup for consumer enable [ 0.241651] pwm-backlight backlight: using device tree for GPIO lookup [ 0.241675] of_get_named_gpiod_flags: can't parse 'enable-gpios' property of node '/backlight[0]' [ 0.241688] of_get_named_gpiod_flags: can't parse 'enable-gpio' property of node '/backlight[0]' [ 0.241697] pwm-backlight backlight: using lookup tables for GPIO lookup [ 0.241705] pwm-backlight backlight: No GPIO consumer enable found [ 0.241728] pwm-backlight backlight: backlight supply power not found, using dummy regulator [ 0.241823] pwm-backlight backlight: Linked as a consumer to regulator.0 [ 0.285971] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.289796] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 0.916387] console [ttyS0] enabled [ 0.921853] omap_rng 48310000.rng: Random Number Generator ver. 20 [ 0.928243] random: fast init done [ 0.931861] random: crng init done [ 0.937182] tilcdc-panel panel: found backlight [ 0.941744] tilcdc-panel panel: GPIO lookup for consumer enable [ 0.941750] tilcdc-panel panel: using device tree for GPIO lookup [ 0.941788] of_get_named_gpiod_flags: parsed 'enable-gpios' property of node '/panel[0]' - status (0) [ 0.941857] gpio gpiochip1: Persistence not supported for GPIO 17 [ 0.941869] tilcdc-panel panel: found enable GPIO [ 0.947049] OF: graph: no port node found in /ocp/lcdc@4830e000 [ 0.953229] OF: graph: no port node found in /ocp/lcdc@4830e000 [ 0.959709] OF: graph: no port node found in /ocp/lcdc@4830e000 [ 0.965674] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 0.972355] [drm] No driver support for vblank timestamp query. [ 0.990380] Console: switching to colour frame buffer device 128x37 [ 1.004230] tilcdc 4830e000.lcdc: fb0: DRM emulated frame buffer device [ 1.011429] [drm] Initialized tilcdc 1.0.0 20121205 for 4830e000.lcdc on minor 0 [ 1.029639] brd: module loaded [ 1.039060] loop: module loaded [ 1.044652] mdio_bus fixed-0: GPIO lookup for consumer reset [ 1.044664] mdio_bus fixed-0: using lookup tables for GPIO lookup [ 1.044671] mdio_bus fixed-0: No GPIO consumer reset found [ 1.044695] libphy: Fixed MDIO Bus: probed [ 1.064745] mdio_bus 4a101000.mdio: GPIO lookup for consumer reset [ 1.064757] mdio_bus 4a101000.mdio: using device tree for GPIO lookup [ 1.064780] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/ethernet@4a100000/mdio@4a101000[0]' [ 1.064794] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/ethernet@4a100000/mdio@4a101000[0]' [ 1.064803] mdio_bus 4a101000.mdio: using lookup tables for GPIO lookup [ 1.064810] mdio_bus 4a101000.mdio: No GPIO consumer reset found [ 1.116523] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 1.124231] libphy: 4a101000.mdio: probed [ 1.129202] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/ethernet@4a100000/mdio@4a101000/ethernet-phy@0[0]' [ 1.129474] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver SMSC LAN8710/LAN8720 [ 1.139523] cpsw 4a100000.ethernet: Detected MACID = 60:64:05:4e:fb:b0 [ 1.146202] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 1.152726] cpsw 4a100000.ethernet: ALE Table size 1024 [ 1.158079] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.166701] i2c /dev entries driver [ 1.172085] cpuidle: enable-method property 'ti,am3352' found operations [ 1.179374] sdhci: Secure Digital Host Controller Interface driver [ 1.185585] sdhci: Copyright(c) Pierre Ossman [ 1.190695] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd [ 1.190704] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.190745] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@48060000[0]' - status (0) [ 1.190767] gpio gpiochip1: Persistence not supported for GPIO 29 [ 1.190780] omap_gpio 4804c000.gpio: Could not set line 29 debounce to 200000 microseconds (-22) [ 1.199659] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.204298] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp [ 1.204304] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.204318] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@48060000[0]' [ 1.204331] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@48060000[0]' [ 1.204340] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 1.204347] omap_hsmmc 48060000.mmc: No GPIO consumer wp found [ 1.204788] omap_hsmmc 48060000.mmc: Linked as a consumer to regulator.1 [ 1.237860] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer cd [ 1.237869] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.237893] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.237906] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.237915] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.237922] omap_hsmmc 481d8000.mmc: No GPIO consumer cd found [ 1.237931] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer wp [ 1.237936] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.237948] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.237959] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.237966] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.237972] omap_hsmmc 481d8000.mmc: No GPIO consumer wp found [ 1.238377] omap_hsmmc 481d8000.mmc: Linked as a consumer to regulator.1 [ 1.269600] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.276550] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/usr0[0]' - status (0) [ 1.276577] gpio gpiochip1: Persistence not supported for GPIO 21 [ 1.276582] no flags found for gpios [ 1.276713] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/usr1[0]' - status (0) [ 1.276725] gpio gpiochip1: Persistence not supported for GPIO 22 [ 1.276729] no flags found for gpios [ 1.277113] ledtrig-cpu: registered to indicate activity on CPUs [ 1.285247] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.296945] NET: Registered protocol family 10 [ 1.302940] Segment Routing with IPv6 [ 1.306872] mmc0: new high speed SDHC card at address 59b4 [ 1.312485] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.319457] mmcblk0: mmc0:59b4 USD 3.75 GiB [ 1.324708] NET: Registered protocol family 17 [ 1.330635] Key type dns_resolver registered [ 1.335526] omap_voltage_late_init: Voltage driver support not added [ 1.343217] Loading compiled-in X.509 certificates [ 1.348230] mmcblk0: p1 p2 p3 p4 < p5 p6 > [ 1.365797] mmc1: new high speed MMC card at address 0001 [ 1.372304] mmcblk1: mmc1:0001 4FTE4R 3.64 GiB [ 1.377474] mmcblk1boot0: mmc1:0001 4FTE4R partition 1 4.00 MiB [ 1.383878] mmcblk1boot1: mmc1:0001 4FTE4R partition 2 4.00 MiB [ 1.390436] mmcblk1rpmb: mmc1:0001 4FTE4R partition 3 512 KiB, chardev (244:0) [ 1.400091] mmcblk1: p1 p2 [ 1.411638] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 1.417977] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.425041] pca953x 2-0020: GPIO lookup for consumer reset [ 1.425054] pca953x 2-0020: using device tree for GPIO lookup [ 1.425079] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/i2c@4819c000/pca9535@20[0]' [ 1.425093] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/i2c@4819c000/pca9535@20[0]' [ 1.425102] pca953x 2-0020: using lookup tables for GPIO lookup [ 1.425110] pca953x 2-0020: No GPIO consumer reset found [ 1.425138] pca953x 2-0020: 2-0020 supply vcc not found, using dummy regulator [ 1.432629] pca953x 2-0020: Linked as a consumer to regulator.0 [ 1.466976] gpiochip_find_base: found new base at 496 [ 1.467211] gpio gpiochip4: (pca9535): added GPIO chardev (254:4) [ 1.467292] gpiochip_setup_dev: registered GPIOs 496 to 511 on device: gpiochip4 (pca9535) [ 1.467926] pca953x 2-0021: GPIO lookup for consumer reset [ 1.467935] pca953x 2-0021: using device tree for GPIO lookup [ 1.467954] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/i2c@4819c000/pca9535@21[0]' [ 1.467966] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/i2c@4819c000/pca9535@21[0]' [ 1.467973] pca953x 2-0021: using lookup tables for GPIO lookup [ 1.467980] pca953x 2-0021: No GPIO consumer reset found [ 1.468002] pca953x 2-0021: 2-0021 supply vcc not found, using dummy regulator [ 1.475331] pca953x 2-0021: Linked as a consumer to regulator.0 [ 1.481823] gpiochip_find_base: found new base at 480 [ 1.482008] gpio gpiochip5: (pca9535): added GPIO chardev (254:5) [ 1.482083] gpiochip_setup_dev: registered GPIOs 480 to 495 on device: gpiochip5 (pca9535) [ 1.482162] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 400 kHz [ 1.488344] cpu cpu0: Linked as a consumer to regulator.3 [ 1.493837] cpu cpu0: Dropping the link to regulator.3 [ 1.499400] cpu cpu0: Linked as a consumer to regulator.3 [ 1.506068] hctosys: unable to open rtc device (rtc0) [ 1.511850] ALSA device list: [ 1.514841] No soundcards found. [ 1.623502] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 1.631907] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 1.647358] devtmpfs: mounted [ 1.651898] Freeing unused kernel memory: 1024K [ 1.657043] Run /sbin/init as init process [ 1.963855] systemd[1]: System time before build time, advancing clock. [ 2.005106] systemd[1]: systemd 239 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN2 -IDN -PCRE2 default-hierarchy=hybrid) [ 2.028009] systemd[1]: Detected architecture arm. [ 2.083347] systemd[1]: Set hostname to . [ 2.414894] systemd[1]: File /lib/systemd/system/systemd-journald.service:36 configures an IP firewall (IPAddressDeny=any), but the local system does not support BPF/cgroup based firewalling. [ 2.432285] systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP firewalling.) [ 2.900430] systemd[1]: Listening on Process Core Dump Socket. [ 2.937866] systemd[1]: Listening on Syslog Socket. [ 2.979312] systemd[1]: Created slice system-serial\x2dgetty.slice. [ 3.018160] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ 3.060995] systemd[1]: Listening on Journal Socket. [ 4.676957] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 5.039816] systemd-journald[85]: Received request to flush runtime journal from PID 1 [ 7.261740] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 7.538129] Goodix-TS 0-005d: GPIO lookup for consumer irq [ 7.538145] Goodix-TS 0-005d: using device tree for GPIO lookup [ 7.538174] of_get_named_gpiod_flags: can't parse 'irq-gpios' property of node '/ocp/i2c@44e0b000/gt911@5d[0]' [ 7.538187] of_get_named_gpiod_flags: can't parse 'irq-gpio' property of node '/ocp/i2c@44e0b000/gt911@5d[0]' [ 7.538197] Goodix-TS 0-005d: using lookup tables for GPIO lookup [ 7.538205] Goodix-TS 0-005d: No GPIO consumer irq found [ 7.538212] Goodix-TS 0-005d: GPIO lookup for consumer reset [ 7.538217] Goodix-TS 0-005d: using device tree for GPIO lookup [ 7.538230] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/i2c@44e0b000/gt911@5d[0]' [ 7.538242] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/i2c@44e0b000/gt911@5d[0]' [ 7.538248] Goodix-TS 0-005d: using lookup tables for GPIO lookup [ 7.538254] Goodix-TS 0-005d: No GPIO consumer reset found [ 7.557193] at24 0-0050: GPIO lookup for consumer wp [ 7.557209] at24 0-0050: using device tree for GPIO lookup [ 7.557236] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/i2c@44e0b000/eeprom@50[0]' [ 7.557250] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/i2c@44e0b000/eeprom@50[0]' [ 7.557260] at24 0-0050: using lookup tables for GPIO lookup [ 7.557267] at24 0-0050: No GPIO consumer wp found [ 7.567393] at24 0-0050: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 7.574751] Goodix-TS 0-005d: ID 911, version: 1060 [ 7.635628] input: Goodix Capacitive TouchScreen as /devices/platform/ocp/44e0b000.i2c/i2c-0/0-005d/input/input0 [ 7.878021] CAN device driver interface [ 8.027258] c_can_platform 481d0000.can: c_can_platform device registered (regs=6dfdde3a, irq=36) [ 8.830934] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 8.857169] pvrsrvkm: loading out-of-tree module taints kernel. [ 8.880186] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 9.017765] omap-aes 53500000.aes: will run requests pump with realtime priority [ 9.074296] remoteproc remoteproc0: wkup_m3 is available [ 9.177425] [drm] Initialized pvr 1.17.4948957 20110701 for 56000000.sgx on minor 1 [ 9.378048] remoteproc remoteproc0: powering up wkup_m3 [ 9.384857] PM: Cannot get wkup_m3_ipc handle [ 9.457357] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 242880 [ 9.465774] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 9.472352] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 [ 11.278055] PM: rtc0 not available [ 11.298880] PM: rtc0 not available [ 11.326052] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer reset [ 11.403924] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 11.403974] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 11.403989] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 11.404004] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 11.404011] am335x-phy-driver 47401300.usb-phy: No GPIO consumer reset found [ 11.404023] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer vbus-detect [ 11.404028] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 11.404041] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 11.404054] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 11.404060] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 11.404066] am335x-phy-driver 47401300.usb-phy: No GPIO consumer vbus-detect found [ 11.404188] am335x-phy-driver 47401300.usb-phy: 47401300.usb-phy supply vcc not found, using dummy regulator [ 11.469550] usbcore: registered new interface driver usbfs [ 11.475176] usbcore: registered new interface driver hub [ 11.505099] am335x-phy-driver 47401300.usb-phy: Linked as a consumer to regulator.0 [ 11.559325] PM: rtc0 not available [ 11.565497] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer reset [ 11.576035] usbcore: registered new device driver usb [ 11.599121] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 11.599173] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 11.599188] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 11.599201] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 11.599208] am335x-phy-driver 47401b00.usb-phy: No GPIO consumer reset found [ 11.599221] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer vbus-detect [ 11.599226] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 11.599239] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 11.599251] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 11.599258] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 11.599264] am335x-phy-driver 47401b00.usb-phy: No GPIO consumer vbus-detect found [ 11.599389] am335x-phy-driver 47401b00.usb-phy: 47401b00.usb-phy supply vcc not found, using dummy regulator [ 11.685791] musb-hdrc musb-hdrc.0: MUSB HDRC host driver [ 11.720825] am335x-phy-driver 47401b00.usb-phy: Linked as a consumer to regulator.0 [ 11.773582] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 [ 11.783749] PM: rtc0 not available [ 11.850757] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 4.19 [ 11.931809] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 11.986654] usb usb1: Product: MUSB HDRC host driver [ 11.991662] usb usb1: Manufacturer: Linux 4.19.94-gbe5389fd85 musb-hcd [ 12.066725] usb usb1: SerialNumber: musb-hdrc.0 [ 12.119435] hub 1-0:1.0: USB hub found [ 12.157238] hub 1-0:1.0: 1 port detected [ 12.196098] PM: rtc0 not available [ 12.197601] PM: rtc0 not available [ 12.230728] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 12.240070] pm33xx pm33xx: PM: Unable to allocate memory from ocmcram [ 12.297860] pm33xx: probe of pm33xx failed with error -12 [ 12.336736] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 [ 12.384471] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 4.19 [ 12.445001] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 12.498900] usb usb2: Product: MUSB HDRC host driver [ 12.503938] usb usb2: Manufacturer: Linux 4.19.94-gbe5389fd85 musb-hcd [ 12.588384] usb usb2: SerialNumber: musb-hdrc.1 [ 12.637910] hub 2-0:1.0: USB hub found [ 12.696630] hub 2-0:1.0: 1 port detected [ 13.216597] usb 2-1: new low-speed USB device number 2 using musb-hdrc [ 13.422204] usb 2-1: New USB device found, idVendor=046d, idProduct=c050, bcdDevice=27.20 [ 13.436824] usb 2-1: New USB device strings: Mfr=1, Product=2, SerialNumber=0 [ 13.444005] usb 2-1: Product: USB-PS/2 Optical Mouse [ 13.466830] usb 2-1: Manufacturer: Logitech [ 13.564276] input: Logitech USB-PS/2 Optical Mouse as /devices/platform/ocp/47400000.usb/47401c00.usb/musb-hdrc.1/usb2/2-1/2-1:1.0/0003:046D:C050.0001/input/input1 [ 13.597935] hid-generic 0003:046D:C050.0001: input: USB HID v1.10 Mouse [Logitech USB-PS/2 Optical Mouse] on usb-musb-hdrc.1-1/input0 [ 13.632133] usbcore: registered new interface driver usbhid [ 13.646651] usbhid: USB HID core driver [ 18.610116] EXT4-fs (mmcblk0p6): recovery complete [ 18.668030] EXT4-fs (mmcblk0p6): mounted filesystem with ordered data mode. Opts: (null) [ 18.697766] EXT4-fs (mmcblk0p5): mounted filesystem with ordered data mode. Opts: (null) [ 94.196626] net eth0: initializing cpsw version 1.12 (0) [ 94.367971] SMSC LAN8710/LAN8720 4a101000.mdio:00: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=4a101000.mdio:00, irq=POLL) [ 94.433916] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 95.174787] PVR_K: UM DDK-(4948957) and KM DDK-(4948957) match. [ OK ] [ 96.134845] gpio gpiochip2: Persistence not supported for GPIO 1 [ 96.497672] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control off [ 96.516681] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 117.630150] alloc_contig_range: [9da00, 9dc58) PFNs busy