# dmesg [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.19.94-rt39-ga242ccf3f1 (bob@3310d4419d1f) (gcc ve rsion 8.3.0 (GNU Toolchain for the A-profile Architecture 8.3-2019.03 (arm-rel-8 .36))) #0.00.0002-b001-BR_DEV-ENG_DEV SMP PREEMPT RT Mon Jan 23 13:53:4 [ 0.000000] CPU: ARMv7 Processor [412fc0f4] revision 4 (ARMv7), cr=30c5387d [ 0.000000] CPU: div instructions available: patching division code [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] OF: fdt: Machine model: Texas Instruments K2G General Purpose EVM [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] Switching physical address space to 0x800000000 [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x000000081f800000, s ize 8 MiB [ 0.000000] OF: reserved mem: initialized node dsp-common-memory@81f800000, c ompatible id shared-dma-pool [ 0.000000] cma: Reserved 48 MiB at 0x000000083d000000 [ 0.000000] On node 0 totalpages: 231424 [ 0.000000] DMA zone: 1728 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 165888 pages, LIFO batch:31 [ 0.000000] HighMem zone: 65536 pages, LIFO batch:15 [ 0.000000] random: get_random_bytes called from start_kernel+0xb0/0x48c with crng_init=0 [ 0.000000] percpu: Embedded 15 pages/cpu s32032 r8192 d21216 u61440 [ 0.000000] pcpu-alloc: s32032 r8192 d21216 u61440 alloc=15*4096 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 229696 [ 0.000000] Kernel command line: console=ttyS0,115200n8 root=PARTUUID=0000000 0-02 rw rootfstype=ext4 rootwait [ 0.000000] Dentry cache hash table entries: 131072 (order: 8, 1048576 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 841696K/925696K available (10240K kernel code, 296K rwdat a, 2668K rodata, 2048K init, 273K bss, 26656K reserved, 57344K cma-reserved, 212 992K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0x(ptrval) - 0x(ptrval) (12256 kB) .init : 0x(ptrval) - 0x(ptrval) (2048 kB) .data : 0x(ptrval) - 0x(ptrval) ( 297 kB) .bss : 0x(ptrval) - 0x(ptrval) ( 274 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=1. [ 0.000000] rcu: RCU priority boosting: priority 1 delay 500 ms. [ 0.000000] No expedited grace period (rcu_normal_after_boot). [ 0.000000] Tasks RCU enabled. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] arch_timer: cp15 timer(s) running at 24.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x588fe9dc0, max_idle_ns: 440795202592 ns [ 0.000005] sched_clock: 56 bits at 24MHz, resolution 41ns, wraps every 43980 46511097ns [ 0.000011] Switching to timer-based delay loop, resolution 41ns [ 0.000136] keystone_timer_init: failed to get clock [ 0.000151] Failed to initialize '/soc@0/timer@2210000': -517 [ 0.000398] Console: colour dummy device 80x30 [ 0.000527] Calibrating delay loop (skipped), value calculated using timer fr equency.. 48.00 BogoMIPS (lpj=240000) [ 0.000535] pid_max: default: 32768 minimum: 301 [ 0.000671] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000680] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001412] CPU: Testing write buffer coherency: ok [ 0.001441] CPU0: Spectre v2: firmware did not set auxiliary control register IBE bit, system vulnerable [ 0.001701] /cpus/cpu@0 missing clock-frequency property [ 0.001735] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.060053] Setting up static identity map for 0x80200000 - 0x80200138 [ 0.100068] rcu: Hierarchical SRCU implementation. [ 0.160320] EFI services will not be available. [ 0.180197] smp: Bringing up secondary CPUs ... [ 0.180209] smp: Brought up 1 node, 1 CPU [ 0.180220] SMP: Total of 1 processors activated (48.00 BogoMIPS). [ 0.180229] CPU: All CPU(s) started in HYP mode. [ 0.180236] CPU: Virtualization extensions available. [ 0.180769] devtmpfs: initialized [ 0.190347] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.190663] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, ma x_idle_ns: 19112604462750000 ns [ 0.190684] futex hash table entries: 256 (order: 2, 16384 bytes) [ 0.191777] pinctrl core: initialized pinctrl subsystem [ 0.192417] DMI not present or invalid. [ 0.192772] NET: Registered protocol family 16 [ 0.194155] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.195781] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.195794] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.197251] sram c000000.msmram: reserved block /soc@0/msmram@c000000/sram-cm em@80000 outside the sram area [ 0.197295] sram: probe of c000000.msmram failed with error -22 [ 0.202126] gpio gpiochip0: (davinci_gpio.0): added GPIO chardev (254:0) [ 0.202219] gpiochip_setup_dev: registered GPIOs 0 to 143 on device: gpiochip 0 (davinci_gpio.0) [ 0.202242] davinci_gpio 2603000.gpio: Error -517 getting gpio clock [ 0.203243] GPIO line 66 (uart_exp_reset) hogged as output/low [ 0.203408] gpio gpiochip0: (davinci_gpio.0): added GPIO chardev (254:0) [ 0.203490] gpiochip_setup_dev: registered GPIOs 0 to 67 on device: gpiochip0 (davinci_gpio.0) [ 0.203510] davinci_gpio 260a000.gpio: Error -517 getting gpio clock [ 0.251916] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/f ixedregulator-vcc3v3-dcin[0]' [ 0.252185] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/f ixedregulator-vcc1v8-ldo1[0]' [ 0.252444] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/f ixedregulator-vcc1v8-aud[0]' [ 0.254085] SCSI subsystem initialized [ 0.254492] media: Linux media interface: v0.10 [ 0.254536] videodev: Linux video capture interface: v2.00 [ 0.254631] pps_core: LinuxPPS API ver. 1 registered [ 0.254641] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giome tti [ 0.254662] PTP clock support registered [ 0.254684] EDAC MC: Ver: 3.0.0 [ 0.270659] Advanced Linux Sound Architecture Driver Initialized. [ 0.271670] clocksource: Switched to clocksource arch_sys_counter [ 0.280818] NET: Registered protocol family 2 [ 0.281570] tcp_listen_portaddr_hash hash table entries: 512 (order: 2, 16384 bytes) [ 0.281610] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.281686] TCP bind hash table entries: 8192 (order: 5, 229376 bytes) [ 0.281954] TCP: Hash tables configured (established 8192 bind 8192) [ 0.282062] UDP hash table entries: 512 (order: 3, 32768 bytes) [ 0.282117] UDP-Lite hash table entries: 512 (order: 3, 32768 bytes) [ 0.282445] NET: Registered protocol family 1 [ 0.341820] RPC: Registered named UNIX socket transport module. [ 0.341833] RPC: Registered udp transport module. [ 0.341841] RPC: Registered tcp transport module. [ 0.341850] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.341863] PCI: CLS 0 bytes, default 64 [ 0.342110] Trying to unpack rootfs image as initramfs... [ 0.345026] Freeing initrd memory: 36K [ 0.345484] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counte rs available [ 0.346153] platform alarmtimer: set dma_pfn_offset00780000 [ 0.346808] Initialise system trusted keyrings [ 0.347011] workingset: timestamp_bits=14 max_order=18 bucket_order=4 [ 0.354152] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.372049] NFS: Registering the id_resolver key type [ 0.372083] Key type id_resolver registered [ 0.372093] Key type id_legacy registered [ 0.372144] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.374584] Key type asymmetric registered [ 0.374598] Asymmetric key parser 'x509' registered [ 0.374675] bounce: pool size: 64 pages [ 0.374719] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 2 45) [ 0.374731] io scheduler noop registered [ 0.374741] io scheduler deadline registered [ 0.374965] io scheduler cfq registered (default) [ 0.374976] io scheduler mq-deadline registered [ 0.374986] io scheduler kyber registered [ 0.375627] keystone_irq 26202a0.keystone_irq: irqchip registered, nr_irqs 28 [ 0.376609] pinctrl-single 2621000.pinmux: please update dts to use #pinctrl- cells = <1> [ 0.377030] pinctrl-single 2621000.pinmux: 260 pins, size 1040 [ 0.377438] gpio-syscon 2620240.keystone_dsp_gpio: can't read the dir registe r offset! [ 0.377456] gpiochip_find_base: found new base at 484 [ 0.377646] gpio gpiochip0: (2620240.keystone_dsp_gpio): added GPIO chardev ( 254:0) [ 0.377731] gpiochip_setup_dev: registered GPIOs 484 to 511 on device: gpioch ip0 (2620240.keystone_dsp_gpio) [ 0.377815] gpio-syscon 262026c.keystone-pruss-gpio: can't read the dir regis ter offset! [ 0.377830] gpiochip_find_base: found new base at 456 [ 0.377988] gpio gpiochip1: (262026c.keystone-pruss-gpio): added GPIO chardev (254:1) [ 0.378068] gpiochip_setup_dev: registered GPIOs 456 to 483 on device: gpioch ip1 (262026c.keystone-pruss-gpio) [ 0.378148] gpio-syscon 2620270.keystone-pruss-gpio: can't read the dir regis ter offset! [ 0.378161] gpiochip_find_base: found new base at 428 [ 0.378304] gpio gpiochip2: (2620270.keystone-pruss-gpio): added GPIO chardev (254:2) [ 0.378387] gpiochip_setup_dev: registered GPIOs 428 to 455 on device: gpioch ip2 (2620270.keystone-pruss-gpio) [ 0.378466] gpio-syscon 2620274.keystone-pruss-gpio: can't read the dir regis ter offset! [ 0.378479] gpiochip_find_base: found new base at 400 [ 0.378619] gpio gpiochip3: (2620274.keystone-pruss-gpio): added GPIO chardev (254:3) [ 0.378701] gpiochip_setup_dev: registered GPIOs 400 to 427 on device: gpioch ip3 (2620274.keystone-pruss-gpio) [ 0.378778] gpio-syscon 2620278.keystone-pruss-gpio: can't read the dir regis ter offset! [ 0.378799] gpiochip_find_base: found new base at 372 [ 0.378947] gpio gpiochip4: (2620278.keystone-pruss-gpio): added GPIO chardev (254:4) [ 0.379036] gpiochip_setup_dev: registered GPIOs 372 to 399 on device: gpioch ip4 (2620278.keystone-pruss-gpio) [ 0.469110] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.469212] platform serial8250: set dma_pfn_offset00780000 [ 0.485349] brd: module loaded [ 0.494022] loop: module loaded [ 0.496765] platform Fixed MDIO bus.0: set dma_pfn_offset00780000 [ 0.496926] mdio_bus fixed-0: GPIO lookup for consumer reset [ 0.496934] mdio_bus fixed-0: using lookup tables for GPIO lookup [ 0.496943] mdio_bus fixed-0: No GPIO consumer reset found [ 0.496973] libphy: Fixed MDIO Bus: probed [ 0.498371] e1000e: Intel(R) PRO/1000 Network Driver - 3.2.6-k [ 0.498381] e1000e: Copyright(c) 1999 - 2015 Intel Corporation. [ 0.498445] igb: Intel(R) Gigabit Ethernet Network Driver - version 5.4.0-k [ 0.498454] igb: Copyright (c) 2007-2014 Intel Corporation. [ 0.499310] i2c /dev entries driver [ 0.500487] sdhci: Secure Digital Host Controller Interface driver [ 0.500497] sdhci: Copyright(c) Pierre Ossman [ 0.500815] sdhci-pltfm: SDHCI platform and OF driver helper [ 0.504119] platform snd-soc-dummy: set dma_pfn_offset00780000 [ 0.505538] NET: Registered protocol family 10 [ 0.522200] Segment Routing with IPv6 [ 0.522279] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 0.522867] NET: Registered protocol family 17 [ 0.523065] Key type dns_resolver registered [ 0.523230] Registering SWP/SWPB emulation handler [ 0.523860] Loading compiled-in X.509 certificates [ 0.525260] gpio gpiochip5: (davinci_gpio.0): added GPIO chardev (254:5) [ 0.525350] gpiochip_setup_dev: registered GPIOs 0 to 143 on device: gpiochip 5 (davinci_gpio.0) [ 0.525373] davinci_gpio 2603000.gpio: Error -517 getting gpio clock [ 0.526167] GPIO line 66 (uart_exp_reset) hogged as output/low [ 0.526346] gpio gpiochip5: (davinci_gpio.0): added GPIO chardev (254:5) [ 0.526429] gpiochip_setup_dev: registered GPIOs 0 to 67 on device: gpiochip5 (davinci_gpio.0) [ 0.526451] davinci_gpio 260a000.gpio: Error -517 getting gpio clock [ 0.533667] ti-sci 2921c00.pmmc: ABI: 2.4 (firmware rev 0x0011 '0.1.1-50-g129 ef (Eagle)') [ 0.545371] random: fast init done [ 0.598935] ti-sci-clk 2921c00.pmmc:clocks: get-parent failed for dev=76, clk =11, ret=-19 [ 0.599065] ti-sci-clk 2921c00.pmmc:clocks: get-parent failed for dev=76, clk =11, ret=-19 [ 0.599340] ti-sci-clk 2921c00.pmmc:clocks: get-parent failed for dev=76, clk =11, ret=-19 [ 0.606991] keystone timer clock @166666666 Hz [ 0.607502] gpio gpiochip5: (davinci_gpio.0): added GPIO chardev (254:5) [ 0.607600] gpiochip_setup_dev: registered GPIOs 0 to 143 on device: gpiochip 5 (davinci_gpio.0) [ 0.612724] GPIO line 210 (uart_exp_reset) hogged as output/low [ 0.612912] gpio gpiochip6: (davinci_gpio.1): added GPIO chardev (254:6) [ 0.613006] gpiochip_setup_dev: registered GPIOs 144 to 211 on device: gpioch ip6 (davinci_gpio.1) [ 0.620884] edma 2700000.edma: TI EDMA DMA engine driver [ 0.621636] edma 2728000.edma: memcpy is disabled [ 0.625984] edma 2728000.edma: TI EDMA DMA engine driver [ 0.627442] rtc-ds1307 0-0068: read error -121 [ 0.627549] rtc-ds1307: probe of 0-0068 failed with error -121 [ 0.630036] pca954x 2-0070: GPIO lookup for consumer reset [ 0.630045] pca954x 2-0070: using device tree for GPIO lookup [ 0.630065] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of n ode '/soc@0/i2c@2530800/i2c-mux@70[0]' [ 0.630080] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of no de '/soc@0/i2c@2530800/i2c-mux@70[0]' [ 0.630089] pca954x 2-0070: using lookup tables for GPIO lookup [ 0.630097] pca954x 2-0070: No GPIO consumer reset found [ 0.630542] i2c i2c-2: Added multiplexed i2c bus 3 [ 0.631044] i2c i2c-2: Added multiplexed i2c bus 4 [ 0.631372] i2c i2c-2: Added multiplexed i2c bus 5 [ 0.631783] i2c i2c-2: Added multiplexed i2c bus 6 [ 0.632100] i2c i2c-2: Added multiplexed i2c bus 7 [ 0.633185] rtc-ds1307 8-0068: SET TIME! [ 0.633820] rtc-ds1307 8-0068: read: 00 02 00 01 01 01 00 [ 0.633831] rtc-ds1307 8-0068: read secs=0, mins=2, hours=0, mday=1, mon=0, y ear=100, wday=0 [ 0.634009] rtc-ds1307 8-0068: char device (253:0) [ 0.634027] rtc-ds1307 8-0068: registered as rtc0 [ 0.634202] i2c i2c-2: Added multiplexed i2c bus 8 [ 0.634728] i2c i2c-2: Added multiplexed i2c bus 9 [ 0.635039] i2c i2c-2: Added multiplexed i2c bus 10 [ 0.635052] pca954x 2-0070: registered 8 multiplexed busses for I2C switch pc a9548 [ 0.635571] ti,keystone-serdes 2320000.phy: init fw ks2_pcie_serdes.bin: vers ion 3.3.0.2c [ 0.636594] keystone-pcie 21800000.pcie: GPIO lookup for consumer reset [ 0.636602] keystone-pcie 21800000.pcie: using device tree for GPIO lookup [ 0.636623] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of n ode '/soc@0/pcie@21800000[0]' [ 0.636639] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of no de '/soc@0/pcie@21800000[0]' [ 0.636649] keystone-pcie 21800000.pcie: using lookup tables for GPIO lookup [ 0.636657] keystone-pcie 21800000.pcie: No GPIO consumer reset found [ 0.636821] keystone-pcie 21800000.pcie: host bridge /soc@0/pcie@21800000 ran ges: [ 0.636841] keystone-pcie 21800000.pcie: No bus range found for /soc@0/pcie @21800000, using [bus 00-ff] [ 0.636875] keystone-pcie 21800000.pcie: IO 0x23250000..0x23253fff -> 0x00 000000 [ 0.636900] keystone-pcie 21800000.pcie: MEM 0x70000000..0x7fffffff -> 0x70 000000 [ 1.637897] keystone-pcie 21800000.pcie: Phy link never came up [ 1.638069] keystone-pcie 21800000.pcie: PCI host bridge to bus 0000:00 [ 1.638088] pci_bus 0000:00: root bus resource [bus 00-ff] [ 1.638101] pci_bus 0000:00: root bus resource [io 0x0000-0x3fff] [ 1.638113] pci_bus 0000:00: root bus resource [mem 0x70000000-0x7fffffff] [ 1.638155] pci 0000:00:00.0: [104c:b00b] type 01 class 0x060400 [ 1.640525] PCI: bus0: Fast back to back transfers disabled [ 1.642695] PCI: bus1: Fast back to back transfers enabled [ 1.642735] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 1.642961] pcieport 0000:00:00.0: limiting MRRS to 256 [ 1.643425] pcieport 0000:00:00.0: Signaling PME with IRQ 283 [ 1.643713] pcieport 0000:00:00.0: AER enabled with IRQ 283 [ 1.644905] console [ttyS0] disabled [ 1.644954] 2530c00.serial: ttyS0 at MMIO 0x2530c00 (irq = 24, base_baud = 12 000000) is a TI DA8xx/66AK2x [ 2.748732] console [ttyS0] enabled [ 2.753851] 2531400.serial: ttyS2 at MMIO 0x2531400 (irq = 25, base_baud = 12 000000) is a TI DA8xx/66AK2x [ 2.764744] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805400[0]' [ 2.764761] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805400[1]' [ 2.764776] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805400[2]' [ 2.764789] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805400[3]' [ 2.764803] spi_davinci 21805400.spi: DMA is not supported (-19) [ 2.771580] ex_16bit_spi spi0.0: ex_16bit_spi_probe client list (so far)... [ 2.778604] ex_16bit_spi spi0.0: client bus: 0, cs: 0 endian: swap [ 2.784859] spi_davinci 21805400.spi: Controller at 0x(ptrval) [ 2.791550] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805800[0]' [ 2.791566] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805800[1]' [ 2.791580] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805800[2]' [ 2.791593] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805800[3]' [ 2.791605] spi_davinci 21805800.spi: DMA is not supported (-19) [ 2.798187] spi_davinci 21805800.spi: Controller at 0x(ptrval) [ 2.804812] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805c00[0]' [ 2.804828] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805c00[1]' [ 2.804842] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805c00[2]' [ 2.804855] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21805c00[3]' [ 2.804866] spi_davinci 21805c00.spi: DMA is not supported (-19) [ 2.811235] spi_davinci 21805c00.spi: Controller at 0x(ptrval) [ 2.817920] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21806000[0]' [ 2.817935] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21806000[1]' [ 2.817949] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21806000[2]' [ 2.817962] of_get_named_gpiod_flags: can't parse 'cs-gpios' property of node '/soc@0/spi@21806000[3]' [ 2.817973] spi_davinci 21806000.spi: DMA is not supported (-19) [ 2.824547] spi_davinci 21806000.spi: Controller at 0x(ptrval) [ 2.830977] mdio_bus 4200f00.mdio: GPIO lookup for consumer reset [ 2.830986] mdio_bus 4200f00.mdio: using device tree for GPIO lookup [ 2.831004] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of n ode '/soc@0/mdio@4200f00[0]' [ 2.831019] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of no de '/soc@0/mdio@4200f00[0]' [ 2.831028] mdio_bus 4200f00.mdio: using lookup tables for GPIO lookup [ 2.831037] mdio_bus 4200f00.mdio: No GPIO consumer reset found [ 2.881714] davinci_mdio 4200f00.mdio: davinci mdio revision 1.7, bus freq 25 00000 [ 2.889271] libphy: 4200f00.mdio: probed [ 2.893422] mdio_bus 4200f00.mdio: MDIO device at address 0 is missing. [ 2.900549] sdhci-omap 23000000.mmc: GPIO lookup for consumer cd [ 2.900558] sdhci-omap 23000000.mmc: using device tree for GPIO lookup [ 2.900575] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/soc@0/mmc@23000000[0]' [ 2.900590] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/soc@0/mmc@23000000[0]' [ 2.900599] sdhci-omap 23000000.mmc: using lookup tables for GPIO lookup [ 2.900607] sdhci-omap 23000000.mmc: No GPIO consumer cd found [ 2.900617] sdhci-omap 23000000.mmc: GPIO lookup for consumer wp [ 2.900624] sdhci-omap 23000000.mmc: using device tree for GPIO lookup [ 2.900638] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/soc@0/mmc@23000000[0]' [ 2.900652] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/soc@0/mmc@23000000[0]' [ 2.900660] sdhci-omap 23000000.mmc: using lookup tables for GPIO lookup [ 2.900667] sdhci-omap 23000000.mmc: No GPIO consumer wp found [ 2.900907] sdhci-omap 23000000.mmc: Linked as a consumer to regulator.1 [ 2.907682] sdhci-omap 23000000.mmc: Dropping the link to regulator.1 [ 2.914218] sdhci-omap 23000000.mmc: Linked as a consumer to regulator.1 [ 2.947117] mmc0: SDHCI controller on 23000000.mmc [23000000.mmc] using ADMA [ 2.954789] sdhci-omap 23100000.mmc: GPIO lookup for consumer wp [ 2.954797] sdhci-omap 23100000.mmc: using device tree for GPIO lookup [ 2.954817] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/soc@0/mmc@23100000[0]' [ 2.954832] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/soc@0/mmc@23100000[0]' [ 2.954841] sdhci-omap 23100000.mmc: using lookup tables for GPIO lookup [ 2.954850] sdhci-omap 23100000.mmc: No GPIO consumer wp found [ 2.955223] sdhci-omap 23100000.mmc: Linked as a consumer to regulator.2 [ 2.962036] sdhci-omap 23100000.mmc: Dropping the link to regulator.2 [ 2.968604] sdhci-omap 23100000.mmc: Linked as a consumer to regulator.1 [ 2.975386] sdhci-omap 23100000.mmc: Linked as a consumer to regulator.2 [ 2.982782] sdhci-omap 23100000.mmc: vqmmc set voltage failed [ 2.988523] sdhci-omap 23100000.mmc: failed to switch IO voltage to 3300000mV [ 2.995708] sdhci-omap 23100000.mmc: vqmmc set voltage failed [ 3.001447] sdhci-omap 23100000.mmc: failed to switch IO voltage to 1800000mV [ 3.016953] mmc0: host does not support reading read-only switch, assuming wr ite-enable [ 3.027085] mmc0: new high speed SD card at address 59b4 [ 3.037521] mmc1: SDHCI controller on 23100000.mmc [23100000.mmc] using ADMA [ 3.045171] mmcblk0: mmc0:59b4 USD 1.87 GiB [ 3.050992] rtc-ds1307 8-0068: read: 01 02 00 01 01 01 00 [ 3.051005] rtc-ds1307 8-0068: read secs=1, mins=2, hours=0, mday=1, mon=0, y ear=100, wday=0 [ 3.051033] rtc-ds1307 8-0068: setting system clock to 2000-01-01 00:02:01 UT C (946684921) [ 3.070588] mmcblk0: p1 p2 [ 3.080153] ALSA device list: [ 3.083121] No soundcards found. [ 3.139118] mmc1: switch to bus width 8 failed [ 3.145660] mmc1: switch to bus width 4 failed [ 3.153151] mmc1: new high speed MMC card at address 0001 [ 3.174308] mmcblk1: mmc1:0001 IS008G 7.28 GiB [ 3.182277] mmcblk1boot0: mmc1:0001 IS008G partition 1 4.00 MiB [ 3.191532] mmcblk1boot1: mmc1:0001 IS008G partition 2 4.00 MiB [ 3.200291] mmcblk1rpmb: mmc1:0001 IS008G partition 3 4.00 MiB, chardev (244: 0) [ 3.221517] sdhci-omap 23100000.mmc: vqmmc set voltage failed [ 3.227286] sdhci-omap 23100000.mmc: failed to switch IO voltage to 3300000mV [ 3.234416] sdhci-omap 23100000.mmc: vqmmc set voltage failed [ 3.240152] sdhci-omap 23100000.mmc: failed to switch IO voltage to 1800000mV [ 3.295022] mmc1: switch to bus width 8 failed [ 3.300940] mmc1: switch to bus width 4 failed [ 3.306485] print_req_error: I/O error, dev mmcblk1, sector 0 [ 3.312443] print_req_error: I/O error, dev mmcblk1, sector 1 [ 3.318352] print_req_error: I/O error, dev mmcblk1, sector 2 [ 3.324271] print_req_error: I/O error, dev mmcblk1, sector 3 [ 3.330216] print_req_error: I/O error, dev mmcblk1, sector 4 [ 3.336164] print_req_error: I/O error, dev mmcblk1, sector 5 [ 3.342110] print_req_error: I/O error, dev mmcblk1, sector 6 [ 3.348053] print_req_error: I/O error, dev mmcblk1, sector 7 [ 3.353793] Buffer I/O error on dev mmcblk1, logical block 0, async page read [ 3.361637] print_req_error: I/O error, dev mmcblk1, sector 0 [ 3.367550] print_req_error: I/O error, dev mmcblk1, sector 1 [ 3.374299] Buffer I/O error on dev mmcblk1, logical block 0, async page read [ 3.381463] mmcblk1: unable to read partition table [ 4.328915] EXT4-fs (mmcblk0p2): recovery complete [ 4.339227] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. O pts: (null) [ 4.347354] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 4.353457] devtmpfs: mounted [ 4.357943] Freeing unused kernel memory: 2048K [ 4.362619] Run /sbin/init as init process [ 4.511024] EXT4-fs (mmcblk0p2): re-mounted. Opts: errors=remount-ro [ 5.021362] random: sqlite3: uninitialized urandom read (256 bytes read) [ 5.771365] m25p80 spi1.0: unrecognized JEDEC id bytes: ff, ff, ff [ 5.777590] m25p80: probe of spi1.0 failed with error -2 [ 5.783466] m25p80 spi3.0: found w25q256jw, expected m25p80 [ 5.789921] m25p80 spi3.0: spi_nor_scan: user force addr_width to 3 [ 5.796445] m25p80 spi3.0: w25q256jw (32768 Kbytes), addr_width 3 [ 5.802651] m25p80 spi3.0: mtd .name = spi3.0, .size = 0x2000000 (32MiB), .erasesize = 0x00010000 (64KiB) .numeraseregions = 0 [ 5.814111] 1 fixed-partitions partitions found on MTD device spi3.0 [ 5.820452] Creating 1 MTD partitions on "spi3.0": [ 5.825364] 0x000000000000-0x000002000000 : "vs3-flash" [ 5.848650] vpa_pcie_endpoint: loading out-of-tree module taints kernel. [ 6.913602] at24 0-0050: GPIO lookup for consumer wp [ 6.913613] at24 0-0050: using device tree for GPIO lookup [ 6.913636] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/soc@0/i2c@2530000/eeprom@50[0]' [ 6.913652] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/soc@0/i2c@2530000/eeprom@50[0]' [ 6.913662] at24 0-0050: using lookup tables for GPIO lookup [ 6.913671] at24 0-0050: No GPIO consumer wp found [ 6.915273] at24 0-0050: 2048 byte 24c16 EEPROM, writable, 16 bytes/write [ 6.923106] at24 4-0050: GPIO lookup for consumer wp [ 6.923115] at24 4-0050: using device tree for GPIO lookup [ 6.923135] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/soc@0/i2c@2530800/i2c-mux@70/i2c@1/eeprom@50[0]' [ 6.923151] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/soc@0/i2c@2530800/i2c-mux@70/i2c@1/eeprom@50[0]' [ 6.923162] at24 4-0050: using lookup tables for GPIO lookup [ 6.923170] at24 4-0050: No GPIO consumer wp found [ 6.923824] at24 4-0050: 512 byte 24c04 EEPROM, writable, 16 bytes/write [ 11.551199] random: dd: uninitialized urandom read (512 bytes read) [ 13.232290] random: ssh-keygen: uninitialized urandom read (32 bytes read) [ 13.361573] random: cat: uninitialized urandom read (4096 bytes read) [ 13.395551] random: cat: uninitialized urandom read (4096 bytes read) [ 29.106770] random: crng init done [ 29.110175] random: 5 urandom warning(s) missed due to ratelimiting [ 46.046437] usb_phy_generic usbphy:usb-phy@0: GPIO lookup for consumer reset [ 46.046448] usb_phy_generic usbphy:usb-phy@0: using device tree for GPIO lookup [ 46.046471] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/usbphy/usb-phy@0[0]' [ 46.046487] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/usbphy/usb-phy@0[0]' [ 46.046497] usb_phy_generic usbphy:usb-phy@0: using lookup tables for GPIO lookup [ 46.046506] usb_phy_generic usbphy:usb-phy@0: No GPIO consumer reset found [ 46.046515] usb_phy_generic usbphy:usb-phy@0: GPIO lookup for consumer vbus-detect [ 46.046522] usb_phy_generic usbphy:usb-phy@0: using device tree for GPIO lookup [ 46.046537] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/usbphy/usb-phy@0[0]' [ 46.046551] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/usbphy/usb-phy@0[0]' [ 46.046560] usb_phy_generic usbphy:usb-phy@0: using lookup tables for GPIO lookup [ 46.046568] usb_phy_generic usbphy:usb-phy@0: No GPIO consumer vbus-detect found [ 46.046595] usb_phy_generic usbphy:usb-phy@0: usbphy:usb-phy@0 supply vcc not found, using dummy regulator [ 46.066363] usb_phy_generic usbphy:usb-phy@0: Linked as a consumer to regulator.0 [ 46.082002] usb_phy_generic usbphy:usb-phy@1: GPIO lookup for consumer reset [ 46.082012] usb_phy_generic usbphy:usb-phy@1: using device tree for GPIO lookup [ 46.082036] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/usbphy/usb-phy@1[0]' [ 46.082056] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/usbphy/usb-phy@1[0]' [ 46.082066] usb_phy_generic usbphy:usb-phy@1: using lookup tables for GPIO lookup [ 46.082075] usb_phy_generic usbphy:usb-phy@1: No GPIO consumer reset found [ 46.082084] usb_phy_generic usbphy:usb-phy@1: GPIO lookup for consumer vbus-detect [ 46.082091] usb_phy_generic usbphy:usb-phy@1: using device tree for GPIO lookup [ 46.082106] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/usbphy/usb-phy@1[0]' [ 46.082120] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/usbphy/usb-phy@1[0]' [ 46.082129] usb_phy_generic usbphy:usb-phy@1: using lookup tables for GPIO lookup [ 46.082136] usb_phy_generic usbphy:usb-phy@1: No GPIO consumer vbus-detect found [ 46.082162] usb_phy_generic usbphy:usb-phy@1: usbphy:usb-phy@1 supply vcc not found, using dummy regulator [ 46.101935] usb_phy_generic usbphy:usb-phy@1: Linked as a consumer to regulator.0 [ 59.597379] usbcore: registered new interface driver usbfs [ 59.610067] usbcore: registered new interface driver hub [ 59.625505] usbcore: registered new device driver usb