/* ******************************************************************************* * * Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/ * ALL RIGHTS RESERVED * ******************************************************************************* */ /* * ======== mem_segment_definition.xs ======== * ======== Single file for the memory map configuration of all cores ========= */ function getMemSegmentDefinition_external(core) { KB=1024; MB=KB*KB; DDR3_ADDR = 0x80000000; DDR3_SIZE = 512*MB; /* * In case of ECC_FFI_INCLUDE, DDR3_BASE_ADDR_1 and DDR3_BASE_SIZE_1 * are hard-coded in as values of gIpcNonCachedDataAddr and * gIpcNonCachedDataSize in Ipu1_0.cfg * If this DDR3_BASE_SIZE_0 is changed, update Ipu1_0.cfg */ DDR3_BASE_ADDR_0 = DDR3_ADDR; DDR3_BASE_SIZE_0 = 508*MB; /* The start address of the second mem section should be 16MB aligned. * This alignment is a must as a single 16MB mapping is used for EVE * to map SR0, REMOTE_LOG_MEM sections. * tlb_config_eveX.c need to be modified otherwise */ DDR3_BASE_ADDR_1 = DDR3_BASE_ADDR_0 + DDR3_BASE_SIZE_0; DDR3_BASE_SIZE_1 = DDR3_SIZE - DDR3_BASE_SIZE_0; if(core=="ipu1_1" || core=="ipu1_0" || core=="ipu2" || core=="a15_0") { /* for ipu1_0, ipu1_1, ipu2 DDR3_BASE_ADDR_1 should be * in non-cached virtual address of * DDR3_BASE_ADDR_1 + 512*MB */ // DDR3_BASE_ADDR_1 = DDR3_BASE_ADDR_1+512*MB; } DSP1_L2_SRAM_ADDR = 0x40800000; DSP1_L2_SRAM_SIZE = 288*KB; DSP2_L2_SRAM_ADDR = 0x41000000; DSP2_L2_SRAM_SIZE = 288*KB; EVE1_SRAM_ADDR = 0x42000000; EVE1_SRAM_SIZE = 1*MB; EVE2_SRAM_ADDR = 0x42100000; EVE2_SRAM_SIZE = 1*MB; TOTAL_MEM_SIZE = (DDR3_SIZE); /* First 512 MB - cached */ /* EVE vecs space should be align with 16MB boundary, and if possible try to fit * the entire vecs+code+data in 16MB section. In this case a single TLB map would * be enough to map vecs+code+data of an EVE. * tlb_config_eveX.c need to be modified if any of these EVE memory sections or * SR1_FRAME_BUFFER_MEM section is modified. */ /* EVE self-branch instruction block - EVE1_VECS * In SBL, EVE self-branch instruction is inserted @ 0x80000000 if no AppImage for EVE. * This could overwrites the code/data loaded at 0x80000000. * So Reserving a small memory block in the beginning of the DDR @0x8000 0000 for * EVE self-branch instruction if no AppImage for EVE. * If EVE enabled, then the EVE VECS/DATA/CODE is placed @0x8000 0000, * and hence we did not observe any issue. * If EVE is disabled, then also DO NOT remove this EVE1_VECS section @0x80000000, * if no AppImage for EVE. This could overwrites the code/data loaded at 0x80000000 */ EVE1_VECS_SIZE = 0.5*MB; EVE1_CODE_SIZE = 2*MB; EVE1_DATA_SIZE =13.5*MB; EVE2_VECS_SIZE = 0.5*MB; EVE2_CODE_SIZE = 2*MB; EVE2_DATA_SIZE =12.5*MB; NDK_DATA_SIZE = 4*MB; IPU1_1_CODE_SIZE = 2*MB; IPU1_1_DATA_SIZE = 9*MB; IPU1_0_CODE_SIZE = 10*MB; IPU1_0_DATA_SIZE = 15*MB; IPU2_CODE_SIZE = 2*MB; IPU2_DATA_SIZE = 5*MB;//9*MB; DSP1_CODE_SIZE = 4*MB; DSP1_DATA_SIZE = 47.5*MB;//12.5*MB; DSP1_DATA_SIZE_2 = 1*MB; DSP2_CODE_SIZE = 2*MB; DSP2_DATA_SIZE = 6.5*MB;//12.5*MB; DSP2_DATA_SIZE_2 = 1*MB; /* A15_0_CODE_SIZE reduced since it is not used in .bld file. * Check .bld for details. Originally 2 + 14 MB. */ A15_0_DATA_SIZE = 13*MB; if(java.lang.System.getenv("OPENCL_INCLUDE") == "yes") { A15_0_DATA_SIZE_INC = 101*MB /* in MB */ A15_0_DATA_SIZE = (A15_0_DATA_SIZE + A15_0_DATA_SIZE_INC); } if(java.lang.System.getenv("ECC_FFI_INCLUDE")=="yes") { /* Ensure ECC regions are 64kB aligned */ SR1_FRAME_BUFFER_SIZE = 285*MB;//309*MB; SR1_BUFF_ECC_ASIL_SIZE = 1*MB; SR1_BUFF_ECC_QM_SIZE = 40*MB; SR1_BUFF_NON_ECC_ASIL_SIZE = 1*MB; } else { SR1_BUFF_ECC_ASIL_SIZE = 4*KB; SR1_BUFF_ECC_QM_SIZE = 4*KB; SR1_BUFF_NON_ECC_ASIL_SIZE = 4*KB; SR1_FRAME_BUFFER_SIZE = 351*MB - (SR1_BUFF_ECC_ASIL_SIZE + SR1_BUFF_ECC_QM_SIZE + SR1_BUFF_NON_ECC_ASIL_SIZE); if(java.lang.System.getenv("OPENCL_INCLUDE") == "yes") { SR1_FRAME_BUFFER_SIZE = SR1_FRAME_BUFFER_SIZE - A15_0_DATA_SIZE_INC; } } /* Second 512 MB - non-cached */ /* The start address of the second mem section should be 16MB aligned. * This alignment is a must as a single 16MB mapping is used for EVE * to map SR0, REMOTE_LOG_MEM sections. * tlb_config_eveX.c need to be modified otherwise */ REMOTE_LOG_SIZE = 160*KB; SYSTEM_IPC_SHM_SIZE = 480*KB; LINK_STATS_SIZE = 256*KB; HDVPSS_DESC_SIZE = 1024*KB; SR0_SIZE = 128*KB; OPENVX_SHM_SIZE = 2*MB; if((java.lang.System.getenv("OPENCL_INCLUDE") == "yes")) { /* when OpenCL is enabled we need more SR0 space */ SR0_SIZE = 2*MB; } /* Cached Section */ /* EVE vecs space should be align with 16MB boundary, and if possible try to fit * the entire vecs+code+data in 16MB section. In this case a single TLB map would * be enough to map vecs+code+data of an EVE. * tlb_config_eveX.c need to be modified if any of these EVE memory sections or * SR1_FRAME_BUFFER_MEM section is modified. */ /* EVE self-branch instruction block - EVE1_VECS * In SBL, EVE self-branch instruction is inserted @ 0x80000000 if no AppImage for EVE. * This could overwrites the code/data loaded at 0x80000000. * So Reserving a small memory block in the beginning of the DDR @0x8000 0000 for * EVE self-branch instruction if no AppImage for EVE. * If EVE enabled, then the EVE VECS/DATA/CODE is placed @0x8000 0000, * and hence we did not observe any issue. * If EVE is disabled, then also DO NOT remove this EVE1_VECS section @0x80000000, * if no AppImage for EVE. This could overwrites the code/data loaded at 0x80000000 */ /* Changes for ECC * EVE code will run only from non-ECC region * All code section should be next to non-ECC region (using EVE section) to * allow them to be easily taken out of ECC region for debugging. * Make sure DSP1_DATA_ADDR_2 and DSP2_DATA_ADDR_2 are immediately after * SR1_BUFF_ECC_QM_ADDR and should be 2*MB in total - this size should * be kept constant across all platforms and should match the increment * to heapStats.heapSize in utils_xmc_mpu.c */ EVE1_VECS_ADDR = DDR3_BASE_ADDR_0; EVE1_CODE_ADDR = EVE1_VECS_ADDR + EVE1_VECS_SIZE; EVE1_DATA_ADDR = EVE1_CODE_ADDR + EVE1_CODE_SIZE; EVE2_VECS_ADDR = EVE1_DATA_ADDR + EVE1_DATA_SIZE; EVE2_CODE_ADDR = EVE2_VECS_ADDR + EVE2_VECS_SIZE; EVE2_DATA_ADDR = EVE2_CODE_ADDR + EVE2_CODE_SIZE; NDK_DATA_ADDR = EVE2_DATA_ADDR + EVE2_DATA_SIZE; IPU1_1_CODE_ADDR = NDK_DATA_ADDR + NDK_DATA_SIZE; IPU1_0_CODE_ADDR = IPU1_1_CODE_ADDR + IPU1_1_CODE_SIZE; IPU2_CODE_ADDR = IPU1_0_CODE_ADDR + IPU1_0_CODE_SIZE; DSP1_CODE_ADDR = IPU2_CODE_ADDR + IPU2_CODE_SIZE; DSP2_CODE_ADDR = DSP1_CODE_ADDR + DSP1_CODE_SIZE; IPU1_1_DATA_ADDR = DSP2_CODE_ADDR + DSP2_CODE_SIZE; IPU1_0_DATA_ADDR = IPU1_1_DATA_ADDR + IPU1_1_DATA_SIZE; IPU2_DATA_ADDR = IPU1_0_DATA_ADDR + IPU1_0_DATA_SIZE; DSP1_DATA_ADDR = IPU2_DATA_ADDR + IPU2_DATA_SIZE; DSP2_DATA_ADDR = DSP1_DATA_ADDR + DSP1_DATA_SIZE; A15_0_DATA_ADDR = DSP2_DATA_ADDR + DSP2_DATA_SIZE; SR1_BUFF_ECC_ASIL_ADDR = A15_0_DATA_ADDR + A15_0_DATA_SIZE; SR1_BUFF_ECC_QM_ADDR = SR1_BUFF_ECC_ASIL_ADDR + SR1_BUFF_ECC_ASIL_SIZE; DSP1_DATA_ADDR_2 = SR1_BUFF_ECC_QM_ADDR + SR1_BUFF_ECC_QM_SIZE; DSP2_DATA_ADDR_2 = DSP1_DATA_ADDR_2 + DSP1_DATA_SIZE_2; SR1_BUFF_NON_ECC_ASIL_ADDR = DSP2_DATA_ADDR_2 + DSP2_DATA_SIZE_2; SR1_FRAME_BUFFER_ADDR = SR1_BUFF_NON_ECC_ASIL_ADDR + SR1_BUFF_NON_ECC_ASIL_SIZE; /* Non Cached Section */ /* The start address of the second mem section should be 16MB aligned. * This alignment is a must as a single 16MB mapping is used for EVE * to map SR0, REMOTE_LOG_MEM sections. * tlb_config_eveX.c need to be modified otherwise */ SR0_ADDR = DDR3_BASE_ADDR_1; REMOTE_LOG_ADDR = SR0_ADDR + SR0_SIZE; LINK_STATS_ADDR = REMOTE_LOG_ADDR + REMOTE_LOG_SIZE; SYSTEM_IPC_SHM_ADDR = LINK_STATS_ADDR + LINK_STATS_SIZE; HDVPSS_DESC_ADDR = SYSTEM_IPC_SHM_ADDR + SYSTEM_IPC_SHM_SIZE; OPENVX_SHM_ADDR = HDVPSS_DESC_ADDR + HDVPSS_DESC_SIZE; if ((SR1_FRAME_BUFFER_ADDR + SR1_FRAME_BUFFER_SIZE) > (DDR3_BASE_ADDR_0 + DDR3_BASE_SIZE_0)) { throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR ", "\nRegion End: " + "0x" + java.lang.Long.toHexString(DDR3_BASE_ADDR_0 + DDR3_BASE_SIZE_0) + "\nActual End: " + "0x" + java.lang.Long.toHexString(SR1_FRAME_BUFFER_ADDR + SR1_FRAME_BUFFER_SIZE)); } if(java.lang.System.getenv("OPENVX_INCLUDE")=="yes") { if ((OPENVX_SHM_ADDR + OPENVX_SHM_SIZE) > (DDR3_BASE_ADDR_1 + DDR3_BASE_SIZE_1)) { throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR with OpenVx", "\nRegion End: " + "0x" + java.lang.Long.toHexString(DDR3_BASE_ADDR_1 + DDR3_BASE_SIZE_1) + "\nActual End: " + "0x" + java.lang.Long.toHexString(OPENVX_SHM_ADDR + OPENVX_SHM_SIZE)); } } else { if ((HDVPSS_DESC_ADDR + HDVPSS_DESC_SIZE) > (DDR3_BASE_ADDR_1 + DDR3_BASE_SIZE_1)) { throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR", "\nRegion End: " + "0x" + java.lang.Long.toHexString(DDR3_BASE_ADDR_1 + DDR3_BASE_SIZE_1) + "\nActual End: " + "0x" + java.lang.Long.toHexString(HDVPSS_DESC_ADDR + HDVPSS_DESC_SIZE)); } } if ((DDR3_BASE_SIZE_1 + DDR3_BASE_SIZE_0) > (TOTAL_MEM_SIZE)) { throw xdc.$$XDCException("MEMORY_MAP EXCEEDS DDR SIZE ERROR ", "\nRegion End: " + "0x" + java.lang.Long.toHexString(DDR3_BASE_SIZE_1 + DDR3_BASE_SIZE_0) + "\nActual End: " + "0x" + java.lang.Long.toHexString(TOTAL_MEM_SIZE)); } var memory = new Array(); var index = 0; memory[index++] = ["IPU1_1_CODE_MEM", { comment : "IPU1_1_CODE_MEM", name : "IPU1_1_CODE_MEM", base : IPU1_1_CODE_ADDR, len : IPU1_1_CODE_SIZE }]; memory[index++] = ["IPU1_1_DATA_MEM", { comment : "IPU1_1_DATA_MEM", name : "IPU1_1_DATA_MEM", base : IPU1_1_DATA_ADDR, len : IPU1_1_DATA_SIZE }]; memory[index++] = ["IPU1_0_CODE_MEM", { comment : "IPU1_0_CODE_MEM", name : "IPU1_0_CODE_MEM", base : IPU1_0_CODE_ADDR, len : IPU1_0_CODE_SIZE }]; memory[index++] = ["IPU1_0_DATA_MEM", { comment : "IPU1_0_DATA_MEM", name : "IPU1_0_DATA_MEM", base : IPU1_0_DATA_ADDR, len : IPU1_0_DATA_SIZE }]; memory[index++] = ["IPU2_CODE_MEM", { comment : "IPU2_CODE_MEM", name : "IPU2_CODE_MEM", base : IPU2_CODE_ADDR, len : IPU2_CODE_SIZE }]; memory[index++] = ["IPU2_DATA_MEM", { comment : "IPU2_DATA_MEM", name : "IPU2_DATA_MEM", base : IPU2_DATA_ADDR, len : IPU2_DATA_SIZE }]; memory[index++] = ["DSP1_CODE_MEM", { comment : "DSP1_CODE_MEM", name : "DSP1_CODE_MEM", base : DSP1_CODE_ADDR, len : DSP1_CODE_SIZE }]; memory[index++] = ["DSP1_DATA_MEM", { comment : "DSP1_DATA_MEM", name : "DSP1_DATA_MEM", base : DSP1_DATA_ADDR, len : DSP1_DATA_SIZE }]; memory[index++] = ["DSP1_DATA_MEM_2", { comment : "DSP1_DATA_MEM_2", name : "DSP1_DATA_MEM_2", base : DSP1_DATA_ADDR_2, len : DSP1_DATA_SIZE_2 }]; memory[index++] = ["DSP2_CODE_MEM", { comment : "DSP2_CODE_MEM", name : "DSP2_CODE_MEM", base : DSP2_CODE_ADDR, len : DSP2_CODE_SIZE }]; memory[index++] = ["DSP2_DATA_MEM", { comment : "DSP2_DATA_MEM", name : "DSP2_DATA_MEM", base : DSP2_DATA_ADDR, len : DSP2_DATA_SIZE }]; memory[index++] = ["DSP2_DATA_MEM_2", { comment : "DSP2_DATA_MEM_2", name : "DSP2_DATA_MEM_2", base : DSP2_DATA_ADDR_2, len : DSP2_DATA_SIZE_2 }]; memory[index++] = ["NDK_MEM", { comment : "NDK_MEM", name : "NDK_MEM", base : NDK_DATA_ADDR, len : NDK_DATA_SIZE }]; memory[index++] = ["A15_0_DATA_MEM", { comment : "A15_0_DATA_MEM", name : "A15_0_DATA_MEM", base : A15_0_DATA_ADDR, len : A15_0_DATA_SIZE }]; memory[index++] = ["EVE1_VECS_MEM", { comment : "EVE1_VECS_MEM", name : "EVE1_VECS_MEM", base : EVE1_VECS_ADDR, len : EVE1_VECS_SIZE }]; memory[index++] = ["EVE1_CODE_MEM", { comment : "EVE1_CODE_MEM", name : "EVE1_CODE_MEM", base : EVE1_CODE_ADDR, len : EVE1_CODE_SIZE }]; memory[index++] = ["EVE1_DATA_MEM", { comment : "EVE1_DATA_MEM", name : "EVE1_DATA_MEM", base : EVE1_DATA_ADDR, len : EVE1_DATA_SIZE }]; memory[index++] = ["EVE2_VECS_MEM", { comment : "EVE2_VECS_MEM", name : "EVE2_VECS_MEM", base : EVE2_VECS_ADDR, len : EVE2_VECS_SIZE }]; memory[index++] = ["EVE2_CODE_MEM", { comment : "EVE2_CODE_MEM", name : "EVE2_CODE_MEM", base : EVE2_CODE_ADDR, len : EVE2_CODE_SIZE }]; memory[index++] = ["EVE2_DATA_MEM", { comment : "EVE2_DATA_MEM", name : "EVE2_DATA_MEM", base : EVE2_DATA_ADDR, len : EVE2_DATA_SIZE }]; memory[index++] = ["SR1_FRAME_BUFFER_MEM", { comment : "SR1_FRAME_BUFFER_MEM", name : "SR1_FRAME_BUFFER_MEM", base : SR1_FRAME_BUFFER_ADDR, len : SR1_FRAME_BUFFER_SIZE }]; memory[index++] = ["SR1_BUFF_ECC_ASIL_MEM", { comment : "SR1_BUFF_ECC_ASIL_MEM", name : "SR1_BUFF_ECC_ASIL_MEM", base : SR1_BUFF_ECC_ASIL_ADDR, len : SR1_BUFF_ECC_ASIL_SIZE }]; memory[index++] = ["SR1_BUFF_ECC_QM_MEM", { comment : "SR1_BUFF_ECC_QM_MEM", name : "SR1_BUFF_ECC_QM_MEM", base : SR1_BUFF_ECC_QM_ADDR, len : SR1_BUFF_ECC_QM_SIZE }]; memory[index++] = ["SR1_BUFF_NON_ECC_ASIL_MEM", { comment : "SR1_BUFF_NON_ECC_ASIL_MEM", name : "SR1_BUFF_NON_ECC_ASIL_MEM", base : SR1_BUFF_NON_ECC_ASIL_ADDR, len : SR1_BUFF_NON_ECC_ASIL_SIZE }]; memory[index++] = ["SR0", { comment : "SR0", name : "SR0", base : SR0_ADDR, len : SR0_SIZE }]; memory[index++] = ["HDVPSS_DESC_MEM", { comment : "HDVPSS_DESC_MEM", name : "HDVPSS_DESC_MEM", base : HDVPSS_DESC_ADDR, len : HDVPSS_DESC_SIZE }]; memory[index++] = ["REMOTE_LOG_MEM", { comment : "REMOTE_LOG_MEM", name : "REMOTE_LOG_MEM", base : REMOTE_LOG_ADDR, len : REMOTE_LOG_SIZE }]; memory[index++] = ["LINK_STATS_MEM", { comment : "LINK_STATS_MEM", name : "LINK_STATS_MEM", base : LINK_STATS_ADDR, len : LINK_STATS_SIZE }]; memory[index++] = ["SYSTEM_IPC_SHM_MEM", { comment : "SYSTEM_IPC_SHM_MEM", name : "SYSTEM_IPC_SHM_MEM", base : SYSTEM_IPC_SHM_ADDR, len : SYSTEM_IPC_SHM_SIZE }]; xdc.print("# !!! Core is [" + core + "] !!!" ); memory[index++] = ["DSP1_L2_SRAM", { comment: "DSP1_L2_SRAM", name: "DSP1_L2_SRAM", base: DSP1_L2_SRAM_ADDR, len: DSP1_L2_SRAM_SIZE }]; memory[index++] = ["DSP2_L2_SRAM", { comment: "DSP2_L2_SRAM", name: "DSP2_L2_SRAM", base: DSP2_L2_SRAM_ADDR, len: DSP2_L2_SRAM_SIZE }]; if(java.lang.System.getenv("OPENCL_INCLUDE") == "yes") { /* This is a dummy section needed for OpenCL */ L1DSRAM_ADDR = 0x00F00000; L1DSRAM_SIZE = 0x00008000; OCL_LOCAL_ADDR = 0x0083B000; OCL_LOCAL_SIZE = 0x00004000; memory[index++] = ["L1DSRAM", { comment: "L1DSRAM", name: "L1DSRAM", base: L1DSRAM_ADDR, len: L1DSRAM_SIZE }]; } if(java.lang.System.getenv("OPENVX_INCLUDE")=="yes") { memory[index++] = ["OPENVX_SHM_MEM", { comment: "OPENVX_SHM_MEM", name: "OPENVX_SHM_MEM", base: OPENVX_SHM_ADDR, len: OPENVX_SHM_SIZE }]; } return (memory); }