root@6530a5cb9657:/home/root/examples/osrt_python/advanced_examples/unit_tests_validation/ort# python3 ./onnxrt_ep.py -m gridsample ['gridsample'] Available execution providers : ['TIDLExecutionProvider', 'TIDLCompilationProvider', 'CPUExecutionProvider'] Running 1 Models - ['gridsample'] Running_Model : gridsample libtidl_onnxrt_EP loaded 0x5b4854dce2e0 artifacts_folder = ../model-artifacts//gridsample/artifacts debug_level = 4 target_priority = 0 max_pre_empt_delay = 340282346638528859811704183484516925440.000000 Final number of subgraphs created are : 1, - Offloaded Nodes - 2, Total Nodes - 2 In TIDL_createStateInfer Compute on node : TIDLExecutionProvider_TIDL_0_0 ************ in TIDL_subgraphRtCreate ************ The soft limit is 10240 The hard limit is 10240 MEM: Init ... !!! MEM: Init ... Done !!! 0.0s: VX_ZONE_INIT:Enabled 0.10s: VX_ZONE_ERROR:Enabled 0.13s: VX_ZONE_WARNING:Enabled 0.2744s: VX_ZONE_INIT:[tivxInit:190] Initialization Done !!! ************ TIDL_subgraphRtCreate done ************ ******* In TIDL_subgraphRtInvoke ******** 0 1.00000 -3.04614 3.17097 6 2 32.00000 -3.03125 3.15625 1 4 49.71195 -2.09205 1.91101 1 1 1.00000 -3.11686 3.80166 6 3 32768.00000 -1.00000 0.99997 3 5 49.71195 -1.46846 1.10637 1 6 1.00000 -1.46846 1.10637 6 Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,Multic7xContextCopyCycles, 2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 3, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 5, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 6, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, Sum of Layer Cycles 0 Sub Graph Stats 14.000000 24000.000000 104.000000 ******* TIDL_subgraphRtInvoke done ******** Completed model - gridsample.onnx Name : gridsample , Total time : 24.07, Offload Time : 24.00 , DDR RW MBs : 0 ************ in TIDL_subgraphRtDelete ************ MEM: Deinit ... !!! MEM: Alloc's: 28 alloc's of 75485531 bytes MEM: Free's : 28 free's of 75485531 bytes MEM: Open's : 0 allocs of 0 bytes MEM: Deinit ... Done !!!