r resetting ... Welcome to use TQ3358 Board! U-Boot SPL 2011.09 (Mar 29 2018 - 09:41:18) Texas Instruments Revision detection unimplemented boot from NAND... U-Boot 2011.09 (Mar 29 2018 - 09:41:18) I2C: ready DRAM: 512 MiB NAND: *************NAND:1024 MiB *************NAND:1024 MiB MMC: OMAP SD/MMC: 0 *** Warning - bad CRC, using default environment Net: cpsw ##### EmbedSky BIOS for TQ3358 ##### This Board: SDRAM is 512MB; Hit any key to stop autoboot: 0 setting bootargs ... bootargs=setenv bootargs console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=8 rootfstype=ubifs rootwait=1 ip=none vt.global_cursor_default=0 lcd=X800Y480 uart1_d_can=uart1 uart2_i2c2=uart2 Booting from nand ... NAND read: device 0 offset 0x580000, size 0x500000 5242880 bytes read: OK NAND read: device 0 offset 0x60000, size 0x20000 131072 bytes read: OK ## Booting kernel from Legacy Image at 80007fc0 ... Image Name: Linux-4.9.59-ga75d8e9305 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3889096 Bytes = 3.7 MiB Load Address: 80008000 Entry Point: 80008000 ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 XIP Kernel Image ... OK OK Loading Device Tree to 9fe74000, end 9fe8099a ... OK Starting kernel ... Booting Linux on physical CPU 0x0 Linux version 4.9.59-ga75d8e9305 (yandong@CH4WDT1WZVVL2) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11) ) #2 PREEMPT Wed Feb 28 09:25:11 HKT 2018 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache OF: fdt:Machine model: TI AM335x EVM efi: Getting EFI parameters from FDT: efi: UEFI not found. cma: Reserved 48 MiB at 0x9c800000 Memory policy: Data cache writeback CPU: All CPU(s) started in SVC mode. AM335X ES2.1 (sgx neon) Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920 Kernel command line: setenv bootargs console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=8 rootfstype=ubifs rootwait=1 ip=none vt.global_cursor_default=0 lcd=X800Y480 uart1_d_can=uart1 uart2_i2c2=uart2 PID hash table entries: 2048 (order: 1, 8192 bytes) Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) Memory: 456900K/524288K available (8192K kernel code, 313K rwdata, 2580K rodata, 1024K init, 280K bss, 18236K reserved, 49152K cma-reserved, 0K highmem) Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0900000 (9184 kB) .init : 0xc0c00000 - 0xc0d00000 (1024 kB) .data : 0xc0d00000 - 0xc0d4e750 ( 314 kB) .bss : 0xc0d4e750 - 0xc0d94ab4 ( 281 kB) SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Preemptible hierarchical RCU implementation. Build-time adjustment of leaf fanout to 32. NR_IRQS:16 nr_irqs:16 16 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts OMAP clockevent source: timer2 at 24000000 Hz sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns OMAP clocksource: timer1 at 24000000 Hz clocksource_probe: no matching clocksources found Console: colour dummy device 80x30 Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) CPU: Testing write buffer coherency: ok Setting up static identity map for 0x80100000 - 0x80100060 EFI services will not be available. devtmpfs: initialized VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns futex hash table entries: 256 (order: -1, 3072 bytes) pinctrl core: initialized pinctrl subsystem NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations omap_hwmod: debugss: _wait_target_disable failed cpuidle: using governor ladder cpuidle: using governor menu OMAP GPIO hardware version 0.1 omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/nandflash_pins_s0, deferring probe No ATAGs? hw-breakpoint: debug architecture 0x4 unsupported. edma 49000000.edma: TI EDMA DMA engine driver SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c1_pins, deferring probe media: Linux media interface: v0.10 Linux video capture interface: v2.00 pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered EDAC MC: Ver: 3.0.0 omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 Advanced Linux Sound Architecture Driver Initialized. clocksource: Switched to clocksource timer1 NET: Registered protocol family 2 TCP established hash table entries: 4096 (order: 2, 16384 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available workingset: timestamp_bits=14 max_order=17 bucket_order=3 squashfs: version 4.0 (2009/01/31) Phillip Lougher NFS: Registering the id_resolver key type Key type id_resolver registered Key type id_legacy registered ntfs: driver 2.1.32 [Flags: R/O]. Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 backlight supply power not found, using dummy regulator omap_uart 44e09000.serial: no wakeirq for uart0 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a OMAP UART0 console [ttyO0] enabled [drm] Initialized panel panel: found backlight [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [drm] No driver support for vblank timestamp query. tilcdc 4830e000.lcdc: tilcdc_crtc_irq(0x00000004): Sync lost Console: switching to colour frame buffer device 100x30 tilcdc 4830e000.lcdc: fb0: frame buffer device brd: module loaded loop: module loaded libphy: Fixed MDIO Bus: probed davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 davinci_mdio 4a101000.mdio: detected phy mask fffffffe libphy: 4a101000.mdio: probed davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver Davicom DM9161A cpsw 4a100000.ethernet: Detected MACID = 0c:b2:b7:aa:b1:bc cpsw 4a100000.ethernet: device node lookup for pps timer failed cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) usbcore: registered new interface driver usb-storage 47401300.usb-phy supply vcc not found, using dummy regulator 47401b00.usb-phy supply vcc not found, using dummy regulator mousedev: PS/2 mouse device common for all mice i2c /dev entries driver usbcore: registered new interface driver zr364xx usbcore: registered new interface driver stkwebcam usbcore: registered new interface driver s2255 usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) gspca_main: v2.14.0 registered usbcore: registered new interface driver Philips webcam cpia2: V4L-Driver for Vision CPiA2 based cameras v3.0.1 usbcore: registered new interface driver cpia2 usbcore: registered new interface driver em28xx em28xx: Registered (Em28xx v4l2 Extension) extension em28xx: Registered (Em28xx Audio Extension) extension usbcore: registered new interface driver usbtv cpuidle: enable-method property 'ti,am3352' found operations omap_hsmmc 48060000.mmc: Got CD GPIO ledtrig-cpu: registered to indicate activity on CPUs NET: Registered protocol family 10 sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver NET: Registered protocol family 17 Key type dns_resolver registered omap_voltage_late_init: Voltage driver support not added omap-gpmc 50000000.gpmc: GPMC revision 6.0 gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 nand: device found, Manufacturer ID: 0xec, Chip ID: 0xd3 nand: Samsung NAND 1GiB 3,3V 8-bit nand: 1024 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme 9 ofpart partitions found on MTD device omap2-nand.0 Creating 9 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000020000 : "NAND.SPL" 0x000000020000-0x000000040000 : "NAND.SPL.backup1" 0x000000040000-0x000000060000 : "NAND.SPL.backup2" 0x000000060000-0x000000080000 : "NAND.SPL.backup3" 0x000000080000-0x000000260000 : "NAND.u-boot" 0x000000260000-0x000000280000 : "NAND.u-boot-env" 0x000000280000-0x000000580000 : "NAND.LOGO" 0x000000580000-0x000000a80000 : "NAND.kernel" 0x000000a80000-0x000040000000 : "rootfs" random: fast init done tps65910 0-002d: No interrupt support, no core IRQ vrtc: supplied by vbat vio: supplied by vbat vdd1: supplied by vbat vdd2: supplied by vbat vdig1: supplied by vbat vdig2: supplied by vbat vpll: supplied by vbat vdac: supplied by vbat vaux1: supplied by vbat vaux2: supplied by vbat vaux33: supplied by vbat vmmc: supplied by vbat vbb: supplied by vbat tps65910-rtc tps65910-rtc: IRQ is not free. tps65910-rtc tps65910-rtc: rtc core: registered tps65910-rtc as rtc0 omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz omap_i2c 4802a000.i2c: bus 1 rev0.11 at 400 kHz musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected omap_hsmmc 48060000.mmc: Got CD GPIO ubi0: attaching mtd8 ubi0: scanning is finished ubi0: volume 0 ("rootfs") re-sized from 7721 to 7944 LEBs ubi0: attached mtd8 (name "rootfs", size 1013 MiB) ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 129024 bytes ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512 ubi0: VID header offset: 512 (aligned 512), data offset: 2048 ubi0: good PEBs: 8108, bad PEBs: 0, corrupted PEBs: 0 ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 ubi0: max/mean erase counter: 1/0, WL threshold: 4096, image sequence number: 141764118 ubi0: available PEBs: 0, total reserved PEBs: 8108, PEBs reserved for bad PEB handling: 160 ubi0: background thread "ubi_bgt0d" started, PID 75 input: Capacitance_ts as /devices/virtual/input/input0 tps65910-rtc tps65910-rtc: setting system clock to 2012-09-13 10:42:04 UTC (1347532924) lis3_reg: disabling wlan-en-regulator: disabling ALSA device list: No soundcards found. UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 77 UBIFS (ubi0:0): start fixing up free space UBIFS (ubi0:0): free space fixup complete UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "rootfs" UBIFS (ubi0:0): LEB size: 129024 bytes (126 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes UBIFS (ubi0:0): FS size: 1023547392 bytes (976 MiB, 7933 LEBs), journal size 9033728 bytes (8 MiB, 71 LEBs) UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) UBIFS (ubi0:0): media format: w4/r0 (latest is w4/r0), UUID 7AB3ADF9-ACA6-4870-A272-6A462FEB3656, small LPT model VFS: Mounted root (ubifs filesystem) on device 0:15. devtmpfs: mounted Freeing unused kernel memory: 1024K systemd[1]: System time before build time, advancing clock. systemd[1]: systemd 230 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) systemd[1]: Detected architecture arm. Welcome to Arago 2017.10! systemd[1]: Set hostname to . systemd[1]: Initializing machine ID from random generator. systemd[1]: Listening on udev Control Socket. [ OK ] Listening on udev Control Socket. systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ OK ] Listening on /dev/initctl Compatibility Named Pipe. systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ OK ] Started Forward Password Requests to Wall Directory Watch. systemd[1]: Created slice User and Session Slice. [ OK ] Created slice User and Session Slice. systemd[1]: Listening on Network Service Netlink Socket. [ OK ] Listening on Network Service Netlink Socket. systemd[1]: Listening on Journal Socket (/dev/log). [ OK ] Listening on Journal Socket (/dev/log). [ OK ] Listening on Journal Socket. [ OK ] Created slice System Slice. Mounting Debug File System... [ OK ] Created slice system-getty.slice. Mounting POSIX Message Queue File System... [ OK ] Created slice system-serial\x2dgetty.slice. Starting Create Static Device Nodes in /dev... Starting Remount Root and Kernel File Systems... [ OK ] Listening on udev Kernel Socket. [ OK ] Listening on Process Core Dump Socket. Starting Setup Virtual Console... [ OK ] Reached target Remote File Systems. [ OK ] Reached target Slices. [ OK ] Started Dispatch Password Requests to Console Directory Watch. [ OK ] Reached target Paths. [ OK ] Listening on Syslog Socket. Starting Journal Service... Starting Load Kernel Modules... [ OK ] Reached target Swap. Mounting Temporary Directory... [ OK ] Mounted Debug File System. cryptodev: loading out-of-tree module taints kernel. [ OK ] Mounted POSIX Message Queue Filecryptodev: driver 1.8 loaded. System. [ OK ] Mounted Temporary Directory. [ OK ] Started Create Static Device Nodes in /dev. [ OK ] Started Remount Root and Kernel File Systems. [ OK ] Started Setup Virtual Console. [ OK ] Started Load Kernel Modules. Starting Apply Kernel Variables... Mounting Configuration File System... Starting Rebuild Hardware Database... Starting udev Kernel Device Manager... [ OK ] Reached target Local File Systems (Pre). Mounting /media/ram... Mounting /var/volatile... [ OK ] Mounted Configuration File System. [ OK ] Mounted /media/ram. [ OK ] Mounted /var/volatile. [ OK ] Started Journal Service. [ OK ] Started Apply Kernel Variables. Starting Flush Journal to Persistent Storage... Starting Load/Save Random Seed... [ OK ] Reached target Local File Systems. Starting Rebuild Journal Catalog... Starting Rebuild Dynamic Linker Cache... [ OK ] Started udev Kernel Device Manager. [ OK ] Started Load/Save Random Seed. systemd-journald[104]: Received request to flush runtime journal from PID 1 [ OK ] Started Flush Journal to Persistent Storage. [ OK ] Started Rebuild Journal Catalog. Starting Create Volatile Files and Directories... [ OK ] Started Create Volatile Files and Directories. Starting Update UTMP about System Boot/Shutdown... Starting Opkg first boot configure... Starting Network Time Synchronization... [ OK ] Started Update UTMP about System Boot/Shutdown. [ OK ] Started Network Time Synchronization. [ OK ] Reached target System Time Synchronized. [ OK ] Started Rebuild Dynamic Linker Cache. [ OK ] Started Opkg first boot configure. [ OK ] Started Rebuild Hardware Database. Starting Update is Completed... Starting udev Coldplug all Devices... [ OK ] Started Update is Completed. [ OK ] Created slice system-systemd\x2dbacklight.slice. Starting Load/Save Screen Backlight...htness of backlight:backlight... Error: Driver 'am335x-usb-childs' is already registered, aborting... omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc1 [ OK ] Found device /dev/ttyO0. Error: Driver 'am335x-usb-childs' is already registered, aborting... [ OK ] Started Load/Save Screen Backlight Brightness of backlight:backlight. [ OK ] Started udev Coldplug all Devices. [ OK ] Reached target System Initialization. phy_am335x_control: exports duplicate symbol am335x_get_phy_control (owned by kernel) [ OK ] Listening on D-Bus System Message Bus Socket. [ OK ] Reached target Timers. [ OK ] Listening on RPCbind Server Activation Socket. [ OK ] Reached target Sockets. [ OK ] Reached target Basic System. Starting Print notice about GPLv3 packages... Starting Login Service... Starting telnetd.service... [ OK ] Started System Logging Service. OK ] Started D-Bus System Message Bus. omap_hwmod: pruss: _wait_target_ready failed: -16 pruss-soc-bus 4a326000.pruss-soc-bus: use pm_runtime_put_sync_suspend() in driver? pruss-soc-bus 4a326000.pruss-soc-bus: couldn't enable module pruss-soc-bus: probe of 4a326000.pruss-soc-bus failed with error -16 remoteproc remoteproc0: wkup_m3 is available wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle PM: Cannot get wkup_m3_ipc handle PM: Cannot get wkup_m3_ipc handle remoteproc remoteproc0: powering up wkup_m3 remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224268 remoteproc remoteproc0: remote processor wkup_m3 is now up wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 Starting Network Service... [ OK ] Started telnetd.service. [ OK ] Listening on Load/Save RF Kill Switch Status /dev/rfkill Watch. Starting thttpd.service... [ OK ] Started Login Service. [ OK ] Started thttpd.service. Starting rng-tools.service... [ OK ] Started Network Service. [ OK ] Reached target Network. Starting Permit User Sessions... Starting Network Name Resolution... [ OK ] Started rng-tools.service. [ OK ] Started Permit User Sessions. net eth0: initializing cpsw version 1.12 (0) cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 cpsw 4a100000.ethernet: ALE Table size 1024 [ OK ] Started Getty on tty1. [Davicom DM9161A 4a101000.mdio:00: attached PHY driver [Davicom DM9161A] (mii_bus:phy_addr=4a101000.mdio:00, irq=-1) OK ] Started Serial Getty on ttyO0. Starting thermal-zone-init.service... cpts ptp bc clkid 0 IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ OK ] Started thermal-zone-init.service. [ OK ] Started Network Name Resolution. *************************************************************** *************************************************************** NOTICE: This file system contains the following GPLv3 packages: binutils cifs-utils dosfstools gawk libreadline6 m4 If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** [ OK ] Started Print notice about GPLv3 packages. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm ttyO0 Arago 2017.10 am335x-evm ttyO0 am335x-evm login: root root@am335x-evm:~#