Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.28 (gitlab-runner@nick-NUC7i7BNHXG) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11) ) #1 PREEMPT Wed Feb 21 21:40:36 GMT 2018 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt:Machine model: TI AM335x BeagleBone Black [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x9d000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=cfdda4f8-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 457980K/524288K available (7168K kernel code, 279K rwdata, 2348K rodata, 1024K init, 272K bss, 17156K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc0800000 (8160 kB) [ 0.000000] .init : 0xc0b00000 - 0xc0c00000 (1024 kB) [ 0.000000] .data : 0xc0c00000 - 0xc0c45f50 ( 280 kB) [ 0.000000] .bss : 0xc0c45f50 - 0xc0c8a1f4 ( 273 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000013] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000032] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000041] OMAP clocksource: timer1 at 24000000 Hz [ 0.000188] clocksource_probe: no matching clocksources found [ 0.000341] Console: colour dummy device 80x30 [ 0.000365] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000371] This ensures that you still see kernel messages. Please [ 0.000376] update your kernel commandline. [ 0.000396] Calibrating delay loop... 996.14 BogoMIPS (lpj=4980736) [ 0.089252] pid_max: default: 32768 minimum: 301 [ 0.089367] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089376] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.090077] CPU: Testing write buffer coherency: ok [ 0.090417] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.091165] EFI services will not be available. [ 0.092303] devtmpfs: initialized [ 0.101995] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.102299] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.102322] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.105580] pinctrl core: initialized pinctrl subsystem [ 0.106678] NET: Registered protocol family 16 [ 0.108334] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.121075] omap_hwmod: debugss: _wait_target_disable failed [ 0.199241] cpuidle: using governor ladder [ 0.229231] cpuidle: using governor menu [ 0.234428] OMAP GPIO hardware version 0.1 [ 0.247553] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.286203] edma 49000000.edma: TI EDMA DMA engine driver [ 0.289005] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe [ 0.289056] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c2_pins, deferring probe [ 0.289162] media: Linux media interface: v0.10 [ 0.289210] Linux video capture interface: v2.00 [ 0.289401] pps_core: LinuxPPS API ver. 1 registered [ 0.289409] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.289431] PTP clock support registered [ 0.289465] EDAC MC: Ver: 3.0.0 [ 0.290443] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.290753] Advanced Linux Sound Architecture Driver Initialized. [ 0.291875] clocksource: Switched to clocksource timer1 [ 0.300802] NET: Registered protocol family 2 [ 0.301501] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.301545] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.301582] TCP: Hash tables configured (established 4096 bind 4096) [ 0.301647] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.301662] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.301779] NET: Registered protocol family 1 [ 0.302238] RPC: Registered named UNIX socket transport module. [ 0.302253] RPC: Registered udp transport module. [ 0.302258] RPC: Registered tcp transport module. [ 0.302264] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.303096] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.305162] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.311531] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.312554] NFS: Registering the id_resolver key type [ 0.312600] Key type id_resolver registered [ 0.312607] Key type id_legacy registered [ 0.312649] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.314333] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246) [ 0.314352] io scheduler noop registered [ 0.314359] io scheduler deadline registered [ 0.314495] io scheduler cfq registered (default) [ 0.315301] pinctrl-single 44e10800.pinmux: please update dts to use #pinctrl-cells = <1> [ 0.315707] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.369418] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.372886] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a 8250 [ 0.973630] console [ttyS0] enabled [ 0.978722] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 0.985538] [drm] Initialized [ 1.000431] brd: module loaded [ 1.009146] loop: module loaded [ 1.014357] libphy: Fixed MDIO Bus: probed [ 1.091953] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.098091] davinci_mdio 4a101000.mdio: detected phy mask fffffffe [ 1.105256] libphy: 4a101000.mdio: probed [ 1.109299] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver SMSC LAN8710/LAN8720 [ 1.119215] cpsw 4a100000.ethernet: Detected MACID = 98:5d:ad:5d:5c:e0 [ 1.126005] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.134804] mousedev: PS/2 mouse device common for all mice [ 1.140734] i2c /dev entries driver [ 1.145897] cpuidle: enable-method property 'ti,am3352' found operations [ 1.153587] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.259040] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.269026] mmc0: new high speed SDHC card at address 1234 [ 1.275782] ledtrig-cpu: registered to indicate activity on CPUs [ 1.284409] NET: Registered protocol family 10 [ 1.285505] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.286183] NET: Registered protocol family 17 [ 1.286427] Key type dns_resolver registered [ 1.286644] omap_voltage_late_init: Voltage driver support not added [ 1.317717] mmcblk0: mmc0:1234 SA04G 3.71 GiB [ 1.323938] mmcblk0: p1 p2 [ 1.355774] random: fast init done [ 1.362987] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 1.368898] at24 0-0050: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 1.377162] tda998x 0-0070: Error -121 writing to cec:0xff [ 1.382788] tda998x 0-0070: set_page 000a err -121 [ 1.392080] mmc1: new high speed MMC card at address 0001 [ 1.398151] mmcblk1: mmc1:0001 MMC04G 3.52 GiB [ 1.402993] mmcblk1boot0: mmc1:0001 MMC04G partition 1 16.0 MiB [ 1.409147] mmcblk1boot1: mmc1:0001 MMC04G partition 2 16.0 MiB [ 1.451962] tda998x 0-0070: set_page 000a err -121 [ 1.521962] tda998x 0-0070: set_page 0001 err -121 [ 1.526832] tda998x 0-0070: set_page 0001 err -121 [ 1.531693] tda998x 0-0070: set_page 0200 err -121 [ 1.536573] tda998x 0-0070: set_page 0201 err -121 [ 1.541434] tda998x 0-0070: set_page 0202 err -121 [ 1.546316] tda998x 0-0070: set_page 0203 err -121 [ 1.551178] tda998x 0-0070: set_page 0204 err -121 [ 1.556053] tda998x 0-0070: set_page 0205 err -121 [ 1.560912] tda998x 0-0070: set_page 020e err -121 [ 1.565785] tda998x 0-0070: set_page 0211 err -121 [ 1.570644] tda998x 0-0070: set_page 0207 err -121 [ 1.575518] tda998x 0-0070: set_page 0208 err -121 [ 1.580378] tda998x 0-0070: set_page 0209 err -121 [ 1.585250] tda998x 0-0070: set_page 020a err -121 [ 1.590111] tda998x 0-0070: set_page 0206 err -121 [ 1.594980] tda998x 0-0070: set_page 0027 err -121 [ 1.599836] tda998x 0-0070: set_page 0000 err -121 [ 1.604713] tda998x 0-0070: set_page 0002 err -121 [ 1.609665] tilcdc 4830e000.lcdc: failed to bind 0-0070 (ops tda998x_ops): -6 [ 1.617032] tilcdc 4830e000.lcdc: master bind failed: -6 [ 1.622576] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.742753] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 100 kHz [ 1.750301] hctosys: unable to open rtc device (rtc0) [ 1.755979] ALSA device list: [ 1.758969] No soundcards found. [ 1.887258] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 1.895508] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 1.906111] devtmpfs: mounted [ 1.910318] Freeing unused kernel memory: 1024K (c0b00000 - c0c00000) [ 2.346488] systemd[1]: System time before build time, advancing clock. [ 2.448696] systemd[1]: systemd 230 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP ) [ 2.467752] systemd[1]: Detected architecture arm. Welcome to Arago 2017.05! [ 2.522455] systemd[1]: Set hostname to . [ 2.552700] systemd[1]: Initializing machine ID from random generator. [ 3.427427] systemd[1]: [/lib/systemd/system/gadget-init.service:15] Unknown lvalue 'ExecStopPre' in section 'Service' [ 3.736724] systemd[1]: sysinit.target: Found ordering cycle on sysinit.target/start [ 3.744703] systemd[1]: sysinit.target: Found dependency on alignment.service/start [ 3.752513] systemd[1]: sysinit.target: Found dependency on sysinit.target/start [ 3.759959] systemd[1]: sysinit.target: Breaking ordering cycle by deleting job alignment.service/start [ 3.769435] systemd[1]: alignment.service: Job alignment.service/start deleted to break ordering cycle starting with sysinit.target/start [ SKIP ] Ordering cycle found, skipping alignment.service [ OK ] Reached target Swap. [ OK ] Created slice User and Session Slice. [ OK ] Started Dispatch Password Requests to Console Directory Watch. [ OK ] Listening on Journal Socket (/dev/log). [ OK ] Listening on udev Kernel Socket. [ OK ] Listening on udev Control Socket. [ OK ] Listening on Network Service Netlink Socket. [ OK ] Started Forward Password Requests to Wall Directory Watch. [ OK ] Reached target Paths. [ OK ] Listening on Journal Socket. [ OK ] Listening on /dev/initctl Compatibility Named Pipe. [ OK ] Created slice System Slice. Starting Create list of required st... nodes for the current kernel... [ OK ] Created slice system-getty.slice. Starting Setup Virtual Console... Mounting POSIX Message Queue File System... [ OK ] Reached target Slices. Starting Load Kernel Modules... Mounting Temporary Directory... [ OK ] Created slice system-serial\x2dgetty.slice. [ OK ] Reached target Remote File Systems. [ 4.438651] usbcore: registered new interface driver usbfs Starting Remount Root and Kernel File Systems... [ 4.457941] usbcore: registered new interface driver hub [ 4.458099] usbcore: registered new device driver usb [ 4.530315] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) Mounting Debug File System... [ OK ] Listening on Syslog Socket. Starting Journal Service... [ OK ] Mounted Debug File System. [ OK ] Mounted POSIX Message Queue File System. [ OK ] Mounted Temporary Directory. [ 4.710531] usbcore: registered new interface driver ath9k_htc [ OK ] Started Create list of required sta...ce nodes for the current kernel. [ 4.744854] ip_tables: (C) 2000-2006 Netfilter Core Team [ OK ] Started Setup Virtual Console. [ 4.785894] nf_conntrack version 0.5.0 (8192 buckets, 32768 max) [ OK ] Started Remount Root and Kernel File Systems. Starting Rebuild Hardware Database... Starting Create Static Device Nodes in /dev... [FAILED] Failed to start Load Kernel Modules. See 'systemctl status systemd-modules-load.service' for details. Mounting Configuration File System... Starting Apply Kernel Variables... [ OK ] Mounted Configuration File System. [ OK ] Started Journal Service. [ OK ] Started Create Static Device Nodes in /dev. [ OK ] Started Apply Kernel Variables. Starting udev Kernel Device Manager... [ OK ] Reached target Local File Systems (Pre). Mounting /var/volatile... Mounting /media/ram... Starting Flush Journal to Persistent Storage... [ OK ] Mounted /var/volatile. [ OK ] Mounted /media/ram. [ OK ] Started udev Kernel Device Manager. [ 5.576687] systemd-journald[109]: Received request to flush runtime journal from PID 1 Starting Load/Save Random Seed... [ OK ] Reached target Local File Systems. Starting Rebuild Dynamic Linker Cache... Starting Rebuild Journal Catalog... [ OK ] Started Flush Journal to Persistent Storage. [ OK ] Started Load/Save Random Seed. Starting Create Volatile Files and Directories... [ OK ] Started Rebuild Journal Catalog. [ OK ] Started Create Volatile Files and Directories. Starting Opkg first boot configure... Starting Network Time Synchronization... Starting Update UTMP about System Boot/Shutdown... [ OK ] Started Update UTMP about System Boot/Shutdown. [ OK ] Started Network Time Synchronization. [ OK ] Reached target System Time Synchronized. Starting Synchronize System and HW clocks... [FAILED] Failed to start Synchronize System and HW clocks. See 'systemctl status sync-clocks.service' for details. [ OK ] Started Rebuild Hardware Database. Starting udev Coldplug all Devices... [ OK ] Started Rebuild Dynamic Linker Cache. Starting Update is Completed... [ OK ] Found device /dev/ttyS0. [ OK ] Started udev Coldplug all Devices. [ OK ] Started Update is Completed. [ 12.767591] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 12.856406] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 13.749923] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 13.885225] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 13.909842] omap-aes 53500000.aes: will run requests pump with realtime priority [ 13.943706] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 13.983268] PM: Cannot get wkup_m3_ipc handle [ 14.004073] remoteproc remoteproc0: wkup_m3 is available [ 14.020898] PM: Cannot get wkup_m3_ipc handle [ 14.020975] remoteproc remoteproc0: powering up wkup_m3 [ 14.050115] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224344 [ 14.050383] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 14.050414] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 [ OK ] Found device /dev/ttyS3. [ 14.619045] PM: bootloader does not support rtc-only! [ OK ] Listening on Load/Save RF Kill Switch Status /dev/rfkill Watch. [ OK ] Found device /dev/mmcblk0p1. [ 18.576768] 47401300.usb-phy supply vcc not found, using dummy regulator [ 18.652847] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 18.780382] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 18.866654] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 18.885525] ti-pruss 4a300000.pruss: creating PRU cores and other child platform devices [ 18.886941] irq: no irq domain found for /ocp/pruss_soc_bus@4a326000/pruss@4a300000/intc@4a320000 ! [ 18.887444] irq: no irq domain found for /ocp/pruss_soc_bus@4a326000/pruss@4a300000/intc@4a320000 ! [ 19.014822] remoteproc remoteproc1: 4a334000.pru0 is available [ 19.014924] pru-rproc 4a334000.pru0: PRU rproc node /ocp/pruss_soc_bus@4a326000/pruss@4a300000/pru@4a334000 probed successfully [ 19.017607] remoteproc remoteproc2: 4a338000.pru1 is available [ 19.017682] pru-rproc 4a338000.pru1: PRU rproc node /ocp/pruss_soc_bus@4a326000/pruss@4a300000/pru@4a338000 probed successfully [ 19.215349] hub 1-0:1.0: USB hub found [ 19.222367] hub 1-0:1.0: 1 port detected [ 19.732043] usb 1-1: new high-speed USB device number 2 using musb-hdrc [ 19.926463] hub 1-1:1.0: USB hub found [ 19.952014] hub 1-1:1.0: 4 ports detected [ OK ] Started Opkg first boot configure. [ OK ] Reached target System Initialization. [ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket. [ OK ] Listening on D-Bus System Message Bus Socket. [ OK ] Listening on RPCbind Server Activation Socket. [ OK ] Listening on dropbear.socket. [ OK ] Reached target Sockets. [ 20.282124] usb 1-1.3: new high-speed USB device number 3 using musb-hdrc [ OK ] Started Daily Cleanup of Temporary Directories. [ OK ] Reached target Timers. [ OK ] Reached target Basic System. Starting Print notice about GPLv3 packages... [ 20.432410] random: crng init done Starting Login Service... [ 20.452524] usb 1-1.3: ath9k_htc: Firmware ath9k_htc/htc_9271-1.4.0.fw requested Starting Telephony service... Starting Start USB gadget... Starting Avahi mDNS/DNS-SD Stack... [ OK ] Started D-Bus System Message Bus. [ 20.806519] usb 1-1.3: ath9k_htc: Transferred FW: ath9k_htc/htc_9271-1.4.0.fw, size: 51008 [ 21.057838] ath9k_htc 1-1.3:1.0: ath9k_htc: HTC initialized with 33 credits [ 21.152520] using random self ethernet address [ 21.167893] using random host ethernet address [ 21.186846] using host ethernet address: 98:5D:AD:5D:5C:E2[ 21.220244] using random self ethernet address [ 21.260053] using random host ethernet address [ 21.292847] using host ethernet address: 98:5D:AD:5D:5C:E2[ OK ] Started Telephony service. [ OK ] Started Avahi mDNS/DNS-SD Stack. [ 21.335839] usb0: HOST MAC 98:5d:ad:5d:5c:e2 [ 21.378488] ath9k_htc 1-1.3:1.0: ath9k_htc: FW Version: 1.4 [ 21.378496] ath9k_htc 1-1.3:1.0: FW RMW support: On [ 21.405359] ieee80211 phy0: Atheros AR9271 Rev:1 [ 21.411810] Bluetooth: Core ver 2.22 [ 21.412117] NET: Registered protocol family 31 [ 21.412123] Bluetooth: HCI device and connection manager initialized [ 21.412143] Bluetooth: HCI socket layer initialized [ 21.412154] Bluetooth: L2CAP socket layer initialized [ 21.412185] Bluetooth: SCO socket layer initialized Starting Network Service... [ 21.735922] usb0: MAC 02:45:b6:a4:7b:8d [ OK ] Started System Logging Service. Starting uim-sysfs.service... [ 21.842618] Mass Storage Function, version: 2009/09/11 [ 21.847809] LUN: removable file: (no medium) [ OK ] Started Kernel Logging Service. [ 21.922599] LUN: removable read only file: /dev/mmcblk0p1 [ 21.928042] Number of LUNs=1 [ 22.002094] g_multi gadget: Multifunction Composite Gadget [ 22.007634] g_multi gadget: g_multi ready [ OK ] Started Network Service. [ OK ] Found device /dev/ttyGS0. [ OK ] Started Login Service. Starting Load/Save RF Kill Switch Status... Starting Wait for Network to be Configured... [ OK ] Reached target Network. Starting Permit User Sessions... Starting Simple Network Management Protocol (SNMP) Daemon.... Starting Enable and configure wl18xx bluetooth stack... [ OK ] Started strongSwan IPsec IKEv1/IKEv2 daemon using ipsec.conf. Starting Network Name Resolution... Starting Lightning Fast Webserver With Light System Requirements... [ OK ] Started Load/Save RF Kill Switch Status. [ OK ] Started Permit User Sessions. [ OK ] Started Serial Getty on ttyS0. [ OK ] Started Getty on tty1. [ OK ] Started Serial Getty on ttyS3. [ OK ] Started Lightning Fast Webserver With Light System Requirements. [ OK ] Started Enable and configure wl18xx bluetooth stack. [ 24.028573] NET: Registered protocol family 15 [ 24.552772] Initializing XFRM netlink socket [ 26.151501] IPv6: ADDRCONF(NETDEV_UP): wlan0: link is not ready [ 26.182634] IPv6: ADDRCONF(NETDEV_UP): usb0: link is not ready [ OK ] Started Network Name Resolution. [ OK ] Started Start USB gadget. [ 26.536647] net eth0: initializing cpsw version 1.12 (0) [ OK ] Started Serial Getty on ttyGS0. [ OK ] Reached target Login Prompts. [ 26.609941] net eth0: initialized cpsw ale version 1.4 [ 26.663592] net eth0: ALE Table size 1024 [ 26.762682] SMSC LAN8710/LAN8720 4a101000.mdio:00: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=4a101000.mdio:00, irq=-1) [ 26.855300] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready *************************************************************** *************************************************************** NOTICE: This file system contains the following GPLv3 packages: autoconf binutils cpp-symlinks cpp dosfstools g++-symlinks g++ gawk-dev gawk gcc-symlinks gcc gdb gdbserver gstreamer1.0-libav hidapi libcairo-perf-utils libgmp10 libidn11 libmpc3 libmpfr4 libreadline-dev libreadline6 m4-dev m4 make nettle swig-dev swig If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** [ OK ] Started Print notice about GPLv3 packages. [ OK ] Started Simple Network Management Protocol (SNMP) Daemon.. [ OK ] Started uim-sysfs.service. Starting rc.pvr.service... [ 28.882744] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control off [ 28.890739] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| root@scada:~# ifconfi root@scada:~# root@scada:~# root@scada:~# root@scada:~# dmesg [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.28 (gitlab-runner@nick-NUC7i7BNHXG) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11) ) #1 PREEMPT Wed Feb 21 21:40:36 GMT 2018 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt:Machine model: TI AM335x BeagleBone Black [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x9d000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] On node 0 totalpages: 131072 [ 0.000000] free_area_init_node: node 0, pgdat c0c439f8, node_mem_map dcb61000 [ 0.000000] Normal zone: 1152 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 131072 pages, LIFO batch:31 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=cfdda4f8-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 457980K/524288K available (7168K kernel code, 279K rwdata, 2348K rodata, 1024K init, 272K bss, 17156K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0800000 (8160 kB) .init : 0xc0b00000 - 0xc0c00000 (1024 kB) .data : 0xc0c00000 - 0xc0c45f50 ( 280 kB) .bss : 0xc0c45f50 - 0xc0c8a1f4 ( 273 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000013] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000032] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000041] OMAP clocksource: timer1 at 24000000 Hz [ 0.000188] clocksource_probe: no matching clocksources found [ 0.000341] Console: colour dummy device 80x30 [ 0.000365] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000371] This ensures that you still see kernel messages. Please [ 0.000376] update your kernel commandline. [ 0.000396] Calibrating delay loop... 996.14 BogoMIPS (lpj=4980736) [ 0.089252] pid_max: default: 32768 minimum: 301 [ 0.089367] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089376] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.090077] CPU: Testing write buffer coherency: ok [ 0.090417] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.091165] EFI services will not be available. [ 0.092303] devtmpfs: initialized [ 0.101995] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.102299] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.102322] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.105580] pinctrl core: initialized pinctrl subsystem [ 0.106678] NET: Registered protocol family 16 [ 0.108334] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.121075] omap_hwmod: debugss: _wait_target_disable failed [ 0.199241] cpuidle: using governor ladder [ 0.229231] cpuidle: using governor menu [ 0.232860] gpio gpiochip0: (gpio): added GPIO chardev (254:0) [ 0.233189] gpiochip_setup_dev: registered GPIOs 0 to 31 on device: gpiochip0 (gpio) [ 0.234428] OMAP GPIO hardware version 0.1 [ 0.235154] gpio gpiochip1: (gpio): added GPIO chardev (254:1) [ 0.235433] gpiochip_setup_dev: registered GPIOs 32 to 63 on device: gpiochip1 (gpio) [ 0.237092] gpio gpiochip2: (gpio): added GPIO chardev (254:2) [ 0.237438] gpiochip_setup_dev: registered GPIOs 64 to 95 on device: gpiochip2 (gpio) [ 0.239132] gpio gpiochip3: (gpio): added GPIO chardev (254:3) [ 0.239474] gpiochip_setup_dev: registered GPIOs 96 to 127 on device: gpiochip3 (gpio) [ 0.247553] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.286203] edma 49000000.edma: TI EDMA DMA engine driver [ 0.286498] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator0[0]' [ 0.289005] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe [ 0.289056] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c2_pins, deferring probe [ 0.289162] media: Linux media interface: v0.10 [ 0.289210] Linux video capture interface: v2.00 [ 0.289401] pps_core: LinuxPPS API ver. 1 registered [ 0.289409] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.289431] PTP clock support registered [ 0.289465] EDAC MC: Ver: 3.0.0 [ 0.290443] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.290753] Advanced Linux Sound Architecture Driver Initialized. [ 0.291875] clocksource: Switched to clocksource timer1 [ 0.300802] NET: Registered protocol family 2 [ 0.301501] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.301545] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.301582] TCP: Hash tables configured (established 4096 bind 4096) [ 0.301647] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.301662] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.301779] NET: Registered protocol family 1 [ 0.302238] RPC: Registered named UNIX socket transport module. [ 0.302253] RPC: Registered udp transport module. [ 0.302258] RPC: Registered tcp transport module. [ 0.302264] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.302277] PCI: CLS 0 bytes, default 64 [ 0.303096] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.305162] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.311531] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.312554] NFS: Registering the id_resolver key type [ 0.312600] Key type id_resolver registered [ 0.312607] Key type id_legacy registered [ 0.312649] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.314333] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246) [ 0.314352] io scheduler noop registered [ 0.314359] io scheduler deadline registered [ 0.314495] io scheduler cfq registered (default) [ 0.315301] pinctrl-single 44e10800.pinmux: please update dts to use #pinctrl-cells = <1> [ 0.315707] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.317804] of_get_named_gpiod_flags: parsed 'enable-gpios' property of node '/clk_mcasp0[0]' - status (0) [ 0.369418] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.372886] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a 8250 [ 0.973630] console [ttyS0] enabled [ 0.978722] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 0.985538] [drm] Initialized [ 1.000431] brd: module loaded [ 1.009146] loop: module loaded [ 1.014357] libphy: Fixed MDIO Bus: probed [ 1.091953] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.098091] davinci_mdio 4a101000.mdio: detected phy mask fffffffe [ 1.105256] libphy: 4a101000.mdio: probed [ 1.109299] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver SMSC LAN8710/LAN8720 [ 1.119215] cpsw 4a100000.ethernet: Detected MACID = 98:5d:ad:5d:5c:e0 [ 1.126005] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.134804] mousedev: PS/2 mouse device common for all mice [ 1.140734] i2c /dev entries driver [ 1.145897] cpuidle: enable-method property 'ti,am3352' found operations [ 1.153482] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd [ 1.153491] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.153514] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@48060000[0]' - status (0) [ 1.153587] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.158233] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp [ 1.158237] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.158244] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@48060000[0]' [ 1.158250] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@48060000[0]' [ 1.158255] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 1.158262] omap_hsmmc 48060000.mmc: lookup for GPIO wp failed [ 1.212568] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer cd [ 1.212580] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.212589] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.212595] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.212600] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.212606] omap_hsmmc 481d8000.mmc: lookup for GPIO cd failed [ 1.212690] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer wp [ 1.212694] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.212701] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.212706] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.212711] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.212715] omap_hsmmc 481d8000.mmc: lookup for GPIO wp failed [ 1.259040] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.269026] mmc0: new high speed SDHC card at address 1234 [ 1.275057] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led2[0]' - status (0) [ 1.275221] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led3[0]' - status (0) [ 1.275332] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led4[0]' - status (0) [ 1.275424] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led5[0]' - status (0) [ 1.275782] ledtrig-cpu: registered to indicate activity on CPUs [ 1.284409] NET: Registered protocol family 10 [ 1.285505] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.286183] NET: Registered protocol family 17 [ 1.286427] Key type dns_resolver registered [ 1.286644] omap_voltage_late_init: Voltage driver support not added [ 1.317717] mmcblk0: mmc0:1234 SA04G 3.71 GiB [ 1.323938] mmcblk0: p1 p2 [ 1.355774] random: fast init done [ 1.362987] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 1.368898] at24 0-0050: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 1.377162] tda998x 0-0070: Error -121 writing to cec:0xff [ 1.382788] tda998x 0-0070: set_page 000a err -121 [ 1.392080] mmc1: new high speed MMC card at address 0001 [ 1.398151] mmcblk1: mmc1:0001 MMC04G 3.52 GiB [ 1.402993] mmcblk1boot0: mmc1:0001 MMC04G partition 1 16.0 MiB [ 1.409147] mmcblk1boot1: mmc1:0001 MMC04G partition 2 16.0 MiB [ 1.451962] tda998x 0-0070: set_page 000a err -121 [ 1.521962] tda998x 0-0070: set_page 0001 err -121 [ 1.526832] tda998x 0-0070: set_page 0001 err -121 [ 1.531693] tda998x 0-0070: set_page 0200 err -121 [ 1.536573] tda998x 0-0070: set_page 0201 err -121 [ 1.541434] tda998x 0-0070: set_page 0202 err -121 [ 1.546316] tda998x 0-0070: set_page 0203 err -121 [ 1.551178] tda998x 0-0070: set_page 0204 err -121 [ 1.556053] tda998x 0-0070: set_page 0205 err -121 [ 1.560912] tda998x 0-0070: set_page 020e err -121 [ 1.565785] tda998x 0-0070: set_page 0211 err -121 [ 1.570644] tda998x 0-0070: set_page 0207 err -121 [ 1.575518] tda998x 0-0070: set_page 0208 err -121 [ 1.580378] tda998x 0-0070: set_page 0209 err -121 [ 1.585250] tda998x 0-0070: set_page 020a err -121 [ 1.590111] tda998x 0-0070: set_page 0206 err -121 [ 1.594980] tda998x 0-0070: set_page 0027 err -121 [ 1.599836] tda998x 0-0070: set_page 0000 err -121 [ 1.604713] tda998x 0-0070: set_page 0002 err -121 [ 1.609665] tilcdc 4830e000.lcdc: failed to bind 0-0070 (ops tda998x_ops): -6 [ 1.617032] tilcdc 4830e000.lcdc: master bind failed: -6 [ 1.622576] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.742753] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 100 kHz [ 1.750301] hctosys: unable to open rtc device (rtc0) [ 1.755979] ALSA device list: [ 1.758969] No soundcards found. [ 1.887258] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 1.895508] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 1.906111] devtmpfs: mounted [ 1.910318] Freeing unused kernel memory: 1024K (c0b00000 - c0c00000) [ 2.346488] systemd[1]: System time before build time, advancing clock. [ 2.448696] systemd[1]: systemd 230 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP ) [ 2.467752] systemd[1]: Detected architecture arm. [ 2.522455] systemd[1]: Set hostname to . [ 2.552700] systemd[1]: Initializing machine ID from random generator. [ 3.427427] systemd[1]: [/lib/systemd/system/gadget-init.service:15] Unknown lvalue 'ExecStopPre' in section 'Service' [ 3.736724] systemd[1]: sysinit.target: Found ordering cycle on sysinit.target/start [ 3.744703] systemd[1]: sysinit.target: Found dependency on alignment.service/start [ 3.752513] systemd[1]: sysinit.target: Found dependency on sysinit.target/start [ 3.759959] systemd[1]: sysinit.target: Breaking ordering cycle by deleting job alignment.service/start [ 3.769435] systemd[1]: alignment.service: Job alignment.service/start deleted to break ordering cycle starting with sysinit.target/start [ 4.438651] usbcore: registered new interface driver usbfs [ 4.457941] usbcore: registered new interface driver hub [ 4.458099] usbcore: registered new device driver usb [ 4.530315] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 4.710531] usbcore: registered new interface driver ath9k_htc [ 4.744854] ip_tables: (C) 2000-2006 Netfilter Core Team [ 4.785894] nf_conntrack version 0.5.0 (8192 buckets, 32768 max) [ 5.576687] systemd-journald[109]: Received request to flush runtime journal from PID 1 [ 12.767591] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 12.856373] rtc rtc0: 44e3e000.rtc: dev (253:0) [ 12.856406] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 13.749923] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 13.885225] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 13.909842] omap-aes 53500000.aes: will run requests pump with realtime priority [ 13.943706] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 13.983268] PM: Cannot get wkup_m3_ipc handle [ 14.004073] remoteproc remoteproc0: wkup_m3 is available [ 14.020898] PM: Cannot get wkup_m3_ipc handle [ 14.020975] remoteproc remoteproc0: powering up wkup_m3 [ 14.050115] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224344 [ 14.050383] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 14.050414] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 [ 14.619045] PM: bootloader does not support rtc-only! [ 18.576626] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer reset [ 18.576644] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 18.576658] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 18.576666] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 18.576672] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 18.576678] am335x-phy-driver 47401300.usb-phy: lookup for GPIO reset failed [ 18.576684] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer vbus-detect [ 18.576689] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 18.576694] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 18.576700] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 18.576705] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 18.576710] am335x-phy-driver 47401300.usb-phy: lookup for GPIO vbus-detect failed [ 18.576768] 47401300.usb-phy supply vcc not found, using dummy regulator [ 18.652703] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer reset [ 18.652722] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 18.652736] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 18.652743] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 18.652749] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 18.652755] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO reset failed [ 18.652762] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer vbus-detect [ 18.652766] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 18.652772] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 18.652778] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 18.652782] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 18.652787] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO vbus-detect failed [ 18.652847] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 18.780382] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 18.866654] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 18.885525] ti-pruss 4a300000.pruss: creating PRU cores and other child platform devices [ 18.886941] irq: no irq domain found for /ocp/pruss_soc_bus@4a326000/pruss@4a300000/intc@4a320000 ! [ 18.887444] irq: no irq domain found for /ocp/pruss_soc_bus@4a326000/pruss@4a300000/intc@4a320000 ! [ 19.014822] remoteproc remoteproc1: 4a334000.pru0 is available [ 19.014924] pru-rproc 4a334000.pru0: PRU rproc node /ocp/pruss_soc_bus@4a326000/pruss@4a300000/pru@4a334000 probed successfully [ 19.017607] remoteproc remoteproc2: 4a338000.pru1 is available [ 19.017682] pru-rproc 4a338000.pru1: PRU rproc node /ocp/pruss_soc_bus@4a326000/pruss@4a300000/pru@4a338000 probed successfully [ 19.215349] hub 1-0:1.0: USB hub found [ 19.222367] hub 1-0:1.0: 1 port detected [ 19.305333] musb-hdrc musb-hdrc.1: VBUS_ERROR in a_wait_vrise (89,