root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# [ 130.036285] PHY: 0:00 - Link is Down root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ifconfig eth0 down root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ifconfig -a eth0 Link encap:Ethernet HWaddr 1C:BA:8C:A7:EE:BA inet addr:192.168.1.100 Bcast:192.168.1.255 Mask:255.255.255.0 BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:114 errors:0 dropped:14 overruns:0 frame:0 TX packets:12 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:10141 (9.9 KiB) TX bytes:1100 (1.0 KiB) eth1 Link encap:Ethernet HWaddr 1C:BA:8C:A7:EE:BC BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) lo Link encap:Local Loopback LOOPBACK MTU:16436 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:0 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) usb0 Link encap:Ethernet HWaddr C6:06:00:87:68:6E BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ifconfig eth1 192.178.1.101 up [ 158.370147] net eth1: CPSW phy found : id is : 0x4dd072 root@am335x-evm:~# [ 161.366302] PHY: 0:01 - Link is Up - 100/Full root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ping 192.168.1.61 PING 192.168.1.61 (192.168.1.61): 56 data bytes ping: sendto: Network is unreachable root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ping 192.168.1.61 PING 192.168.1.61 (192.168.1.61): 56 data bytes ping: sendto: Network is unreachable root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ethtool eth1 Settings for eth1: Supported ports: [ TP AUI BNC MII FIBRE ] Supported link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Supported pause frame use: No Supports auto-negotiation: Yes Advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Advertised pause frame use: No Advertised auto-negotiation: Yes Speed: 100Mb/s Duplex: Full Port: MII PHYAD: 1 Transceiver: external Auto-negotiation: on Current message level: 0x00000000 (0) Link detected: yes root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ping 192.168.1.61 PING 192.168.1.61 (192.168.1.61): 56 data bytes ping: sendto: Network is unreachable root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~#