/* * Copyright (C) 2014 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "dra74x.dtsi" #include #include / { model = "TI AM5728 BeagleBoard-X15"; compatible = "ti,am572x-beagle-x15", "ti,am5728", "ti,dra742", "ti,dra74", "ti,dra7"; aliases { rtc0 = &mcp_rtc; rtc2 = &rtc; }; memory { device_type = "memory"; reg = <0x0 0x80000000 0x0 0x80000000>; }; vdd_3v3: fixedregulator-vdd_3v3 { compatible = "regulator-fixed"; regulator-name = "vdd_3v3"; vin-supply = <®en1>; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; }; aic_dvdd: fixedregulator-aic_dvdd { compatible = "regulator-fixed"; regulator-name = "aic_dvdd_fixed"; vin-supply = <&vdd_3v3>; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; }; vtt_fixed: fixedregulator-vtt { /* TPS51200 */ compatible = "regulator-fixed"; regulator-name = "vtt_fixed"; vin-supply = <&smps3_reg>; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; regulator-always-on; regulator-boot-on; enable-active-high; gpio = <&gpio7 11 GPIO_ACTIVE_HIGH>; }; leds { compatible = "gpio-leds"; led@0 { label = "beagle-x15:usr0"; gpios = <&gpio4 6 GPIO_ACTIVE_HIGH>; linux,default-trigger = "heartbeat"; default-state = "off"; }; led@1 { label = "beagle-x15:usr1"; gpios = <&gpio4 7 GPIO_ACTIVE_HIGH>; linux,default-trigger = "cpu0"; default-state = "off"; }; led@2 { label = "beagle-x15:usr2"; gpios = <&gpio4 8 GPIO_ACTIVE_HIGH>; linux,default-trigger = "mmc0"; default-state = "off"; }; led@3 { label = "beagle-x15:usr3"; gpios = <&gpio4 9 GPIO_ACTIVE_HIGH>; linux,default-trigger = "ide-disk"; default-state = "off"; }; }; extcon_usb1: extcon_usb1 { compatible = "linux,extcon-usb-gpio"; id-gpio = <&gpio7 25 GPIO_ACTIVE_HIGH>; }; }; &dra7_pmx_core { leds_pins_default: leds_pins_default { pinctrl-single,pins = < 0x3a8 (PIN_OUTPUT | MUX_MODE14) /* spi1_d1.gpio7_8 */ 0x3ac (PIN_OUTPUT | MUX_MODE14) /* spi1_d0.gpio7_9 */ 0x3c0 (PIN_OUTPUT | MUX_MODE14) /* spi2_sclk.gpio7_14 */ 0x3c4 (PIN_OUTPUT | MUX_MODE14) /* spi2_d1.gpio7_15 */ >; }; i2c1_pins_default: i2c1_pins_default { pinctrl-single,pins = < 0x400 (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c1_sda.sda */ 0x404 (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c1_scl.scl */ >; }; i2c3_pins_default: i2c3_pins_default { pinctrl-single,pins = < 0x2a4 (PIN_INPUT| MUX_MODE10) /* mcasp1_aclkx.i2c3_sda */ 0x2a8 (PIN_INPUT| MUX_MODE10) /* mcasp1_fsx.i2c3_scl */ >; }; uart3_pins_default: uart3_pins_default { pinctrl-single,pins = < 0x3f8 (PIN_INPUT_SLEW | MUX_MODE2) /* uart2_ctsn.uart3_rxd */ 0x3fc (PIN_INPUT_SLEW | MUX_MODE1) /* uart2_rtsn.uart3_txd */ >; }; mmc1_pins_default: mmc1_pins_default { pinctrl-single,pins = < 0x354 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_clk.clk */ 0x358 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_cmd.cmd */ 0x35c (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat0.dat0 */ 0x360 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat1.dat1 */ 0x364 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat2.dat2 */ 0x368 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat3.dat3 */ >; }; mmc1_pins_hs: pinmux_mmc1_hs_pins { pinctrl-single,pins = < 0x354 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_clk.clk */ 0x358 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_cmd.cmd */ 0x35c (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat0.dat0 */ 0x360 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat1.dat1 */ 0x364 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat2.dat2 */ 0x368 (PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat3.dat3 */ >; }; mmc2_pins_default: mmc2_pins_default { pinctrl-single,pins = < 0x9c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a23.mmc2_clk */ 0xb0 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */ 0xa0 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */ 0xa4 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */ 0xa8 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */ 0xac (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */ 0x8c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */ 0x90 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */ 0x94 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */ 0x98 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */ >; }; mmc2_pins_hs: mmc2_pins_hs { pinctrl-single,pins = < 0x9c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a23.mmc2_clk */ 0xb0 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */ 0xa0 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */ 0xa4 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */ 0xa8 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */ 0xac (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */ 0x8c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */ 0x90 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */ 0x94 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */ 0x98 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */ >; }; mmc2_pins_ddr_1_8v: pinmux_mmc2_ddr_1_8v_pins { pinctrl-single,pins = < 0x9c (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a23.mmc2_clk */ 0xb0 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */ 0xa0 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */ 0xa4 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */ 0xa8 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */ 0xac (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */ 0x8c (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */ 0x90 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */ 0x94 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */ 0x98 (PIN_INPUT_PULLUP | MANUAL_MODE | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */ >; }; cpsw_pins_default: cpsw_pins_default { pinctrl-single,pins = < /* RMII 50 MHz reference clocked shared */ 0x244 (PIN_INPUT_PULLDOWN | MUX_MODE0) /* rmii_mhz_50_clk */ /* RMII 1 RX Signals */ 0x248 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* rmii1_crs */ 0x24C (PIN_INPUT_PULLDOWN | MUX_MODE14) /* rmii1_rxer not used */ 0x250 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* rmii1_rxd1 */ 0x254 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* rmii1_rxd0 */ /* RMII 0 RX Signals */ 0x258 (PIN_INPUT_PULLDOWN | MUX_MODE1) /* rmii0_crs */ 0x25C (PIN_INPUT_PULLDOWN | MUX_MODE14) /* rmii0_rxer not used */ 0x260 (PIN_INPUT_PULLDOWN | MUX_MODE1) /* rmii0_rxd1 */ 0x264 (PIN_INPUT_PULLDOWN | MUX_MODE1) /* rmii0_rxd0 */ /* RMII 1 TX Signals */ 0x268 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* rmii1_txen */ 0x26C (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* rmii1_txd1 */ 0x270 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* rmii1_txd0 */ /* RMII 0 TX Signals */ 0x274 (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* rmii0_txen */ 0x278 (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* rmii0_txd1 */ 0x27C (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* rmii0_txd0 */ >; }; cpsw_pins_sleep: cpsw_pins_sleep { pinctrl-single,pins = < /* RMII 50 MHz reference clocked shared */ 0x244 (PIN_INPUT | MUX_MODE15) /* rmii_mhz_50_clk */ /* RMII 1 RX Signals */ 0x248 (PIN_INPUT | MUX_MODE15) /* rmii1_crs */ 0x24C (PIN_INPUT_PULLDOWN | MUX_MODE14) /* rmii1_rxer not used */ 0x250 (PIN_INPUT | MUX_MODE15) /* rmii1_rxd1 */ 0x254 (PIN_INPUT | MUX_MODE15) /* rmii1_rxd0 */ /* RMII 0 RX Signals */ 0x258 (PIN_INPUT | MUX_MODE15) /* rmii0_crs */ 0x25C (PIN_INPUT_PULLDOWN | MUX_MODE14) /* rmii0_rxer not used */ 0x260 (PIN_INPUT | MUX_MODE15) /* rmii0_rxd1 */ 0x264 (PIN_INPUT | MUX_MODE15) /* rmii0_rxd0 */ /* RMII 1 TX Signals */ 0x268 (PIN_INPUT | MUX_MODE15) /* rmii1_txen */ 0x26C (PIN_INPUT | MUX_MODE15) /* rmii1_txd1 */ 0x270 (PIN_INPUT | MUX_MODE15) /* rmii1_txd0 */ /* RMII 0 TX Signals */ 0x274 (PIN_INPUT | MUX_MODE15) /* rmii0_txen */ 0x278 (PIN_INPUT | MUX_MODE15) /* rmii0_txd1 */ 0x27C (PIN_INPUT | MUX_MODE15) /* rmii0_txd0 */ >; }; }; &dra7_iodelay_core { mmc2_iodelay_ddr_1_8v_conf: mmc2_iodelay_ddr_1_8v_conf { pinctrl-single,pins = < 0x18c (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A19_IN */ 0x1a4 (A_DELAY(274) | G_DELAY(240)) /* CFG_GPMC_A20_IN */ 0x1b0 (A_DELAY(0) | G_DELAY(60)) /* CFG_GPMC_A21_IN */ 0x1bc (A_DELAY(0) | G_DELAY(60)) /* CFG_GPMC_A22_IN */ 0x1c8 (A_DELAY(514) | G_DELAY(360)) /* CFG_GPMC_A23_IN */ 0x1d4 (A_DELAY(187) | G_DELAY(120)) /* CFG_GPMC_A24_IN */ 0x1e0 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A25_IN */ 0x1ec (A_DELAY(0) | G_DELAY(60)) /* CFG_GPMC_A26_IN */ 0x1f8 (A_DELAY(121) | G_DELAY(60)) /* CFG_GPMC_A27_IN */ 0x360 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_CS1_IN */ 0x190 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A19_OEN */ 0x194 (A_DELAY(174) | G_DELAY(0)) /* CFG_GPMC_A19_OUT */ 0x1a8 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A20_OEN */ 0x1ac (A_DELAY(168) | G_DELAY(0)) /* CFG_GPMC_A20_OUT */ 0x1b4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A21_OEN */ 0x1b8 (A_DELAY(136) | G_DELAY(0)) /* CFG_GPMC_A21_OUT */ 0x1c0 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A22_OEN */ 0x1c4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A22_OUT */ 0x1d0 (A_DELAY(879) | G_DELAY(0)) /* CFG_GPMC_A23_OUT */ 0x1d8 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A24_OEN */ 0x1dc (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A24_OUT */ 0x1e4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A25_OEN */ 0x1e8 (A_DELAY(34) | G_DELAY(0)) /* CFG_GPMC_A25_OUT */ 0x1f0 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A26_OEN */ 0x1f4 (A_DELAY(120) | G_DELAY(0)) /* CFG_GPMC_A26_OUT */ 0x1fc (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A27_OEN */ 0x200 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A27_OUT */ 0x364 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_CS1_OEN */ 0x368 (A_DELAY(11) | G_DELAY(0)) /* CFG_GPMC_CS1_OUT */ >; }; }; &i2c1 { status = "okay"; clock-frequency = <400000>; tps659038: tps659038@58 { compatible = "ti,tps659038"; reg = <0x58>; interrupt-parent = <&gpio1>; interrupts = <0 IRQ_TYPE_LEVEL_LOW>; #interrupt-cells = <2>; interrupt-controller; ti,system-power-controller; ti,mux-pad1 = <8>; tps659038_pmic { compatible = "ti,tps659038-pmic"; regulators { smps12_reg: smps12 { /* VDD_MPU */ regulator-name = "smps12"; regulator-min-microvolt = < 850000>; regulator-max-microvolt = <1250000>; regulator-always-on; regulator-boot-on; }; smps3_reg: smps3 { /* VDD_DDR */ regulator-name = "smps3"; regulator-min-microvolt = <1350000>; regulator-max-microvolt = <1350000>; regulator-always-on; regulator-boot-on; }; smps45_reg: smps45 { /* VDD_DSPEVE, VDD_IVA, VDD_GPU */ regulator-name = "smps45"; regulator-min-microvolt = < 850000>; regulator-max-microvolt = <1250000>; regulator-always-on; regulator-boot-on; }; smps6_reg: smps6 { /* VDD_CORE */ regulator-name = "smps6"; regulator-min-microvolt = <850000>; regulator-max-microvolt = <1150000>; regulator-always-on; regulator-boot-on; }; /* SMPS7 unused */ smps8_reg: smps8 { /* VDD_1V8 */ regulator-name = "smps8"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; regulator-boot-on; }; /* SMPS9 unused */ ldo1_reg: ldo1 { /* VDD_SD / VDDSHV8 */ regulator-name = "ldo1"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-boot-on; regulator-always-on; }; ldo2_reg: ldo2 { /* VDD_SHV5 */ regulator-name = "ldo2"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; regulator-always-on; regulator-boot-on; }; ldo3_reg: ldo3 { /* VDDA_1V8_PHYA */ regulator-name = "ldo3"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; regulator-boot-on; }; ldo4_reg: ldo4 { /* VDDA_1V8_PHYB */ regulator-name = "ldo4"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; regulator-boot-on; }; ldo9_reg: ldo9 { /* VDD_RTC */ regulator-name = "ldo9"; regulator-min-microvolt = <1050000>; regulator-max-microvolt = <1050000>; regulator-always-on; regulator-boot-on; }; ldoln_reg: ldoln { /* VDDA_1V8_PLL */ regulator-name = "ldoln"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; regulator-boot-on; }; ldousb_reg: ldousb { /* VDDA_3V_USB: VDDA_USBHS33 */ regulator-name = "ldousb"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; regulator-boot-on; }; regen1: regen1 { /* VDD_3V3_ON */ regulator-name = "regen1"; regulator-boot-on; regulator-always-on; }; }; }; tps659038_rtc: tps659038_rtc { compatible = "ti,palmas-rtc"; interrupt-parent = <&tps659038>; interrupts = <8 IRQ_TYPE_EDGE_FALLING>; wakeup-source; }; tps659038_pwr_button: tps659038_pwr_button { compatible = "ti,palmas-pwrbutton"; interrupt-parent = <&tps659038>; interrupts = <1 IRQ_TYPE_EDGE_FALLING>; wakeup-source; ti,palmas-long-press-seconds = <12>; }; tps659038_gpio: tps659038_gpio { compatible = "ti,palmas-gpio"; gpio-controller; #gpio-cells = <2>; }; /*extcon_usb2: tps659038_usb { compatible = "ti,palmas-usb-vid"; ti,enable-vbus-detection; interrupts-extended = <&gpio4 21 IRQ_TYPE_EDGE_RISING>; };*/ }; }; &i2c3 { status = "okay"; clock-frequency = <400000>; mcp_rtc: rtc@6f { compatible = "microchip,mcp7941x"; reg = <0x6f>; interrupts-extended = <&crossbar_mpu GIC_SPI 2 IRQ_TYPE_EDGE_RISING>, <&dra7_pmx_core 0x424>; vcc-supply = <&vdd_3v3>; wakeup-source; }; }; &i2c5 { status = "disabled"; clock-frequency = <400000>; }; &gpio7 { ti,no-reset-on-init; ti,no-idle-on-init; }; &cpu0 { cpu0-voltdm = <&smps12_reg>; voltage-tolerance = <1>; }; &uart3 { status = "okay"; interrupts-extended = <&crossbar_mpu GIC_SPI 69 IRQ_TYPE_LEVEL_HIGH>, <&dra7_pmx_core 0x3f8>; }; &mac { status = "okay"; pinctrl-0 = <&cpsw_pins_default>; pinctrl-1 = <&cpsw_pins_sleep>; dual_emac; }; &phy_sel { rmii-clock-ext; }; &cpsw_emac0 { phy_id = <&davinci_mdio>, <1>; phy-mode = "rmii"; dual_emac_res_vlan = <1>; fixed-link { speed = <100>; full-duplex; pause; }; }; &cpsw_emac1 { status = "disabled"; phy_id = <&davinci_mdio>, <2>; phy-mode = "rgmii"; dual_emac_res_vlan = <2>; }; &mmc1 { status = "okay"; pinctrl-names = "default", "hs"; pinctrl-0 = <&mmc1_pins_default>; pinctrl-1 = <&mmc1_pins_hs>; vmmc-supply = <&ldo1_reg>; bus-width = <4>; cd-gpios = <&gpio6 27 0>; /* gpio 219 */ max-frequency = <96000000>; /delete-property/ sd-uhs-sdr104; /delete-property/ sd-uhs-sdr50; /delete-property/ sd-uhs-ddr50; /delete-property/ sd-uhs-sdr25; /delete-property/ sd-uhs-sdr12; }; &mmc2 { status = "okay"; pinctrl-names = "default", "hs", "ddr_1_8v"; pinctrl-0 = <&mmc2_pins_default>; pinctrl-1 = <&mmc2_pins_hs>; pinctrl-2 = <&mmc2_pins_ddr_1_8v &mmc2_iodelay_ddr_1_8v_conf>; vmmc-supply = <&vdd_3v3>; bus-width = <8>; ti,non-removable; cap-mmc-dual-data-rate; max-frequency = <96000000>; /delete-property/ mmc-hs200-1_8v; }; &sata { status = "okay"; }; &usb2_phy1 { phy-supply = <&ldousb_reg>; }; &usb2_phy2 { phy-supply = <&ldousb_reg>; }; &usb1 { dr_mode = "host"; }; &omap_dwc3_1 { extcon = <&extcon_usb1>; }; &omap_dwc3_2 { /* extcon = <&extcon_usb2>;*/ }; &usb2 { /* * Stand alone usage is peripheral only. * However, with some resistor modifications * this port can be used via expansion connectors * as "host" or "dual-role". If so, provide * the necessary dr_mode override in the expansion * board's DT. */ dr_mode = "host"; }; &dss { status = "ok"; vdda_video-supply = <&ldoln_reg>; };