[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.14.79-ge669d52447 (megacount@megacount-systems) (gcc version 7.2.1 20171011 (Linaro GCC 7.2-2017.11)) #1 SMP PREEMPT Fri Sep 13 15:17:45 +05 2019 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d [ 0.000000] CPU: div instructions available: patching division code [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] OF: fdt: Machine model: TI AM5718 IDK [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000095800000, size 56 MiB [ 0.000000] OF: reserved mem: initialized node ipu2-memory@95800000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 64 MiB [ 0.000000] OF: reserved mem: initialized node dsp1-memory@99000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009d000000, size 32 MiB [ 0.000000] OF: reserved mem: initialized node ipu1-memory@9d000000, compatible id shared-dma-pool [ 0.000000] cma: Reserved 24 MiB at 0x00000000be400000 [ 0.000000] OMAP4: Map 0x00000000bfd00000 to fe600000 for dram barrier [ 0.000000] On node 0 totalpages: 212224 [ 0.000000] free_area_init_node: node 0, pgdat c6253d80, node_mem_map ef6a6000 [ 0.000000] DMA zone: 1728 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 147456 pages, LIFO batch:31 [ 0.000000] HighMem zone: 64768 pages, LIFO batch:15 [ 0.000000] DRA722 ES2.0 [ 0.000000] percpu: Embedded 15 pages/cpu @ef649000 s31372 r8192 d21876 u61440 [ 0.000000] pcpu-alloc: s31372 r8192 d21876 u61440 alloc=15*4096 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 210496 [ 0.000000] Kernel command line: console=ttyO2,115200n8 root=PARTUUID=2bba86a6-02 rdinit=/sbin/init rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 560612K/848896K available (8192K kernel code, 347K rwdata, 2568K rodata, 86016K init, 282K bss, 108060K reserved, 180224K cma-reserved, 234496K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0a00000 (10208 kB) .init : 0xc0e00000 - 0xc6200000 (86016 kB) .data : 0xc6200000 - 0xc6256e98 ( 348 kB) .bss : 0xc6258000 - 0xc629ebe0 ( 283 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] RCU restricting CPUs from NR_CPUS=2 to nr_cpu_ids=1. [ 0.000000] Tasks RCU enabled. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] OMAP clockevent source: timer1 at 32786 Hz [ 0.000000] arch_timer: cp15 timer(s) running at 6.14MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x16af5adb9, max_idle_ns: 440795202250 ns [ 0.000004] sched_clock: 56 bits at 6MHz, resolution 162ns, wraps every 4398046511023ns [ 0.000016] Switching to timer-based delay loop, resolution 162ns [ 0.000353] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000362] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000807] Console: colour dummy device 80x30 [ 0.000824] WARNING: Your 'console=ttyO2' has been replaced by 'ttyS2' [ 0.000832] This ensures that you still see kernel messages. Please [ 0.000839] update your kernel commandline. [ 0.000860] Calibrating delay loop (skipped), value calculated using timer frequency.. 12.29 BogoMIPS (lpj=61475) [ 0.000875] pid_max: default: 32768 minimum: 301 [ 0.000990] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001004] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001529] CPU: Testing write buffer coherency: ok [ 0.001568] CPU0: Spectre v2: using ICIALLU workaround [ 0.001767] /cpus/cpu@0 missing clock-frequency property [ 0.001781] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.039857] Setting up static identity map for 0x80200000 - 0x80200060 [ 0.059864] Hierarchical SRCU implementation. [ 0.080053] EFI services will not be available. [ 0.099921] smp: Bringing up secondary CPUs ... [ 0.099931] smp: Brought up 1 node, 1 CPU [ 0.099941] SMP: Total of 1 processors activated (12.29 BogoMIPS). [ 0.099948] CPU: All CPU(s) started in HYP mode. [ 0.099956] CPU: Virtualization extensions available. [ 0.100380] devtmpfs: initialized [ 0.118579] random: get_random_u32 called from bucket_table_alloc+0x108/0x230 with crng_init=0 [ 0.120074] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.120271] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.120287] futex hash table entries: 256 (order: 2, 16384 bytes) [ 0.124013] pinctrl core: initialized pinctrl subsystem [ 0.124516] DMI not present or invalid. [ 0.124763] NET: Registered protocol family 16 [ 0.130821] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.131667] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.326950] cpuidle: using governor ladder [ 0.326985] cpuidle: using governor menu [ 0.335191] gpio gpiochip0: (gpio): added GPIO chardev (254:0) [ 0.335262] gpiochip_setup_dev: registered GPIOs 0 to 31 on device: gpiochip0 (gpio) [ 0.335323] OMAP GPIO hardware version 0.1 [ 0.335982] gpio gpiochip1: (gpio): added GPIO chardev (254:1) [ 0.336044] gpiochip_setup_dev: registered GPIOs 32 to 63 on device: gpiochip1 (gpio) [ 0.336713] gpio gpiochip2: (gpio): added GPIO chardev (254:2) [ 0.336777] gpiochip_setup_dev: registered GPIOs 64 to 95 on device: gpiochip2 (gpio) [ 0.337447] gpio gpiochip3: (gpio): added GPIO chardev (254:3) [ 0.337508] gpiochip_setup_dev: registered GPIOs 96 to 127 on device: gpiochip3 (gpio) [ 0.338162] gpio gpiochip4: (gpio): added GPIO chardev (254:4) [ 0.338229] gpiochip_setup_dev: registered GPIOs 128 to 159 on device: gpiochip4 (gpio) [ 0.338892] gpio gpiochip5: (gpio): added GPIO chardev (254:5) [ 0.338957] gpiochip_setup_dev: registered GPIOs 160 to 191 on device: gpiochip5 (gpio) [ 0.339620] gpio gpiochip6: (gpio): added GPIO chardev (254:6) [ 0.339682] gpiochip_setup_dev: registered GPIOs 192 to 223 on device: gpiochip6 (gpio) [ 0.340377] gpio gpiochip7: (gpio): added GPIO chardev (254:7) [ 0.340439] gpiochip_setup_dev: registered GPIOs 224 to 255 on device: gpiochip7 (gpio) [ 0.362189] No ATAGs? [ 0.362235] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.362249] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.362637] omap4_sram_init:Unable to allocate sram needed to handle errata I688 [ 0.362648] omap4_sram_init:Unable to get sram pool needed to handle errata I688 [ 0.363190] OMAP DMA hardware revision 0.0 [ 0.392569] edma 43300000.edma: memcpy is disabled [ 0.395774] edma 43300000.edma: TI EDMA DMA engine driver [ 0.402698] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver (LinkedList1/2/3 supported) [ 0.403186] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-vmain[0]' [ 0.403411] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-v3_3d[0]' [ 0.403692] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-vtt[0]' [ 0.406145] omap-iommu 40d01000.mmu: 40d01000.mmu registered [ 0.406352] omap-iommu 40d02000.mmu: 40d02000.mmu registered [ 0.406594] omap-iommu 58882000.mmu: 58882000.mmu registered [ 0.406849] omap-iommu 55082000.mmu: 55082000.mmu registered [ 0.407164] iommu: Adding device 58820000.ipu to group 1 [ 0.407250] iommu: Adding device 55020000.ipu to group 2 [ 0.407400] iommu: Adding device 40800000.dsp to group 0 [ 0.409793] palmas 0-0058: Irq flag is 0x00000004 [ 0.432380] palmas 0-0058: Muxing GPIO 2f, PWM 0, LED 0 [ 0.433991] SMPS12: supplied by regulator-dummy [ 0.435698] SMPS3: supplied by VMAIN [ 0.437242] SMPS45: supplied by regulator-dummy [ 0.439051] SMPS6: supplied by VMAIN [ 0.440715] SMPS7: supplied by VMAIN [ 0.442533] SMPS8: supplied by VMAIN [ 0.443806] SMPS9: supplied by VMAIN [ 0.444787] LDO1: supplied by VMAIN [ 0.450993] random: fast init done [ 0.451476] LDO2: supplied by VMAIN [ 0.461323] LDO3: supplied by VMAIN [ 0.471349] LDO4: supplied by VMAIN [ 0.481336] LDO5: supplied by regulator-dummy [ 0.482046] LDO6: supplied by regulator-dummy [ 0.482736] LDO7: supplied by regulator-dummy [ 0.483430] LDO8: supplied by regulator-dummy [ 0.484147] LDO9: supplied by VMAIN [ 0.491682] LDOLN: supplied by VMAIN [ 0.501394] LDOUSB: supplied by VMAIN [ 0.513460] gpiochip_find_base: found new base at 504 [ 0.513599] gpio gpiochip8: (48070000.i2c:tps659038@58:tps659038_gpio): added GPIO chardev (254:8) [ 0.513672] gpiochip_setup_dev: registered GPIOs 504 to 511 on device: gpiochip8 (48070000.i2c:tps659038@58:tps659038_gpio) [ 0.514099] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz [ 0.514308] media: Linux media interface: v0.10 [ 0.514347] Linux video capture interface: v2.00 [ 0.514433] pps_core: LinuxPPS API ver. 1 registered [ 0.514441] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.514460] PTP clock support registered [ 0.514487] EDAC MC: Ver: 3.0.0 [ 0.520879] dmi: Firmware registration failed. [ 0.521309] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400 [ 0.521509] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400 [ 0.521851] Advanced Linux Sound Architecture Driver Initialized. [ 0.530964] clocksource: Switched to clocksource arch_sys_counter [ 0.538502] NET: Registered protocol family 2 [ 0.539040] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.539105] TCP bind hash table entries: 8192 (order: 4, 65536 bytes) [ 0.539231] TCP: Hash tables configured (established 8192 bind 8192) [ 0.539302] UDP hash table entries: 512 (order: 2, 16384 bytes) [ 0.539335] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) [ 0.539453] NET: Registered protocol family 1 [ 0.559812] RPC: Registered named UNIX socket transport module. [ 0.559822] RPC: Registered udp transport module. [ 0.559830] RPC: Registered tcp transport module. [ 0.559837] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.559849] PCI: CLS 0 bytes, default 64 [ 5.118977] hw perfevents: no interrupt-affinity property for /pmu, guessing. [ 5.119105] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available [ 5.120167] workingset: timestamp_bits=14 max_order=18 bucket_order=4 [ 5.124397] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 5.134943] NFS: Registering the id_resolver key type [ 5.134966] Key type id_resolver registered [ 5.134975] Key type id_legacy registered [ 5.135012] ntfs: driver 2.1.32 [Flags: R/O]. [ 5.136669] bounce: pool size: 64 pages [ 5.136718] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 5.136729] io scheduler noop registered [ 5.136738] io scheduler deadline registered [ 5.136837] io scheduler cfq registered (default) [ 5.136847] io scheduler mq-deadline registered [ 5.136856] io scheduler kyber registered [ 5.141415] pinctrl-single 4a003400.pinmux: 282 pins at pa fc003400 size 1128 [ 5.141577] pinctrl-single 4a002e8c.pinmux: please update dts to use #pinctrl-cells = <1> [ 5.141652] pinctrl-single 4a002e8c.pinmux: initialized with no interrupts [ 5.141663] pinctrl-single 4a002e8c.pinmux: 1 pins at pa fc002e8c size 4 [ 5.154395] dra7-pcie 51000000.pcie: Linked as a consumer to phy-4a094000.pciephy.1 [ 5.154569] dra7-pcie 51000000.pcie: GPIO lookup for consumer (null) [ 5.154577] dra7-pcie 51000000.pcie: using device tree for GPIO lookup [ 5.154612] of_get_named_gpiod_flags: parsed 'gpios' property of node '/ocp/axi@0/pcie@51000000[0]' - status (0) [ 5.154781] OF: PCI: host bridge /ocp/axi@0/pcie@51000000 ranges: [ 5.154816] OF: PCI: IO 0x20003000..0x20012fff -> 0x00000000 [ 5.154838] OF: PCI: MEM 0x20013000..0x2fffffff -> 0x20013000 [ 6.155089] dra7-pcie 51000000.pcie: phy link never came up [ 6.155227] dra7-pcie 51000000.pcie: PCI host bridge to bus 0000:00 [ 6.155240] pci_bus 0000:00: root bus resource [bus 00-ff] [ 6.155251] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 6.155262] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff] [ 6.155297] pci 0000:00:00.0: [104c:8888] type 01 class 0x060400 [ 6.155329] pci 0000:00:00.0: reg 0x10: [mem 0x00000000-0x000fffff 64bit] [ 6.155390] pci 0000:00:00.0: supports D1 [ 6.155398] pci 0000:00:00.0: PME# supported from D0 D1 D3hot [ 6.155580] PCI: bus0: Fast back to back transfers disabled [ 6.155671] PCI: bus1: Fast back to back transfers enabled [ 6.155708] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff 64bit] [ 6.155727] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 6.156064] pcieport 0000:00:00.0: Signaling PME with IRQ 170 [ 6.156189] pcieport 0000:00:00.0: AER enabled with IRQ 170 [ 6.159183] V3_3D: supplied by smps9 [ 6.159498] vtt_fixed: supplied by V3_3D [ 6.201717] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 6.204451] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 45, base_baud = 3000000) is a 8250 [ 7.250401] console [ttyS2] enabled [ 7.255837] omap_rng 48090000.rng: Random Number Generator ver. 20 [ 7.262956] DSS: OMAP DSS rev 6.1 [ 7.267988] omapdss_dss 58000000.dss: bound 58001000.dispc (ops dispc_component_ops) [ 7.276466] omapdss_dss 58000000.dss: bound 58040000.encoder (ops hdmi5_component_ops) [ 7.285492] tpd12s015 encoder@0: GPIO lookup for consumer (null) [ 7.285500] tpd12s015 encoder@0: using device tree for GPIO lookup [ 7.285511] of_get_named_gpiod_flags: can't parse 'gpios' property of node '/encoder@0[0]' [ 7.285519] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/encoder@0[0]' [ 7.285526] tpd12s015 encoder@0: using lookup tables for GPIO lookup [ 7.285534] tpd12s015 encoder@0: lookup for GPIO (null) failed [ 7.285542] tpd12s015 encoder@0: GPIO lookup for consumer (null) [ 7.285548] tpd12s015 encoder@0: using device tree for GPIO lookup [ 7.285556] of_get_named_gpiod_flags: can't parse 'gpios' property of node '/encoder@0[1]' [ 7.285563] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/encoder@0[1]' [ 7.285570] tpd12s015 encoder@0: using lookup tables for GPIO lookup [ 7.285576] tpd12s015 encoder@0: lookup for GPIO (null) failed [ 7.285583] tpd12s015 encoder@0: GPIO lookup for consumer (null) [ 7.285589] tpd12s015 encoder@0: using device tree for GPIO lookup [ 7.285619] of_get_named_gpiod_flags: parsed 'gpios' property of node '/encoder@0[2]' - status (0) [ 7.286501] of_get_named_gpiod_flags: can't parse 'hpd-gpios' property of node '/connector@0[0]' [ 7.296501] brd: module loaded [ 7.305012] loop: module loaded [ 7.312289] m25p80 spi0.0: s25fl256s1 (32768 Kbytes) [ 7.317335] 7 ofpart partitions found on MTD device spi0.0 [ 7.322927] Creating 7 MTD partitions on "spi0.0": [ 7.327744] 0x000000000000-0x000000040000 : "QSPI.SPL" [ 7.333595] 0x000000040000-0x000000140000 : "QSPI.u-boot" [ 7.339655] 0x000000140000-0x0000001c0000 : "QSPI.u-boot-spl-os" [ 7.346302] 0x0000001c0000-0x0000001d0000 : "QSPI.u-boot-env" [ 7.352696] 0x0000001d0000-0x0000001e0000 : "QSPI.u-boot-env.backup1" [ 7.359752] 0x0000001e0000-0x0000009e0000 : "QSPI.kernel" [ 7.365796] 0x0000009e0000-0x000002000000 : "QSPI.file-system" [ 7.372839] mdio_bus fixed-0: GPIO lookup for consumer reset [ 7.372847] mdio_bus fixed-0: using lookup tables for GPIO lookup [ 7.372855] mdio_bus fixed-0: lookup for GPIO reset failed [ 7.372879] libphy: Fixed MDIO Bus: probed [ 7.379571] mdio_bus 48485000.mdio: GPIO lookup for consumer reset [ 7.379578] mdio_bus 48485000.mdio: using lookup tables for GPIO lookup [ 7.379586] mdio_bus 48485000.mdio: lookup for GPIO reset failed [ 7.431001] davinci_mdio 48485000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 7.438694] davinci_mdio 48485000.mdio: detected phy mask fffffffc [ 7.464761] libphy: 48485000.mdio: probed [ 7.468798] davinci_mdio 48485000.mdio: phy[0]: device 48485000.mdio:00, driver Micrel KSZ9031 Gigabit PHY [ 7.478575] davinci_mdio 48485000.mdio: phy[1]: device 48485000.mdio:01, driver Micrel KSZ9031 Gigabit PHY [ 7.489325] cpsw 48484000.ethernet: Detected MACID = 44:ea:d8:14:59:92 [ 7.496000] cpsw 48484000.ethernet: initialized cpsw ale version 1.4 [ 7.502426] cpsw 48484000.ethernet: ALE Table size 1024 [ 7.507683] cpsw 48484000.ethernet: device node lookup for pps timer failed [ 7.514734] cpsw 48484000.ethernet: cpts: overflow check period 500 (jiffies) [ 7.522620] cpsw 48484000.ethernet: cpsw: Detected MACID = 44:ea:d8:14:59:93 [ 7.530852] i2c /dev entries driver [ 7.535111] IR NEC protocol handler initialized [ 7.539661] IR RC5(x/sz) protocol handler initialized [ 7.544756] IR RC6 protocol handler initialized [ 7.549304] IR JVC protocol handler initialized [ 7.553870] IR Sony protocol handler initialized [ 7.558505] IR SANYO protocol handler initialized [ 7.563240] IR Sharp protocol handler initialized [ 7.567962] IR MCE Keyboard/mouse protocol handler initialized [ 7.574162] IR XMP protocol handler initialized [ 7.584270] sdhci: Secure Digital Host Controller Interface driver [ 7.590480] sdhci: Copyright(c) Pierre Ossman [ 7.596031] sdhci-pltfm: SDHCI platform and OF driver helper [ 7.602434] sdhci-omap 4809c000.mmc: GPIO lookup for consumer cd [ 7.602440] sdhci-omap 4809c000.mmc: using device tree for GPIO lookup [ 7.602463] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@4809c000[0]' - status (0) [ 7.602473] sdhci-omap 4809c000.mmc: Got CD GPIO [ 7.607109] sdhci-omap 4809c000.mmc: GPIO lookup for consumer wp [ 7.607113] sdhci-omap 4809c000.mmc: using device tree for GPIO lookup [ 7.607119] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@4809c000[0]' [ 7.607124] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@4809c000[0]' [ 7.607129] sdhci-omap 4809c000.mmc: using lookup tables for GPIO lookup [ 7.607134] sdhci-omap 4809c000.mmc: lookup for GPIO wp failed [ 7.607893] sdhci-omap 4809c000.mmc: no pinctrl state for ddr_1_8v mode [ 7.614572] sdhci-omap 4809c000.mmc: no pinctrl state for hs200_1_8v mode [ 7.681188] mmc0: SDHCI controller on 4809c000.mmc [4809c000.mmc] using ADMA [ 7.688632] sdhci-omap 480b4000.mmc: GPIO lookup for consumer wp [ 7.688639] sdhci-omap 480b4000.mmc: using device tree for GPIO lookup [ 7.688649] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@480b4000[0]' [ 7.688659] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@480b4000[0]' [ 7.688665] sdhci-omap 480b4000.mmc: using lookup tables for GPIO lookup [ 7.688672] sdhci-omap 480b4000.mmc: lookup for GPIO wp failed [ 7.750976] mmc1: SDHCI controller on 480b4000.mmc [480b4000.mmc] using ADMA [ 7.758369] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/cpu0-led[0]' - status (0) [ 7.758394] no flags found for gpios [ 7.758471] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/usr0-led[0]' - status (0) [ 7.758477] no flags found for gpios [ 7.758537] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/heartbeat-led[0]' - status (0) [ 7.758543] no flags found for gpios [ 7.758603] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/usr1-led[0]' - status (0) [ 7.758609] no flags found for gpios [ 7.758671] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/usr2-led[0]' - status (0) [ 7.758676] no flags found for gpios [ 7.758736] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/mmc0-led[0]' - status (0) [ 7.758741] no flags found for gpios [ 7.759095] ledtrig-cpu: registered to indicate activity on CPUs [ 7.771449] NET: Registered protocol family 10 [ 7.776010] mmc0: host does not support reading read-only switch, assuming write-enable [ 7.784367] mmc0: new high speed SDHC card at address aaaa [ 7.790167] mmcblk0: mmc0:aaaa SE32G 29.7 GiB [ 7.795188] mmcblk0: p1 p2 [ 7.812039] Segment Routing with IPv6 [ 7.815751] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 7.822647] NET: Registered protocol family 17 [ 7.827409] Key type dns_resolver registered [ 7.831851] omap_voltage_late_init: Voltage driver support not added [ 7.838258] Power Management for TI OMAP4+ devices. [ 7.843661] Registering SWP/SWPB emulation handler [ 7.857602] dmm 4e000000.dmm: workaround for errata i878 in use [ 7.864995] dmm 4e000000.dmm: initialized all PAT entries [ 7.871840] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 7.878482] [drm] No driver support for vblank timestamp query. [ 7.890114] ti-iodelay 4844a000.padconf: Set reg 0x18c Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 7.899049] ti-iodelay 4844a000.padconf: Set reg 0x1a4 Delay(a: 119 g: 0), Elements(C=0 F=3)0x29003 [ 7.908159] ti-iodelay 4844a000.padconf: Set reg 0x1b0 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 7.917091] ti-iodelay 4844a000.padconf: Set reg 0x1bc Delay(a: 18 g: 0), Elements(C=0 F=0)0x29000 [ 7.926110] ti-iodelay 4844a000.padconf: Set reg 0x1c8 Delay(a: 894 g: 0), Elements(C=1 F=12)0x2902c [ 7.935302] ti-iodelay 4844a000.padconf: Set reg 0x1d4 Delay(a: 30 g: 0), Elements(C=0 F=0)0x29000 [ 7.944320] ti-iodelay 4844a000.padconf: Set reg 0x1e0 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 7.953251] ti-iodelay 4844a000.padconf: Set reg 0x1ec Delay(a: 23 g: 0), Elements(C=0 F=0)0x29000 [ 7.962269] ti-iodelay 4844a000.padconf: Set reg 0x1f8 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 7.971200] ti-iodelay 4844a000.padconf: Set reg 0x360 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 7.980122] ti-iodelay 4844a000.padconf: Set reg 0x194 Delay(a: 152 g: 0), Elements(C=0 F=4)0x29004 [ 7.989225] ti-iodelay 4844a000.padconf: Set reg 0x1ac Delay(a: 206 g: 0), Elements(C=0 F=6)0x29006 [ 7.998329] ti-iodelay 4844a000.padconf: Set reg 0x1b8 Delay(a: 78 g: 0), Elements(C=0 F=2)0x29002 [ 8.007347] ti-iodelay 4844a000.padconf: Set reg 0x1c4 Delay(a: 2 g: 0), Elements(C=0 F=0)0x29000 [ 8.016278] ti-iodelay 4844a000.padconf: Set reg 0x1d0 Delay(a: 266 g: 0), Elements(C=0 F=7)0x29007 [ 8.025382] ti-iodelay 4844a000.padconf: Set reg 0x1dc Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.034312] ti-iodelay 4844a000.padconf: Set reg 0x1e8 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.043242] ti-iodelay 4844a000.padconf: Set reg 0x1f4 Delay(a: 43 g: 0), Elements(C=0 F=1)0x29001 [ 8.052259] ti-iodelay 4844a000.padconf: Set reg 0x200 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.061188] ti-iodelay 4844a000.padconf: Set reg 0x368 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.070110] ti-iodelay 4844a000.padconf: Set reg 0x190 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.079042] ti-iodelay 4844a000.padconf: Set reg 0x1a8 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.087980] ti-iodelay 4844a000.padconf: Set reg 0x1b4 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.096911] ti-iodelay 4844a000.padconf: Set reg 0x1c0 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.105841] ti-iodelay 4844a000.padconf: Set reg 0x1d8 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.114770] ti-iodelay 4844a000.padconf: Set reg 0x1e4 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.123699] ti-iodelay 4844a000.padconf: Set reg 0x1f0 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.132628] ti-iodelay 4844a000.padconf: Set reg 0x1fc Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.141558] ti-iodelay 4844a000.padconf: Set reg 0x364 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 8.152564] mmc1: new DDR MMC card at address 0001 [ 8.157635] mmcblk1: mmc1:0001 R1J56L 13.8 GiB [ 8.162330] mmcblk1boot0: mmc1:0001 R1J56L partition 1 4.00 MiB [ 8.168390] mmcblk1boot1: mmc1:0001 R1J56L partition 2 4.00 MiB [ 8.174476] mmcblk1rpmb: mmc1:0001 R1J56L partition 3 128 KiB [ 8.411170] [drm] Enabling DMM ywrap scrolling [ 8.447863] Console: switching to colour frame buffer device 240x67 [ 8.468643] omapdrm omapdrm.0: fb0: omapdrm frame buffer device [ 8.475133] [drm] Initialized omapdrm 1.0.0 20110917 for omapdrm.0 on minor 0 [ 8.482721] hctosys: unable to open rtc device (rtc0) [ 8.488377] ALSA device list: [ 8.491397] No soundcards found. [ 8.494834] Warning: unable to open an initial console. [ 8.537735] Freeing unused kernel memory: 86016K [ 9.663765] random: dd: uninitialized urandom read (512 bytes read) [ 9.739674] net eth0: initializing cpsw version 1.15 (0) [ 9.861924] Micrel KSZ9031 Gigabit PHY 48485000.mdio:00: attached PHY driver [Micrel KSZ9031 Gigabit PHY] (mii_bus:phy_addr=48485000.mdio:00, irq=POLL) [ 9.882634] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 12.009630] cpsw 48484000.ethernet eth0: Link is Up - 100Mbps/Full - flow control rx/tx [ 12.017737] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready