/** * These arguments were used when this file was generated. They will be automatically applied on subsequent loads * via the GUI or CLI. Run CLI with '--help' for additional information on how to override these arguments. * @cliArgs --device "J722S_TDA4VEN_TDA4AEN_AM67" --package "AMW" --part "Default" --context "main-r5fss0-0" --product "MCU_PLUS_SDK_J722S@11.01.00" * @versions {"tool":"1.20.0+3587"} */ /** * Import the modules used in this configuration. */ const dss = scripting.addModule("/drivers/dss/dss", {}, false); const dss1 = dss.addInstance(); const i2c = scripting.addModule("/drivers/i2c/i2c", {}, false); const i2c1 = i2c.addInstance(); const i2c2 = i2c.addInstance(); const mcspi = scripting.addModule("/drivers/mcspi/mcspi", {}, false); const mcspi1 = mcspi.addInstance(); const addr_translate = scripting.addModule("/kernel/dpl/addr_translate", {}, false); const addr_translate1 = addr_translate.addInstance(); const debug_log = scripting.addModule("/kernel/dpl/debug_log"); const mpu_armv7 = scripting.addModule("/kernel/dpl/mpu_armv7", {}, false); const mpu_armv71 = mpu_armv7.addInstance(); const mpu_armv72 = mpu_armv7.addInstance(); const mpu_armv73 = mpu_armv7.addInstance(); const mpu_armv74 = mpu_armv7.addInstance(); const mpu_armv75 = mpu_armv7.addInstance(); const mpu_armv76 = mpu_armv7.addInstance(); const mpu_armv77 = mpu_armv7.addInstance(); const mpu_armv78 = mpu_armv7.addInstance(); const mpu_armv79 = mpu_armv7.addInstance(); const mpu_armv710 = mpu_armv7.addInstance(); const mpu_armv711 = mpu_armv7.addInstance(); const dm_power_config = scripting.addModule("/pdm_utils/tools/dm_power_config_tool/dm_power_config", {}, false); const dm_power_config1 = dm_power_config.addInstance(); /** * Write custom configuration values to the imported modules. */ dss1.$name = "CONFIG_DSS0"; dss1.DSS.$assign = "DSS0"; i2c1.useWakeupDomainPeripherals = false; i2c1.bitRate = "100KHZ"; i2c1.$name = "HDMI_AND_DSI_BRIDGE_I2C_CONFIG"; i2c1.I2C.$assign = "I2C1"; i2c2.$name = "CONFIG_I2C2"; i2c2.useWakeupDomainPeripherals = false; i2c2.I2C.$assign = "I2C2"; mcspi1.$name = "CONFIG_MCSPI0"; mcspi1.SPI.$assign = "SPI0"; mcspi1.SPI.CLK.rx = false; mcspi1.SPI.CLK.$assign = "SPI0_CLK"; mcspi1.SPI.D0.rx = false; mcspi1.SPI.D0.$assign = "SPI0_D0"; mcspi1.SPI.D1.$assign = "SPI0_D1"; mcspi1.mcspiChannel[0].$name = "CONFIG_MCSPI_CH0"; addr_translate1.$name = "CONFIG_ADDR_TRANSLATE_REGION0"; addr_translate1.localAddr = 0xC0000000; addr_translate1.systemAddr = 0x900000000; debug_log.enableLogZoneWarning = false; debug_log.enableLogZoneError = false; mpu_armv71.size = 31; mpu_armv71.attributes = "Device"; mpu_armv71.allowExecute = false; mpu_armv71.$name = "CONFIG_MPU_REGISTER"; mpu_armv72.size = 15; mpu_armv72.$name = "CONFIG_MPU_TCMA"; mpu_armv72.attributes = "NonCached"; mpu_armv73.baseAddr = 0x41010000; mpu_armv73.size = 15; mpu_armv73.$name = "CONFIG_MPU_TCMB"; mpu_armv73.attributes = "NonCached"; mpu_armv74.baseAddr = 0x60000000; mpu_armv74.size = 26; mpu_armv74.$name = "CONFIG_MPU_FLASH"; mpu_armv75.baseAddr = 0x79100000; mpu_armv75.size = 19; mpu_armv75.$name = "CONFIG_MPU_MCU_MSRAM"; mpu_armv76.baseAddr = 0x80000000; mpu_armv76.size = 31; mpu_armv76.$name = "CONFIG_MPU_DDR"; mpu_armv77.baseAddr = 0xA2000000; mpu_armv77.size = 20; mpu_armv77.$name = "LINUX_VRING"; mpu_armv77.allowExecute = false; mpu_armv77.attributes = "NonCached"; mpu_armv78.baseAddr = 0xA2100000; mpu_armv78.size = 20; mpu_armv78.allowExecute = false; mpu_armv78.$name = "RESOURCE_TABLE_AND_TRACE"; mpu_armv78.attributes = "NonCached"; mpu_armv79.baseAddr = 0xA5000000; mpu_armv79.size = 24; mpu_armv79.allowExecute = false; mpu_armv79.$name = "RTOS_IPC_VRING"; mpu_armv79.attributes = "NonCached"; mpu_armv710.baseAddr = 0xA7000000; mpu_armv710.size = 24; mpu_armv710.allowExecute = false; mpu_armv710.$name = "TIOVX_RUN_TIME_LOGGING1"; mpu_armv710.attributes = "NonCached"; mpu_armv711.baseAddr = 0xAB000000; mpu_armv711.size = 24; mpu_armv711.allowExecute = false; mpu_armv711.$name = "TIOVX_RUN_TIME_LOGGING2"; mpu_armv711.attributes = "NonCached"; dm_power_config1.$name = "PowerConfig0"; dm_power_config1.MAIN_R5FSS_1 = 0; dm_power_config1.MCU_R5FSS_0 = 0; dm_power_config1.MAIN_C71SS_0 = 0; dm_power_config1.MAIN_C71SS_1 = 0; dm_power_config1.MAIN_GPU_0 = 0; dm_power_config1["MAIN_Video_Encoder/Decoder_0"] = 0; dm_power_config1.CSI_TX_ESC_CLK = 0; dm_power_config1.CSI_TX_MAIN_CLK = 0; dm_power_config1.MAIN_CSI_RX = ["TISCI_DEV_CSI_RX_IF0","TISCI_DEV_CSI_RX_IF1","TISCI_DEV_DPHY_RX0","TISCI_DEV_DPHY_RX1"]; /** * Pinmux solution for unlocked pins/peripherals. This ensures that minor changes to the automatic solver in a future * version of the tool will not impact the pinmux you originally saw. These lines can be completely deleted in order to * re-solve from scratch. */ i2c1.I2C.SCL.$suggestSolution = "I2C1_SCL"; i2c1.I2C.SDA.$suggestSolution = "I2C1_SDA"; i2c2.I2C.SCL.$suggestSolution = "GPMC0_CSn2"; i2c2.I2C.SDA.$suggestSolution = "GPMC0_CSn3"; mcspi1.mcspiChannel[0].CSn.$suggestSolution = "SPI0_CS0";