Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.41 (****@****) (gcc version 6.3.1 20170404 (Linaro GCC 6.3-2017.05) ) #1 PREEMPT RT ************ [ 0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt:Machine model: **** [ 0.000000] cma: Reserved 64 MiB at 0x9c000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM437x ES1.2 (neon) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyS0,115200n8 [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 442584K/524288K available (5120K kernel code, 231K rwdata, 1064K rodata, 3072K init, 284K bss, 16168K reserved, 65536K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] .text : 0xc0008000 - 0xc0600000 (6112 kB) [ 0.000000] .init : 0xc0800000 - 0xc0b00000 (3072 kB) [ 0.000000] .data : 0xc0b00000 - 0xc0b39e60 ( 232 kB) [ 0.000000] .bss : 0xc0b3b000 - 0xc0b82160 ( 285 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] L2C: platform modifies aux control register: 0x0e030000 -> 0x3e430000 [ 0.000000] L2C: DT/platform modifies aux control register: 0x0e030000 -> 0x3e430000 [ 0.000000] L2C-310 erratum 769419 enabled [ 0.000000] L2C-310 enabling early BRESP for Cortex-A9 [ 0.000000] OMAP L2C310: ROM does not support power control setting [ 0.000000] L2C-310 dynamic clock gating disabled, standby mode disabled [ 0.000000] L2C-310 cache controller enabled, 16 ways, 256 kB [ 0.000000] L2C-310: CACHE_ID 0x410000c9, AUX_CTRL 0x4e430000 [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000010] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000020] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000025] OMAP clocksource: timer1 at 24000000 Hz [ 0.000151] sched_clock: 64 bits at 500MHz, resolution 2ns, wraps every 4398046511103ns [ 0.000160] clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0xe6a171a037, max_idle_ns: 881590485102 ns [ 0.000175] Switching to timer-based delay loop, resolution 2ns [ 0.000610] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000614] OMAP clocksource: 32k_counter at 32768 Hz [ 0.001002] Console: colour dummy device 80x30 [ 0.001134] Calibrating delay loop (skipped), value calculated using timer frequency.. 1000.00 BogoMIPS (lpj=5000000) [ 0.001138] pid_max: default: 32768 minimum: 301 [ 0.001252] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.001258] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.001978] CPU: Testing write buffer coherency: ok [ 0.002248] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.003596] devtmpfs: initialized [ 0.014222] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 [ 0.014508] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.014535] futex hash table entries: 256 (order: 1, 8192 bytes) [ 0.022498] pinctrl core: initialized pinctrl subsystem [ 0.023499] NET: Registered protocol family 16 [ 0.039158] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.126407] omap_l3_noc 44000000.ocp: L3 debug error: target 8 mod:0 (unclearable) [ 0.126573] omap_l3_noc 44000000.ocp: L3 application error: target 8 mod:0 (unclearable) [ 0.130702] omap_gpio 44e07000.gpio: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/gpio0_pins_default, deferring probe [ 0.131003] omap_gpio 4804c000.gpio: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/gpio1_pins_default, deferring probe [ 0.132838] OMAP GPIO hardware version 0.1 [ 0.133347] omap_gpio 481ae000.gpio: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/gpio3_pins_default, deferring probe [ 0.133656] omap_gpio 48320000.gpio: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/gpio4_pins_default, deferring probe [ 0.133936] omap_gpio 48322000.gpio: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/gpio5_pins_default, deferring probe [ 0.136769] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/gpmc_pins_default, deferring probe [ 0.138790] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. [ 0.138804] hw-breakpoint: maximum watchpoint size is 4 bytes. [ 0.149079] edma 49000000.edma: TI EDMA DMA engine driver [ 0.150810] pps_core: LinuxPPS API ver. 1 registered [ 0.150823] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.150843] PTP clock support registered [ 0.150849] EDAC MC: Ver: 3.0.0 [ 0.151658] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.152387] clocksource: Switched to clocksource arm_global_timer [ 0.159824] NET: Registered protocol family 2 [ 0.160553] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.160606] TCP bind hash table entries: 4096 (order: 4, 98304 bytes) [ 0.160846] TCP: Hash tables configured (established 4096 bind 4096) [ 0.160933] UDP hash table entries: 256 (order: 2, 16384 bytes) [ 0.160983] UDP-Lite hash table entries: 256 (order: 2, 16384 bytes) [ 0.161260] NET: Registered protocol family 1 [ 0.342145] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.351691] NET: Registered protocol family 38 [ 0.351916] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 251) [ 0.351930] io scheduler noop registered [ 0.351936] io scheduler deadline registered [ 0.352052] io scheduler cfq registered (default) [ 0.353394] pinctrl-single 44e10800.pinmux: 199 pins at pa f9e10800 size 796 [ 0.400126] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.402125] omap8250 44e09000.serial: No clock speed specified: using default: 48000000 [ 0.403019] console [ttyS0] disabled [ 0.403116] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 1.050740] console [ttyS0] enabled [ 1.054663] omap8250 48022000.serial: No clock speed specified: using default: 48000000 [ 1.063456] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 31, base_baud = 3000000) is a 8250 [ 1.072680] omap8250 48024000.serial: No clock speed specified: using default: 48000000 [ 1.081419] 48024000.serial: ttyS2 at MMIO 0x48024000 (irq = 32, base_baud = 3000000) is a 8250 [ 1.090520] omap8250 481a6000.serial: No clock speed specified: using default: 48000000 [ 1.099257] 481a6000.serial: ttyS3 at MMIO 0x481a6000 (irq = 33, base_baud = 3000000) is a 8250 [ 1.108337] omap8250 481a8000.serial: No clock speed specified: using default: 48000000 [ 1.117060] 481a8000.serial: ttyS4 at MMIO 0x481a8000 (irq = 34, base_baud = 3000000) is a 8250 [ 1.127256] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.135540] m25p80 spi1.0: mr25h40-nonjedec (512 Kbytes) [ 1.140898] 1 ofpart partitions found on MTD device spi1.0 [ 1.146418] Creating 1 MTD partitions on "spi1.0": [ 1.151236] 0x000000000000-0x000000080000 : "bootloader" [ 1.159038] libphy: Fixed MDIO Bus: probed [ 1.163479] CAN device driver interface [ 1.168678] c_can_platform 481cc000.can: c_can_platform device registered (regs=fa1cc000, irq=91) [ 1.178472] c_can_platform 481d0000.can: c_can_platform device registered (regs=fa1d0000, irq=92) [ 1.252451] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.258584] davinci_mdio 4a101000.mdio: detected phy mask fffffffe [ 1.265163] libphy: 4a101000.mdio: probed [ 1.269195] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver Micrel KSZ9031 Gigabit PHY [ 1.279410] cpsw 4a100000.ethernet: Detected MACID = 60:64:05:64:8e:be [ 1.286083] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.294412] i2c /dev entries driver [ 1.356719] omap-aes 53501000.aes: OMAP AES hw accel rev: 0.1 [ 1.362675] omap-aes 53501000.aes: will run requests pump with realtime priority [ 1.373899] omap-des 53701000.des: OMAP DES hw accel rev: 0.33 [ 1.379997] omap-des 53701000.des: will run requests pump with realtime priority [ 1.388489] omap-sham 53100000.sham: hw accel on OMAP rev 0.0 [ 1.395824] GACT probability on [ 1.399002] Mirror/redirect action on [ 1.402753] Simple TC action Loaded [ 1.406947] netem: version 1.3 [ 1.410036] u32 classifier [ 1.410198] mmc0: new high speed MMC card at address 0001 [ 1.418537] input device check on [ 1.422212] Actions configured [ 1.422639] mmcblk0: mmc0:0001 MMC04G 3.60 GiB [ 1.422850] mmcblk0boot0: mmc0:0001 MMC04G partition 1 16.0 MiB [ 1.423037] mmcblk0boot1: mmc0:0001 MMC04G partition 2 16.0 MiB [ 1.444748] nf_conntrack version 0.5.0 (8192 buckets, 32768 max) [ 1.451408] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.456838] arp_tables: arp_tables: (C) 2002 David S. Miller [ 1.462560] Initializing XFRM netlink socket [ 1.466905] NET: Registered protocol family 17 [ 1.471390] NET: Registered protocol family 15 [ 1.475913] Bridge firewalling registered [ 1.479943] Ebtables v2.0 registered [ 1.483586] can: controller area network core (rev 20120528 abi 9) [ 1.489851] NET: Registered protocol family 29 [ 1.494341] can: raw protocol (rev 20120528) [ 1.498628] can: broadcast manager protocol (rev 20161123 t) [ 1.504324] can: netlink gateway (rev 20130117) max_hops=1 [ 1.509978] 8021q: 802.1Q VLAN Support v1.8 [ 1.514257] sctp: Hash tables configured (bind 128/170) [ 1.519745] Key type dns_resolver registered [ 1.524409] ThumbEE CPU extension supported. [ 1.528713] Registering SWP/SWPB emulation handler [ 1.548370] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.553561] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.561348] nand: device found, Manufacturer ID: 0x01, Chip ID: 0xda [ 1.567741] nand: AMD/Spansion S34ML02G1 [ 1.571683] nand: 256 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 1.579320] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 1.584716] 8 ofpart partitions found on MTD device omap2-nand.0 [ 1.590746] Creating 8 MTD partitions on "omap2-nand.0": [ 1.596086] 0x000000000000-0x000000800000 : "nand1.os1" [ 1.608257] 0x000000800000-0x000001000000 : "nand1.os2" [ 1.620328] 0x000001000000-0x000001800000 : "nand1.os3" [ 1.632410] 0x000001800000-0x000002000000 : "nand1.os4" [ 1.644462] 0x000002000000-0x000005800000 : "nand1.fs1" [ 1.695746] 0x000005800000-0x000009000000 : "nand1.fs2" [ 1.747008] 0x000009000000-0x00000c800000 : "nand1.fs3" [ 1.798273] 0x00000c800000-0x000010000000 : "nand1.fs4" [ 1.850596] nand: device found, Manufacturer ID: 0x01, Chip ID: 0xda [ 1.856987] nand: AMD/Spansion S34ML02G1 [ 1.860929] nand: 256 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 1.868562] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 1.873957] 8 ofpart partitions found on MTD device omap2-nand.1 [ 1.879987] Creating 8 MTD partitions on "omap2-nand.1": [ 1.885325] 0x000000000000-0x000000800000 : "nand2.os1" [ 1.897460] 0x000000800000-0x000001000000 : "nand2.os2" [ 1.909548] 0x000001000000-0x000001800000 : "nand2.os3" [ 1.921581] 0x000001800000-0x000002000000 : "nand2.os4" [ 1.933606] 0x000002000000-0x000005800000 : "nand2.fs1" [ 1.984862] 0x000005800000-0x000009000000 : "nand2.fs2" [ 2.036129] 0x000009000000-0x00000c800000 : "nand2.fs3" [ 2.087400] 0x00000c800000-0x000010000000 : "nand2.fs4" [ 2.151001] mcp251x spi2.0 can2: MCP2515 successfully initialized. [ 2.161202] Freeing unused kernel memory: 3072K (c0800000 - c0b00000)