main_mcasp1_pins_default: main-mcasp1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x090, PIN_INPUT, 2) /* (M24) GPMC0_BE0N_CLE.MCASP1_ACLKX */ AM62X_IOPAD(0x098, PIN_INPUT, 2) /* (U23) GPMC0_WAIT0.MCASP1_AFSX */ AM62X_IOPAD(0x08c, PIN_OUTPUT, 2) /* (L25) GPMC0_WEN.MCASP1_AXR0 */ AM62X_IOPAD(0x084, PIN_INPUT, 2) /* (L23) GPMC0_ADVN_ALE.MCASP1_AXR2 */ >; }; main_i2c1 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_i2c1_pins_default>; clock-frequency = <100000>; tas2505: tas2505@18 { #sound-dai-cells = <0>; compatible = "ti,tas2505"; reg = <0x18>; //reset-gpios = <&mcu_gpio0 3 GPIO_ACTIVE_LOW>; gpio-reset = <&mcu_gpio0 3 GPIO_ACTIVE_LOW>; clock-source = <1>;/* 0: MCLK, 1: BCLK */ status = "ok"; }; }; //&mcasp1 { // status = "okay"; // #sound-dai-cells = <0>; // // pinctrl-names = "default"; // pinctrl-0 = <&main_mcasp1_pins_default>; // op-mode = <0>; /* MCASP_IIS_MODE */ // tdm-slots = <2>; // serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */ // 1 0 2 0 // 0 0 0 0 // 0 0 0 0 // 0 0 0 0 // >; // tx-num-evt = <32>; // rx-num-evt = <32>; //}; &mcasp1 { #sound-dai-cells = <0>; pinctrl-names = "default"; pinctrl-0 = <&main_mcasp1_pins_default>; status = "okay"; op-mode = <0>; /* MCASP_IIS_MODE */ tdm-slots = <8>; serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */ 2 2 1 0 >; tx-num-evt = <32>; rx-num-evt = <32>; };