#define CONFIG_EXTRA_ENV_SETTINGS \ "loadaddr=0x80200000\0" \ "kloadaddr=0x80007fc0\0" \ "fdtaddr=0x80F80000\0" \ "rdaddr=0x81000000\0" \ "bootfile=uImage\0" \ "console=ttyO0,115200n8\0" \ "optargs=\0" \ "mmcdev=0\0" \ "mmcroot=/dev/mmcblk0p2 ro\0" \ "mmcrootfstype=ext3 rootwait\0" \ "nandroot=ubi0:rootfs rw ubi.mtd=7,2048\0" \ "nandrootfstype=ubifs rootwait=1\0" \ "nandsrcaddr=0x280000\0" \ "nandimgsize=0x500000\0" \ "mtdids=" MTDIDS_DEFAULT "\0" \ "mtdparts=" MTDPARTS_DEFAULT "\0" \ "rootpath=/export/rootfs\0" \ "nfsopts=nolock\0" \ "ramroot=/dev/ram0 rw ramdisk_size=65536 initrd=${rdaddr},64M\0" \ "ramrootfstype=ext2\0" \ "ip_method=none\0" \ "static_ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}:${hostname}" \ "::off\0" \ "bootargs_defaults=setenv bootargs " \ "console=${console} " \ "${optargs}\0" \ "mmcargs=run bootargs_defaults;" \ "setenv bootargs ${bootargs} " \ "root=${mmcroot} " \ "rootfstype=${mmcrootfstype} ip=${ip_method}\0" \ "nandargs=run bootargs_defaults;" \ "setenv bootargs ${bootargs} " \ "root=${nandroot} noinitrd " \ "rootfstype=${nandrootfstype} ip=${ip_method}\0" \ "spiroot=/dev/mtdblock4 rw\0" \ "spirootfstype=jffs2\0" \ "spisrcaddr=0x80000\0" \ "spiimgsize=0x362000\0" \ "spibusno=0\0" \ "ramroot=/dev/ram0 rw ramdisk_size=65536 initrd=${rdaddr},64M\0" \ "ramrootfstype=ext2\0" \ "spiargs=run bootargs_defaults;" \ "setenv bootargs ${bootargs} " \ "rootfstype=${spirootfstype} ip=${ip_method}\0" \ "netargs=run bootargs_defaults;" \ "setenv bootargs ${bootargs} " \ "root=/dev/nfs " \ "nfsroot=${serverip}:${rootpath},${nfsopts} rw " \ "ip=dhcp\0" \ "bootenv=uEnv.txt\0" \ "loadbootenv=fatload mmc ${mmcdev} ${loadaddr} ${bootenv}\0" \ "importbootenv=echo Importing environment from mmc ...; " \ "env import -t $loadaddr $filesize\0" \ "ramargs=setenv bootargs console=${console} " \ "${optargs} " \ "root=${ramroot} " \ "rootfstype=${ramrootfstype}\0" \ "loadramdisk=fatload mmc ${mmcdev} ${rdaddr} ramdisk.gz\0" \ "loaduimagefat=fatload mmc ${mmcdev} ${kloadaddr} ${bootfile}\0" \ "loaduimage=ext2load mmc ${mmcdev}:2 ${kloadaddr} /boot/${bootfile}\0" \ "mmcboot=echo Booting from mmc ...; " \ "run mmcargs; " \ "bootm ${kloadaddr}\0" \ "nandboot=echo Booting from nand ...; " \ "run nandargs; " \ "nand read.i ${kloadaddr} ${nandsrcaddr} ${nandimgsize}; " \ "bootm ${kloadaddr}\0" \ "spiboot=echo Booting from spi ...; " \ "run spiargs; " \ "sf probe ${spibusno}:0; " \ "sf read ${kloadaddr} ${spisrcaddr} ${spiimgsize}; " \ "bootm ${kloadaddr}\0" \ "netboot=echo Booting from network ...; " \ "setenv autoload no; " \ "dhcp; " \ "tftp ${kloadaddr} ${bootfile}; " \ "run netargs; " \ "bootm ${kloadaddr}\0" \ "ramboot=echo Booting from ramdisk ...; " \ "run ramargs; " \ "bootm ${loadaddr}\0" \ CONFIG_DFU_ALT /* set to negative value for no autoboot */ #define CONFIG_BOOTDELAY 3 #define CONFIG_BOOTCOMMAND \ "if mmc rescan ${mmcdev}; then " \ "echo SD/MMC found on device ${mmcdev};" \ "if run loadbootenv; then " \ "echo Loaded environment from ${bootenv};" \ "run importbootenv;" \ "fi;" \ "if test -n $uenvcmd; then " \ "echo Running uenvcmd ...;" \ "run uenvcmd;" \ "fi;" \ "if run loaduimagefat; then " \ "run mmcboot;" \ "elif run loaduimage; then " \ "run mmcboot;" \ "else " \ "echo Cound not find ${bootfile} ;" \ "fi;" \ "else " \ "run nandboot;" \ "fi;" \ #else #define CONFIG_BOOTDELAY 1 #define CONFIG_BOOTCOMMAND \ "setenv autoload no; " \ "dhcp; " \ "if tftp 80000000 debrick.scr; then " \ "source 80000000; " \ "fi" #endif