U-Boot SPL 2014.07-00107-gd28f2b9-dirty (Apr 22 2016 - 18:45:53) reading args spl_load_image_fat_os: error reading image args, err - -1 reading u-boot.img reading u-boot.img U-Boot 2014.07-00107-gd28f2b9-dirty (Apr 22 2016 - 18:45:53) I2C: ready DRAM: 512 MiB NAND: 256 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 reading uboot.env ** Unable to read "uboot.env" from mmc0:1 ** Using default environment Net: Net Initialization Skipped No ethernet found. Hit any key to stop autoboot: 1  0 U-Boot# U-Boot# U-Boot# U-Boot# U-Boot# U-Boot# fatload mmc 0 0x80F80000 am335x-evm.dtb reading am335x-evm.dtb 39244 bytes read in 19 ms (2 MiB/s) U-Boot# fatload mmc 0 0x80007FC0 uImage reading uImage 3751664 bytes read in 506 ms (7.1 MiB/s) U-Boot# setenv bootargs console=ttyO0,115200n8 root=/dev/mmcblk0p2 ro rootfstype=ext4 rootwait U-Boot# bootm 0x80007FC0 - 0x80F80000 ## Booting kernel from Legacy Image at 80007fc0 ... Image Name: Linux-3.14.26-g07d13c6-dirty Created: 2016-04-22 9:52:10 UTC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3751600 Bytes = 3.6 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK ## Flattened Device Tree blob at 80f80000 Booting using the fdt blob at 0x80f80000 XIP Kernel Image ... OK Loading Device Tree to 8fff3000, end 8ffff94b ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.14.26-g07d13c6-dirty (atl@diversense) (gcc version 4.8.4 (Ubuntu/Linaro 4.8.4-2ubuntu1~14.04.1) ) #6 SMP Fri Apr 22 15:21:49 IST 2016 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM335x EVM [ 0.000000] cma: CMA: reserved 16 MiB at 9e800000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] PERCPU: Embedded 9 pages/cpu @df9d1000 s13824 r8192 d14848 u36864 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129536 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 ro rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 487964K/522240K available (4774K kernel code, 652K rwdata, 1904K rodata, 365K init, 5464K bss, 34276K reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc068db94 (6679 kB) [ 0.000000] .init : 0xc068e000 - 0xc06e9600 ( 366 kB) [ 0.000000] .data : 0xc06ea000 - 0xc078d2e8 ( 653 kB) [ 0.000000] .bss : 0xc078d2e8 - 0xc0ce3414 (5465 kB) [ 0.000000] Hierarchical RCU implementation. [ 0.000000] RCU restricting CPUs from NR_CPUS=2 to nr_cpu_ids=1. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000033] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956969942ns [ 0.000149] OMAP clocksource: timer1 at 24000000 Hz [ 0.002312] Console: colour dummy device 80x30 [ 0.097184] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar [ 0.097221] ... MAX_LOCKDEP_SUBCLASSES: 8 [ 0.097246] ... MAX_LOCK_DEPTH: 48 [ 0.097269] ... MAX_LOCKDEP_KEYS: 8191 [ 0.097292] ... CLASSHASH_SIZE: 4096 [ 0.097316] ... MAX_LOCKDEP_ENTRIES: 16384 [ 0.097339] ... MAX_LOCKDEP_CHAINS: 32768 [ 0.097361] ... CHAINHASH_SIZE: 16384 [ 0.097385] memory used by lock dependency info: 3695 kB [ 0.097410] per task-struct memory footprint: 1152 bytes [ 0.097543] Calibrating delay loop... 297.36 BogoMIPS (lpj=1486848) [ 0.157215] pid_max: default: 32768 minimum: 301 [ 0.158254] Security Framework initialized [ 0.158581] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.158621] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.230731] CPU: Testing write buffer coherency: ok [ 0.234161] CPU0: thread -1, cpu 0, socket -1, mpidr 0 [ 0.234318] Setting up static identity map for 0x80489720 - 0x80489790 [ 0.243239] Brought up 1 CPUs [ 0.243285] SMP: Total of 1 processors activated. [ 0.243313] CPU: All CPU(s) started in SVC mode. [ 0.251523] devtmpfs: initialized [ 0.278519] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.393910] omap_hwmod: tptc0 using broken dt data from edma [ 0.395011] omap_hwmod: tptc1 using broken dt data from edma [ 0.396082] omap_hwmod: tptc2 using broken dt data from edma [ 0.415366] omap_hwmod: debugss: _wait_target_disable failed [ 0.498223] pinctrl core: initialized pinctrl subsystem [ 0.510955] regulator-dummy: no parameters [ 0.521293] NET: Registered protocol family 16 [ 0.537540] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.553843] cpuidle: using governor ladder [ 0.553908] cpuidle: using governor menu [ 0.583794] syscon 44e10000.control_module: regmap [mem 0x44e10000-0x44e107fb] registered [ 0.595332] platform 49000000.edma: alias fck already exists [ 0.595426] platform 49000000.edma: alias fck already exists [ 0.595487] platform 49000000.edma: alias fck already exists [ 0.607948] OMAP GPIO hardware version 0.1 [ 0.697092] omap-gpmc 50000000.gpmc: could not find pctldev for node /pinmux@44e10800/nandflash_pins_default, deferring probe [ 0.697398] platform 50000000.gpmc: Driver omap-gpmc requests probe deferral [ 0.729293] No ATAGs? [ 0.729358] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.880901] bio: create slab at 0 [ 1.000985] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 1.006880] vmmcsd_fixed: 3300 mV [ 1.011737] vbat: 5000 mV [ 1.014716] lis3_reg: no parameters [ 1.019347] wlan-en-regulator: 1800 mV [ 1.036828] i2c-core: driver [palmas] using legacy suspend method [ 1.036875] i2c-core: driver [palmas] using legacy resume method [ 1.041849] SCSI subsystem initialized [ 1.044520] usbcore: registered new interface driver usbfs [ 1.045769] usbcore: registered new interface driver hub [ 1.048881] usbcore: registered new device driver usb [ 1.053550] omap_i2c 44e0b000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c0_pins, deferring probe [ 1.053657] platform 44e0b000.i2c: Driver omap_i2c requests probe deferral [ 1.053823] omap_i2c 4802a000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c1_pins, deferring probe [ 1.053898] platform 4802a000.i2c: Driver omap_i2c requests probe deferral [ 1.070650] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 1.087896] Switched to clocksource timer1 [ 1.499128] hw perfevents: enabled with ARMv7 Cortex-A8 PMU driver, 5 counters available [ 1.520385] futex hash table entries: 256 (order: 2, 16384 bytes) [ 1.926224] VFS: Disk quotas dquot_6.5.2 [ 1.926851] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 1.931028] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 1.932181] msgmni has been set to 985 [ 1.940147] io scheduler noop registered [ 1.940208] io scheduler deadline registered [ 1.940372] io scheduler cfq registered (default) [ 1.949090] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 2.067564] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 2.091391] omap_uart 44e09000.serial: no wakeirq for uart0 [ 2.093066] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UART0 [ 2.762703] console [ttyO0] enabled [ 2.772351] omap_uart 48022000.serial: no wakeirq for uart0 [ 2.779345] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 89, base_baud = 3000000) is a OMAP UART1 [ 2.802351] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 2.902160] brd: module loaded [ 2.959863] loop: module loaded [ 2.982522] mtdoops: mtd device (mtddev=name/number) must be supplied [ 3.001176] usbcore: registered new interface driver cdc_acm [ 3.007171] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters [ 3.018096] usbcore: registered new interface driver usblp [ 3.025074] usbcore: registered new interface driver cdc_wdm [ 3.032741] usbcore: registered new interface driver usbtmc [ 3.041076] usbcore: registered new interface driver usb-storage [ 3.048892] usbcore: registered new interface driver ums_eneub6250 [ 3.056454] usbcore: registered new interface driver ums-jumpshot [ 3.064410] usbcore: registered new interface driver ums-realtek [ 3.072132] usbcore: registered new interface driver ums-sddr55 [ 3.079928] usbcore: registered new interface driver ums-usbat [ 3.088719] usbcore: registered new interface driver usbserial [ 3.096050] usbcore: registered new interface driver usblcd [ 3.103554] usbcore: registered new interface driver ldusb [ 3.111019] usbcore: registered new interface driver usbled [ 3.118263] usbcore: registered new interface driver usbsevseg [ 3.130432] mousedev: PS/2 mouse device common for all mice [ 3.151401] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 3.163582] i2c /dev entries driver [ 3.168693] Driver for 1-wire Dallas network protocol. [ 3.187324] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 3.202594] sdhci: Secure Digital Host Controller Interface driver [ 3.209487] sdhci: Copyright(c) Pierre Ossman [ 3.273230] mmc0: mmc_rescan_try_freq: trying to init card at 400000 Hz [ 3.379482] mmc0: new high speed SDHC card at address aaaa [ 3.393431] mmcblk0: mmc0:aaaa SS04G 3.69 GiB [ 3.414826] mmcblk0: p1 p2 [ 3.420975] sdhci-pltfm: SDHCI platform and OF driver helper [ 3.443814] mmc1: mmc_rescan_try_freq: trying to init card at 400000 Hz [ 3.452806] usbcore: registered new interface driver usbhid [ 3.459024] usbhid: USB HID core driver [ 3.467297] platform 44d00000.wkup_m3: Driver wkup_m3 requests probe deferral [ 3.494260] oprofile: using arm/armv7 [ 3.505773] PM: bootloader does not support rtc-only! [ 3.511507] ThumbEE CPU extension supported. [ 3.516136] Registering SWP/SWPB emulation handler [ 3.521311] SmartReflex Class3 initialized [ 3.538383] wlan-en-regulator: disabling [ 3.542621] lis3_reg: disabling [ 3.545951] vbat: disabling [ 3.549050] regulator-dummy: disabling [ 3.556406] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 3.562499] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 3.574675] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xda [ 3.581886] nand: Micron MT29F2G08ABAEAWP [ 3.586130] nand: 256MiB, SLC, page size: 2048, OOB size: 64 [ 3.592366] nand: error: CONFIG_MTD_NAND_OMAP_BCH not enabled [ 3.598685] omap2-nand: probe of omap2-nand.0 failed with error -22 [ 3.624647] tps65910 0-002d: No interrupt support, no core IRQ [ 3.641675] tps65910 0-002d: Error in configuring external control EN1 [ 3.648972] tps65910 0-002d: Failed to initialise ext control config [ 3.660527] vrtc: failed to enable [ 3.671425] tps65910 0-002d: failed to register tps65910-pmic regulator [ 3.678846] tps65910-pmic: probe of tps65910-pmic failed with error -121 [ 3.690900] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 3.718351] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz [ 3.727438] remoteproc0: wkup_m3 is available [ 3.732612] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 3.742303] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 3.755753] remoteproc0: Direct firmware load failed with error -2 [ 3.762571] remoteproc0: Falling back to user helper [ 3.784467] input: volume_keys.9 as /devices/volume_keys.9/input/input0 [ 3.800751] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 3.810155] sr_init: No PMIC hook to init smartreflex [ 3.818432] sr_init: platform driver register failed for SR [ 3.900805] EXT4-fs (mmcblk0p2): INFO: recovery required on readonly filesystem [ 3.908739] EXT4-fs (mmcblk0p2): write access will be enabled during recovery [ 10.478386] EXT4-fs (mmcblk0p2): recovery complete [ 10.504719] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 10.513800] VFS: Mounted root (ext4 filesystem) readonly on device 179:2. [ 10.523601] devtmpfs: mounted [ 10.528669] Freeing unused kernel memory: 364K (c068e000 - c06e9000) INIT: version 2.88 booting Error opening /dev/fb0: No such file or directory Starting udev udevd[668]: error getting socket: Address family not supported by protocol error initializing udev control socketudevd[668]: error initializing udev control socket [ 12.349319] random: nonblocking pool is initialized error getting socket: Address family not supported by protocol udevadm[675]: error getting socket: Address family not supported by protocol error getting socket: Address family not supported by protocol udevadm[681]: error getting socket: Address family not supported by protocol [ 13.233081] EXT4-fs (mmcblk0p2): re-mounted. Opts: data=ordered Starting Bootlog daemon: bootlogd: cannot allocate pseudo tty: No such file or directory bootlogd. Populating dev cache ALSA: Restoring mixer settings... /usr/sbin/alsactl: load_state:1729: No soundcards found... Wed Feb 11 14:32:00 UTC 2015 INIT: Entering runlevel: 5 Configuring network interfaces... ifconfig: socket: Address family not supported by protocol ifconfig: socket: Address family not supported by protocol done. Starting system message bus: Failed to start message bus: Failed to open socket: Address family not supported by protocol dbus. Starting telnet daemon. Starting rpcbind daemon...rpcbind: cannot create socket for local rpcbind: cannot create socket for udp rpcbind: cannot create socket for tcp rpcbind: cannot create socket for udp6 rpcbind: cannot create socket for tcp6 done. creating NFS state directory: done starting statd: done Starting syslogd/klogd: done Starting thttpd. Stopping Bootlog daemon: bootlogd. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm /dev/ttyO0 Arago 2015.02 am335x-evm /dev/ttyO0 am335x-evm login: root root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# lsusb unable to initialize libusb: -99 root@am335x-evm:~#