root@j721s2-evm:/opt/1323.test# devmem2 0x688040 w 0x80000001 /dev/mem opened. Memory mapped at address 0xffff8a69c000. Read at address 0x00688040 (0xffff8a69c040): 0x80000000 Write at address 0x00688040 (0xffff8a69c040): 0x80000001, readback 0x80000001 root@j721s2-evm:/opt/1323.test# root@j721s2-evm:/opt/1323.test# ^C root@j721s2-evm:/opt/1323.test# ^C root@j721s2-evm:/opt/1323.test# ls test.out root@j721s2-evm:/opt/1323.test# ./test.out ======================cost:10007793=========== root@j721s2-evm:/opt/1323.test# k3conf dump clocks | grep -i a72 | 4 | 0 | DEV_A72SS0_ARM_CLK_CLK | CLK_STATE_READY | 2000000000 | | 4 | 1 | DEV_A72SS0_MSMC_CLK | CLK_STATE_READY | 1000000000 | | 4 | 2 | DEV_A72SS0_PLL_CTRL_CLK | CLK_STATE_READY | 500000000 | | 4 | 6 | DEV_A72SS0_A72_DIVH_CLK8_OBSCLK_OUT_CLK | CLK_STATE_READY | 0 | | 202 | 0 | DEV_A72SS0_CORE0_ARM_CLK_CLK | CLK_STATE_READY | 2000000000 | | 203 | 0 | DEV_A72SS0_CORE1_ARM_CLK_CLK | CLK_STATE_READY | 2000000000 | root@j721s2-evm:/opt/1323.test# k3conf set clock 4 0 1200000000 |-------------------------------------------------------------------------------| | VERSION INFO | |-------------------------------------------------------------------------------| | K3CONF | (version 0.3-nogit built Thu Jul 25 14:13:02 UTC 2024) | | SoC | J721S2 SR1.0 | | SYSFW | ABI: 4.0 (firmware version 0x000b '11.0.9--v11.00.09+ (Fancy Rat))') | |-------------------------------------------------------------------------------| |----------------------------------------------------------------------------------------------------| | Device ID | Clock ID | Clock Name | Status | Clock Frequency | |----------------------------------------------------------------------------------------------------| | 4 | 0 | DEV_A72SS0_ARM_CLK_CLK | CLK_STATE_READY | 1200000000 | | 4 | 1 | DEV_A72SS0_MSMC_CLK | CLK_STATE_READY | 1000000000 | | 4 | 2 | DEV_A72SS0_PLL_CTRL_CLK | CLK_STATE_READY | 500000000 | | 4 | 6 | DEV_A72SS0_A72_DIVH_CLK8_OBSCLK_OUT_CLK | CLK_STATE_READY | 0 | |----------------------------------------------------------------------------------------------------| root@j721s2-evm:/opt/1323.test# ./test.out ======================cost:16687739=========== root@j721s2-evm:/opt/1323.test# uname -a Linux j721s2-evm 6.6.44-ti-gd41d875bdfc8-dirty #2 SMP PREEMPT Thu Jul 24 16:10:22 CDT 2025 aarch64 GNU/Linux root@j721s2-evm:/opt/1323.test#