295410 s: [HOST ] ***********chains_vipSingleCamFrmcpyDsp_SgxDisplay ****************** [HOST ] 70.295440 s: Configuring frame Copy on DSP [HOST ] 70.295440 s: *************************in the usecase of linux on DSP framecopy**************************************************** ********* [IPU2 ] 70.262581 s: CAPTURE: Create in progress !!! [IPU2 ] 70.263161 s: CAPTURE: VIP1 Slice0 PortA capture mode is [ 8-bit] !!! [DSP1 ] 70.384493 s: IPC_IN_0 : Create in progress !!! [DSP1 ] 70.384981 s: IPC_IN_0 : Create Done !!! [DSP1 ] 70.385225 s: ALGORITHM: Create in progress (algId = 0) !!! [DSP1 ] 70.385408 s: ALG_FRAMECOPY: DMA: Allocated CH (TCC) = 0 (0) [IPU2 ] 70.383029 s: CAPTURE: Create Done !!! [IPU2 ] 70.383578 s: IPC_OUT_0 : Create in progress !!! [IPU2 ] 70.384096 s: IPC_OUT_0 : Create Done !!! failed to load module: /usr/lib/gbm/gbm_dri.so: cannot open shared object file: No such file or directory failed to load module: /usr/lib/gbm/gbm_gallium_drm.so: cannot open shared object file: No such file or directory [HOST ] 70.440643 s: IPC_IN_0 : Create in progress !!! [HOST ] 70.441070 s: IPC_IN_0 : Create Done !!! [HOST ] 70.441162 s: SGXFRMCPY: Create in progress for resolution: 1920x1080 !!! [HOST ] 70.441223 s: SYSTEM_PVRSCOPE: FIFO /opt/vision_sdk/gpufifo opened successfully [DSP1 ] 70.401390 s: ALGORITHM: Create Done (algId = 0) !!! [DSP1 ] 70.401634 s: IPC_OUT_0 : Create in progress !!! [DSP1 ] 70.401756 s: IPC_OUT_0 : Create Done !!! loaded module: gbm_pvr.so PVR: Hint: Setting ParamBufferSize to 146800640 PVR: Hint: Setting MaxParamBufferSize to 146800640 PVR:(Warning): PVRSRVOpenDCDevice: Warning - 138 returned [80, /bridged_pvr_dc_glue.c] [HOST ] 70.560028 s: EGL: version 1.4 [HOST ] 70.573730 s: EGL: GL Version = OpenGL ES 2.0 build 1.9@2253347 [HOST ] 70.573760 s: EGL: GL Vendor = Imagination Technologies [HOST ] 70.573760 s: EGL: GL Renderer = PowerVR SGX 544MP [HOST ] 70.573760 s: EGL: GL Extensions = GL_OES_rgb8_rgba8 GL_OES_depth24 GL_OES_vertex_half_float GL_OES_texture_float GL_OES_texture_h alf_float GL_OES_element_index_uint GL_OES_mapbuffer GL_OES_fragment_precision_high GL_OES_compressed_ETC1_RGB8_texture GL_OES_EGL_image GL_OES _EGL_image_external GL_OES_required_internalformat GL_OES_depth_texture GL_OES_get_program_binary GL_OES_packed_depth_stencil GL_OES_standard_d erivatives GL_OES_vertex_array_object GL_OES_egl_sync GL_OES_texture_npot GL_EXT_multi_draw_arrays GL_EXT_texture_format_BGRA8888 GL_EXT_discar d_framebuffer GL_EXT_shader_texture_lod GL_IMG_shader_binary GL_IMG_texture_compression_pvrtc GL_IMG_texture_compression_pvrtc2 GL_IMG_texture_ npot GL_IMG_texture_format_BGRA8888 GL_IMG_read_format GL_IMG_program_binary GL_IMG_uniform_buffer_object GL_IMG_multisampled_render_to_texture GL_TI_image_external_raw_video [HOST ] 70.574127 s: OSA: MEM: ALLOC, addr = 0x84f32000, size = 8294400 bytes, heapId = 1 [HOST ] 70.577667 s: OSA: MEM: ALLOC, addr = 0x8571b000, size = 8294400 bytes, heapId = 1 [HOST ] 70.581024 s: OSA: MEM: ALLOC, addr = 0x85f04000, size = 8294400 bytes, heapId = 1 [HOST ] 70.584472 s: OSA: MEM: ALLOC, addr = 0x866ed000, size = 8294400 bytes, heapId = 1 PVR:(Error): PrepareToDraw: Invalid drawable [1058, /sgxif.c] PVR:(Error): glClear: Can't prepare to draw [1080, /clear.c] [HOST ] 70.617218 s: ************************1X1 single*************************** [HOST ] 70.617248 s: SGXFRMCPY: Create Done for resolution: 1920x1080 !!! [HOST ] 70.617309 s: IPC_OUT_0 : Create in progress !!! [HOST ] 70.617401 s: IPC_OUT_0 : Create Done !!! [IPU2 ] 70.578783 s: IPC_IN_0 : Create in progress !!! [IPU2 ] 70.580156 s: IPC_IN_0 : Create Done !!! [IPU2 ] 70.580674 s: DISPLAY: Create in progress !!! [IPU2 ] 70.581345 s: DISPLAY: Create Done !!! [IPU2 ] 70.581833 s: GRPXSRC: Create in progress !!! [IPU2 ] 72.098700 s: GRPXSRC: Create Done !!! [IPU2 ] 72.099310 s: DISPLAY: Create in progress !!! [IPU2 ] 72.100042 s: DISPLAY: Create Done !!! [IPU2 ] 72.105227 s: *** UTILS: CPU KHz = 20000 Khz *** [IPU1-0] 72.201122 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [IPU1-0] 72.201427 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 251056 B (245 KB) [DSP1 ] 72.202037 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [DSP1 ] 72.202128 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP1 ] 72.202220 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 501552 B (489 KB) [DSP2 ] 72.202494 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [DSP2 ] 72.202586 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP2 ] 72.202677 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 515328 B (503 KB) [EVE1 ] 72.203257 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE1 ] 72.204599 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 24576 B (24 KB), Free size = 24576 B (24 KB) [EVE1 ] 72.206887 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 253240 B (247 KB) [EVE2 ] 72.209998 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE2 ] 72.211340 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 24576 B (24 KB), Free size = 24576 B (24 KB) [EVE2 ] 72.213566 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 253240 B (247 KB) [EVE3 ] 72.216372 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE3 ] 72.217684 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 24576 B (24 KB), Free size = 24576 B (24 KB) [EVE3 ] 72.220032 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 253240 B (247 KB) [EVE4 ] 72.222839 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE4 ] 72.224150 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 24576 B (24 KB), Free size = 24576 B (24 KB) [EVE4 ] 72.226438 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 253240 B (247 KB) [IPU2 ] 72.229061 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [IPU2 ] 72.229366 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 249632 B (243 KB) [IPU2 ] 72.229762 s: SYSTEM: Heap = SR_OCMC @ 0x00000000, Total size = 0 B (0 KB), Free size = 0 B (0 KB) [IPU2 ] 72.230342 s: SYSTEM: Heap = SR_DDR_CACHED @ 0x84203000, Total size = 262144000 B (250 MB), Free size = 210995200 B (201 MB ) [IPU2 ] 72.230799 s: SYSTEM: Heap = SR_DDR_NON_CACHED @ 0xa0100000, Total size = 1045120 B (0 MB), Free size = 787072 B (0 MB) [IPU2 ] 72.231531 s: DISPLAY: Start in progress !!! [IPU2 ] 72.231714 s: DISPLAY: Start Done !!! [HOST ] 72.276123 s: SGXFRMCPY: Start in progress !!! [HOST ] 72.276123 s: SGXFRMCPY: Start Done !!! [HOST ] 72.282165 s: [HOST ] [HOST ] ==================== [HOST ] Chains Run-time Menu [HOST ] ==================== [HOST ] [HOST ] 0: Stop Chain [HOST ] [HOST ] p: Print Performance Statistics [HOST ] [HOST ] Enter Choice: [HOST ] [HOST ] 72.282196 s: [HOST ] Unsupported option ' [HOST ] '. Please try again [HOST ] 72.282196 s: [HOST ] [HOST ] ==================== [HOST ] Chains Run-time Menu