[ 0.000000] Linux version 3.2.0 (mhitchin@rm0264-linux) (gcc version 4.5.4 20110526 (prerelease) (Linaro GCC 4.5-2011.06-0) ) #1 Tue May 22 08:07:09 BST 2012 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] On node 0 totalpages: 65536 [ 0.000000] free_area_init_node: node 0, pgdat c05e626c, node_mem_map c0614000 [ 0.000000] Normal zone: 512 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 65024 pages, LIFO batch:15 [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait ip=none [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 256MB = 256MB total [ 0.000000] Memory: 253632k/253632k available, 8512k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc054f000 (5404 kB) [ 0.000000] .init : 0xc054f000 - 0xc058a000 ( 236 kB) [ 0.000000] .data : 0xc058a000 - 0xc05e6c60 ( 372 kB) [ 0.000000] .bss : 0xc05e6c84 - 0xc06139e4 ( 180 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER1 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER2 at 24000000 Hz [ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000186] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.059030] pid_max: default: 32768 minimum: 301 [ 0.059155] Security Framework initialized [ 0.059217] Mount-cache hash table entries: 512 [ 0.059591] CPU: Testing write buffer coherency: ok [ 0.064219] print_constraints: dummy: [ 0.064563] NET: Registered protocol family 16 [ 0.064672] GPMC revision 6.0 [ 0.066750] OMAP GPIO hardware version 0.1 [ 0.069401] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.070086] _omap_mux_get_by_name: Could not find signal uart1_cts.uart1_cts [ 0.070104] omap_hwmod_mux_init: Could not allocate device mux entry [ 0.070373] _omap_mux_get_by_name: Could not find signal uart2_cts.uart2_cts [ 0.070388] omap_hwmod_mux_init: Could not allocate device mux entry [ 0.070631] _omap_mux_get_by_name: Could not find signal uart3_cts_rctx.uart3_cts_rctx [ 0.070646] omap_hwmod_mux_init: Could not allocate device mux entry [ 0.071608] omap_i2c.1: alias fck already exists [ 0.072162] failed to create an alias: icss_uart_gclk --> pruss [ 0.072191] failed to create an alias: gfx_fclk --> sgx_ck [ 0.072456] omap2_mcspi.1: alias fck already exists [ 0.072663] omap2_mcspi.2: alias fck already exists [ 0.097509] bio: create slab at 0 [ 0.099818] SCSI subsystem initialized [ 0.101383] usbcore: registered new interface driver usbfs [ 0.101692] usbcore: registered new interface driver hub [ 0.101897] usbcore: registered new device driver usb [ 0.102069] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.102340] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.119090] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.120860] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.123203] print_constraints: VRTC: [ 0.124629] print_constraints: VIO: at 1800 mV [ 0.126899] print_constraints: VDD1: 600 <--> 1500 mV at 1262 mV normal [ 0.129144] print_constraints: VDD2: at 1137 mV [ 0.130144] print_constraints: VDD3: 5000 mV [ 0.131529] print_constraints: VDIG1: at 1800 mV [ 0.132932] print_constraints: VDIG2: at 1800 mV [ 0.134326] print_constraints: VPLL: at 1800 mV [ 0.135724] print_constraints: VDAC: at 1800 mV [ 0.137129] print_constraints: VAUX1: at 1800 mV [ 0.138523] print_constraints: VAUX2: at 3300 mV [ 0.139921] print_constraints: VAUX33: at 3300 mV [ 0.141338] print_constraints: VMMC: at 3300 mV [ 0.141795] tps65910 1-002d: No interrupt support, no core IRQ [ 0.142746] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.143805] Switching to clocksource gp timer [ 0.158144] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.158327] musb-hdrc musb-hdrc.0: dma type: pio [ 0.158671] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.158695] musb-hdrc: MHDRC RTL version 2.0 [ 0.158709] musb-hdrc: setup fifo_mode 4 [ 0.158734] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.159180] musb-hdrc musb-hdrc.0: USB OTG mode controller at d081e000 using PIO, IRQ 18 [ 0.159340] musb-hdrc musb-hdrc.1: dma type: pio [ 0.159642] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.159663] musb-hdrc: MHDRC RTL version 2.0 [ 0.159674] musb-hdrc: setup fifo_mode 4 [ 0.159696] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.159725] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.159813] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.159933] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.159950] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.159964] usb usb1: Product: MUSB HDRC host driver [ 0.159975] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.159986] usb usb1: SerialNumber: musb-hdrc.1 [ 0.160726] hub 1-0:1.0: USB hub found [ 0.160758] hub 1-0:1.0: 1 port detected [ 0.161255] musb-hdrc musb-hdrc.1: USB Host mode controller at d0832800 using PIO, IRQ 19 [ 0.161661] NET: Registered protocol family 2 [ 0.161858] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.162164] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.162323] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.162419] TCP: Hash tables configured (established 8192 bind 8192) [ 0.162432] TCP reno registered [ 0.162445] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.162468] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.162641] NET: Registered protocol family 1 [ 0.162902] RPC: Registered named UNIX socket transport module. [ 0.162917] RPC: Registered udp transport module. [ 0.162926] RPC: Registered tcp transport module. [ 0.162936] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.163174] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.175625] VFS: Disk quotas dquot_6.5.2 [ 0.175694] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.176246] msgmni has been set to 495 [ 0.176990] io scheduler noop registered [ 0.177003] io scheduler deadline registered [ 0.177062] io scheduler cfq registered (default) [ 0.179404] ecap: probe of ecap.2 failed with error -2 [ 0.182810] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.826721] console [ttyO0] enabled [ 0.830955] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.838711] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.846418] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.854144] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.861814] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.878287] brd: module loaded [ 0.885995] loop: module loaded [ 0.889444] i2c-core: driver [tsl2550] using legacy suspend method [ 0.895917] i2c-core: driver [tsl2550] using legacy resume method [ 0.902330] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.910205] Detected a daughter card on AM335x EVM.. [ 0.915248] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.930583] Board name: A33515BB [ 0.933957] Board version: 1.2A [ 0.937227] SKU: SKU#01 [ 0.940302] The board is general purpose EVM in profile 2 [ 0.945938] Found invalid GP EVM revision, falling back to Rev1.1A [ 0.953090] da8xx_lcdc da8xx_lcdc.0: GLCD: Found TFC_S9700RTWV35TR_01B panel [ 0.974873] Console: switching to colour frame buffer device 100x30 [ 0.988249] TSC connected to beta GP EVM [ 0.993274] omap_hsmmc.0: alias fck already exists [ 0.998726] omap_hsmmc.1: alias fck already exists [ 1.006596] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.013489] m25p80 spi1.0: found s25fl064k, expected w25q64 [ 1.019353] m25p80 spi1.0: s25fl064k (8192 Kbytes) [ 1.024597] Creating 5 MTD partitions on "spi_flash": [ 1.029874] 0x000000000000-0x000000020000 : "SPL" [ 1.036160] 0x000000020000-0x000000060000 : "U-Boot" [ 1.042586] 0x000000060000-0x000000062000 : "U-Boot Env" [ 1.049519] 0x000000062000-0x0000003e2000 : "Kernel" [ 1.055884] 0x0000003e2000-0x000000800000 : "File System" [ 1.062754] omap2-nand driver initializing [ 1.067320] OneNAND driver initializing [ 1.072631] CAN device driver interface [ 1.076664] CAN bus driver for Bosch D_CAN controller 1.0 [ 1.123864] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 1.130311] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 1.137459] davinci_mdio.0: probed [ 1.141008] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 1.148728] usbcore: registered new interface driver cdc_ether [ 1.154993] usbcore: registered new interface driver cdc_subset [ 1.161209] Initializing USB Mass Storage driver... [ 1.166608] usbcore: registered new interface driver usb-storage [ 1.172870] USB Mass Storage support registered. [ 1.178119] mousedev: PS/2 mouse device common for all mice [ 1.184997] input: ti-tsc-adcc as /devices/platform/tsc/input/input0 [ 1.192918] omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 [ 1.199794] i2c /dev entries driver [ 1.204118] lirc_dev: IR Remote Control driver registered, major 252 [ 1.210834] IR NEC protocol handler initialized [ 1.215570] IR RC5(x) protocol handler initialized [ 1.220559] IR RC6 protocol handler initialized [ 1.225286] IR JVC protocol handler initialized [ 1.230003] IR Sony protocol handler initialized [ 1.234821] IR RC5 (streamzap) protocol handler initialized [ 1.240625] IR MCE Keyboard/mouse protocol handler initialized [ 1.246709] IR LIRC bridge handler initialized [ 1.251337] Linux video capture interface: v2.00 [ 1.256493] usbcore: registered new interface driver uvcvideo [ 1.262481] USB Video Class driver (1.1.1) [ 1.268897] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.277437] cpuidle: using governor ladder [ 1.282208] cpuidle: using governor menu [ 1.288432] _regulator_get: omap_hsmmc.1 supply vmmc not found, using dummy regulator [ 1.296702] _regulator_get: omap_hsmmc.1 supply vmmc_aux not found, using dummy regulator [ 1.305296] omap_hsmmc omap_hsmmc.1: could not set regulator OCR (-22) [ 1.312101] ------------[ cut here ]------------ [ 1.316950] WARNING: at drivers/regulator/core.c:1442 _regulator_disable+0x104/0x16c() [ 1.325210] unbalanced disables for dummy [ 1.329386] Modules linked in: [ 1.332567] Backtrace: [ 1.335146] [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) [ 1.343951] r6:c04ec834 r5:000005a2 r4:cf81dda8 r3:c05ab0c8 [ 1.349877] [] (dump_stack+0x0/0x1c) from [] (warn_slowpath_common+0x5c/0x6c) [ 1.359141] [] (warn_slowpath_common+0x0/0x6c) from [] (warn_slowpath_fmt+0x38/0x40) [ 1.369041] r8:00000000 r7:cf3fe408 r6:cf824030 r5:cf824000 r4:fffffffb [ 1.375871] r3:00000009 [ 1.378612] [] (warn_slowpath_fmt+0x0/0x40) from [] (_regulator_disable+0x104/0x16c) [ 1.388501] r3:c0515ca8 r2:c04eca68 [ 1.392238] [] (_regulator_disable+0x0/0x16c) from [] (regulator_disable+0x24/0x50) [ 1.402037] r5:00000000 r4:cf824000 [ 1.405797] [] (regulator_disable+0x0/0x50) from [] (omap_hsmmc_235_set_power+0x78/0x100) [ 1.416140] r6:00000000 r5:00000000 r4:cf3d5240 r3:cf9488c0 [ 1.422078] [] (omap_hsmmc_235_set_power+0x0/0x100) from [] (omap_hsmmc_probe+0x768/0xa50) [ 1.432528] [] (omap_hsmmc_probe+0x0/0xa50) from [] (platform_drv_probe+0x20/0x24) [ 1.442244] [] (platform_drv_probe+0x0/0x24) from [] (driver_probe_device+0xa4/0x1b4) [ 1.452233] [] (driver_probe_device+0x0/0x1b4) from [] (__driver_attach+0x94/0x98) [ 1.461942] r8:00000000 r7:00000000 r6:cf3fe43c r5:c05db6f4 r4:cf3fe408 [ 1.468769] r3:00000000 [ 1.471507] [] (__driver_attach+0x0/0x98) from [] (bus_for_each_dev+0x58/0x84) [ 1.480853] r6:00000000 r5:c0214d78 r4:c05db6f4 r3:c0214d78 [ 1.486782] [] (bus_for_each_dev+0x0/0x84) from [] (driver_attach+0x24/0x28) [ 1.495948] r6:cf3d4340 r5:c05c2010 r4:c05db6f4 [ 1.500776] [] (driver_attach+0x0/0x28) from [] (bus_add_driver+0xac/0x244) [ 1.509859] [] (bus_add_driver+0x0/0x244) from [] (driver_register+0x80/0x138) [ 1.519213] [] (driver_register+0x0/0x138) from [] (platform_driver_register+0x5c/0x60) [ 1.529374] r8:00000000 r7:00000000 r6:cf81c000 r5:c0589af4 r4:c05db6e0 [ 1.536202] r3:00000000 [ 1.538941] [] (platform_driver_register+0x0/0x60) from [] (platform_driver_probe+0x20/0x70) [ 1.549565] [] (platform_driver_probe+0x0/0x70) from [] (omap_hsmmc_init+0x20/0x24) [ 1.559364] r4:c05e6cc0 r3:00000000 [ 1.563104] [] (omap_hsmmc_init+0x0/0x24) from [] (do_one_initcall+0x3c/0x180) [ 1.572467] [] (do_one_initcall+0x0/0x180) from [] (kernel_init+0x9c/0x130) [ 1.581552] [] (kernel_init+0x0/0x130) from [] (do_exit+0x0/0x67c) [ 1.589813] r5:c054f7e8 r4:00000000 [ 1.593586] ---[ end trace 669e818e62756c20 ]--- [ 1.602430] usbcore: registered new interface driver usbhid [ 1.608287] usbhid: USB HID core driver [ 1.612874] usbcore: registered new interface driver snd-usb-audio [ 1.620911] ALSA device list: [ 1.624049] No soundcards found. [ 1.627590] oprofile: hardware counters not available [ 1.632850] oprofile: using timer interrupt. [ 1.637336] nf_conntrack version 0.5.0 (3963 buckets, 15852 max) [ 1.644133] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.649782] TCP cubic registered [ 1.653148] NET: Registered protocol family 17 [ 1.657820] can: controller area network core (rev 20090105 abi 8) [ 1.664361] NET: Registered protocol family 29 [ 1.668992] can: raw protocol (rev 20090105) [ 1.673444] can: broadcast manager protocol (rev 20090105 t) [ 1.679398] Registering the dns_resolver key type [ 1.684374] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 1.692371] ThumbEE CPU extension supported. [ 1.696898] mux: Failed to setup hwmod io irq -22 [ 1.702510] omap2_set_init_voltage: unable to get clk dpll1_ck [ 1.708621] omap2_set_init_voltage: unable to set vdd_mpu_iva [ 1.714627] omap2_set_init_voltage: unable to get clk l3_ick [ 1.720525] omap2_set_init_voltage: unable to set vdd_core [ 1.726251] Power Management for AM33XX family [ 1.733152] Detected MACID=d4:94:a1:52:71:a4 [ 1.739215] omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:01 UTC (946684801) [ 1.748422] Waiting for root device /dev/mmcblk0p2... [ 1.857322] mmc0: new high speed SD card at address d750 [ 1.863529] mmcblk0: mmc0:d750 SD02G 1.83 GiB [ 1.869779] mmcblk0: p1 p2 [ 2.871341] kjournald starting. Commit interval 5 seconds [ 2.877157] EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended [ 2.896753] EXT3-fs (mmcblk0p2): using internal journal [ 2.902201] EXT3-fs (mmcblk0p2): recovery complete [ 2.917215] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode [ 2.924462] VFS: Mounted root (ext3 filesystem) on device 179:2. [ 2.931103] Freeing init memory: 236K [ 3.350525] udev[663]: starting version 164 [ 4.421141] [ 4.421151] CPSW phy found : id is : 0x4dd074 [ 4.421918] PHY 0:01 not found [ 6.127399] Disabling lock debugging due to kernel taint [ 6.147764] [drm] Initialized drm 1.1.0 20060810 [ 6.330129] [drm] Initialized pvrsrvkm 1.7.783851 Tue May 22 BST 2012 for SGX on minor 0 [ 7.414663] PHY: 0:00 - Link is Up - 100/Full