root@beaglebone:~# dmesg [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpuset [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.1.18-g6b41ca0b94 (siva@ubuntu) (gcc version 4.9.2 (GCC) ) #1 SMP Sat Apr 11 22:18:44 IST 2020 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM335x BeagleBone Black [ 0.000000] cma: Reserved 16 MiB at 0x9f000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] On node 0 totalpages: 131072 [ 0.000000] free_area_init_node: node 0, pgdat c08a70c0, node_mem_map deb71000 [ 0.000000] Normal zone: 1152 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 131072 pages, LIFO batch:31 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] PERCPU: Embedded 13 pages/cpu @deb3b000 s22848 r8192 d22208 u53248 [ 0.000000] pcpu-alloc: s22848 r8192 d22208 u53248 alloc=13*4096 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext4 rootwait fixrtc fixrtc coherent_pool=10M [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 485536K/524288K available (5812K kernel code, 392K rwdata, 2304K rodata, 336K init, 8181K bss, 22368K reserved, 16384K ) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc07f54ac (8118 kB) .init : 0xc07f6000 - 0xc084a000 ( 336 kB) .data : 0xc084a000 - 0xc08ac3d8 ( 393 kB) .bss : 0xc08af000 - 0xc10ac5b4 (8182 kB) [ 0.000000] Running RCU self tests [ 0.000000] Hierarchical RCU implementation. [ 0.000000] RCU lockdep checking is enabled. [ 0.000000] Additional per-CPU info printed with stalls. [ 0.000000] RCU restricting CPUs from NR_CPUS=2 to nr_cpu_ids=1. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000022] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000058] clocksource timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000131] OMAP clocksource: timer1 at 24000000 Hz [ 0.001513] Console: colour dummy device 80x30 [ 0.001605] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar [ 0.001621] ... MAX_LOCKDEP_SUBCLASSES: 8 [ 0.001635] ... MAX_LOCK_DEPTH: 48 [ 0.001648] ... MAX_LOCKDEP_KEYS: 8191 [ 0.001661] ... CLASSHASH_SIZE: 4096 [ 0.001674] ... MAX_LOCKDEP_ENTRIES: 32768 [ 0.001688] ... MAX_LOCKDEP_CHAINS: 65536 [ 0.001701] ... CHAINHASH_SIZE: 32768 [ 0.001714] memory used by lock dependency info: 5167 kB [ 0.001728] per task-struct memory footprint: 1152 bytes [ 0.001767] Calibrating delay loop... 545.58 BogoMIPS (lpj=2727936) [ 0.097450] pid_max: default: 32768 minimum: 301 [ 0.098054] Security Framework initialized [ 0.098329] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.098357] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.103358] Initializing cgroup subsys blkio [ 0.103423] Initializing cgroup subsys memory [ 0.103572] Initializing cgroup subsys devices [ 0.103718] Initializing cgroup subsys freezer [ 0.103926] Initializing cgroup subsys perf_event [ 0.104030] CPU: Testing write buffer coherency: ok [ 0.106291] CPU0: thread -1, cpu 0, socket -1, mpidr 0 [ 0.106450] Setting up static identity map for 0x80008280 - 0x800082f0 [ 0.113274] Brought up 1 CPUs [ 0.113312] SMP: Total of 1 processors activated (545.58 BogoMIPS). [ 0.113329] CPU: All CPU(s) started in SVC mode. [ 0.119030] devtmpfs: initialized [ 0.183738] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.291421] omap_hwmod: debugss: _wait_target_disable failed [ 0.350459] clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.354171] pinctrl core: initialized pinctrl subsystem [ 0.363315] NET: Registered protocol family 16 [ 0.391961] DMA: preallocated 10240 KiB pool for atomic coherent allocations [ 0.395500] cpuidle: using governor ladder [ 0.395548] cpuidle: using governor menu [ 0.414369] gpiochip_add: registered GPIOs 0 to 31 on device: gpio [ 0.416459] OMAP GPIO hardware version 0.1 [ 0.418887] gpiochip_add: registered GPIOs 32 to 63 on device: gpio [ 0.422906] gpiochip_add: registered GPIOs 64 to 95 on device: gpio [ 0.426652] gpiochip_add: registered GPIOs 96 to 127 on device: gpio [ 0.463590] No ATAGs? [ 0.463641] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.536434] edma 49000000.edma: TI EDMA DMA engine driver [ 0.538422] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator@0[0]' [ 0.544634] SCSI subsystem initialized [ 0.545869] libata version 3.00 loaded. [ 0.547178] usbcore: registered new interface driver usbfs [ 0.547458] usbcore: registered new interface driver hub [ 0.547850] usbcore: registered new device driver usb [ 0.549739] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring e [ 0.549923] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c1_pins, deferring e [ 0.550070] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c2_pins, deferring e [ 0.550519] media: Linux media interface: v0.10 [ 0.550759] Linux video capture interface: v2.00 [ 0.550943] pps_core: LinuxPPS API ver. 1 registered [ 0.550962] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.551053] PTP clock support registered [ 0.554555] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.555851] Advanced Linux Sound Architecture Driver Initialized. [ 0.562035] Switched to clocksource timer1 [ 0.780022] NET: Registered protocol family 2 [ 0.783432] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.783738] TCP bind hash table entries: 4096 (order: 5, 147456 bytes) [ 0.785917] TCP: Hash tables configured (established 4096 bind 4096) [ 0.786279] UDP hash table entries: 256 (order: 2, 20480 bytes) [ 0.786596] UDP-Lite hash table entries: 256 (order: 2, 20480 bytes) [ 0.788019] NET: Registered protocol family 1 [ 0.790524] CPU PMU: Failed to parse /pmu/interrupt-affinity[0] [ 0.790673] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.799001] futex hash table entries: 256 (order: 2, 16384 bytes) [ 0.799377] audit: initializing netlink subsys (disabled) [ 0.799937] audit: type=2000 audit(0.790:1): initialized [ 0.807761] VFS: Disk quotas dquot_6.6.0 [ 0.808206] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.822200] io scheduler noop registered [ 0.822256] io scheduler deadline registered [ 0.822348] io scheduler cfq registered (default) [ 0.826490] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.834210] pwm-backlight backlight: GPIO lookup for consumer enable [ 0.834248] pwm-backlight backlight: using device tree for GPIO lookup [ 0.834279] of_get_named_gpiod_flags: can't parse 'enable-gpios' property of node '/backlight[0]' [ 0.834302] of_get_named_gpiod_flags: can't parse 'enable-gpio' property of node '/backlight[0]' [ 0.834322] pwm-backlight backlight: using lookup tables for GPIO lookup [ 0.834545] pwm-backlight backlight: lookup for GPIO enable failed [ 0.834590] backlight supply power not found, using dummy regulator [ 0.839679] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 0.844050] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.854398] omap_uart 44e09000.serial: no wakeirq for uart0 [ 0.854444] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@44e09000[0]' [ 0.855352] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a OMAP UART0 [ 1.593223] console [ttyO0] enabled [ 1.599915] omap_uart 48022000.serial: no wakeirq for uart1 [ 1.605890] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@48022000[0]' [ 1.606428] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 159, base_baud = 3000000) is a OMAP UART1 [ 1.618444] omap_uart 48024000.serial: no wakeirq for uart2 [ 1.624394] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@48024000[0]' [ 1.624888] 48024000.serial: ttyO2 at MMIO 0x48024000 (irq = 160, base_baud = 3000000) is a OMAP UART2 [ 1.636844] omap_uart 481a8000.serial: no wakeirq for uart4 [ 1.642796] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@481a8000[0]' [ 1.643271] 481a8000.serial: ttyO4 at MMIO 0x481a8000 (irq = 161, base_baud = 3000000) is a OMAP UART4 [ 1.655352] [drm] Initialized drm 1.1.0 20060810 [ 1.662153] panel panel: GPIO lookup for consumer enable [ 1.662181] panel panel: using device tree for GPIO lookup [ 1.662209] of_get_named_gpiod_flags: can't parse 'enable-gpios' property of node '/panel[0]' [ 1.662232] of_get_named_gpiod_flags: can't parse 'enable-gpio' property of node '/panel[0]' [ 1.662251] panel panel: using lookup tables for GPIO lookup [ 1.662278] panel panel: lookup for GPIO enable failed [ 1.673188] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 1.680140] [drm] No driver support for vblank timestamp query. [ 1.705859] Console: switching to colour frame buffer device 40x30 [ 1.714615] tilcdc 4830e000.fb: fb0: frame buffer device [ 1.720281] tilcdc 4830e000.fb: registered panic notifier [ 1.726160] [drm] Initialized tilcdc 1.0.0 20121205 on minor 0 [ 1.783857] brd: module loaded [ 1.816823] loop: module loaded [ 1.829875] omap2_mcspi 481a0000.spi: registered master spi1 [ 1.831705] spi spi1.1: setup: speed 16000000, sample leading edge, clk normal [ 1.831939] spi spi1.1: setup mode 0, 8 bits/w, 16000000 Hz max --> 0 [ 1.836113] omap2_mcspi 481a0000.spi: registered child spi1.1 [ 1.901901] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.908315] davinci_mdio 4a101000.mdio: detected phy mask fffffffe [ 1.920030] libphy: 4a101000.mdio: probed [ 1.924448] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver SMSC LAN8710/LAN8720 [ 1.936222] cpsw 4a100000.ethernet: Detected MACID = 0c:ae:7d:56:18:8a [ 1.948014] PPP generic driver version 2.4.2 [ 1.954375] PPP BSD Compression module registered [ 1.959340] PPP Deflate Compression module registered [ 1.964825] PPP MPPE Compression module registered [ 1.969875] NET: Registered protocol family 24 [ 1.976282] usbcore: registered new interface driver usb-storage [ 1.983213] usbcore: registered new interface driver usbserial [ 1.989489] usbcore: registered new interface driver ftdi_sio [ 1.996319] usbserial: USB Serial support registered for FTDI USB Serial Device [ 2.004290] usbcore: registered new interface driver option [ 2.010338] usbserial: USB Serial support registered for GSM modem (1-port) [ 2.022813] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer reset [ 2.022848] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 2.022879] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 2.022905] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 2.022925] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 2.022955] am335x-phy-driver 47401300.usb-phy: lookup for GPIO reset failed [ 2.022981] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer vbus-detect [ 2.023000] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 2.023025] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 2.023048] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 2.023068] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 2.023092] am335x-phy-driver 47401300.usb-phy: lookup for GPIO vbus-detect failed [ 2.023212] 47401300.usb-phy supply vcc not found, using dummy regulator [ 2.036807] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 2.036844] musb-hdrc: MHDRC RTL version 2.0 [ 2.036861] musb-hdrc: setup fifo_mode 4 [ 2.036893] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 2.038031] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver [ 2.045591] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1 [ 2.057625] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 2.064966] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 2.072633] usb usb1: Product: MUSB HDRC host driver [ 2.077843] usb usb1: Manufacturer: Linux 4.1.18-g6b41ca0b94 musb-hcd [ 2.084633] usb usb1: SerialNumber: musb-hdrc.0.auto [ 2.097381] hub 1-0:1.0: USB hub found [ 2.102004] hub 1-0:1.0: 1 port detected [ 2.117779] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer reset [ 2.117818] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 2.117851] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 2.117876] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 2.117897] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 2.117924] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO reset failed [ 2.117949] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer vbus-detect [ 2.117968] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 2.117993] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 2.118016] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 2.118036] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 2.118060] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO vbus-detect failed [ 2.118161] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 2.130178] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 2.130211] musb-hdrc: MHDRC RTL version 2.0 [ 2.130230] musb-hdrc: setup fifo_mode 4 [ 2.130259] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 2.130842] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver [ 2.137112] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2 [ 2.147307] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 2.154574] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 2.162232] usb usb2: Product: MUSB HDRC host driver [ 2.167442] usb usb2: Manufacturer: Linux 4.1.18-g6b41ca0b94 musb-hcd [ 2.174232] usb usb2: SerialNumber: musb-hdrc.1.auto [ 2.183509] hub 2-0:1.0: USB hub found [ 2.187676] hub 2-0:1.0: 1 port detected [ 2.229787] omap_rtc 44e3e000.rtc: already running [ 2.240895] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 2.249423] i2c /dev entries driver [ 2.256170] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd [ 2.256207] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 2.256278] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@48060000[0]' - status (0) [ 2.256434] omap_hsmmc 48060000.mmc: Got CD GPIO [ 2.261399] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp [ 2.261422] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 2.261449] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@48060000[0]' [ 2.261472] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@48060000[0]' [ 2.261491] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 2.261519] omap_hsmmc 48060000.mmc: lookup for GPIO wp failed [ 2.304089] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer cd [ 2.304126] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 2.304156] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@481d8000[0]' [ 2.304181] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@481d8000[0]' [ 2.304200] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 2.304226] omap_hsmmc 481d8000.mmc: lookup for GPIO cd failed [ 2.304255] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer wp [ 2.304274] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 2.304296] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@481d8000[0]' [ 2.304318] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@481d8000[0]' [ 2.304337] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 2.304360] omap_hsmmc 481d8000.mmc: lookup for GPIO wp failed [ 2.343400] usbcore: registered new interface driver usbkbd [ 2.349524] usbcore: registered new interface driver usbmouse [ 2.357187] remoteproc0: wkup_m3 is available [ 2.361976] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 2.371363] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 2.396283] oprofile: using arm/armv7 [ 2.401454] Initializing XFRM netlink socket [ 2.406467] NET: Registered protocol family 17 [ 2.411334] NET: Registered protocol family 15 [ 2.416970] Key type dns_resolver registered [ 2.422454] omap_voltage_late_init: Voltage driver support not added [ 2.432103] PM: bootloader does not support rtc-only! [ 2.438924] ThumbEE CPU extension supported. [ 2.443648] Registering SWP/SWPB emulation handler [ 2.473578] mmc0: host does not support reading read-only switch, assuming write-enable [ 2.489081] mmc0: new high speed SDHC card at address aaaa [ 2.499380] mmcblk0: mmc0:aaaa SC16G 14.8 GiB [ 2.514939] mmcblk0: p1 p2 [ 2.550882] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 2.556829] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 2.580495] mmc1: MAN_BKOPS_EN bit is not set [ 2.588029] mmc1: new high speed MMC card at address 0001 [ 2.596413] mmcblk1: mmc1:0001 4FPD3R 3.64 GiB [ 2.605330] input: tca8418 as /devices/platform/ocp/4802a000.i2c/i2c-1/1-0034/input/input0 [ 2.617239] mmcblk1boot0: mmc1:0001 4FPD3R partition 1 4.00 MiB [ 2.624854] mmcblk1boot1: mmc1:0001 4FPD3R partition 2 4.00 MiB [ 2.633638] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz [ 2.644709] mmcblk1: p1 p2 [ 2.664033] gpiochip_find_base: found new base at 496 [ 2.665368] gpiochip_add: registered GPIOs 496 to 511 on device: tca6416 [ 2.666953] rtc-pcf8563 2-0051: chip found, driver version 0.4.3 [ 2.682668] rtc-pcf8563 2-0051: rtc core: registered rtc-pcf8563 as rtc1 [ 2.690660] at24 2-0050: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 2.698947] at24 2-0054: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 2.707142] at24 2-0055: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 2.715307] at24 2-0056: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 2.723422] at24 2-0057: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 2.730725] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 100 kHz [ 2.739288] remoteproc0: powering up wkup_m3 [ 2.744049] remoteproc0: rproc_boot failed [ 2.750085] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio_buttons@0/switch@3[0]' - status (0) [ 2.751661] input: gpio_buttons@0 as /devices/platform/gpio_buttons@0/input/input1 [ 2.764372] rtc-pcf8563 2-0051: setting system clock to 2020-04-11 21:19:02 UTC (1586639942) [ 2.808086] ALSA device list: [ 2.811265] No soundcards found. [ 2.854646] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 2.863536] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 2.884766] devtmpfs: mounted [ 2.888935] Freeing unused kernel memory: 336K (c07f6000 - c084a000) [ 3.248565] systemd[1]: Inserted module 'autofs4' [ 3.310598] NET: Registered protocol family 10 [ 3.322860] systemd[1]: Inserted module 'ipv6' [ 3.389988] random: systemd urandom read with 16 bits of entropy available [ 3.474255] systemd[1]: systemd 219 running in system mode. (-PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCR) [ 3.494602] systemd[1]: Detected architecture arm. [ 3.527053] systemd[1]: Set hostname to . [ 3.900615] systemd-sysv-generator[69]: Overwriting existing symlink /run/systemd/generator.late/apmd.service with real service [ 3.914706] systemd-sysv-generator[69]: Overwriting existing symlink /run/systemd/generator.late/iodeamon.service with real service [ 4.362501] systemd[1]: Reached target Swap. [ 4.367183] systemd[1]: Starting Swap. [ 4.374008] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ 4.382860] systemd[1]: Starting Dispatch Password Requests to Console Directory Watch. [ 4.412415] systemd[1]: Created slice Root Slice. [ 4.417677] systemd[1]: Starting Root Slice. [ 4.442463] systemd[1]: Created slice User and Session Slice. [ 4.448679] systemd[1]: Starting User and Session Slice. [ 4.472411] systemd[1]: Listening on udev Kernel Socket. [ 4.478160] systemd[1]: Starting udev Kernel Socket. [ 4.502415] systemd[1]: Listening on Journal Socket (/dev/log). [ 4.508803] systemd[1]: Starting Journal Socket (/dev/log). [ 4.532408] systemd[1]: Listening on Journal Audit Socket. [ 4.538334] systemd[1]: Starting Journal Audit Socket. [ 4.562386] systemd[1]: Listening on Syslog Socket. [ 4.567813] systemd[1]: Starting Syslog Socket. [ 4.592428] systemd[1]: Created slice System Slice. [ 4.597786] systemd[1]: Starting System Slice. [ 4.622364] systemd[1]: Reached target Slices. [ 4.627304] systemd[1]: Starting Slices. [ 4.652420] systemd[1]: Created slice system-getty.slice. [ 4.658274] systemd[1]: Starting system-getty.slice. [ 4.682390] systemd[1]: Listening on Journal Socket. [ 4.687823] systemd[1]: Starting Journal Socket. [ 4.708533] systemd[1]: Starting Create list of required static device nodes for the current kernel... [ 4.759279] systemd[1]: Started Load Kernel Modules. [ 4.776975] systemd[1]: Started File System Check on Root Device. [ 4.816425] systemd[1]: Starting Remount Root and Kernel File Systems... [ 4.863023] systemd[1]: Mounted FUSE Control File System. [ 4.899883] systemd[1]: Mounting Debug File System... [ 5.033467] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 5.064941] systemd[1]: Mounting Temporary Directory... [ 5.123982] systemd[1]: Mounted Huge Pages File System. [ 5.182920] systemd[1]: Starting Apply Kernel Variables... [ 5.257492] systemd[1]: Mounting POSIX Message Queue File System... [ 5.331078] systemd[1]: Created slice system-serial\x2dgetty.slice. [ 5.343722] systemd[1]: Starting system-serial\x2dgetty.slice. [ 5.392570] systemd[1]: Listening on udev Control Socket. [ 5.398437] systemd[1]: Starting udev Control Socket. [ 5.418304] systemd[1]: Starting udev Coldplug all Devices... [ 5.482611] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ 5.496447] systemd[1]: Starting /dev/initctl Compatibility Named Pipe. [ 5.536451] systemd[1]: Starting Journal Service... [ 5.574461] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 5.592646] systemd[1]: Starting Forward Password Requests to Wall Directory Watch. [ 5.642638] systemd[1]: Reached target Paths. [ 5.647415] systemd[1]: Starting Paths. [ 5.692832] systemd[1]: Listening on Delayed Shutdown Socket. [ 5.699072] systemd[1]: Starting Delayed Shutdown Socket. [ 5.765436] systemd[1]: Mounting Configuration File System... [ 5.893132] systemd[1]: Mounted Debug File System. [ 5.962601] systemd[1]: Mounted POSIX Message Queue File System. [ 5.982409] systemd[1]: Mounted Temporary Directory. [ 6.043564] systemd[1]: Mounted Configuration File System. [ 6.102594] systemd[1]: Started Create list of required static device nodes for the current kernel. [ 6.162522] systemd[1]: Started Remount Root and Kernel File Systems. [ 6.222979] systemd[1]: Started Apply Kernel Variables. [ 6.722774] systemd[1]: Started Journal Service. [ 7.213992] systemd-journald[88]: Received request to flush runtime journal from PID 1 [ 9.610125] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 11.153131] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 19.246032] random: nonblocking pool is initialized [ 21.749516] EXT4-fs (mmcblk1p2): mounted filesystem with ordered data mode. Opts: (null) [ 22.208131] FAT-fs (mmcblk1p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 24.776656] net eth0: initializing cpsw version 1.12 (0) [ 24.785251] net eth0: phy found : id is : 0x7c0f1 [ 24.790459] libphy: PHY 4a101000.mdio:01 not found [ 24.795575] net eth0: phy 4a101000.mdio:01 not found on slave 1 [ 24.971349] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 25.262260] systemd[1]: Couldn't stat device /dev/pts/ptmx [ 33.262443] systemd-udevd[370]: failed to execute '/lib/systemd/systemd-vconsole-setup' '/lib/systemd/systemd-vconsole-setup': No such filey [ 33.302406] systemd-udevd[368]: failed to execute '/lib/systemd/systemd-vconsole-setup' '/lib/systemd/systemd-vconsole-setup': No such filey [ 2508.467366] of_get_named_gpiod_flags: can't parse 'wakeup-gpios' property of node '/ocp/i2c@4819c000/ft5506@38[0]' [ 2508.470704] ts_probe: ft5x06 touchscreen irq=54, gp=-1 [ 2508.478719] input: ft5x06 as /devices/virtual/input/input2 [ 2508.577766] write_reg: set register 0x00 to 0x00 [ 2508.577806] set_mode: changed mode to 0x00 [ 2508.578341] write_reg: set register 0x00 to 0x00 [ 2508.578364] set_mode: changed mode to 0x00 [ 2508.619490] write_reg: set register 0x00 to 0x00 [ 2508.619531] set_mode: changed mode to 0x00 [ 2508.620009] write_reg: set register 0x00 to 0x00 [ 2508.620032] set_mode: changed mode to 0x00