mtdparts device nand0 , # parts = 10 #: name size offset mask_flags 0: NAND.SPL 0x00020000 0x00000000 0 1: NAND.SPL.backup1 0x00020000 0x00020000 0 2: NAND.SPL.backup2 0x00020000 0x00040000 0 3: NAND.SPL.backup3 0x00020000 0x00060000 0 4: NAND.u-boot-spl-os 0x00040000 0x00080000 0 5: NAND.u-boot 0x00100000 0x000c0000 0 6: NAND.u-boot-env 0x00020000 0x001c0000 0 7: NAND.u-boot-env.backup10x00020000 0x001e0000 0 8: NAND.kernel 0x00800000 0x00200000 0 9: NAND.file-system 0x0f600000 0x00a00000 0 active partition: nand0,0 - (NAND.SPL) 0x00020000 @ 0x00000000 defaults: mtdids : nand0=nand.0 mtdparts: mtdparts=nand.0:128k(NAND.SPL),128k(NAND.SPL.backup1),128k(NAND.SPL.backup2),128k(NAND.SPL.backup3),256k(NAND.u-boot-spl-os),1m(NAND.u-boot),128k(NAND.u-boot-env),128k(NAND.u-boot-env.backup1),8m(NAND.kernel),-(NAND.file) => mmc rescan => fatload mmc 0 0x82000000 MLO 110700 bytes read in 9 ms (11.7 MiB/s) => nand erase 0x0 0x20000 NAND erase: device 0 offset 0x0, size 0x20000 Erasing at 0x0 -- 100% complete. OK => nand write 0x82000000 0x0 0x20000 NAND write: device 0 offset 0x0, size 0x20000 131072 bytes written: OK => mmc rescan => fatload mmc 0 0x82000000 u-boot.img 647952 bytes read in 43 ms (14.4 MiB/s) => nand erase 0xc0000 0xa0000 NAND erase: device 0 offset 0xc0000, size 0xa0000 Erasing at 0x140000 -- 100% complete. OK => nand write 0x82000000 0xc0000 0xa0000 NAND write: device 0 offset 0xc0000, size 0xa0000 655360 bytes written: OK => => U-Boot SPL 2018.01-g313dcd69c2 (Dec 16 2018 - 09:01:09) Trying to boot from NAND U-Boot 2018.01-g313dcd69c2 (Dec 16 2018 - 09:01:09 +0000) CPU : AM335X-GP rev 2.1 Model: TI AM335x EVM DRAM: 1 GiB NAND: 256 MiB MMC: OMAP SD/MMC: 0 not set. Validating first E-fuse MAC Net: cpsw, usb_ether Hit any key to stop autoboot: 0 =>