**** Build of configuration Debug for project EMIF_NAND_LATEST **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O gmake[1]: Entering directory 'C:/Users/admin/workspace_v7/EMIF_NAND_LATEST/Debug' 'Building file: ../hello.cfg' 'Invoking: XDCtools' "C:/ti/xdctools_3_50_02_20_core/xs" --xdcpath="C:/ti/bios_6_52_00_12/packages;C:/ti/pdk_k2hk_4_0_7/packages/ti/csl;C:/ti/ccsv7/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C66 -p ti.platforms.evmC66AK2E -r release -c "C:/ti/ti-cgt-c6000_8.1.3" --compileOptions "-g --optimize_with_debug" "../hello.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring hello.xe66 from package/cfg/hello_pe66.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making C:/Users/admin/workspace_v7/EMIF_NAND_LATEST/src/sysbios/sysbios.ae66 ... gmake[1]: Entering directory `C:/Users/admin/workspace_v7/EMIF_NAND_LATEST/src/sysbios' cle66 C:/ti/bios_6_52_00_12/packages/ti/sysbios/BIOS.c ... asme66 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Exception_asm.s64P ... asme66 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_asm.s62 ... asme66 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_asm_switch.s62 ... asme66 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_disp_always.s64P ... asme66 C:/ti/bios_6_52_00_12/packages/ti/sysbios/rts/ti/tls_get_tp.asm ... asme66 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c62/TaskSupport_asm.s62 ... asme66 C:/ti/bios_6_52_00_12/packages/ti/sysbios/timers/timer64/Timer_asm.s64P ... are66 BIOS.obj c64p_Exception_asm.obj c64p_Hwi_asm.obj c64p_Hwi_asm_switch.obj c64p_Hwi_disp_always.obj ti_tls_get_tp.obj c62_TaskSupport_asm.obj timer64_Timer_asm.obj ... gmake[1]: Leaving directory `C:/Users/admin/workspace_v7/EMIF_NAND_LATEST/src/sysbios' Build of libraries done. cle66 package/cfg/hello_pe66.c ... 'Finished building: ../hello.cfg' ' ' gmake[1]: Leaving directory 'C:/Users/admin/workspace_v7/EMIF_NAND_LATEST/Debug' 1 file(s) copied. making ../src/sysbios/sysbios.ae66 ... gmake[1]: Nothing to be done for 'all'. 'Building file: ../hello.c' 'Invoking: C6000 Compiler' "C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6500 --include_path="C:/ti/pdk_k2hk_4_0_7/packages/ti/board" --include_path="C:/ti/pdk_k2hk_4_0_7/packages/ti/board/diag/nand/src" --include_path="C:/ti/pdk_k2hk_4_0_7/packages/ti/boot/writer/nand/include" --include_path="C:/ti/pdk_k2hk_4_0_7/packages/ti/board/diag/common/K2G" --include_path="C:/Users/admin/workspace_v7/EMIF_NAND_LATEST" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" -g --diag_wrap=off --diag_warning=225 --display_error_number --preproc_with_compile --preproc_dependency="hello.d" --cmd_file="configPkg/compiler.opt" "../hello.c" 'Finished building: ../hello.c' ' ' making ../src/sysbios/sysbios.ae66 ... gmake[2]: Nothing to be done for 'all'. 'Building target: EMIF_NAND_LATEST.out' 'Invoking: C6000 Linker' "C:/ti/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6500 -g --diag_wrap=off --diag_warning=225 --display_error_number -z -m"EMIF_NAND_LATEST.map" -i"C:/ti/pdk_k2hk_4_0_7/packages/ti/csl/lib/k2h/c66/release" -i"C:/ti/pdk_k2hk_4_0_7/packages/ti/platform/evmk2h/platform_lib/lib/debug" -i"C:/ti/ti-cgt-c6000_8.1.3/lib" -i"C:/ti/ti-cgt-c6000_8.1.3/include" --reread_libs --diag_wrap=off --warn_sections --display_error_number --xml_link_info="EMIF_NAND_LATEST_linkInfo.xml" --rom_model -o "EMIF_NAND_LATEST.out" "./hello.obj" -l"configPkg/linker.cmd" -lti.csl.ae66 -lti.platform.evmk2h.ae66 -llibc.a warning #10247-D: creating output section "platform_lib" without a SECTIONS specification "configPkg/linker.cmd", line 144: error #10099-D: program will not fit into available memory. run placement with alignment fails for section ".far" size 0x141204 . Available memory ranges: L2SRAM size: 0x80000 unused: 0x7ee30 max hole: 0x7ee30 error #10010: errors encountered during linking; "EMIF_NAND_LATEST.out" not built gmake[1]: *** [EMIF_NAND_LATEST.out] Error 1 gmake: *** [all] Error 2 >> Compilation failure makefile:142: recipe for target 'EMIF_NAND_LATEST.out' failed makefile:138: recipe for target 'all' failed **** Build Finished ****