Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (seven@ubuntu) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Tue Jan 15 00:51:19 PST 2013 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=7,2048 noinitrd rootfstype=ubifs rootwait=1 ip=none [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 256MB = 256MB total [ 0.000000] Memory: 253256k/253256k available, 8888k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc059d000 (5716 kB) [ 0.000000] .init : 0xc059d000 - 0xc05db000 ( 248 kB) [ 0.000000] .data : 0xc05dc000 - 0xc0644198 ( 417 kB) [ 0.000000] .bss : 0xc06441bc - 0xc0671024 ( 180 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000152] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.058563] pid_max: default: 32768 minimum: 301 [ 0.058685] Security Framework initialized [ 0.058776] Mount-cache hash table entries: 512 [ 0.059173] CPU: Testing write buffer coherency: ok [ 0.079132] omap_hwmod: pruss: failed to hardreset [ 0.080230] print_constraints: dummy: [ 0.080596] NET: Registered protocol family 16 [ 0.082733] OMAP GPIO hardware version 0.1 [ 0.085296] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.087493] omap_i2c.1: alias fck already exists [ 0.088378] omap2_mcspi.1: alias fck already exists [ 0.088653] omap2_mcspi.2: alias fck already exists [ 0.089416] edma.0: alias fck already exists [ 0.089447] edma.0: alias fck already exists [ 0.089447] edma.0: alias fck already exists [ 0.116058] bio: create slab at 0 [ 0.118286] SCSI subsystem initialized [ 0.119995] usbcore: registered new interface driver usbfs [ 0.120300] usbcore: registered new interface driver hub [ 0.120483] usbcore: registered new device driver usb [ 0.120635] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.120941] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.122039] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.123931] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.126342] print_constraints: VRTC: [ 0.127777] print_constraints: VIO: at 1800 mV [ 0.130096] print_constraints: VDD1: 600 <--> 1500 mV at 1262 mV normal [ 0.132415] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal [ 0.133392] print_constraints: VDD3: 5000 mV [ 0.134796] print_constraints: VDIG1: at 1800 mV [ 0.136230] print_constraints: VDIG2: at 1800 mV [ 0.137664] print_constraints: VPLL: at 1800 mV [ 0.139068] print_constraints: VDAC: at 1800 mV [ 0.140502] print_constraints: VAUX1: at 1800 mV [ 0.141906] print_constraints: VAUX2: at 3300 mV [ 0.143341] print_constraints: VAUX33: at 3300 mV [ 0.144775] print_constraints: VMMC: at 3300 mV [ 0.145263] tps65910 1-002d: No interrupt support, no core IRQ [ 0.146484] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.147613] Switching to clocksource gp timer [ 0.163024] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.163208] musb-hdrc musb-hdrc.0: dma type: pio [ 0.163513] MUSB0 controller's USBSS revision = 4ea20800 [ 0.164062] musb-hdrc musb-hdrc.0: USB OTG mode controller at d083c000 using PIO, IRQ 18 [ 0.164245] musb-hdrc musb-hdrc.1: dma type: pio [ 0.164520] MUSB1 controller's USBSS revision = 4ea20800 [ 0.164642] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.164733] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.164855] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.164886] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.164886] usb usb1: Product: MUSB HDRC host driver [ 0.164916] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.164916] usb usb1: SerialNumber: musb-hdrc.1 [ 0.165679] hub 1-0:1.0: USB hub found [ 0.165710] hub 1-0:1.0: 1 port detected [ 0.166229] musb-hdrc musb-hdrc.1: USB Host mode controller at d083e800 using PIO, IRQ 19 [ 0.166656] NET: Registered protocol family 2 [ 0.166839] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.167144] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.167297] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.167388] TCP: Hash tables configured (established 8192 bind 8192) [ 0.167419] TCP reno registered [ 0.167419] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.167449] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.167633] NET: Registered protocol family 1 [ 0.167999] RPC: Registered named UNIX socket transport module. [ 0.167999] RPC: Registered udp transport module. [ 0.167999] RPC: Registered tcp transport module. [ 0.168029] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.168273] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.180389] VFS: Disk quotas dquot_6.5.2 [ 0.180450] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.180969] msgmni has been set to 494 [ 0.184173] alg: No test for stdrng (krng) [ 0.184844] io scheduler noop registered [ 0.184875] io scheduler deadline registered [ 0.184936] io scheduler cfq registered (default) [ 0.186126] Could not set LED4 to fully on [ 0.187988] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.808868] console [ttyO0] enabled [ 0.813110] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.820953] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.828765] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.836547] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.844329] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.861450] brd: module loaded [ 0.869537] loop: module loaded [ 0.872985] i2c-core: driver [tsl2550] using legacy suspend method [ 0.879455] i2c-core: driver [tsl2550] using legacy resume method [ 0.885894] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.948211] No daughter card found [ 0.951812] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.018249] AM335X: EVM Config read fail: -110 [ 1.024505] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.031707] omap2-nand driver initializing [ 1.036132] OneNAND driver initializing [ 1.041046] UBI error: ubi_init: UBI error: cannot initialize UBI, error -19 [ 1.049224] CAN device driver interface [ 1.053222] CAN bus driver for Bosch D_CAN controller 1.0 [ 1.059692] usbcore: registered new interface driver zd1201 [ 1.065673] usbcore: registered new interface driver cdc_ether [ 1.071960] usbcore: registered new interface driver cdc_eem [ 1.078002] usbcore: registered new interface driver dm9601 [ 1.083862] cdc_ncm: 04-Aug-2011 [ 1.087371] usbcore: registered new interface driver cdc_ncm [ 1.093292] Initializing USB Mass Storage driver... [ 1.098602] usbcore: registered new interface driver usb-storage [ 1.104858] USB Mass Storage support registered. [ 1.110168] mousedev: PS/2 mouse device common for all mice [ 1.117004] omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 [ 1.123687] omap_rtc: already running [ 1.127655] i2c /dev entries driver [ 1.131713] Linux video capture interface: v2.00 [ 1.136871] usbcore: registered new interface driver uvcvideo [ 1.142883] USB Video Class driver (1.1.1) [ 1.149200] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.157714] cpuidle: using governor ladder [ 1.162506] cpuidle: using governor menu [ 1.167205] omap4_aes_mod_init: loading AM33X AES driver [ 1.172882] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 1.179412] omap4_aes_probe: probe() done [ 1.183807] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 1.189971] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 1.201385] omap4_sham_probe: probe() done [ 1.208099] usbcore: registered new interface driver usbhid [ 1.213928] usbhid: USB HID core driver [ 1.218566] usbcore: registered new interface driver snd-usb-audio [ 1.226593] ALSA device list: [ 1.229736] No soundcards found. [ 1.233276] oprofile: hardware counters not available [ 1.238555] oprofile: using timer interrupt. [ 1.243011] nf_conntrack version 0.5.0 (3957 buckets, 15828 max) [ 1.249786] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.255462] TCP cubic registered [ 1.258850] NET: Registered protocol family 17 [ 1.263488] can: controller area network core (rev 20090105 abi 8) [ 1.270019] NET: Registered protocol family 29 [ 1.274658] can: raw protocol (rev 20090105) [ 1.279113] can: broadcast manager protocol (rev 20090105 t) [ 1.285064] Registering the dns_resolver key type [ 1.290039] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 1.298034] ThumbEE CPU extension supported. [ 1.302551] mux: Failed to setup hwmod io irq -22 [ 1.308074] Power Management for AM33XX family [ 1.312927] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 1.319610] Copied the M3 firmware to UMEM [ 1.324493] sr_init: platform driver register failed [ 1.333099] clock: disabling unused clocks to save power [ 1.351867] omap_rtc omap_rtc: setting system clock to 2012-07-27 13:04:03 UTC (1343394243) [ 1.361022] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0) [ 1.368408] Please append a correct "root=" boot option; here are the available partitions: [ 1.377136] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) [ 1.385772] Backtrace: [ 1.388366] [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) [ 1.397155] r6:cf93a000 r5:c05cc1fc r4:c06451c8 r3:c05fe6c8 [ 1.403076] [] (dump_stack+0x0/0x1c) from [] (panic+0x6c/0x1a0) [ 1.411102] [] (panic+0x0/0x1a0) from [] (mount_block_root+0x184/0x228) [ 1.419799] r3:00000000 r2:00000000 r1:cf81df78 r0:c04fe660 [ 1.425720] r7:00008000 [ 1.428375] [] (mount_block_root+0x0/0x228) from [] (prepare_namespace+0xac/0x1d4) [ 1.438079] [] (prepare_namespace+0x0/0x1d4) from [] (kernel_init+0x124/0x130) [ 1.447418] r5:c05da440 r4:c05da440 [ 1.451202] [] (kernel_init+0x0/0x130) from [] (do_exit+0x0/0x67c) [ 1.459442] r5:c059d7e8 r4:00000000