root@jacinto6evm:/data/omapdrmtest # ./dmabuftest -s 32:1568x1080 -d /dev/video0 -c 1568x1080@NV12 /dmabuftest -s 32:1568x1080 -d /dev/video0 -c 1568x1080@NV12 < Opening Display.. disp_kms_open 32 -1 1568x1080 using 1 connectors, 1920x1080 display, multiplanar: 1 capture buf is w:1920 h:1080 Capture one frame saved Setting mode 1568x1080 on connector 32, crtc 34 ERROR:post_buffer:312: Could not post buffer on crtc 34: Permission denied (-13) Opening V4L2.. -1093490196 -1093490192 NV12 get vid buffer - fourcc:842094158 w:1568 h:1080 Exported buffer fd = 18 Exported buffer fd = 19 Exported buffer fd = 20 Exported buffer fd = 21 Exported buffer fd = 22 Exported buffer fd = 23 vid capture buf is w:1568 h:1080 Capture one vid frame saved ERROR:post_vid_buffer:447: failed to enable plane 37: Permission denied ERROR:capture_loop:80: Post buffer failed KERNEL LOG: root@jacinto6evm:/data/omapdrmtest # dmesg -c dmesg -c [ 1952.313677] vip1-s1: vip_open [ 1952.313707] singulato_360view_get_fmt code=8198,colorspace=1,width=1568,height=1080,field=7 ok [ 1952.314832] vip1-s1: vip_init_port: g_mbus_fmt subdev mbus_code: 2006 fourcc:NV12 size: 1568x1080 [ 1952.314851] vip1-s1: calc_format_size: fourcc:NV12 size: 1568x1080 bpl:1568 img_size:2540160 [ 1952.314863] vip1-s1: init_stream fourcc:NV12 size: 1568x1080 bpl:1568 img_size:2540160 [ 1952.314873] vip1-s1: init_stream vpdma data type: 0x02 [ 1952.314888] vip1-s1: vip_init_stream: stream instance 0xc020ae70ee379800 [ 1952.314917] vip1-s1: g_fmt fourcc:NV12 code: 2006 size: 1568x1080 bpl:1568 img_size:2540160 [ 1952.314927] vip1-s1: g_fmt vpdma data type: 0x02 [ 1952.314939] video0: VIDIOC_G_FMT: type=vid-cap, width=1568, height=1080, pixelformat=NV12, field=alternate, bytesperline=1568, sizeimage=2540160, colorspace=1, flags=0x0, ycbcr_enc=0, quantization= 0, xfer_func=0 [ 1952.314990] vip1-s1: s_fmt input fourcc:NV12 size: 1568x1080 [ 1952.315003] vip1-s1: try_fmt fourcc:NV12 size: 1568x1080 [ 1952.315013] singulato_360view_enum_frame_size pix=1568x1080 ok [ 1952.316734] vip1-s1: try_fmt loop:0 fourcc:NV12 size: 1568x540 [ 1952.316752] vip1-s1: try_fmt loop:0 found new larger: 1568x540 [ 1952.316765] vip1-s1: try_fmt best subdev size: 1568x1080 [ 1952.316779] vip1-s1: Scaler active on Port A: requesting 1568x1080 [ 1952.316789] vip1-s1: Scaler: got 1568x1080 [ 1952.316801] vip1-s1: calc_format_size: fourcc:NV12 size: 1568x1080 bpl:1568 img_size:2540160 [ 1952.316811] vip1-s1: s_fmt try_fmt fourcc:NV12 size: 1568x1080 [ 1952.316823] vip1-s1: s_fmt fourcc:NV12 size: 1568x1080 bpl:1568 img_size:2540160 [ 1952.316835] vip1-s1: s_fmt pix_to_mbus mbus_code: 2006 size: 1568x1080 [ 1952.316847] singulato_360view_set_fmt code=8198,colorspace=1,width=1568,height=1080 ok [ 1952.318270] vip1-s1: s_fmt subdev fmt mbus_code: 2006 size: 1568x1080 [ 1952.318284] vip1-s1: s_fmt vpdma data type: 0x02 [ 1952.318295] video0: VIDIOC_S_FMT: type=vid-cap, width=1568, height=1080, pixelformat=NV12, field=alternate, bytesperline=1568, sizeimage=2540160, colorspace=1, flags=0x0, ycbcr_enc=0, quantization= 0, xfer_func=0 [ 1952.319332] vip1-s1: get 6 buffer(s) of size 2540160 each. [ 1952.319355] vb2: __vb2_queue_alloc: allocated 6 buffers, 1 plane(s) each [ 1952.320272] video0: VIDIOC_REQBUFS: count=6, type=vid-cap, memory=dmabuf [ 1952.320413] video0: VIDIOC_QUERYBUF: 00:00:00.00000000 index=0, type=vid-cap, flags=0x00002000, field=any, sequence=0, memory=dmabuf, bytesused=0, offset/userptr=0x0, length=2540160 [ 1952.320460] timecode=00:00:00 type=0, flags=0x00000000, frames=0, userbits=0x00000000 [ 1952.320748] video0: VIDIOC_QUERYBUF: 00:00:00.00000000 index=1, type=vid-cap, flags=0x00002000, field=any, sequence=0, memory=dmabuf, bytesused=0, offset/userptr=0x0, length=2540160 [ 1952.320793] timecode=00:00:00 type=0, flags=0x00000000, frames=0, userbits=0x00000000 [ 1952.320865] video0: VIDIOC_QUERYBUF: 00:00:00.00000000 index=2, type=vid-cap, flags=0x00002000, field=any, sequence=0, memory=dmabuf, bytesused=0, offset/userptr=0x0, length=2540160 [ 1952.320907] timecode=00:00:00 type=0, flags=0x00000000, frames=0, userbits=0x00000000 [ 1952.320976] video0: VIDIOC_QUERYBUF: 00:00:00.00000000 index=3, type=vid-cap, flags=0x00002000, field=any, sequence=0, memory=dmabuf, bytesused=0, offset/userptr=0x0, length=2540160 [ 1952.321020] timecode=00:00:00 type=0, flags=0x00000000, frames=0, userbits=0x00000000 [ 1952.321090] video0: VIDIOC_QUERYBUF: 00:00:00.00000000 index=4, type=vid-cap, flags=0x00002000, field=any, sequence=0, memory=dmabuf, bytesused=0, offset/userptr=0x0, length=2540160 [ 1952.321132] timecode=00:00:00 type=0, flags=0x00000000, frames=0, userbits=0x00000000 [ 1952.321196] video0: VIDIOC_QUERYBUF: 00:00:00.00000000 index=5, type=vid-cap, flags=0x00002000, field=any, sequence=0, memory=dmabuf, bytesused=0, offset/userptr=0x0, length=2540160 [ 1952.321239] timecode=00:00:00 type=0, flags=0x00000000, frames=0, userbits=0x00000000 [ 1952.321261] vb2: __qbuf_dmabuf: buffer for plane 0 changed [ 1952.330045] vb2: vb2_core_qbuf: qbuf of buffer 0 succeeded [ 1952.330785] vb2: __qbuf_dmabuf: buffer for plane 0 changed [ 1952.339022] vb2: vb2_core_qbuf: qbuf of buffer 1 succeeded [ 1952.339751] vb2: __qbuf_dmabuf: buffer for plane 0 changed [ 1952.348067] vb2: vb2_core_qbuf: qbuf of buffer 2 succeeded [ 1952.349006] vb2: __qbuf_dmabuf: buffer for plane 0 changed [ 1952.355766] vb2: vb2_core_qbuf: qbuf of buffer 3 succeeded [ 1952.356501] vb2: __qbuf_dmabuf: buffer for plane 0 changed [ 1952.363665] vb2: vb2_core_qbuf: qbuf of buffer 4 succeeded [ 1952.364442] vb2: __qbuf_dmabuf: buffer for plane 0 changed [ 1952.371926] vb2: vb2_core_qbuf: qbuf of buffer 5 succeeded [ 1952.372719] vip1-s1: vip_set_slice_path: [ 1952.372734] vip1-s1: vip_set_slice_path: DATA_PATH_SELECT(00000110): 00000404 [ 1952.373031] vip1-s1: start_streaming: buf 0xe3ec7800 6 [ 1952.373046] singulato_360view_s_stream ok [ 1952.374017] vip1-s1: start_streaming: start_dma buf 0xe3ec7800 [ 1952.374038] vb2: vb2_core_streamon: successful [ 1952.374616] video0: VIDIOC_STREAMON: type=vid-cap [ 1952.374659] vb2: vb2_core_dqbuf: returning done buffer [ 1952.375433] vb2: vb2_core_dqbuf: dqbuf of buffer 0, with state 0 [ 1952.412478] vip1-s1: vip_release [ 1952.412497] vip1-s1: vip_stop_streaming: [ 1952.412506] vip1-s1: vip_disable_sc_path: [ 1952.412516] singulato_360view_s_stream ok [ 1952.413055] vip1-s1: Clear channel no: 172 [ 1952.413065] vip1-s1: Clear channel no: 173 [ 1952.413430] vip1-s1: vip_release_stream: stream instance 0xee715cc0ee379800 [ 1952.413444] vip1-s1: vip_release_port: port instance 0xee353400ee353010 root@jacinto6evm:/data/omapdrmtest #