eglGetConfigs(): ====================================================================== ********************************** EGL config number: 0 EGL vendor string: Imagination Technologies EGL version string: 1.4 build 1.14@3699939 (MAIN) EGL extensions: EGL_IMG_client_api_ogl EGL_KHR_image EGL_KHR_image_base EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderbuffer_image EGL_KHR_vg_parent_image EGL_IMG_cl_image EGL_KHR_fence_sync EGL_IMG_context_priority EGL_IMG_hibernate_process EGL_IMG_image_plane_attribs EGL_KHR_surfaceless_context EGL_KHR_wait_sync EGL_KHR_create_context EGL_WL_bind_wayland_display EGL_EXT_image_dma_buf_import EGL client APIs are: OpenGL_ES EGL config Attributes: EGL_CONFIG_ID = 0x1 EGL_BUFFER_SIZE = 0x20 EGL_RED_SIZE = 0x8 EGL_GREEN_SIZE = 0x8 EGL_BLUE_SIZE = 0x8 EGL_LUMINANCE_SIZE = 0x0 EGL_ALPHA_SIZE = 0x8 EGL_ALPHA_MASK_SIZE = 0x0 EGL_BIND_TO_TEXTURE_RGB = 0x1 EGL_BIND_TO_TEXTURE_RGBA = 0x1 EGL_COLOR_BUFFER_TYPE = 0x308e EGL_CONFIG_CAVEAT = 0x3038 EGL_CONFORMANT = 0x1 EGL_DEPTH_SIZE = 0x18 EGL_LEVEL = 0x0 EGL_MAX_PBUFFER_WIDTH = 0x800 EGL_MAX_PBUFFER_HEIGHT = 0x800 EGL_MAX_PBUFFER_PIXELS = 0x400000 EGL_MAX_SWAP_INTERVAL = 0xa EGL_MIN_SWAP_INTERVAL = 0x1 EGL_NATIVE_RENDERABLE = 0x0 EGL_NATIVE_VISUAL_ID = 0x0 EGL_NATIVE_VISUAL_TYPE = 0x0 EGL_RENDERABLE_TYPE = 0x1 EGL_OPENGL_ES_BIT EGL_SAMPLE_BUFFERS = 0x0 EGL_SAMPLES = 0x0 EGL_STENCIL_SIZE = 0x8 EGL_SURFACE_TYPE = 0x5 EGL_PBUFFER_BIT EGL_WINDOW_BIT EGL_TRANSPARENT_TYPE = 0x3038 EGL_TRANSPARENT_RED_VALUE = 0x0 EGL_TRANSPARENT_GREEN_VALUE = 0x0 EGL_TRANSPARENT_BLUE_VALUE = 0x0 Creating Window surface.. PVR:(Error): WSEGL_CreateWindowDrawable: Couldn't set CRTC: Invalid argument [0, ] Unable to create surface egl error 'EGL_BAD_ALLOC' (0x3003)