[ 55.317991] Unable to handle kernel paging request at virtual address 17ffffebf90009bc [ 55.318033] Mem abort info: [ 55.318036] ESR = 0x0000000096000044 [ 55.318040] EC = 0x25: DABT (current EL), IL = 32 bits [ 55.318046] SET = 0, FnV = 0 [ 55.318049] EA = 0, S1PTW = 0 [ 55.318052] FSC = 0x04: level 0 translation fault [ 55.318056] Data abort info: [ 55.318058] ISV = 0, ISS = 0x00000044, ISS2 = 0x00000000 [ 55.318062] CM = 0, WnR = 1, TnD = 0, TagAccess = 0 [ 55.318066] GCS = 0, Overlay = 0, DirtyBit = 0, Xs = 0 [ 55.318070] [17ffffebf90009bc] address between user and kernel address ranges [ 55.318077] Internal error: Oops: 0000000096000044 [#1] PREEMPT_RT SMP [ 55.318083] Modules linked in: overlay rpmsg_ctrl rpmsg_char pru_rproc irq_pruss_intc mwifiex_sdio mwifiex snd_soc_simple_card cfg80211 snd_soc_simple_card_utils rfkill crct10dif_ce display_connector k3_j72xx_bandgap ti_k3_r5_remoteproc ov5640 v4l2_fwnode tidss v4l2_async snd_soc_davinci_mcasp at24 sa2ul rtc_ti_k3 rti_wdt sii902x videodev drm_dma_helper ti_k3_m4_remoteproc snd_soc_ti_udma authenc cdns_dphy_rx snd_soc_ti_edma pruss snd_soc_ti_sdma mc extcon_ptn5150 drm_kms_helper snd_soc_sgtl5000 m_can_platform m_can can_dev fuse drm drm_panel_orientation_quirks backlight ipv6 [ 55.318220] CPU: 0 PID: 77 Comm: irq/207-8000000 Not tainted 6.6.32-rt32 #1 [ 55.318230] Hardware name: Texas Instruments K3 AM625 SoC (DT) [ 55.318234] pstate: 00000005 (nzcv daif -PAN -UAO -TCO -DIT -SSBS BTYPE=--) [ 55.318242] pc : __build_skb_around+0x60/0xe0 [ 55.318264] lr : build_skb+0x4c/0xa4 [ 55.318271] sp : ffff0000018afaf0 [ 55.318274] x29: ffff0000018afaf0 x28: 000000000a1e03e3 x27: ffff0000018d1080 [ 55.318285] x26: 0000000000000007 x25: ffff0000018d4000 x24: 0000000000000040 [ 55.318295] x23: ffff0000018efec8 x22: 17ffffebf9000214 x21: 17ffffebf9000214 [ 55.318305] x20: 00000000000009e8 x19: ffff00000696c400 x18: ffff800080d37280 [ 55.318315] x17: 0000000000000002 x16: 0000000000000000 x15: ffff00007f69f680 [ 55.318325] x14: 0000000000000002 x13: 0000008b17072d42 x12: ffff000001a4ae1c [ 55.318335] x11: ffff800081299000 x10: ffff800080b22e90 x9 : 0000000000000000 [ 55.318345] x8 : ffff00000696c4b4 x7 : 0000000000000000 x6 : 000000000000003f [ 55.318354] x5 : 0000000000000040 x4 : 0000000000000000 x3 : 17ffffebf90009bc [ 55.318364] x2 : ffff800080e16008 x1 : 0000000000000000 x0 : 0000000000000001 [ 55.318374] Call trace: [ 55.318378] __build_skb_around+0x60/0xe0 [ 55.318387] build_skb+0x4c/0xa4 [ 55.318394] am65_cpsw_nuss_rx_poll+0x220/0x904 [ 55.318408] __napi_poll.constprop.0+0x34/0x170 [ 55.318417] net_rx_action+0x110/0x234 [ 55.318423] __do_softirq+0xe0/0x1ec [ 55.318432] __local_bh_enable_ip+0x90/0xe4 [ 55.318442] irq_forced_thread_fn+0x94/0xa8 [ 55.318452] irq_thread+0x128/0x1cc [ 55.318459] kthread+0x10c/0x110 [ 55.318470] ret_from_fork+0x10/0x20 [ 55.318483] Code: b900d660 d538d081 b8616841 79010e61 (a9007c7f) [ 55.318489] ---[ end trace 0000000000000000 ]--- [ 55.318496] Kernel panic - not syncing: Oops: Fatal exception in interrupt [ 55.596464] SMP: stopping secondary CPUs [ 55.600385] Kernel Offset: disabled [ 55.603861] CPU features: 0x0,00000008,00000000,1000400b [ 55.609161] Memory Limit: none [ 55.612207] ---[ end Kernel panic - not syncing: Oops: Fatal exception in interrupt ]---